(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensors & Fiber Optic Sensors (Main Body)

Photoelectric Sensors & Fiber Optic Sensors (Main Body) products from the Automation Components category can be selected based on many product specifications such as Detection Type, Smallest Detectable Object (When Fiber Type Selected), Sensor Option Type, Detection distance 【classification】, Amplifier Type. The recommended brands for Photoelectric Sensors & Fiber Optic Sensors (Main Body) are AUTONICS, FUJI ELECTRIC, OMRON. The products of Photoelectric Sensors & Fiber Optic Sensors (Main Body) are offered in a total of 26 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 20 Day(s) or Less
  • 22 Day(s) or Less
  • 25 Day(s) or Less
  • Others
26 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Compact Photoelectric Sensor With Built-in Amplifier

    Compact Photoelectric Sensor With Built-in Amplifier

    YAMATAKE AZBIL

    Fingertip size, ample slit attachments (ø3 to 60 mm) *CAD data for this series is being modified. Data will be made available as soon as modifications are complete.
    From: ฿ 2,521.43
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Area Sensor BWP Series

    Area Sensor BWP Series

    AUTONICS

    Area sensor in a plastic case.
    [Features]
    · A 13 mm ultra-slim model because of the use of Fresnel lens.
    · Adopted a plastic (PC/ABS) ejection case.
    · Floodlight stop function, mutual interference prevention function.
    · Built-in light-on/dark-on switching function.
    · Easy to determine side/front surface and long distance because of high-luminance, twin-operation indicator light.
    · High speed response time of maximum 7 ms.
    · "Four types" of various product groups (optical axis pitch: 20 mm, Number of optical axes: 8, 12, 16, 20).
    From: ฿ 12,133.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fiber Optic Unit

    Fiber Optic Unit

    YAMATAKE AZBIL

    Wide variations suitable for several applications and environments.
    From: ฿ 2,521.43
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Picking Area Sensor BWPK Series

    Picking Area Sensor BWPK Series

    AUTONICS

    Ultra-slim picking sensor.
    [Features]
    · Ultra slim (W30 × T10 × H140 mm).
    · Select the rated sensing distance by switching between long and shot modes (long mode: 0.1 to 3 m, shot mode: 0.05 to 1 m).
    · Function (Frequency Switching Function) to prevent mutual interference by selecting the projection frequency.
    · Built-in light-on/dark-on switching function.
    · Built-in picking indicator (built-in display LED).
    From: ฿ 12,400.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Area Sensor BW Series

    Area Sensor BW Series

    AUTONICS

    [Features]
    · Long-distance detection of 7 m is realized.
    · Various product lines "22 types" (optical axis pitch: 20/40 mm, detection width: 120 to 940 mm).
    · Minimizes undetectable area and increases the detection stability.
    · Easy to determine side/front surface and long distance because of high-luminance, twin-operation indicator light.
    · Has built-in self-diagnosis function, mutual-interference prevention function and outer-diagnosis function.
    · Has an ultra-thin type (W28.6 × T22.6 × H口) simple design.
    · IP65 protective structure.
    From: ฿ 9,877.14
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tank Insertion Type Fiber

    Tank Insertion Type Fiber

    YAMATAKE AZBIL

    [Features]
    · No metal contamination with all resin structure.
    · ø4 type is easy to route.
    · Easy to collect droplets in the liquid pool structure at the tip, thereby reducing malfunction.
    From: ฿ 20,171.43
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Smart Fiber Amplifier E3NX-MA
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Smart Fiber Amplifier E3NX-MA

    OMRON

    A single unit with 2 channels halves the installation space and achieves a compact device and control panel.
    [Features]
    ·Equipped with the functions of 2 units in the size of a general fiber amplifier. Contributes to miniaturization of equipment and control panels
    ·Basic performance that enables ultra-stable detection from transparent objects to low-reflection workpieces, even with 2 channels
    ·Easy automatic setting of light intensity and threshold
    ·Wire saving connector type reduces wiring labor-hours
    From: ฿ 11,428.00
    Special Price
    Days to Ship: day to ship 30 Day(s)
    day to ship 30 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Long Distance Lens Unit

    Long Distance Lens Unit

    YAMATAKE AZBIL

    Detection distance can be increased by 6 times by attaching the transmitter fiber projector to light receiver. Heat resistant 200 degrees· *For this series CAD data correction is in progress. Please wait until the corrections are complete.
    From: ฿ 2,021.43
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grooved-Type Photoelectric Sensor With Built-in Amplifier

    Grooved-Type Photoelectric Sensor With Built-in Amplifier

    YAMATAKE AZBIL

    Space-saving and wire saving with 2 optical axis type lineup is realized. Comes in easy-to-use size with groove width 25 mm and groove depth 35 mm.
    [Features]
    · Indicator light (energized indicator / light indicator) with good visibility.
    · Guaranteed compatibility of -25°C for cold storehouse.
    · First optical axis position is only 4 mm from the tip.
    · A compact and lightweight plastic case.
    · Sealing properties as IP64.
    · Operation mode can be set for every optical axis with the help of L.O./D.O. switchover switch (2 optical axis type).
    · Allows close connection attachment.
    From: ฿ 3,700.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OPTEX FA Universal Voltage Sensors, V2 Series

    OPTEX FA Universal Voltage Sensors, V2 Series

    OPTEX FA

    Renewed V2 series with high-level specifications
    - Longest in class 7 m sensing distance (through-beam type)
    - Uses a red LED for the light source. Easy adjustment of light axis even over a long distance
    - Universal voltage type and DC power type
    From: ฿ 2,297.33
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OPTEX FA Photoelectric Sensors Amplifier Built-in Type Standard-Sized Sensors, Z3 Series

    OPTEX FA Photoelectric Sensors Amplifier Built-in Type Standard-Sized Sensors, Z3 Series

    OPTEX FA

    Industry standard sensor
    - Longest sensing distance in class at 25 m*
    - Significantly reduced dead zone
    - Indicators visible from any angle
    - New lineup of through-beam type with high power IR LED
    - *Red LED type, with through-beam type
    From: ฿ 790.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Photoelectric Switch with Built-in Amplifier PH-1C

    Photoelectric Switch with Built-in Amplifier PH-1C

    FUJI ELECTRIC

    General purpose amplifier built-in photoelectric switch

    [Features]
    · It is small sized with external dimensions of 10.8×31×20 mm.
    · Electric power was conserved.
    · Detection range is ±10 m (transmission type), 3 m,4 m (regression reflection type), 1 m (diffuse reflection type) and long range.
    · Mirror surface detection function was made as standard equipment in retro-reflective form.
    · Response speed is as fast as 1ms.
    · Logical switching (light ON/dark ON) can be toggled with the main unit switch.
    · Various equipment were safeguarded.
    · The protection structure is standard) IP67 (IEC standard). Can be used in a water drop environment.
    · Adjustment became easier with ±2.5° increase in coincidence of optical axis and mechanical axis (transmission type/regression reflection type).
    From: ฿ 2,797.40
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OPTEX FA Universal Voltage Sensors, V3/V4 Series

    OPTEX FA Universal Voltage Sensors, V3/V4 Series

    OPTEX FA

    Universal voltage type that allows selection of connection types
    - Longest in class Sensing distance: 7 m
    - Uses a red LED for the light source. Easy adjustment of light axis even over long distances
    - Universal voltage types are available as terminal block types and cable types DC power types are also available as connector types
    From: ฿ 1,601.33
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Photoelectric Switch with Built-in Amplifier PH-4C

    Photoelectric Switch with Built-in Amplifier PH-4C

    FUJI ELECTRIC

    General purpose type· Photoelectric switch with built-in power supply

    [Features]
    · It is small with external dimensions of 18×50×50 mm.
    · Since it is AC/DC dual supply voltage, it can be used in a wide voltage range.
    · The retro-reflection type measured a long detection distance (when using the separately sold: PH1X-R1S reflector.)
    · PH4CR-2HR□: detection range = 3.5 m.
    · PH4CR-4MR□: detection range = 5 m.
    · Prepared the specular detection function in the retro reflective form
    From: ฿ 3,103.94
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Compact Photoelectric Sensor with Built-in Amplifier BY Series (Emitter and Receiver Synchronizing Type)

    Compact Photoelectric Sensor with Built-in Amplifier BY Series (Emitter and Receiver Synchronizing Type)

    AUTONICS

    [Features]
    · Ultra small: W12 × H16 × D30 mm.
    · In light emitting/receiving synchronization method, minimize malfunction due to disturbance in light.
    From: ฿ 3,424.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AC/DC Dual Function Photoelectric Sensor with Built-in Amplifier BEN Series [BEN10M]

    AC/DC Dual Function Photoelectric Sensor with Built-in Amplifier BEN Series [BEN10M]

    AUTONICS

    [Features]
    · Compact AC/DC both support photoelectric sensor with built-in amplifier.
    From: ฿ 4,015.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Side View Lens Unit

    Side View Lens Unit

    YAMATAKE AZBIL

    side view type is possible by attaching to the projector and receiver of the transmission type fiber. Heat resistant 200 degrees· *For this series CAD data correction is in progress. Please wait until the corrections are complete.
    From: ฿ 3,028.57
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Spot Lens Unit

    Small Spot Lens Unit

    YAMATAKE AZBIL

    distance detection by attaching to the coaxial reflection type fiber 7 or 9 mm at a distance of ø0.2, 0.4 or 1, focus on 2 *For this series CAD data correction is in progress. Please wait until the corrections are complete.
    From: ฿ 2,521.43
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultra-Small Spot Lens Unit

    Ultra-Small Spot Lens Unit

    YAMATAKE AZBIL

    The light is focused at ø0.1, 0.2 with detection distance of 4.6 mm, by attaching to the coaxial reflection type fiber*For this series CAD data correction is in progress. Please wait until the corrections are complete.
    From: ฿ 9,250.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Long Distance Spot Lens Unit

    Long Distance Spot Lens Unit

    YAMATAKE AZBIL

    HPF-D038 Concentrated to spot diameter of 1.0 mm at a distance of 33 mm by attaching it* For this series CAD data correction is in progress. Please wait until the corrections are complete.
    From: ฿ 33,614.29
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe Mounting Liquid Surface Fiber Unit

    Pipe Mounting Liquid Surface Fiber Unit

    YAMATAKE AZBIL

    [Features]
    · To detect upper and lower limits of tank level supports feel-safe with 2 types of detection methods.
    · Also cancels out the influence of bubbles and water droplets on the 16 optical axis.
    · Uses PFA jacket fibers.
    · Ideal for wide pipe diameter.
    · With optical axis position mark.
    From: ฿ 9,250.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Leakage Solution Fiber Unit

    Leakage Solution Fiber Unit

    YAMATAKE AZBIL

    Explosion proof.PFA Protects the main body and cable with space saving feature. *CAD data of this series is being revised. Please wait until the corrections are complete.
    From: ฿ 20,171.43
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transmission Side View Lens Unit

    Transmission Side View Lens Unit

    YAMATAKE AZBIL

    Transmission side view lens unit· * For this series CAD data correction is in progress. Please wait until the corrections are complete.
    From: ฿ 9,250.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transmission Type Ultra Long Distance Lens Unit

    Transmission Type Ultra Long Distance Lens Unit

    YAMATAKE AZBIL

    Transmission type ultra long distance lens unit· *For this series CAD data correction is in progress. Please wait until the corrections are complete.
    From: ฿ 9,250.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OPTEX FA Photoelectric Sensor Standard Universal Voltage LED, BGS-2V Series

    OPTEX FA Photoelectric Sensor Standard Universal Voltage LED, BGS-2V Series

    OPTEX FA

    FeaturesStandard BGS model A renewal of the BGS-V series
    - Dual lens achieves long range detection
    - Maximum sensing distance of 1 m
    - Universal voltage type that eliminates the need to choose power supply.
    From: ฿ 2,818.67
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Groove Type Photoelectric Switch

    Groove Type Photoelectric Switch

    FUJI ELECTRIC

    Groove type photoelectric switch-suitable for transportation applications such as elevators

    [Features
    · The emitter and receiver are constructed as a single unit, thus eliminating the need to adjust the optical axis or sensitivity.
    · It has mounting compatibility with groove magnetic proximity switch. (PM1U type).
    · Since the protection structure is IP66 (IEC standard, it can be used in a water drop environment.
    · Response speed is as fast as 1ms.
    · The power supply voltage is DC10 to 30V free power supply type.
    · Cannot detect transparent bodies such as glass.
    · When detecting a glossy object like a metal plate, it may be affected by strong ambient light such as sunlight.
    From: ฿ 2,515.00
    Days to Ship: day to ship 61 Day(s)
    day to ship 61 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Detection Type
Smallest Detectable Object (When Fiber Type Selected)(mm)
Sensor Option Type
Detection distance 【classification】
Amplifier Type
Type
Optical Size (When Transmission Type Fiber Optic Sensor Is Selected)(mm)
You can add up to 6 items per a category to the compare list.
Compact Photoelectric Sensor With Built-in Amplifier
You can add up to 6 items per a category to the compare list.
Area Sensor BWP Series
You can add up to 6 items per a category to the compare list.
Fiber Optic Unit
You can add up to 6 items per a category to the compare list.
Picking Area Sensor BWPK Series
You can add up to 6 items per a category to the compare list.
Area Sensor BW Series
You can add up to 6 items per a category to the compare list.
Tank Insertion Type Fiber
You can add up to 6 items per a category to the compare list.
Sale
Smart Fiber Amplifier E3NX-MA
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Long Distance Lens Unit
You can add up to 6 items per a category to the compare list.
Grooved-Type Photoelectric Sensor With Built-in Amplifier
You can add up to 6 items per a category to the compare list.
OPTEX FA Universal Voltage Sensors, V2 Series
You can add up to 6 items per a category to the compare list.
OPTEX FA Photoelectric Sensors Amplifier Built-in Type Standard-Sized Sensors, Z3 Series
You can add up to 6 items per a category to the compare list.
Photoelectric Switch with Built-in Amplifier PH-1C
You can add up to 6 items per a category to the compare list.
OPTEX FA Universal Voltage Sensors, V3/V4 Series
You can add up to 6 items per a category to the compare list.
Photoelectric Switch with Built-in Amplifier PH-4C
You can add up to 6 items per a category to the compare list.
Compact Photoelectric Sensor with Built-in Amplifier BY Series (Emitter and Receiver Synchronizing Type)
You can add up to 6 items per a category to the compare list.
AC/DC Dual Function Photoelectric Sensor with Built-in Amplifier BEN Series [BEN10M]
You can add up to 6 items per a category to the compare list.
Side View Lens Unit
You can add up to 6 items per a category to the compare list.
Small Spot Lens Unit
You can add up to 6 items per a category to the compare list.
Ultra-Small Spot Lens Unit
You can add up to 6 items per a category to the compare list.
Long Distance Spot Lens Unit
You can add up to 6 items per a category to the compare list.
Pipe Mounting Liquid Surface Fiber Unit
You can add up to 6 items per a category to the compare list.
Leakage Solution Fiber Unit
You can add up to 6 items per a category to the compare list.
Transmission Side View Lens Unit
You can add up to 6 items per a category to the compare list.
Transmission Type Ultra Long Distance Lens Unit
You can add up to 6 items per a category to the compare list.
OPTEX FA Photoelectric Sensor Standard Universal Voltage LED, BGS-2V Series
You can add up to 6 items per a category to the compare list.
Groove Type Photoelectric Switch
Brand

YAMATAKE AZBIL

AUTONICS

YAMATAKE AZBIL

AUTONICS

AUTONICS

YAMATAKE AZBIL

OMRON

YAMATAKE AZBIL

YAMATAKE AZBIL

OPTEX FA

OPTEX FA

FUJI ELECTRIC

OPTEX FA

FUJI ELECTRIC

AUTONICS

AUTONICS

YAMATAKE AZBIL

YAMATAKE AZBIL

YAMATAKE AZBIL

YAMATAKE AZBIL

YAMATAKE AZBIL

YAMATAKE AZBIL

YAMATAKE AZBIL

YAMATAKE AZBIL

OPTEX FA

FUJI ELECTRIC

Product Series

Compact Photoelectric Sensor With Built-in Amplifier

Area Sensor BWP Series

Fiber Optic Unit

Picking Area Sensor BWPK Series

Area Sensor BW Series

Tank Insertion Type Fiber

Smart Fiber Amplifier E3NX-MA

Long Distance Lens Unit

Grooved-Type Photoelectric Sensor With Built-in Amplifier

OPTEX FA Universal Voltage Sensors, V2 Series

OPTEX FA Photoelectric Sensors Amplifier Built-in Type Standard-Sized Sensors, Z3 Series

Photoelectric Switch with Built-in Amplifier PH-1C

OPTEX FA Universal Voltage Sensors, V3/V4 Series

Photoelectric Switch with Built-in Amplifier PH-4C

Compact Photoelectric Sensor with Built-in Amplifier BY Series (Emitter and Receiver Synchronizing Type)

AC/DC Dual Function Photoelectric Sensor with Built-in Amplifier BEN Series [BEN10M]

Side View Lens Unit

Small Spot Lens Unit

Ultra-Small Spot Lens Unit

Long Distance Spot Lens Unit

Pipe Mounting Liquid Surface Fiber Unit

Leakage Solution Fiber Unit

Transmission Side View Lens Unit

Transmission Type Ultra Long Distance Lens Unit

OPTEX FA Photoelectric Sensor Standard Universal Voltage LED, BGS-2V Series

Groove Type Photoelectric Switch

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 2,521.43

฿ 12,133.00

฿ 2,521.43

฿ 12,400.00

฿ 9,877.14

฿ 20,171.43

฿ 11,428.00

Special Price

On Sale Until 31/03/2025

฿ 2,021.43

฿ 3,700.00

฿ 2,297.33

฿ 790.00

฿ 2,797.40

฿ 1,601.33

฿ 3,103.94

฿ 3,424.00

฿ 4,015.00

฿ 3,028.57

฿ 2,521.43

฿ 9,250.00

฿ 33,614.29

฿ 9,250.00

฿ 20,171.43

฿ 9,250.00

฿ 9,250.00

฿ 2,818.67

฿ 2,515.00

Days to Ship Same day Same day 60 Day(s) 45 Day(s) 3 Day(s) 60 Day(s) 30 Day(s) 60 Day(s) 60 Day(s) 22 Day(s) 22 Day(s) 45 Day(s) 22 Day(s) Quote 45 Day(s) 20 Day(s) 60 Day(s) 60 Day(s) 60 Day(s) 60 Day(s) 60 Day(s) 60 Day(s) 60 Day(s) 60 Day(s) 22 Day(s) 61 Day(s)
Detection Type--Transparent / Reflection-----------------------
Smallest Detectable Object (When Fiber Type Selected)(mm)--0.005 ~ 0.1-----------------------
Sensor Option Type--Fiber-----------------------
Detection distance 【classification】--–10 / Up to 20 / Up to 30 / Up to 50 / Up to 100 / Up to 200 / Up to 300 / Up to 400 / Up to 1000 / Up to 2000 / Up to 4000 / Up to 5000-------Up to 100 / Up to 1000 / Up to 2000 / Up to 4000 / More Than 10000---------------
Amplifier Type--Separate Type (Sensor Only)-----------------------
Type--Area Sensor / Fiber Optic Sensor / Related Part-------Photoelectric Sensor---------------
Optical Size (When Transmission Type Fiber Optic Sensor Is Selected)(mm)--0.125 ~ 16×0.25-----------------------

Loading...

  1. 1

Related Categories to Photoelectric Sensors & Fiber Optic Sensors (Main Body)