(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Reflectors for Photoelectric & Fiber Optic Sensors

Reflectors (for photoelectric sensors and fiber optic sensors) are plates used to reflect light. In addition to stand-alone use, these can be used in a set with a photoelectric sensor and fiber to enable free installation in a narrow space or any other location. This enables the detection of any kind of object, from liquids to solids such as metal, plastic, glass and wood. External shape variations include small reflectors and tape type reflectors. Laser type reflectors include standard types, short distance transparent object detection types and sheet types. These products are mainly made from resin materials such as acrylic and ABS. The bracket types for mounting the reflectors include simple fitting types, and box types that protect from collisions or impacts from tools. Reflectors may become dirty or damaged according to the mounting location or environment. Periodic replacement is required.
CAD
Days to Ship
  • All
  • 60 Day(s) or Less
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Reflector for HP100

    Reflector for HP100

    YAMATAKE AZBIL

    Reflector for HP100. Reflective surface size: [FE-RR8] 47 × 47 mm, [FE-RR15] 30.8 × 30.8 mm, [FE-RR17] 47 × 47 mm, [FE-RR18] 30.8 × 30.8 mm, [FE-RR21] 37 × 56 mm
    From: ฿ 342.90
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Reflector for HP100
Brand

YAMATAKE AZBIL

Product Series

Reflector for HP100

CAD
  • 2D
From

฿ 342.90

Days to Ship 60 Day(s)

Loading...

  1. 1

Related Categories to Reflectors for Photoelectric & Fiber Optic Sensors