SUGATSUNE Electric Lifting Units
An electric lifting column is a device that can raise and lower a work bench or table using an electric actuator to change the height. The product is used in a wide range of fields, such as work benches in factories, inspection tables in laboratories, and offices with a lot of desk work, etc. In the industrial field such as factories, etc. the height of the work bench can be adjusted according to the work contents, the height can be adjusted according to the height of the worker, and this is an important aspect from a health perspective. Operation is easy just by pressing the switch because it is electric. There are various types, such as a multi-lift, which is suitable for manufacturing work tables and jigs, a slim lift with a slim, low-noise design, and a high-rigidity type, which has a structure that is strong against loads. There are synchro-types that can be used together with several units, as well as those that can be used together. It also features a safety design, such as one that stops the power supply at the final position of lifting and lowering due to the reaction of the limit sensor, one that stops automatically when being hit during vertical movement, etc.