(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Lens for Fiber Optic Unit [E32]
OMRON
From: ฿ 773.00 |
---|
Special Price |
Days to Ship: |
OMRON
From: ฿ 120.00 |
---|
Days to Ship: |
Side-view Unit for Fiber Units
OMRON
From: ฿ 1,447.00 |
---|
Special Price |
Days to Ship: |
Photoelectric Sensor, Lens Attachment [E3NC]
OMRON
From: ฿ 2,835.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Detection Type |
Light Axis Arrangement Type |
Head Shape |
Detection Light Type |
Detection Object |
Amplifier Installation Type |
Detection Light Color |
Head Material |
Detection distance 【classification】(mm) |
Operating Environment |
Protection Structure |
Amplifier Function (Selectable only when Amplifier is installed) |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | OMRON | OMRON | OMRON | OMRON |
Product Series | ||||
CAD |
|
|
| |
From | ฿ 773.00 Special Price On Sale Until 31/03/2025 | ฿ 120.00 | ฿ 1,447.00 Special Price On Sale Until 31/03/2025 | ฿ 2,835.00 Special Price On Sale Until 31/03/2025 |
Days to Ship | Same day | Same day | 40 Day(s) | 40 Day(s) |
Type | Lens for Sensor | - | Lens for Sensor | Lens for Sensor |
Detection Type | Transparent / Reflection | - | Reflection | - |
Light Axis Arrangement Type | Emitting and Receiving Sections Integrated, Reflection Plate Used | - | Emitting and Receiving Sections Integrated, Single | - |
Head Shape | Cylindrical | - | - | - |
Detection Light Type | Small Spots | - | - | - |
Detection Object | Small Area | - | - | - |
Amplifier Installation Type | Separated Type | - | Separated Type | - |
Detection Light Color | - | - | - | - |
Head Material | Aluminum / Brass | - | - | - |
Detection distance 【classification】(mm) | ~10 / ~20 / ~2000 | - | - | - |
Operating Environment | Standard / Heat Resistant | - | - | - |
Protection Structure | - | - | - | - |
Amplifier Function (Selectable only when Amplifier is installed) | - | - | - | - |
Loading...
How can we improve?
How can we improve?