(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Fiber Units

Fiber Units and fiber sensor is an device that use for detecting a presence of a workpiece in manufacturing process. When selecting a fiber sensor, it is crucial to consider factors such as Detection Distance, Detection type (e.g., Thru-beam type, Reflective type, and Retro-reflective type.), Detection Object for example Mirror Surface Body, Transparent Body, Label, and so on. These considerations are vital for ensuring the production of high-quality products. We highly recommend reputable brands like OMRON, OPTEX FA, and PANASONIC.
Take advantage of the convenience of FREE SHIPPING and NO MINIMUM ORDER on the Fiber Units, fiber sensor and other relate products. If you have any doubts or require assistance in choosing the right product, our experts are readily available to provide advice and guidance.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
60 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Optic Unit [E32]
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Fiber Optic Unit [E32]

    OMRON

    Fiber optic units for use in a variety of applications.
    [Features]
    · Standard types with a wide variety of shapes for use in different types of installation space.
    · Types with environmental-resistance that can be used in a range of different environments.
    · Types with improved detection performance that use optical technologies to reinforce the reliability of detections.
    From: ฿ 1,157.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Sensor (FT/FD/FR)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Fiber Sensor (FT/FD/FR)

    PANASONIC

    [Features]·The manufacturer have achieved a reasonable price while greatly improving flexibility performance, etc.
    From: ฿ 803.33
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    General-Purpose Area Sensor (NA40 Series)

    General-Purpose Area Sensor (NA40 Series)

    PANASONIC

    General-Purpose Area Sensor (NA40 Series)
    Area Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
    [Feature]
    ● Shape : Beam
    ● Detection Distance (mm.) : 5000
    ● Sensing modes : Through-Beam
    ● Detected Objects : Opaque
    ● Output Mode : NPN
    ● Number of Optical Axes Minimum/Maximum : 2 and 24
    [Application]
    Area Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
    From: ฿ 399.00
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Optic Unit Screw Mounting
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Fiber Optic Unit Screw Mounting

    OPTEX FA

    - Fiber Optic Unit, THREAD TYPE from OPTEX FA.
    - M3, M4, and M6 threaded versions with lock nut for easy mounting.
    - Optional lenses provide longer sensing distances of smaller objects.
    - Space saving, The NF25-T and NF25-D have right angled heads to save space when installed.
    - Metal Sheath type, Stainless steel braid protects the fiber cable and prevents fiber cable breakage due to snagging. The R10mm allows the cable to bend in tight areas without breaking.
    From: ฿ 502.86
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fiber Sensor

    Fiber Sensor

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 308.10
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reflection Type Fiber Optic Sensor, Screw Type

    Reflection Type Fiber Optic Sensor, Screw Type

    RIKO

    [Features]·It is made internationally and is offered at a low price. ·Detection light radiation direction: front
    From: ฿ 778.65
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Sensor Value Pack [E3X-V]
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Fiber Sensor Value Pack [E3X-V]

    OMRON

    Fiber sensor value pack for small workpiece detection
    From: ฿ 4,748.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Digital Mark Sensor LX-100

    Digital Mark Sensor LX-100

    PANASONIC

    In order to deal with any mark detection, a light projecting element with a 3-color LED is installed.

    [Features]
    · Stable mark detection is possible with a coaxial reflection optical system that enables high-precision sensing and a sharp spot of about 1 mm × 5 mm.
    From: ฿ 14,241.67
    Days to Ship: day to ship 80 Day(s)
    day to ship 80 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Laser Line Sensor

    Laser Line Sensor

    PANASONIC

    Laser Line Sensor
    Laser line sensors have a wide range of applications, including industrial, automation, and measurement purposes.
    [Feature]
    ● Product type : Laser Line Sensor
    ● Output type : NPN and PNP
    ● Applicable for sensor head : HL-T1001A, HL-T1005A and HL-T1010A
    ● Supply voltage : 12 to 24 V
    ● Indicators Light source : Green LED
    ● Operating Temperature(°C) : 0 to 50
    ● Material :
    Case - Polybutylene terephthalate
    Transparent cover - Polycarbonate
    From: ฿ 16,149.00
    Days to Ship: day to ship 80 Day(s)
    day to ship 80 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultra-compact Laser Collimated Beam Sensor HL-T1

    Ultra-compact Laser Collimated Beam Sensor HL-T1

    PANASONIC

    Small sized sensor head and high-functioning intelligent controller.

    [Features]
    Achievement of excellent operation: All the operations can be performed easily while viewing the digital display by using the crisscross key.
    · Enables calculation of 2 sensors.: By connecting the calculation unit (option) within the controller, calculation of 2 sensors is possible (addition, subtraction).
    · Digital panel controller is not required.
    From: ฿ 9,919.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transmission Type Fiber Optic Sensor, Screw Type

    Transmission Type Fiber Optic Sensor, Screw Type

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 308.10
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Free Power Supply, Compact Beam Sensor (Built-in Power Supply) NX5 Series

    Free Power Supply, Compact Beam Sensor (Built-in Power Supply) NX5 Series

    PANASONIC

    Free Power Supply, Compact Beam Sensor (Built-in Power Supply) NX5 Series
    Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
    [Feature]
    ● Shape : Compact
    ● Detection Distance (m.) : 10 and 30
    ● Response Time : ≤ 10ms
    ● Detected Objects : Opaque
    [Application]
    Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
    From: ฿ 1,346.67
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Detection Fiber Sensor FZ-10

    Color Detection Fiber Sensor FZ-10

    PANASONIC

    Distinguishes subtle color difference.
    From: ฿ 5,380.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fiber Optic Unit Screen/Array NF Series

    Fiber Optic Unit Screen/Array NF Series

    OPTEX FA

    Fiber optic unit to detect with band-like light.
    Ideal for workpiece detection in cases where the passing position of the workpiece is not constant or in complex shape.
    [Features]
    · Screen fiber
      As a near-parallel light is realized, with the transmission type, subtle differences in light intensity can be detected by array fibers.
      
    · Array fiber
      As the light is spreading, the optical axis can be easily adjusted, especially with the transmission type.
      When detecting minute objects at short distances using the reflection type, since the amount of received light increases compared to screen fiber,
      stable detection is possible.
    From: ฿ 3,915.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Optical Fiber

    Plastic Optical Fiber

    RIKO

    [Features]·It is made internationally and is offered at a low price. ·Optical axis arrangement type: light emitting and receiving separately
    From: ฿ 748.40
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transmission Type Glass Fiber Fiber Optic Sensor

    Transmission Type Glass Fiber Fiber Optic Sensor

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 5,265.73
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4]

    Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4]

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 658.77
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Cutter E39-F4
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Fiber Cutter E39-F4

    OMRON

    Fiber Cutter E39-F4
    The Fiber cutting tool is supplied with each trimmable plastic fiber optic cable. It is a compact size and easy to use
    [Feature]
    ● Dimension :
    Depth : 18 mm
    Length : 45 mm
    Hight : 25 mm
    ● Weight : 8 g
    ● Spec : 3 Standard holes and 2 narrow fiber holes
    [Application]
    The Fiber cutter is used for all E32 optical fibers
    From: ฿ 120.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Option Index Seal

    Sensor Option Index Seal

    PANASONIC

    [Features]·Index sticker that can be used with a fiber sensor.
    From: ฿ 503.33
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transmission Type Fiber Optic Sensor, Cylindrical Type

    Transmission Type Fiber Optic Sensor, Cylindrical Type

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 661.01
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transmission Type Plastic Fiber Optic Sensor, Screw Type

    Transmission Type Plastic Fiber Optic Sensor, Screw Type

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 748.40
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe-Mountable Liquid Level Detection Sensor [Amplifier Built-In] (EX-F1)

    Pipe-Mountable Liquid Level Detection Sensor [Amplifier Built-In] (EX-F1)

    PANASONIC

    Pipe-Mountable Liquid Level Detection Sensor [Amplifier Built-In] (EX-F1)
    Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
    [Feature]
    ● Shape : Compact
    ● Applicable pipe diameter : Outer dia. ø6 to ø13 mm
    ● Response Time : ≤ 2ms
    ● Output Mode : NPN
    ● Detected Objects : Liquid
    [Application]
    Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
    From: ฿ 3,703.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Quick-Connection Cable CN-7 Series

    Quick-Connection Cable CN-7 Series

    PANASONIC

    [Features]·Cable with a connector. ·Attached sensor type is a fiber optic sensor.
    From: ฿ 410.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Plastic Fibre Optic Sensor 0.01 mm, NPN Output IO-Link, 1.44 W, IP54, 24 V DC
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Plastic Fibre Optic Sensor 0.01 mm, NPN Output IO-Link, 1.44 W, IP54, 24 V DC

    RS Pro

    Specifications
    Detection Range = 0.01 mm
    Output Type = NPN
    Fibre Optic Type = Plastic
    Terminal Type = 2m PVC cable
    Response Time = 60 seconds
    Power Consumption = 1.44 W
    IP Rating = IP54
    Supply Voltage = 24 V dc
    Interface = IO-Link
    From: ฿ 7,531.63
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High-speed / LED Sensing Fiber Sensor FX2

    High-speed / LED Sensing Fiber Sensor FX2

    PANASONIC

    Equipped with multi-turn potentiometer for minute difference detection
    From: ฿ 2,860.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wafer Mapping Sensor M-DW1

    Wafer Mapping Sensor M-DW1

    PANASONIC

    Reflective wafer mapping sensor employing safe LED light.

    [Features]
    · A safety-first LED type: Conventional laser type mapping sensors used laser light that passed through the FOUP from the inside of the load boats. This posed a risk for the operator as they could be hit by said light.
    · The M-DW1 successfully uses LEDs as a light source.
    · This ensures operator safety.
    · It is possible to detect the nitride film wafer: The nitride film has the property of absorbing light of a specific wavelength, and the wavelength to be absorbed varies depending on the film thickness of the nitride film.
    · Therefore, in a sensor using a single wavelength laser light, all the light may be absorbed and become undetectable in some cases.
    · On the other hand, the LED source has a wide wavelength range of light, so even a nitride film wafer can be reliably detected.
    · Fast response in 0.5ms fast response in 0.5ms is realized.
    · High speed responsiveness and high accuracy are both compatible with high dimensions.
    · Detection of glass wafers is also possible. Since M-DW1 detects at the position of reflected light, it is capable regardless of whether the amount of reflected light is large or small.
    · Detection of glass wafers is possible.
    From: ฿ 80,135.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series

    Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series

    PANASONIC

    It challenges simplicity and downsizing. [Detection Type]Selectable from transmission/reflection/mark sensors, etc.
    From: ฿ 1,614.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fiber Unit round frame type

    Fiber Unit round frame type

    OPTEX FA

    With set screw installation type. Compact and space saving.


    [Features]
    · Compact finer unit with set screw installation type.
    · Small size and space-saving.
    · Select from 3 kinds; micro core, side view, standard type
    From: ฿ 1,146.02
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Unit Non-snapping type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Fiber Unit Non-snapping type

    OPTEX FA

    Small flexible type. Also prevents troubles caused by hooking.


    [Features]
    · Bending radius 1 mm, the smallest bendable fiber.
    · An allowable bending radius of 1 mm eliminates the need for extra space.
    · Prevent hooking.
    · More than 20 line types including transmission type / reflection type.
    · Unbreakable (R1 mm) type fiber unit, bending radius 1 mm. Can be installed without worrying about fiber handling
    From: ฿ 2,836.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lighting Monitoring Sensor Option, Fiber Unit

    Lighting Monitoring Sensor Option, Fiber Unit

    OPTEX FA

    [Features]·Available for purchase by single unit. [Detection Type]·Transparent type.
    From: ฿ 1,851.27
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reflection Type Fiber Optic Sensor, Cylindrical Type

    Reflection Type Fiber Optic Sensor, Cylindrical Type

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 807.78
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transmission Type Fiber Optic Sensor, Other Type

    Transmission Type Fiber Optic Sensor, Other Type

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 1,445.27
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reflection Type Glass Fiber Fiber Optic Sensor

    Reflection Type Glass Fiber Fiber Optic Sensor

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 3,829.42
    Days to Ship: day to ship 72 Day(s)
    day to ship 72 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Quick-Connection Cable LX-100 Series

    Quick-Connection Cable LX-100 Series

    PANASONIC

    [Features]·Single-action + S4757 cable with connector for LX-100 series.
    From: ฿ 678.33
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-line Connector CN-70

    Non-line Connector CN-70

    PANASONIC

    This one-touch connector is used to connect the following devices to SC-GU2-C: The FX-500/300/311/400 fiber sensor, the LS-401/403 laser sensor, digital pressure sensor DPS-401/402, the GA-311 compact inductive proximity sensor, etc.
    From: ฿ 643.33
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Fibre Optic Sensor, IP65
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Fibre Optic Sensor, IP65

    RS Pro

    Specifications
    Terminal Type = M4
    Electrical Connection = Cable
    IP Rating = IP65
    Length = 500mm
    Standards Met = CE
    From: ฿ 1,303.65
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Unit Thread Type Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Fiber Unit Thread Type Series

    OPTEX FA

    Type that can be mounted with a threaded nut Fiber units
    Adjustable mounting type that switches between straight view and side view also available
    A metal sheath type that protects against cable breakage, as well as lens attachable models are available.
    From: ฿ 1,467.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Fiber Amplifier Unit [E3X-DA-S/MDA]
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Digital Fiber Amplifier Unit [E3X-DA-S/MDA]

    OMRON

    High-performance fiber amplifier.
    [Features]
    · Equipped with "power tuning function" that ideally adjusts the amount of received light with a push button.
    · In addition to the APC circuit that controls the aging degradation of LEDs, a 4-element LED is used.
    · AND or OR control output is possible (2-channel type).
    · E3X-MDA0 (2-channel type) compatible with EtherCAT sensor communication unit or CompoNet sensor communication unit is available.
    From: ฿ 9,584.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Unit simple mounting type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Fiber Unit simple mounting type

    OPTEX FA

    Square type with mounting hole that can be installed easily.

    [Features]
    · Square type with mounting hole that can be easily installed.
    · Also available are head ON / side ON interchangeable type with attachable in any direction.
    · Head ON, side ON, flat ON lineup.
    · Bending radius R1 mm or R4 mm.
    · Head ON / side ON interchangeable type.
    · Regarding head ON / side ON switching type, that can change the drawing direction of the fiber, 1 model supports 2 mounting.
    · No need to stock multiple models for different installation directions.
    · The fiber section will not break R1 mm hence handling is easy as well.
    From: ฿ 4,313.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fiber unit sleeve (Head view/side view) type

    Fiber unit sleeve (Head view/side view) type

    OPTEX FA

    Since the tip is thin, freedom of installation is high and alignment is easy.

    [Features]
    · Sleeve (head view)... Since the tip is thin, installation can be done freely and positioning is easy.
    · Long type of sleeve hence can add bending to the sleeve.
    · Lineup of screw mounting type and cylindrical type.
    · Sleeve (side view)... ideal for detection in narrow places as it can bend light 90 degrees.
    · Unbreakable type, variety such as heat resistant type.
    · sleeve-type side view with a thin tip eliminates the problem of installation space.
    · Ideal for detection at complicated places such as connector pin detection, etc.
    From: ฿ 4,366.29
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fiber unit limited reflection type

    Fiber unit limited reflection type

    OPTEX FA

    [Features]·It can detect at limited distances for alignment and mapping.
    From: ฿ 2,846.61
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fiber Unit bending-resistant type

    Fiber Unit bending-resistant type

    OPTEX FA

    [Features]
    · Easy to remove even when attached to moving parts, high flexibility.
    · Flexibility testing done with 800,000 cycles.
    · Limited reflection type that are suitable for glass substrate alignment also available.
    From: ฿ 1,642.67
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fiber unit heat-resistant type

    Fiber unit heat-resistant type

    OPTEX FA

    Fiber unit of heat resistant type.
    From: ฿ 7,224.75
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Protective Cap for Photoelectric Sensor

    Optional Protective Cap for Photoelectric Sensor

    PANASONIC

    This is the protective cap of the connector part of the 8 channel connector input unit and the 8 channel connector input/output unit.
    From: ฿ 308.33
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fiber Sensor End Unit

    Fiber Sensor End Unit

    PANASONIC

    [Features]·End unit that can be used with a fiber sensor.
    From: ฿ 1,968.33
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Fiber Sensor Sensor Unit

    Fiber Sensor Sensor Unit

    PANASONIC

    MIL in the connector, connect up to maximum 16 input / output devices at once

    [Features]
    · Up to 16 digital fiber sensors FX-501/502/301/305/311/410 series, digital laser sensor LS-401/403 and digital pressure sensor DPS-401/402, compact proximity sensor GA-311 etc., can connect laterally with toolless to the plug-in sensor main unit.
    · Distributed installation is using sensor separate unit.
    · Furthermore, using the connector input / output expansion unit, beginning with beam, micro photo, proximity, pressure and various sensors and switches, you can also connect output devices with a one touch
    From: ฿ 2,306.67
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Fiber Sensor Communication Unit

    Fiber Sensor Communication Unit

    PANASONIC

    A new "management and configuration" method of sensors is proposed. Remote "management and configuration" is possible, has high versatility without choosing the higher model, and up to 31 nodes can be connected in series.

    [Features]
    · Remote management & setting of sensor is possible.
    · High versatility (PLC) without selecting higher model.
    · Communication speed 57.6kbps.
    · Maximum 31 nodes can be connected in series.
    · Maximum 16 sensors can be connected horizontally.
    · Connecting by conjunction saves and reduces wiring, installation and space
    From: ฿ 17,110.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Fiber Sensor Link Cable

    Fiber Sensor Link Cable

    PANASONIC

    [Features]·Link cable that can be used with a fiber sensor.
    From: ฿ 1,518.33
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Connector Cable

    Connector Cable

    PANASONIC

    [Features]·Cable that can be used with a photoelectric sensor, etc.
    From: ฿ 644.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reflection Type Fiber Optic Sensor, Other Type

    Reflection Type Fiber Optic Sensor, Other Type

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 1,907.99
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light pipe

    Light pipe【1-5 Pieces Per Package】

    RIKO

    [Features]·It is made internationally and is offered at a low price. ·Operating temperature range: -40 to +250°C .
    From: ฿ 4,299.98
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sensor Head to Controller Connection Cable for HL-T1

    Sensor Head to Controller Connection Cable for HL-T1

    PANASONIC

    [Features]·Cable for HL-T1. ·Attached sensor type is a laser sensor.
    From: ฿ 4,549.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Quick-Connection Cable CN-EP Series

    Quick-Connection Cable CN-EP Series

    PANASONIC

    Connector for DPC-L100/DPH-L100/DPH-100/DPC-100/DPS-400/SQ-400/LS-400.
    From: ฿ 801.67
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Interference Prevention Filter (NX5)

    Interference Prevention Filter (NX5)

    PANASONIC

    It can be used by fitting 2 sets of penetration type (red light type) .
    From: ฿ 878.33
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fiber Sensor 1-channel Connector Input Extension Unit

    Fiber Sensor 1-channel Connector Input Extension Unit

    PANASONIC

    Allows the connection of input device, such as sensor or switch.
    Incorporates a power indicator and an input signal indicator (1 ch).
    From: ฿ 1,408.33
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    External Input Unit for Digital Sensor FX-CH2

    External Input Unit for Digital Sensor FX-CH2

    PANASONIC

    Operations by remote. Teaching and setting changes can be performed using the PLC and touch panel.

    [Features]
    ·Up to 16 sensors can be changed the teaching and setting all at once
    ·Stable sensing applications using external teaching
    ·Sensing glass substrate (stable sensing of minute differences)
    ·Sensing object in poor environments (remedying incident light intensity damping due to dust)
    ·Smooth setup changes with external teaching and data bank switching
    ·The key lock function prevents incorrect operations
    From: ฿ 4,460.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bank Selection Unit FX-CH

    Bank Selection Unit FX-CH

    PANASONIC

    By using an external signal, this unit can change the bank channel settings for up to 16 sensors [of both the digital laser sensor LS-401(P) and digital fiber sensor FX-301B/G/H(P) (blue / green / infrared)], all in a single step.
    From: ฿ 3,703.33
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Amplifier Protection Seal

    Amplifier Protection Seal

    PANASONIC

    10 sets of 2communication window seals and 1 connector seal
    Communication window seal:It prevents malfunction due to transmission signal from another amplifier, as well as, prevents effect on another amplifier.
    Connector seal:It prevents contact of any metal, etc., with the pins of the quick-connection cable.
    From: ฿ 253.33
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire-saving Connector CN-701

    Wire-saving Connector CN-701

    PANASONIC

    Wire-saving Connector CN-701
    ● This is a product for power supply to the fiber amplifier connected to the communication unit for the digital fiber amplifier SC-GU1-485
    ● Caution : Make sure that the power supply is off while connecting or disconnecting the wire-saving connector
    ● Connection method
    1. Holding the connector of the product, align its projection with the groove at the top portion of the fiber amplifier connector
    2. Insert the connector till a click is felt
    ● Disconnection method
    1.Pressing the projection at the top of the product connector, pull out the connector.
    From: ฿ 515.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Plastic Fibre Optic Sensor 500 mm, IP54
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Plastic Fibre Optic Sensor 500 mm, IP54

    RS Pro

    Specifications
    Detection Range = 500 mm
    Fibre Optic Type = Plastic
    Terminal Type = Fiber Amplifier
    IP Rating = IP54
    Housing Material = Plastic
    Minimum Operating Temperature = -55°C
    From: ฿ 3,872.35
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Detection Distance(mm)
Type
Detection Type
Light Axis Arrangement Type
Head Shape
Detection Light Type
Detection Object
Amplifier Installation Type
Detection Light Color
Head Material
Detection distance 【classification】(mm)
Operating Environment
Protection Structure
Amplifier Function (Selectable only when Amplifier is installed)
Fiber Type (Selectable only when Amplifier is not installed)
Fiber clothing material
Fiber minimum bend R(mm)
You can add up to 6 items per a category to the compare list.
Sale
Fiber Optic Unit [E32]
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Fiber Sensor (FT/FD/FR)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
General-Purpose Area Sensor (NA40 Series)
You can add up to 6 items per a category to the compare list.
Sale
Fiber Optic Unit Screw Mounting
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Fiber Sensor
You can add up to 6 items per a category to the compare list.
Reflection Type Fiber Optic Sensor, Screw Type
You can add up to 6 items per a category to the compare list.
Sale
Fiber Sensor Value Pack [E3X-V]
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Digital Mark Sensor LX-100
You can add up to 6 items per a category to the compare list.
Laser Line Sensor
You can add up to 6 items per a category to the compare list.
Ultra-compact Laser Collimated Beam Sensor HL-T1
You can add up to 6 items per a category to the compare list.
Transmission Type Fiber Optic Sensor, Screw Type
You can add up to 6 items per a category to the compare list.
Free Power Supply, Compact Beam Sensor (Built-in Power Supply) NX5 Series
You can add up to 6 items per a category to the compare list.
Color Detection Fiber Sensor FZ-10
You can add up to 6 items per a category to the compare list.
Fiber Optic Unit Screen/Array NF Series
You can add up to 6 items per a category to the compare list.
Plastic Optical Fiber
You can add up to 6 items per a category to the compare list.
Transmission Type Glass Fiber Fiber Optic Sensor
You can add up to 6 items per a category to the compare list.
Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4]
You can add up to 6 items per a category to the compare list.
Sale
Fiber Cutter E39-F4
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sensor Option Index Seal
You can add up to 6 items per a category to the compare list.
Transmission Type Fiber Optic Sensor, Cylindrical Type
You can add up to 6 items per a category to the compare list.
Transmission Type Plastic Fiber Optic Sensor, Screw Type
You can add up to 6 items per a category to the compare list.
Pipe-Mountable Liquid Level Detection Sensor [Amplifier Built-In] (EX-F1)
You can add up to 6 items per a category to the compare list.
Quick-Connection Cable CN-7 Series
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Plastic Fibre Optic Sensor 0.01 mm, NPN Output IO-Link, 1.44 W, IP54, 24 V DC
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
High-speed / LED Sensing Fiber Sensor FX2
You can add up to 6 items per a category to the compare list.
Wafer Mapping Sensor M-DW1
You can add up to 6 items per a category to the compare list.
Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series
You can add up to 6 items per a category to the compare list.
Fiber Unit round frame type
You can add up to 6 items per a category to the compare list.
Sale
Fiber Unit Non-snapping type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Lighting Monitoring Sensor Option, Fiber Unit
You can add up to 6 items per a category to the compare list.
Reflection Type Fiber Optic Sensor, Cylindrical Type
You can add up to 6 items per a category to the compare list.
Transmission Type Fiber Optic Sensor, Other Type
You can add up to 6 items per a category to the compare list.
Reflection Type Glass Fiber Fiber Optic Sensor
You can add up to 6 items per a category to the compare list.
Quick-Connection Cable LX-100 Series
You can add up to 6 items per a category to the compare list.
Non-line Connector CN-70
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Fibre Optic Sensor, IP65
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Fiber Unit Thread Type Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Digital Fiber Amplifier Unit [E3X-DA-S/MDA]
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Fiber Unit simple mounting type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Fiber unit sleeve (Head view/side view) type
You can add up to 6 items per a category to the compare list.
Fiber unit limited reflection type
You can add up to 6 items per a category to the compare list.
Fiber Unit bending-resistant type
You can add up to 6 items per a category to the compare list.
Fiber unit heat-resistant type
You can add up to 6 items per a category to the compare list.
Optional Protective Cap for Photoelectric Sensor
You can add up to 6 items per a category to the compare list.
Fiber Sensor End Unit
You can add up to 6 items per a category to the compare list.
Fiber Sensor Sensor Unit
You can add up to 6 items per a category to the compare list.
Fiber Sensor Communication Unit
You can add up to 6 items per a category to the compare list.
Fiber Sensor Link Cable
You can add up to 6 items per a category to the compare list.
Connector Cable
You can add up to 6 items per a category to the compare list.
Reflection Type Fiber Optic Sensor, Other Type
You can add up to 6 items per a category to the compare list.
Light pipe
You can add up to 6 items per a category to the compare list.
Sensor Head to Controller Connection Cable for HL-T1
You can add up to 6 items per a category to the compare list.
Quick-Connection Cable CN-EP Series
You can add up to 6 items per a category to the compare list.
Interference Prevention Filter (NX5)
You can add up to 6 items per a category to the compare list.
Fiber Sensor 1-channel Connector Input Extension Unit
You can add up to 6 items per a category to the compare list.
External Input Unit for Digital Sensor FX-CH2
You can add up to 6 items per a category to the compare list.
Bank Selection Unit FX-CH
You can add up to 6 items per a category to the compare list.
Amplifier Protection Seal
You can add up to 6 items per a category to the compare list.
Wire-saving Connector CN-701
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Plastic Fibre Optic Sensor 500 mm, IP54
Until 30/06/2024
Brand

OMRON

PANASONIC

PANASONIC

OPTEX FA

RIKO

RIKO

OMRON

PANASONIC

PANASONIC

PANASONIC

RIKO

PANASONIC

PANASONIC

OPTEX FA

RIKO

RIKO

RIKO

OMRON

PANASONIC

RIKO

RIKO

PANASONIC

PANASONIC

RS Pro

PANASONIC

PANASONIC

PANASONIC

OPTEX FA

OPTEX FA

OPTEX FA

RIKO

RIKO

RIKO

PANASONIC

PANASONIC

RS Pro

OPTEX FA

OMRON

OPTEX FA

OPTEX FA

OPTEX FA

OPTEX FA

OPTEX FA

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

RIKO

RIKO

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

RS Pro

Product Series

Fiber Optic Unit [E32]

Fiber Sensor (FT/FD/FR)

General-Purpose Area Sensor (NA40 Series)

Fiber Optic Unit Screw Mounting

Fiber Sensor

Reflection Type Fiber Optic Sensor, Screw Type

Fiber Sensor Value Pack [E3X-V]

Digital Mark Sensor LX-100

Laser Line Sensor

Ultra-compact Laser Collimated Beam Sensor HL-T1

Transmission Type Fiber Optic Sensor, Screw Type

Free Power Supply, Compact Beam Sensor (Built-in Power Supply) NX5 Series

Color Detection Fiber Sensor FZ-10

Fiber Optic Unit Screen/Array NF Series

Plastic Optical Fiber

Transmission Type Glass Fiber Fiber Optic Sensor

Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4]

Fiber Cutter E39-F4

Sensor Option Index Seal

Transmission Type Fiber Optic Sensor, Cylindrical Type

Transmission Type Plastic Fiber Optic Sensor, Screw Type

Pipe-Mountable Liquid Level Detection Sensor [Amplifier Built-In] (EX-F1)

Quick-Connection Cable CN-7 Series

RS PRO Plastic Fibre Optic Sensor 0.01 mm, NPN Output IO-Link, 1.44 W, IP54, 24 V DC

High-speed / LED Sensing Fiber Sensor FX2

Wafer Mapping Sensor M-DW1

Thin Type Automatic Sensitivity Setting Beam Sensor [Detached Amplifier] SU-7/SH Series

Fiber Unit round frame type

Fiber Unit Non-snapping type

Lighting Monitoring Sensor Option, Fiber Unit

Reflection Type Fiber Optic Sensor, Cylindrical Type

Transmission Type Fiber Optic Sensor, Other Type

Reflection Type Glass Fiber Fiber Optic Sensor

Quick-Connection Cable LX-100 Series

Non-line Connector CN-70

RS PRO Fibre Optic Sensor, IP65

Fiber Unit Thread Type Series

Digital Fiber Amplifier Unit [E3X-DA-S/MDA]

Fiber Unit simple mounting type

Fiber unit sleeve (Head view/side view) type

Fiber unit limited reflection type

Fiber Unit bending-resistant type

Fiber unit heat-resistant type

Optional Protective Cap for Photoelectric Sensor

Fiber Sensor End Unit

Fiber Sensor Sensor Unit

Fiber Sensor Communication Unit

Fiber Sensor Link Cable

Connector Cable

Reflection Type Fiber Optic Sensor, Other Type

Light pipe【1-5 Pieces Per Package】

Sensor Head to Controller Connection Cable for HL-T1

Quick-Connection Cable CN-EP Series

Interference Prevention Filter (NX5)

Fiber Sensor 1-channel Connector Input Extension Unit

External Input Unit for Digital Sensor FX-CH2

Bank Selection Unit FX-CH

Amplifier Protection Seal

Wire-saving Connector CN-701

RS PRO Plastic Fibre Optic Sensor 500 mm, IP54

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D
  • 2D
  • 2D / 3D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D / 3D
  • 2D / 3D
  • 2D
From

฿ 1,157.00

Special Price

On Sale Until 31/03/2025

฿ 803.33

Special Price

On Sale Until 31/03/2025

฿ 399.00

฿ 502.86

Special Price

On Sale Until 31/03/2025

฿ 308.10

฿ 778.65

฿ 4,748.00

Special Price

On Sale Until 31/03/2025

฿ 14,241.67

฿ 16,149.00

฿ 9,919.00

฿ 308.10

฿ 1,346.67

฿ 5,380.00

฿ 3,915.00

฿ 748.40

฿ 5,265.73

฿ 658.77

฿ 120.00

Special Price

On Sale Until 31/03/2025

฿ 503.33

฿ 661.01

฿ 748.40

฿ 3,703.33

฿ 410.00

฿ 7,531.63

Special Price

On Sale Until 30/06/2024

฿ 2,860.00

฿ 80,135.00

฿ 1,614.00

฿ 1,146.02

฿ 2,836.00

Special Price

On Sale Until 31/03/2025

฿ 1,851.27

฿ 807.78

฿ 1,445.27

฿ 3,829.42

฿ 678.33

฿ 643.33

฿ 1,303.65

Special Price

On Sale Until 30/06/2024

฿ 1,467.00

Special Price

On Sale Until 31/03/2025

฿ 9,584.00

Special Price

On Sale Until 31/03/2025

฿ 4,313.00

Special Price

On Sale Until 31/03/2025

฿ 4,366.29

฿ 2,846.61

฿ 1,642.67

฿ 7,224.75

฿ 308.33

฿ 1,968.33

฿ 2,306.67

฿ 17,110.00

฿ 1,518.33

฿ 644.00

฿ 1,907.99

฿ 4,299.98

฿ 4,549.00

฿ 801.67

฿ 878.33

฿ 1,408.33

฿ 4,460.00

฿ 3,703.33

฿ 253.33

฿ 515.00

฿ 3,872.35

Special Price

On Sale Until 30/06/2024

Days to Ship Same day Same day 45 Day(s) Same day 5 Day(s) 2 Day(s) Same day 80 Day(s) 80 Day(s) 17 Day(s) Same day 15 Day(s) 17 Day(s) 8 Day(s) 70 Day(s) 70 Day(s) 70 Day(s) Same day 40 Day(s) 70 Day(s) 70 Day(s) Same day Same day 7 Day(s) 20 Day(s) Quote 15 Day(s) 10 Day(s) Same day 5 Day(s) 70 Day(s) 70 Day(s) 72 Day(s) 60 Day(s) 20 Day(s) 7 Day(s) Same day Same day Same day 8 Day(s) 7 Day(s) 6 Day(s) 15 Day(s) 40 Day(s) Quote Quote Quote 40 Day(s) 40 Day(s) 70 Day(s) 22 Day(s) 40 Day(s) 40 Day(s) 20 Day(s) Quote Quote Quote 40 Day(s) 40 Day(s) 7 Day(s)
Detection Distance(mm)2~6 ~ 20000-----------------------------------------------------------
TypeFiber UnitPhotoelectric Sensor / Fiber Unit / Fiber Sensor (Amplifier) / Lens for SensorPhotoelectric Sensor / Fiber Unit / Lens for SensorFiber UnitPhotoelectric SensorPhotoelectric SensorFiber UnitPhotoelectric Sensor-Photoelectric Sensor / Lens for SensorPhotoelectric SensorPhotoelectric SensorFiber Sensor (Amplifier)Fiber UnitPhotoelectric SensorPhotoelectric SensorPhotoelectric Sensor-Lens for SensorPhotoelectric SensorPhotoelectric SensorFiber Sensor (Amplifier)Lens for Sensor-Fiber Sensor (Amplifier)Photoelectric SensorPhotoelectric SensorFiber UnitFiber UnitFiber UnitPhotoelectric SensorPhotoelectric SensorPhotoelectric Sensor---Fiber UnitFiber Sensor (Amplifier)Fiber UnitFiber UnitFiber UnitFiber UnitFiber UnitLens for Sensor---Lens for Sensor-Photoelectric SensorPhotoelectric SensorLens for Sensor-Lens for Sensor------
Detection TypeTransparent / ReflectionTransparent / Reflection / Recurrent ReflectionTransparentTransparent / ReflectionReflectionReflectionTransparent / ReflectionReflection-TransparentTransparentTransparentReflectionTransparent / ReflectionTransparentTransparentReflection--TransparentTransparentReflection--ReflectionReflectionTransparent / ReflectionTransparent / ReflectionTransparentTransparentReflectionTransparentReflection----TransparentReflectionReflectionReflectionTransparent / ReflectionTransparent------ReflectionTransparent / Reflection---------
Light Axis Arrangement Type---Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections SeparatedEmitting and Receiving Sections Integrated, SingleEmitting and Receiving Sections Integrated, SingleEmitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Separated---Emitting and Receiving Sections Separated--Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections SeparatedEmitting and Receiving Sections SeparatedEmitting and Receiving Sections SeparatedEmitting and Receiving Sections Integrated, Single--Emitting and Receiving Sections SeparatedEmitting and Receiving Sections Separated------Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections SeparatedEmitting and Receiving Sections Separated-Emitting and Receiving Sections Integrated, SingleEmitting and Receiving Sections SeparatedEmitting and Receiving Sections Integrated, Single-----Emitting and Receiving Sections Integrated, Reflection Plate UsedEmitting and Receiving Sections Integrated, Reflection Plate UsedEmitting and Receiving Sections Integrated, SingleEmitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections SeparatedEmitting and Receiving Sections Separated------Emitting and Receiving Sections Integrated, SingleEmitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Separated---------
Head ShapeCylindrical / Square / Screw / Pipe Fitting / Low ProfileCylindrical / Square / Screw / Pipe FittingSquareSquare / Screw / HexScrewScrewScrewSquare-Cylindrical / SquareScrewSquareSquareSquareCylindrical / ScrewCylindrical / ScrewCylindrical-Low ProfileCylindricalScrewPipe Fitting--ScrewSquareSquareCylindricalScrewCylindrical / ScrewCylindricalSquareCylindrical / Square / Screw----SquareSquareCylindricalSquareCylindrical / ScrewScrew--Low Profile---SquareCylindrical---------
Detection Light Type-Diffused LightMulti-RowStandardStandardStandardStandardMulti-Row-LaserStandardStandardStandardWideStandardStandardStandard--StandardStandardStandard--StandardStandardStandardStandardSmall Spots-StandardStandardStandard-----Small SpotsStandardStandardStandard / Small SpotsStandard------StandardStandard---------
Detection ObjectColored Surface / Transparent Body / Small Area / Liquid Surface (Pipe Mounting) / Liquid Surface (Contacting) / Wafer Mapping / LabelColored Surface / Small AreaColored SurfaceColored SurfaceColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelColored Surface / Small AreaColored Surface / Thin Line Shape / Label-Colored Surface / Small AreaColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelColored SurfaceColored SurfaceColored Surface / Small AreaColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / Label--Colored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelTransparent Body / Liquid Surface (Pipe Mounting)--Colored SurfaceColored Surface / Wafer MappingColored Surface / Transparent Body / Thin Line ShapeColored SurfaceColored SurfaceColored SurfaceColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / Label----Colored SurfaceColored SurfaceColored SurfaceColored Surface / Transparent BodyColored SurfaceColored Surface / Transparent Body------Colored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / LabelColored Surface / Transparent Body / Mirror Surface Body / Small Area / Thin Line Shape / Label---------
Amplifier Installation TypeSeparated TypeSeparated TypeBuilt-in TypeSeparated TypeSeparated TypeSeparated TypeSeparated TypeBuilt-in Type-Separated TypeSeparated TypeBuilt-in TypeSeparated Type / Amplifier OnlySeparated TypeSeparated TypeSeparated TypeSeparated Type--Separated TypeSeparated TypeBuilt-in Type--Separated Type / Amplifier OnlyBuilt-in TypeSeparated Type / Amplifier OnlySeparated TypeSeparated Type-Separated TypeSeparated TypeSeparated Type----Amplifier OnlySeparated TypeSeparated TypeSeparated TypeSeparated TypeSeparated Type------Separated TypeSeparated Type---------
Detection Light Color-RedInfraredRedRedRedRed3-Color-RedRedRed / Infrared LED3-ColorRedRedRedRed--RedRedInfrared----Red / Green / InfraredRedRed-RedRedRed----RedRedRedRedGreenRed------RedRed---GreenGreenGreen---
Head Material-Stainless SteelAluminumPlastic / Stainless Steel / Brass Nickel PlatingStainless Steel / BrassStainless Steel-Plastic-PlasticStainless Steel / BrassPlasticPlasticPlastic / Brass Nickel PlatingStainless SteelStainless SteelStainless Steel--Stainless SteelStainless SteelPlastic---PlasticPlastic-Brass Nickel Plating-Stainless SteelStainless SteelStainless Steel-Plastic--PlasticPlasticStainless SteelPlasticStainless SteelStainless Steel--PlasticPlastic--Plastic / Stainless Steel / BrassStainless Steel---PlasticPlasticPlastic---
Detection distance 【classification】(mm)---~300 / ~500 / ~1000 / ~2000 / ~3000 / ~4000~10 / ~30 / ~100~10 / ~20 / ~30 / ~50 / ~100 / ~200~200 / ~1000---~200 / ~300 / ~500--~1000 / ~4000~30 / ~100 / ~200 / ~300 / ~400 / ~500 / ~1000~50 / ~300 / ~400 / ~500~10 / ~20 / ~30 / ~100--~30 / ~100 / ~200 / ~500~100 / ~200 / ~300 / ~400 / ~500 / ~1000------~2000 / ~3000~4000-~10 / ~30~10 / ~50 / ~100 / ~300 / ~1000~20 / ~100----~200~200~300~20~200 / ~300 / ~400 / ~1000~4000------~10 / ~20 / ~30 / ~100----------
Operating EnvironmentStandard / Heat Resistant / Oil Resistant / Chemical Resistant / Detergent--Standard / Cold ResistantStandard-Standard / Cold Resistant------Standard / Cold Resistant-------------Standard / Cold ResistantStandard / Cold ResistantStandard-------Standard / Cold ResistantStandard / Cold ResistantStandard / Cold ResistantStandard / Cold ResistantStandardStandard / Heat Resistant-----------------
Protection Structure-IP30 / IP40 / IP50 / IP67 / IP68IP65---IP50IP67---IP66------------IP66 / IP62IP20IP66 / IP62----------IP50----------------------
Amplifier Function (Selectable only when Amplifier is installed)-------Automatic Threshold Correction-----------------------------Automatic Threshold Correction / Response Speed Adjustment / AND/OR Output / Power Tuning Function----------------------
Fiber Type (Selectable only when Amplifier is not installed)-Standard / Flexible / Flexing Resistant-Standard--Flexible------Standard-------------StandardFlexible---------FlexibleStandardStandardFlexing ResistantStandard-----------------
Fiber clothing material---Stainless Steel / Others--Vinyl Chloride------Polyethylene-------------Stainless SteelVinyl Chloride---------PolyethyleneStainless Steel-Stainless Steel------------------
Fiber minimum bend R(mm)1 ~ 401 ~ 30-15 ~ 302 ~ 251 ~ 401---2 ~ 25--1 ~ 251 ~ 4018 ~ 242 ~ 25--10 ~ 251 ~ 40------2512151 ~ 6023 ~ 24-----11510435------1 ~ 4030---------

Loading...

  1. 1

Application example related to this category

Related Categories to Fiber Units

FAQ Fiber Units for Sensors

Question: What are the main types of fiber optic cables and their applications?
Answer: Fiber Optic Cable Types and Applications: 5 Examples
1. Multimode Fiber (MMF): Applications for example, connecting servers within a data center for high-speed data transfer.
2. Single-mode Fiber (SMF): Applications for example, submarine cables, high-speed internet.
3. Dispersion-Shifted Fiber (DSF): Applications for example, high-bandwidth long-distance ,
Connecting undersea data centers for efficient data transmission.
4. Polarization-Maintaining Fiber (PMF): Applications for example,Optical sensors, coherent transmission systems.
5. Plastic Optical Fiber (POF): Applications for example, indoor applications, decorative lighting, connecting LED lights within a building for decorative purposes.
Question: How do fiber optic sensors work, and in what industries are they most commonly used?
Answer: Fiber optic sensors work by utilizing the properties of light. When light travels through the fiber optic cable, any changes in the surrounding environment, like temperature, pressure, cause changes in the light's properties. These changes are then measured and converted into electrical signals, providing valuable information about the environment.

Example in each Industries:

1.Oil and Gas: Monitoring pipelines for leaks and corrosion, measuring pressure and temperature.
2.Aerospace: Sensing strain, vibration, and temperature in aircraft components.
3.Medical: Monitoring vital signs during surgery, measuring blood pressure and flow.
4.Civil Engineering: Monitoring structural integrity of bridges, buildings, and dams.
5.Telecommunications: Monitoring network performance and optimizing signal transmission.
Question: What are the differences between optical fiber and optic cables in terms of performance and usage?
Answer: Although the terms "optical fiber" and "optic cable" sound different, they both refer to the same technology: a cable that transmits data using light through thin strands of glass or plastic. The core of this technology is the individual strand, known as "optical fiber," while the "optic cable" encompasses the entire assembly, including protective coatings and strengthening materials.

These cables are used across various applications, including providing high-speed internet access, powering the modern telecommunications infrastructure, connecting servers and storage devices within data centers, and even delivering cable TV signals.
Question: Can you explain the benefits and limitations of using fibre optic technology in data transmission?
Answer: Benefits:
• High speed and bandwidth: Offers significantly higher data transmission rates compared to copper cables, enabling faster data transfer and supporting bandwidth-intensive applications.
• Low signal attenuation: Signals travel much farther with minimal degradation, allowing for long-distance data transmission without the need for repeaters.
• Immunity to electromagnetic interference: Unaffected by electrical noise and interference, ensuring reliable data transmission in critical environments.
• Lightweight and flexible: Cables are lighter and easier to handle than copper cables, making them ideal for complex installations.
Limitations:
• Cost: Fibre optic cables and equipment are generally more expensive than copper alternatives.
• Installation complexity: Requires specialized skills and tools for proper installation and maintenance.
• Fragility: Fibre optic cables are more fragile than copper cables and susceptible to damage from physical impacts.
Question: What factors should one consider when choosing the right fiber cables for a specific application?
Answer: 1. Application: Distance, bandwidth needs, environmental conditions.
2. Cable type: Multimode or Single-mode based on distance and bandwidth.
3. Cable features: Core diameter, jacket type, and connector compatibility.
4. Cost and budget: Balancing performance, price, and future needs.
5. Regulations: Compliance with relevant standards like TIA/EIA or ISO/IEC.
6. Futureproofing: Choosing cables supporting future expansion and upgrades.
Question: How does one accurately measure and calculate the required length of fiber wire for an installation?
Answer: 1. Plan the route: Carefully map the cable path, noting bends, obstacles, and elevation changes.
2. Measure straight sections: Use a measuring wheel or laser distance meter for accurate measurements.
3. Calculate bend allowance: Estimate additional length for bends based on bend radius and angle.
4. Utilize specialized tools: Consider Visual Optical Length Testers (VOLTs) for faster and more precise measurements.
5. Add buffer: Allow extra length for splicing, repairs, and future adjustments.