(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
The detecting distance can vary with your amplifier, operating environment and the detected object.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL]
OMRON
From: ฿ 11,631.00 |
---|
Special Price |
Days to Ship: Same day |
CMOS Laser Sensor With Built-in Amplifier [ZX0]
OMRON
From: ฿ 3,883.00 |
---|
Special Price |
Days to Ship: Same day |
TOF Laser Sensor, E3AS-F series
OMRON
From: ฿ 9,175.00 |
---|
Special Price |
Days to Ship: 30 Day(s) |
Photoelectric Sensor, Separate Laser Type Digital Amplifier [E3C-LDA]
OMRON
From: ฿ 10,565.00 |
---|
Special Price |
Days to Ship: Same day |
Ultra-Compact CMOS Laser Sensor [E3NC-S]
OMRON
From: ฿ 5,735.00 |
---|
Special Price |
Days to Ship: Same day |
Small laser sensor E3NC-L series laser amplifier [E3NC-LA]
OMRON
From: ฿ 5,744.00 |
---|
Special Price |
Days to Ship: Same day |
OMRON
From: ฿ 120.00 |
---|
Days to Ship: Same day |
E3NC-L Series Compact Laser Sensor and Sensor Head [E3NC-LH]
OMRON
From: ฿ 9,682.00 |
---|
Special Price |
Days to Ship: Same day |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Detection Distance(mm) |
Type |
Detection Type |
Light Axis Arrangement Type |
Head Shape |
Detection Light Type |
Detection Object |
Amplifier Installation Type |
Detection Light Color |
Head Material |
Detection distance 【classification】(mm) |
Operating Environment |
Protection Structure |
Amplifier Function (Selectable only when Amplifier is installed) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON |
Product Series | Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] | Photoelectric Sensor, Separate Laser Type Digital Amplifier [E3C-LDA] | E3NC-L Series Compact Laser Sensor and Sensor Head [E3NC-LH] | |||||
CAD |
|
|
|
|
|
| ||
From | ฿ 11,631.00 Special Price On Sale Until 31/03/2025 | ฿ 3,883.00 Special Price On Sale Until 31/03/2025 | ฿ 9,175.00 Special Price On Sale Until 31/03/2025 | ฿ 10,565.00 Special Price On Sale Until 31/03/2025 | ฿ 5,735.00 Special Price On Sale Until 31/03/2025 | ฿ 5,744.00 Special Price On Sale Until 31/03/2025 | ฿ 120.00 | ฿ 9,682.00 Special Price On Sale Until 31/03/2025 |
Days to Ship | Same day | Same day | 30 Day(s) | Same day | Same day | Same day | Same day | Same day |
Detection Distance(mm) | - | - | - | - | - | - | - | - |
Type | Laser Sensor | Laser Sensor | - | Laser Sensor | Laser Sensor / Lens for Sensor | Laser Sensor | - | Laser Sensor / Lens for Sensor |
Detection Type | Transparent / Reflection | Reflection | - | - | Transparent / Reflection | Transparent | - | Reflection |
Light Axis Arrangement Type | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | - | - | Emitting and Receiving Sections Integrated, Single | - | - | Emitting and Receiving Sections Integrated, Single |
Head Shape | Square | Square | - | - | Square | Square | - | Square |
Detection Light Type | Laser | Laser | - | - | Small Spots | - | - | Small Spots |
Detection Object | Colored Surface / Small Area | Colored Surface / Small Area | - | - | Colored Surface | Colored Surface | - | Colored Surface |
Amplifier Installation Type | Built-in Type | Built-in Type | - | Amplifier Only | Separated Type / Amplifier Only | Separated Type / Amplifier Only | - | Separated Type |
Detection Light Color | Red | Red | - | - | Red | - | - | Red |
Head Material | Plastic | - | - | Plastic | Plastic | Plastic | - | Plastic |
Detection distance 【classification】(mm) | ~300 / More than 10000 | ~100 / ~200 / ~500 / ~1000 | - | - | ~100 / ~300 | - | - | ~100 / ~1000 / ~10000 |
Operating Environment | Standard / Cold Resistant | Standard / Cold Resistant / Low Hysteresis / Background Influence | - | - | Standard / Cold Resistant / Background Influence | Standard / Cold Resistant | - | Standard / Cold Resistant |
Protection Structure | IP67 | IP67 | - | IP50 | IP67 | IP65 | - | IP65 / IP67 |
Amplifier Function (Selectable only when Amplifier is installed) | - | Automatic Threshold Correction / Remote Setting / Response Speed Adjustment / Power Tuning Function | - | Counter / Derivative Action / Remote Setting / Response Speed Adjustment | Automatic Threshold Correction / Remote Setting / Response Speed Adjustment / Power Tuning Function | Automatic Threshold Correction / Derivative Action / Remote Setting / Response Speed Adjustment / Power Tuning Function | - | - |
Loading...
How can we improve?
How can we improve?