(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
"Light Panel System LPS Type" _Connecting Parts Set
NAIKI
From: ฿ 1,256.78 |
---|
Days to Ship: 40 Day(s) |
NAIKI
From: ฿ 2,764.29 |
---|
Special Price |
Days to Ship: 40 Day(s) |
From: ฿ 2,691.83 |
---|
Days to Ship: 40 Day(s) |
From: ฿ 1,044.01 |
---|
Days to Ship: 40 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Height(mm) |
Frontage(mm) |
Product Type |
Color |
Depth(mm) |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | NAIKI | NAIKI | NAIKI | NAIKI |
Product Series | ||||
From | ฿ 1,256.78 | ฿ 2,764.29 Special Price On Sale Until 30/06/2024 | ฿ 2,691.83 | ฿ 1,044.01 |
Days to Ship | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) |
Height(mm) | - | 203 ~ 1800 | 157.7 | - |
Frontage(mm) | - | 200 ~ 1200 | 330 | - |
Product Type | related goods | Partition | related goods | related goods |
Color | - | Light Orange | - | - |
Depth(mm) | - | 30 ~ 34 | 34 | - |
Other | - | - | - | - |
Loading...
How can we improve?
How can we improve?