(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Shoe Box Medium Size Shelf Storage for 12 People / 24 People
NAIKI
From: ฿ 22,906.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Type |
Storable quantity(persons) |
Frontage(mm) |
Depth(mm) |
Height(mm) |
Application |
Other |
You can add up to 6 items per a category to the compare list. | |
Brand | NAIKI |
Product Series | Shoe Box Medium Size Shelf Storage for 12 People / 24 People |
From | ฿ 22,906.00 Special Price On Sale Until 30/06/2024 |
Days to Ship | 40 Day(s) |
Product Type | Shoe box |
Type | Open Type |
Storable quantity(persons) | 12 ~ 24 |
Frontage(mm) | 880 ~ 1480 |
Depth(mm) | 330 |
Height(mm) | 1055 |
Application | - |
Other | - |
Loading...
How can we improve?
How can we improve?