(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Special Price |
Days to Ship: |
Non-leak Type Solenoid Valve SNH Series
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: |
SL Series (Wiring Method: Centralized Terminal Box Type) Low-Power Type Solenoid Valve
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Special Price |
Days to Ship: |
SE Series, Low-Power Solenoid Valve
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: |
SA Series (Wiring Method: DIN Connector Type) Wet Type Solenoid Valve
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: |
DSS (DSA) 22 Design Series Solenoid Control Valve
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: |
From: ฿ 100.00 |
---|
Days to Ship: |
High-speed response proportional valve ESH-G01
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: |
Electromagnetic proportional directional flow control valve
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: |
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: |
High-speed response proportional valve ESH-G03, 04, and 06
NACHI(FUJIKOSHI)
From: ฿ 100.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Max. Operating Pressure |
Max. Flow(ℓ/min) |
Neutral Position Positioning |
Rated Voltage |
Spool Panel Type |
Solenoid Type |
Pilot System |
Application |
Connection Type |
Switching Type |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) | NACHI(FUJIKOSHI) |
Product Series | SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve | SL Series (Wiring Method: Centralized Terminal Box Type) Low-Power Type Solenoid Valve | SA Series (Wiring Method: DIN Connector Type) Wet Type Solenoid Valve | ||||||||
From | ฿ 100.00 Special Price On Sale Until 31/03/2025 | ฿ 100.00 | ฿ 100.00 Special Price On Sale Until 31/03/2025 | ฿ 100.00 | ฿ 100.00 | ฿ 100.00 | ฿ 100.00 | ฿ 100.00 | ฿ 100.00 | ฿ 100.00 | ฿ 100.00 |
Days to Ship | Same day | Quote | Same day | Quote | Quote | Quote | Quote | Quote | 60 Day(s) | Quote | Quote |
Type | Solenoid Valve Body / Solenoid | Solenoid Valve Body | Solenoid Valve Body / Solenoid | Solenoid Valve Body | Solenoid Valve Body / Solenoid | Solenoid Valve Body | Connector | Solenoid Valve Body | Solenoid Valve Body | Solenoid Valve Body | Solenoid Valve Body |
Max. Operating Pressure | 25MPa / 35MPa | 35MPa | 7MPa | 16MPa | 25MPa / 35MPa | 32MPa / 35MPa | - | 32MPa | 25MPa | 21MPa | 28MPa / 32MPa |
Max. Flow(ℓ/min) | 5 ~ 160 | 20 ~ 100 | 15 ~ 30 | 30 ~ 40 | 5 ~ 160 | 300 ~ 600 | - | 22 ~ 50 | 25 ~ 250 | 10 ~ 40 | 140 ~ 600 |
Neutral Position Positioning | ABT Connector ~ PT Connector | PB Connector (3-Port) ~ All Ports Open Type | ABT Connector ~ PT Connector | ABT Connector ~ PABT Open | ABT Connector ~ PT Connector | ABT Connector ~ PT Connector | - | All Ports Open Type | ABT Connector with Aperture ~ All Ports Open Type | ABT Connector with Aperture ~ All Ports Open Type | ABT Connector with Aperture ~ All Ports Open Type |
Rated Voltage | DC12V ~ AC230V | DC12V ~ AC230V | DC24V ~ AC200V | DC24V ~ AC100V | DC12V ~ AC230V | DC12V ~ AC230V | - | - | - | DC24V | - |
Spool Panel Type | Spring Center / Spring Offset / No-Spring Detent | Spring Offset | Spring Center / Spring Offset / No-Spring Detent | Spring Center / Spring Offset / No-Spring Detent | Spring Center / Spring Offset / No-Spring Detent | Spring Center / Spring Offset / No-Spring Detent / Hydro Center | - | Spring Offset | Spring Center | Spring Center | Hydro Center |
Solenoid Type | Single / Double | Single | Single / Double | Single / Double | Single / Double | Single / Double | - | Single | Double | Double | Double |
Pilot System | - | - | - | - | - | Internal / External | - | - | Internal / External | - | Internal / External |
Application | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | - | Single Item | Single Item | Single Item | Single Item |
Connection Type | Sub Plate (Not Included) | Sub Plate (Not Included) | Sub Plate (Not Included) | Sub Plate (Not Included) | Sub Plate (Not Included) | Sub Plate (Not Included) | - | Sub Plate (Not Included) | Sub Plate (Not Included) | Sub Plate (Not Included) | Sub Plate (Not Included) |
Switching Type | 2 Positions / 3 Positions | 2 Positions / 3 Positions | 2 Positions / 3 Positions | 3 Positions | 2 Positions / 3 Positions | 2 Positions / 3 Positions | - | Others | 3 Positions | 3 Positions | 3 Positions |
Loading...
How can we improve?
How can we improve?