(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Counter Balance Valves

A counterbalance valve is a control device that prevents sudden drops due to load on hydraulic equipment. This is to control the backflow of fluid to the intake side that may occur if the pressure on the exhaust side exceeds the maximum back pressure for normal operation. Since the pressure applied by flowing material also fluctuates, it is necessary to select a control model according to the oil used, the maximum flow rate and the maximum operating pressure. Installation of the device allows pressure regulation over a wide range from 0.25 to 14 MPa. In addition, some models use modular valves, allowing installation in space saving situations. During pressure regulation, the pressure can be increased by rotating the handle. When not in use, the lock nut must be tightened.
CAD
Days to Ship
  • All
  • 60 Day(s) or Less
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Counterbalance Modular Valve

    Counterbalance Modular Valve

    NACHI(FUJIKOSHI)

    A valve with a wide pressure adjustment range of 0.25 to 14MPa.

    [Features]
    · A modularized pressure control valve for actuator back pressure control, etc.
    · Features a wide pressure adjustment range of 0.25 to 14MPa (2.5 to 143kgf/cm2).
    · The maximum operating pressure is 25, 35MPa (255, 357kgf/cm2).
    From: ฿ 100.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Counterbalance Modular Valve
Brand

NACHI(FUJIKOSHI)

Product Series

Counterbalance Modular Valve

From

฿ 100.00

Days to Ship 60 Day(s)

Loading...

  1. 1

Related Categories to Counter Balance Valves