- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
ROHM Analog Comparators
Analog Comparators products in the Electrical & Controls category from ROHM. The product can be selected based on many product specifications such as Installation Type, Type, No. Of Elements, Output Type, Input Offset Voltage (Max). ROHM offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. ROHM products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
Specification/Dimensions
-
Installation Type
-
Type
-
No. Of Elements
-
Output Type
-
Complementary, push-pull, 3-state, TTL
-
-
-
CMOS, MOS, open collector, TTL
-
CMOS, TTL
-
CMOS, rail, TTL
-
CMOS、DTL、ECL、MOS、オ-プンコレクタ、TTL
-
CMOS、TTL
-
CMOS、オ-プンコレクタ、TTL
-
CMOS、補完、TTL
-
CMOS、補完、レ-ルツ-レ-ル、TTL
-
Complementary, differential, open emitter, PECL
-
Completion, ECL, open emitter
-
Completion, PECL
-
DTL、MOS、オ-プンコレクタ、オ-プンエミッタ、RTL、TTL
-
MOS, open collector, open emitter, TTL
-
Open collector
-
Open collector, open emitter
-
Push-pull
-
オ-プンコレクタ
-
補完、レ-ルツ-レ-ル
-
Input Offset Voltage (Max)
-
1.5mV@5V
-
2mV@-5.2V、5V
-
2.5mV@±5V
-
3mV@2.5V
-
3mV@5V
-
3mV@±15V
-
5mV@5V
-
5mV@6V
-
5mV@30V
-
7mV@5V
-
7.5mV@±15V
-
10mV@5V
-
10mV@±5V
-
11mV@3V
-
20mV@5V
-
-
-
Input Bias Current (Max)
-
0.01µA@18V
-
0.1µA@±15V
-
0.1μA@±15V
-
0.25µA@5V
-
0.25μA@5V
-
0.25µA@±15V
-
0.28µA@±5V
-
0.4µA@2.5V
-
0.5μA@5V
-
1pA@3V
-
1pA@6V
-
3µA@-5.2V、5V
-
4µA@5V
-
5µA@5V
-
10µA@-5.2V、5V
-
20µA@5V
-
30µA@±5V
-
250nA@5V
-
-
-
Standard Output Current
-
Maximum Propogation Delay
-
0.18ns
-
0.83ns
-
1.7µs
-
3.5ns
-
6ns
-
9.8ns
-
15µs
-
16ns
-
25ns
-
29µs
-
50ns
-
60ns
-
80ns
-
500ns
-
550ns
-
600ns
-
-
-
Supply Voltage
Brand |
-
Analog Devices
(1)
-
LTC
(1)
-
ONSEMICONDUCTOR
(1)
-
ROHM
(1)
-
TI
(1)
|
CAD |
|
-
[ROHM] Analog Comparator
Various packaged products such as through-hole mounting type and surface mounting type. Various general-purpose analog comparator ICs.
From:
฿ 11.74
|
Days to Ship:
5 Day(s)
|
5 Day(s)
|
---|
Brand |
---|
Product Series |
---|
From |
---|
Days to Ship |
---|
Installation Type
|
---|
Type
|
---|
No. Of Elements
|
---|
Output Type
|
---|
Input Offset Voltage (Max)
|
---|
Input Bias Current (Max)
|
---|
Standard Output Current
|
---|
Maximum Propogation Delay
|
---|
Supply Voltage
|
---|
| |
---|
Brand | ROHM |
---|
Product Series | [ROHM] Analog Comparator |
---|
From |
฿ 11.74
|
---|
Days to Ship |
5 Day(s)
|
---|
Installation Type | Surface Mount |
---|
Type | General Purpose |
---|
No. Of Elements | 1 / 2 / 4 |
---|
Output Type | - ~ Push-pull |
---|
Input Offset Voltage (Max) | 5mV@5V ~ 11mV@3V |
---|
Input Bias Current (Max) | 0.25µA@5V ~ 250nA@5V |
---|
Standard Output Current | 6mA@3V ~ 16mA@5V |
---|
Maximum Propogation Delay | 1.7µs ~ - |
---|
Supply Voltage | 1.8V to 5.5V, ±0.9V to 2.75V ~ 3V to 36V, ±1.5V to 18V |
---|
Loading...
Related Categories to Analog Comparators
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?