(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Analog Devices] Operational Amplifier
Analog Devices
From: ฿ 64.81 |
---|
Days to Ship: 5 Day(s) |
ROHM
From: ฿ 10.71 |
---|
Days to Ship: 5 Day(s) |
[Linear Technology] Operational Amplifier
LTC
From: ฿ 180.96 |
---|
Days to Ship: 3 Day(s) |
[Maxim Integrated] Operational Amplifier
MAXIM
From: ฿ 127.62 |
---|
Days to Ship: 5 Day(s) |
[ON Semiconductor] Operational Amplifier
ONSEMICONDUCTOR
From: ฿ 16.19 |
---|
Days to Ship: 5 Day(s) |
[Texas Instruments] Operational Amplifier
TI
From: ฿ 18.61 |
---|
Days to Ship: 5 Day(s) |
Operational Amplifier, 700-kHz
TI
From: ฿ 23.30 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Number Of Circuits |
Output Type |
Gain Bandwith (GB Product) (Unit) |
Gain Bandwith (GB Product) (Value) |
Input Offset Voltage (Unit) |
Input Offset Voltage (Value) |
Input Bias Current (Max) (Unit) |
Input Bias Current (Max) (Value) |
Through Rate |
Supply Voltage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | Analog Devices | ROHM | LTC | MAXIM | ONSEMICONDUCTOR | TI | TI |
Product Series | |||||||
From | ฿ 64.81 | ฿ 10.71 | ฿ 180.96 | ฿ 127.62 | ฿ 16.19 | ฿ 18.61 | ฿ 23.30 |
Days to Ship | 5 Day(s) | 5 Day(s) | 3 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) |
Installation Type | Surface Mount / Through Hole | Surface Mount | Surface Mount / Through Hole | Surface Mount / Through Hole | Surface Mount | Surface Mount / Through Hole | - |
Number Of Circuits | 1 / 2 | 1 / 2 / 4.0 | 1 / 2 | 1 / 2 | 1 / 2 / 4.0 | 1 / 2 | - |
Output Type | - ~ Rail to rail | - ~ Rail to Rail | - ~ レ-ルツ-レ-ル | - ~ レ-ルツ-レ-ル | - ~ レ-ルツ-レ-ル | - ~ Rail to rail | - |
Gain Bandwith (GB Product) (Unit) | kHz / MHz | kHz / MHz | kHz / MHz | kHz / MHz | MHz | kHz / MHz | - |
Gain Bandwith (GB Product) (Value) | 1 ~ 600 | 1 ~ 900 | 1 ~ 800 | 1 ~ 800 | 1 ~ 24 | 1 ~ 700 | - |
Input Offset Voltage (Unit) | mV | mV | µV / mV | µV / mV | mV | mV | - |
Input Offset Voltage (Value) | 1 ~ 25 | 1 ~ 500 | 0.5 ~ 500 | 0.5 ~ 850 | 1 ~ 500 | 1 ~ 570 | - |
Input Bias Current (Max) (Unit) | PA / nA | PA / nA / µA | PA / nA / µA | PA / nA | nA | PA / nA | - |
Input Bias Current (Max) (Value) | 0.2 ~ 750 | 0.25 ~ 200 | 0.2 ~ 700 | 0.1 ~ 800 | 1 ~ 400 | 0.5 ~ 500 | 150000 ~ 250000 |
Through Rate | 0.012V/µs ~ 5750V/ns | 0.0024V/µs ~ 2400V/µs | 0.001V/µs ~ - | 0.002V/µs ~ - | 0.48V/µs ~ 50V/µs | 0.05V/µs ~ 1700V/µs | - |
Supply Voltage | 1.6V~36V, ±0.8V~18V ~ 10V~36V, ±5V~18V | 1.6V~5.5V、±0.8V~2.75V ~ 8V~36V、±4V~18V | 1.6V ~ 16V、±0.8V ~ 8V ~ ±10V ~ 18V | 1.6V~5.5V、±0.8V~2.75V ~ 4.5V~76V | 1.8V~5.5V ~ 4V~44V、±2V~22V | 2.3V~5.5V、±1.15V~2.75V ~ 10V~30V、±5V~15V | 3-32 ~ 3-26 |
Loading...
How can we improve?
How can we improve?