(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
From: ฿ 408.68 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Classification |
Type |
Series |
Installation Type |
Card Type |
Number Of Positions |
You can add up to 6 items per a category to the compare list. | |
Brand | 3M |
Product Series | |
From | ฿ 408.68 |
Days to Ship | 5 Day(s) |
Classification | 0.138 Inches (3.50mm) |
Type | PC Card |
Series | 7E+50 |
Installation Type | 面実装、ライトアングル |
Card Type | CompactFlash-タイプI、II |
Number Of Positions | 50 |
Loading...
How can we improve?
How can we improve?