(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Jets

An air jet is a cooling device for dry machining that sprays cool air without using cutting fluid. It can send out cold or hot air when supplied with compressed air, without using electricity or refrigerant. It is mainly used to reduce blade friction and cool frictional heat when cutting and grinding metal materials. It is also suitable for local cooling, and is useful for cooling needles, solder, and plastic products, etc. It has a long, narrow tube shape, and is constructed to emit cool air from the tip and hot air from the terminal. Some have a function that allows the cooling temperature to be changed depending on the level of the inlet pressure, while others have a sound damping mechanism. If necessary, a nozzle capable of pinpoint cooling or an air jet silencer that hardly reduces the exhaust speed can be attached.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 8 Day(s) or Less
15 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Replacement Nozzle for Air Jet

    Replacement Nozzle for Air Jet

    TRUSCO

    [Features]
    · Has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance.
    From: ฿ 789.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    "Air Jet" (1 Nozzle Set)

    "Air Jet" (1 Nozzle Set)

    TRUSCO

    [Features]
    · It is a cooling method that does not use cutting fluid.
    · Cooling air temperature can be lowered up to 31°C below outside temperature.
    · Since no machine is used, there is no breakdown and maintenance is easy.
    · A cooling device for dry processing applying 'Vortex Theory'.
    [Applications]
    · For cooling the blade and workpiece during cutting process.
    From: ฿ 5,149.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Air Cooler
    Until 30/06/2024
    Air Cooler
    Air Cooler
    Air Cooler
    Air Cooler

    Sale
    Until 30/06/2024

    Air Cooler

    TOHIN SHOJI

    [Features]
    ·No refrigerant or electricity is used.
    ·Ultra-low temperature air is generated at the same time that compressed air is supplied.
    ·The cold air that is injected is at atmospheric pressure.
    ·Cool air volume and cold air temperature can be easily adjusted using the adjustment screws on the device.
    ·You can set the required air volume and temperature.
    ·It's small and light, so it's easy to set up.
    ·It has a small capacity and is particularly effective for localized cooling.
    ·There are no malfunctions.
    ·It uses only compressed air and has no moving parts, so there is no risk of failure.
    ·Equipped with a silencing mechanism.
    ·Silencers are set on the cold air discharge side and the hot air discharge side.
    ·It can be used in places where electricity is not available, such as in explosion-proof areas.
    ·Since there are no moving parts, there is no need to worry about breakdowns.
    [Applications]
    ·For cooling blades during metal cutting.
    ·For cooling various electronic devices (control panels, etc.).
    ·For cooling heat seals.
    From: ฿ 18,558.18
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    "Air Jet" (Cooling System Main Unit)

    "Air Jet" (Cooling System Main Unit)

    TRUSCO

    [Features]
    · Cooling air temperature can be lowered up to 31°C below outside temperature.
    · Since it is air-cooling, cutting fluid is not required.
    From: ฿ 3,143.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Adjustable 2500BTU/h 991L/min Cold Air Gun
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Adjustable 2500BTU/h 991L/min Cold Air Gun

    RS Pro

    Specifications
    Type = Adjustable
    Maximum Cooling Capacity = 2500Btu/h
    Maximum Flow Rate = 991L/min
    From: ฿ 36,552.75
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1/4in Flared Nozzle
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1/4in Flared Nozzle【2 Pieces Per Package】

    RS Pro

    Specifications
    Type = Flared Nozzle
    Systems = 1/4in
    Material = Acetal Copolymer
    From: ฿ 475.01
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet for Air Jet

    Magnet for Air Jet

    TRUSCO

    [Features]
    · An ultra-strong ON/OFF small magnet of 320 N.
    · The bottom surface has V-shape processing (150°) and can adhere to not only flat surfaces but also cylindrical surfaces.
    · Equipped with three screw holes Rc1/4. Can also be used for cutting fluids.
    · Allows easy setting.
    · Grinding finished surface adsorption force is S20C and plate thickness is 200 mm.
    [Applications]
    · For cutting fluid lubrication.
    · Manifold with strong small magnet, for 1/4" nozzles.
    From: ฿ 1,445.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1500BTU/h 35cfm Pneumatic Cabinet Cooler (291-5386)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1500BTU/h 35cfm Pneumatic Cabinet Cooler (291-5386)

    RS Pro

    Specifications
    Control Device Included = No
    Maximum Cooling Capacity = 1500Btu/h
    Maximum Flow Rate = 35cfm
    From: ฿ 35,769.69
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1/4in NPT Valve
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1/4in NPT Valve【2 Pieces Per Package】

    RS Pro

    Specifications
    Type = NPT Valve
    Systems = 1/4in
    Material = Acetal Copolymer
    From: ฿ 1,365.81
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silencer for Air Jet

    Silencer for Air Jet

    TRUSCO

    [Features]
    · Reduction in ventilation rate is exceedingly low thanks to low resistance.
    · This product is made of a flame-retardant material.
    From: ฿ 283.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1500BTU/h 35cfm Pneumatic Cabinet Cooler (445-3060)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1500BTU/h 35cfm Pneumatic Cabinet Cooler (445-3060)

    RS Pro

    Specifications
    Control Device Included = No
    Maximum Cooling Capacity = 1500Btu/h
    Maximum Flow Rate = 35cfm
    From: ฿ 60,324.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1/4in Hose Assembly Plier
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1/4in Hose Assembly Plier

    RS Pro

    Specifications
    Type = Hose Assembly Plier
    Systems = 1/4in
    Material = Acetal Copolymer
    From: ฿ 1,733.67
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1/4in Hose Kit
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1/4in Hose Kit

    RS Pro

    Specifications
    Type = Hose Kit
    Systems = 1/4in
    Material = Acetal Copolymer
    Kit Contents = Hose: 5 3/4 in L (x2)
    From: ฿ 966.57
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1/4in Isolating Valve
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1/4in Isolating Valve

    RS Pro

    Specifications
    Type = NPT Valve
    Systems = 1/4in
    Material = Metal
    From: ฿ 747.21
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1/8in Isolating Valve
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1/8in Isolating Valve

    RS Pro

    Specifications
    Type = NPT Valve
    Systems = 1/8in
    Material = Metal
    From: ฿ 894.31
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Category
You can add up to 6 items per a category to the compare list.
Replacement Nozzle for Air Jet
You can add up to 6 items per a category to the compare list.
"Air Jet" (1 Nozzle Set)
You can add up to 6 items per a category to the compare list.
Sale
Air Cooler
Until 30/06/2024
Air Cooler
Air Cooler
Air Cooler
Air Cooler
You can add up to 6 items per a category to the compare list.
"Air Jet" (Cooling System Main Unit)
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Adjustable 2500BTU/h 991L/min Cold Air Gun
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1/4in Flared Nozzle
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Magnet for Air Jet
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1500BTU/h 35cfm Pneumatic Cabinet Cooler (291-5386)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1/4in NPT Valve
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Silencer for Air Jet
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1500BTU/h 35cfm Pneumatic Cabinet Cooler (445-3060)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1/4in Hose Assembly Plier
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1/4in Hose Kit
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1/4in Isolating Valve
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1/8in Isolating Valve
Until 30/09/2024
Brand

TRUSCO

TRUSCO

TOHIN SHOJI

TRUSCO

RS Pro

RS Pro

TRUSCO

RS Pro

RS Pro

TRUSCO

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Replacement Nozzle for Air Jet

"Air Jet" (1 Nozzle Set)

Air Cooler

"Air Jet" (Cooling System Main Unit)

RS PRO Adjustable 2500BTU/h 991L/min Cold Air Gun

RS PRO 1/4in Flared Nozzle【2 Pieces Per Package】

Magnet for Air Jet

RS PRO 1500BTU/h 35cfm Pneumatic Cabinet Cooler (291-5386)

RS PRO 1/4in NPT Valve【2 Pieces Per Package】

Silencer for Air Jet

RS PRO 1500BTU/h 35cfm Pneumatic Cabinet Cooler (445-3060)

RS PRO 1/4in Hose Assembly Plier

RS PRO 1/4in Hose Kit

RS PRO 1/4in Isolating Valve

RS PRO 1/8in Isolating Valve

From

฿ 789.00

฿ 5,149.00

฿ 18,558.18

Special Price

On Sale Until 30/06/2024

฿ 3,143.00

฿ 36,552.75

Special Price

On Sale Until 30/09/2024

฿ 475.01

Special Price

On Sale Until 30/09/2024

฿ 1,445.00

฿ 35,769.69

Special Price

On Sale Until 30/09/2024

฿ 1,365.81

Special Price

On Sale Until 30/09/2024

฿ 283.00

฿ 60,324.57

Special Price

On Sale Until 30/09/2024

฿ 1,733.67

Special Price

On Sale Until 30/09/2024

฿ 966.57

Special Price

On Sale Until 30/09/2024

฿ 747.21

Special Price

On Sale Until 30/09/2024

฿ 894.31

Special Price

On Sale Until 30/09/2024

Days to Ship Same day 1 Day(s) Same day Same day 8 Day(s) 8 Day(s) Same day 8 Day(s) 8 Day(s) Same day 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Product CategoryHeating and Cooling EquipmentHeating and Cooling EquipmentHeating and Cooling EquipmentHeating and Cooling Equipment--Heating and Cooling Equipment--Heating and Cooling Equipment-----

Loading...

  1. 1

Related Categories to Air Jets