• Notification of Price Change 2026 | แจ้งการปรับราคาสินค้า > คลิก
  • Notice Holiday in May 2026 | แจ้งวันหยุดทำการในเดือนพฤษภาคม 2569 > คลิก

Oil Guns

An oil gun is a tool used for spraying oil after performing lathing, grinding, or other machining process with a machine tool in order to clean the cutting powder inside the machine. Since cutting oil is used for cleaning, remove 1 coolant nozzle connected to the circulation pump of the machine tool and set the oil gun with an oil-resistant blade hose. Both the water-soluble and oil-based cleaning oils can be used, and the oil is ejected by pulling the trigger on the front part of the grip with your finger. The flow rate and cleaning range can be adjusted by selecting a shower or straight outlet. A shower with a wider spray range is suitable for cleaning machine surfaces. Lightweight and compact with an overall length of 120 mm and a weight of 230 g, the trigger is light and does not put a burden on your hands. Using an oil gun can reduce the cleaning time, which is convenient when using 1 machine for different purposes.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat