(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
From: ฿ 217,000.00 |
---|
Special Price |
Days to Ship: |
RIKENKIKI
From: ฿ 65,987.13 |
---|
Special Price |
Days to Ship: |
35 Ton Movable Type Low Floor Hydraulic Press (Air/Manual Compatible Type)
NIPPEI KIKI
From: ฿ 236,572.92 |
---|
Special Price |
Days to Ship: |
Gantry type corrective hydraulic press (manual operation)
MASADA SEISAKUSHO
From: ฿ 48,500.00 |
---|
Special Price |
Days to Ship: |
Electric Gate Type Press (Combined Electric and Manual Type)
MASADA SEISAKUSHO
From: ฿ 240,122.00 |
---|
Special Price |
Days to Ship: |
ENERPAC
From: ฿ 116,366.17 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Capability(kN(t)) |
Stroke(mm) |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | MASADA SEISAKUSHO | RIKENKIKI | NIPPEI KIKI | MASADA SEISAKUSHO | MASADA SEISAKUSHO | ENERPAC |
Product Series | 35 Ton Movable Type Low Floor Hydraulic Press (Air/Manual Compatible Type) | Electric Gate Type Press (Combined Electric and Manual Type) | ||||
From | ฿ 217,000.00 Special Price On Sale Until 31/07/2024 | ฿ 65,987.13 Special Price On Sale Until 31/07/2024 | ฿ 236,572.92 Special Price On Sale Until 31/07/2024 | ฿ 48,500.00 Special Price On Sale Until 31/07/2024 | ฿ 240,122.00 Special Price On Sale Until 31/07/2024 | ฿ 116,366.17 Special Price On Sale Until 31/07/2024 |
Days to Ship | 40 Day(s) | 35 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) |
Product Type | Hydraulic press | Hydraulic press | Hydraulic press | Hydraulic press | Hydraulic press | Hydraulic press |
Capability(kN(t)) | 350(35) ~ 600(60) | - | - | 50(5) ~ 150(15) | 150(15) ~ 600(60) | - |
Stroke(mm) | 140 ~ 150 | 100 | 105 | 150 ~ 160 | 140 ~ 160 | 76 ~ 206 |
Loading...
How can we improve?
How can we improve?