• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 6/4/2026. We apologize for the inconvenience.
  • Notification of Price Change 2026 | แจ้งการปรับราคาสินค้า > คลิก
  • Notice Holiday in April 2026 | แจ้งวันหยุดทำการในเดือนเมษายน 2569 > คลิก

Pump Jacks

A pump jack is a device that performs lifting operations, breaking, bending and pressing, etc. that require power using linear reciprocating motion from a hydraulic pump. Pump jacks are divided into single-acting and double-acting. The single-acting type has an oil port on one side, and only advances the rod, with return occurring through spring force or its own weight. It is divided into high pressure type and low pressure type according to the level of hydraulic pressure. The double-acting type has oil ports on both the head side and the cap side. It is necessary to check the necessary force and select a pump jack that corresponds to the cylinder inner diameter and the maximum pressure. In addition, check the usage conditions such as the presence or absence and type of support brackets and parts, whether it is single-acting or double-acting, and whether it is manual or electric before selecting.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat