(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
From: ฿ 479.00 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 574.00 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 130.00 |
---|
Days to Ship: 91 Day(s) |
TRUSCO
From: ฿ 99.00 |
---|
Days to Ship: 1 Day(s) |
MYZOX
From: ฿ 3,024.00 |
---|
Days to Ship: 10 Day(s) |
From: ฿ 1,182.00 |
---|
Days to Ship: 1 Day(s) |
SENSHIN
From: ฿ 13,064.64 |
---|
Special Price |
Days to Ship: 1 Day(s) |
SHINWASOKUTEI
From: ฿ 594.00 |
---|
Days to Ship: 91 Day(s) |
Surveyor Rod Stand【1-2 Pieces Per Package】
MYZOX
From: ฿ 1,124.00 |
---|
Days to Ship: 10 Day(s) |
STS
From: ฿ 2,900.00 |
---|
Days to Ship: 16 Day(s) |
Newal Rod Examination Fittings
TRUSCO
From: ฿ 451.91 |
---|
Days to Ship: 1 Day(s) |
TRUSCO
From: ฿ 515.00 |
---|
Days to Ship: 1 Day(s) |
TRUSCO
From: ฿ 143.66 |
---|
Days to Ship: 1 Day(s) |
Direction compass, oil type, orienting
SHINWASOKUTEI
From: ฿ 632.00 |
---|
Days to Ship: 91 Day(s) |
SHINWASOKUTEI
From: ฿ 585.00 |
---|
Days to Ship: 91 Day(s) |
Load Tape Made from Glass Fiber Width 60 mm
SHINWASOKUTEI
From: ฿ 9,999.00 |
---|
Days to Ship: Quote |
SHINWASOKUTEI
From: ฿ 1,415.00 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 1,017.78 |
---|
Days to Ship: Quote |
From: ฿ 1,714.00 |
---|
Days to Ship: 10 Day(s) |
Rod For Documentary Photographs
MURATEC KDS
From: ฿ 802.54 |
---|
Days to Ship: 12 Day(s) |
EBISU
From: ฿ 549.63 |
---|
Days to Ship: 1 Day(s) |
Aluminum Staff II, Front 10 mm Pitch, Back 1 mm Pitch Scale
SHINWASOKUTEI
From: ฿ 9,999.00 |
---|
Days to Ship: Quote |
From: ฿ 592.00 |
---|
Days to Ship: 91 Day(s) |
SHINWASOKUTEI
From: ฿ 632.00 |
---|
Days to Ship: 91 Day(s) |
Direction compass, oil type, military
SHINWASOKUTEI
From: ฿ 889.00 |
---|
Days to Ship: 91 Day(s) |
SHINWASOKUTEI
From: ฿ 757.00 |
---|
Days to Ship: 91 Day(s) |
SHINWASOKUTEI
From: ฿ 159.00 |
---|
Days to Ship: 91 Day(s) |
YAMAYO
From: ฿ 1,503.83 |
---|
Days to Ship: 39 Day(s) |
Yupo Rod (Self-Adhesive Rod)【1-5 Pieces Per Package】
YAMAYO
From: ฿ 4,662.73 |
---|
Days to Ship: 39 Day(s) |
Yupo Rod 602 (Number Indications / Graduations On Both Sides)
YAMAYO
From: ฿ 7,868.50 |
---|
Days to Ship: 17 Day(s) |
Sports Altimeter (Sports Tool)
YAMAYO
From: ฿ 7,645.25 |
---|
Days to Ship: 12 Day(s) |
Adhesive Leveling Rod Tape 60 mm × 26 m, 20 cm Red/White Color Interval Scale With Numbering
SHINWASOKUTEI
From: ฿ 9,999.00 |
---|
Days to Ship: Quote |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Reduction length to Total length(mm) |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MYZOX | MYZOX | SHINWASOKUTEI | TRUSCO | MYZOX | STS | SENSHIN | SHINWASOKUTEI | MYZOX | STS | TRUSCO | TRUSCO | TRUSCO | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | ARAO | MURATEC KDS | MURATEC KDS | EBISU | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | YAMAYO | YAMAYO | YAMAYO | YAMAYO | SHINWASOKUTEI |
Product Series | Yupo Rod 602 (Number Indications / Graduations On Both Sides) | Adhesive Leveling Rod Tape 60 mm × 26 m, 20 cm Red/White Color Interval Scale With Numbering | ||||||||||||||||||||||||||||||
From | ฿ 479.00 | ฿ 574.00 | ฿ 130.00 | ฿ 99.00 | ฿ 3,024.00 | ฿ 1,182.00 | ฿ 13,064.64 Special Price On Sale Until 31/07/2024 | ฿ 594.00 | ฿ 1,124.00 | ฿ 2,900.00 | ฿ 451.91 | ฿ 515.00 | ฿ 143.66 | ฿ 632.00 | ฿ 585.00 | ฿ 9,999.00 | ฿ 1,415.00 | ฿ 1,017.78 | ฿ 1,714.00 | ฿ 802.54 | ฿ 549.63 | ฿ 9,999.00 | ฿ 592.00 | ฿ 632.00 | ฿ 889.00 | ฿ 757.00 | ฿ 159.00 | ฿ 1,503.83 | ฿ 4,662.73 | ฿ 7,868.50 | ฿ 7,645.25 | ฿ 9,999.00 |
Days to Ship | 1 Day(s) | 1 Day(s) | 91 Day(s) | 1 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 91 Day(s) | 10 Day(s) | 16 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 91 Day(s) | 91 Day(s) | Quote | 1 Day(s) | Quote | 10 Day(s) | 12 Day(s) | 1 Day(s) | Quote | 91 Day(s) | 91 Day(s) | 91 Day(s) | 91 Day(s) | 91 Day(s) | 39 Day(s) | 39 Day(s) | 17 Day(s) | 12 Day(s) | Quote |
Product Type | Measurement tool | Measurement tool | - | Pinstripe Pole | Pinstripe Pole | Measurement tool | Measurement tool | - | Measurement tool | Aluminum Staff | Rod | Pinstripe Pole | Pinstripe Pole | Measurement tool | Measurement tool | Rod | Aluminum Staff | Measurement tool | Measurement tool | Measurement tool | Measurement tool | Aluminum Staff | Measurement tool | - | - | - | - | Rod | Rod | Rod | Measurement tool | Rod |
Reduction length to Total length(mm) | - | - | - | - | - | - | - | - | - | 1155~3000 ~ 1835~5000 | - | 1200~2000 ~ 1800~3000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Type | - | - | Lock Button for Aluminum Staff ~ Lock Button for Aluminum Staff II | - | - | - | - | B-2 English Characters - Metal Case | - | 3 ~ 4 | - | 2 | - | - | Width 60 mm | - | - | - | - | - | - | 3 m 3 Level ~ 5 m 5-stage | Wood 2 m | C-2 Japanese Characters ~ C English Characters | F | C Key Holder Type | K-2 Japanese Characters | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?