Rod For Documentary Photographs, Reel Case

Brand :
MURATEC_KDS
Caution
Product Description
[Specifications]
- Product Type: Land survey marker
- Material and Finish: ABS Resin
- Number of Sheets(sheet): -/19
- Leaf Shape: -/A
- Mass(kg): 0.7/0.9/1/1.3