(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Belt Type Bubble Level

Belt Type Bubble Level

You can add up to 6 items to the comparison list.

Loading...

Specifications of RS-40B

  • Product Type
    Surveying Equipment
  • Adaptation
    40'/2mm
  • Material
    Body: Aluminum, Bubble Tube: Acrylic
  • Trusco Code
    246-5515
  • Mass(g)
    55
  • Use
    Auxiliary tool for maintaining the vertical position of a staff or pole
Part Number
RS-40B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,182.00

SURVEYOR RODS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Surveying Equipment
  • Adaptation
    40'/2mm
  • Material
    Body: Aluminum, Bubble Tube: Acrylic
  • Trusco Code
    246-5515
  • Mass(g)
    55
  • Use
    Auxiliary tool for maintaining the vertical position of a staff or pole

Specifications of RS-40B

  • Product Type
    Surveying Equipment
  • Adaptation
    40'/2mm
  • Material
    Body: Aluminum, Bubble Tube: Acrylic
  • Trusco Code
    246-5515
  • Mass(g)
    55
  • Use
    Auxiliary tool for maintaining the vertical position of a staff or pole
Part Number
RS-40B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,182.00

SURVEYOR RODS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1