(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mats

Mats are rugs and carpeting to place on the floor/ground for use indoors and outdoors. The roles of mats vary by their materials; some of them are used to wipe off the dirt and moisture on shoe soles, and some are used for the purpose of reducing the fatigue in hips and legs, and some are also used for removing oil on the floor around machines or passage, etc. There are also mats with multiple roles combined into one, and it is necessary to select the product that best suits each application. Major additional features for mats intended for indoor use are soundproof function, antistatic properties, flame retardance, etc., and those for outdoor use are insect-proof function, or reversible type that can be turned over when it has collected excess dirt, etc. Adhesive mats for use in cleanrooms gather minute and small dust on their surfaces, and such surfaces can be peeled off sheet by sheet for single-use.

Search by specifying the lower class category

Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
195 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sticky Mat
    Sticky Mat
    Sticky Mat
    Sticky Mat

    Sticky Mat

    BLASTON

    Indoor adhesive mat for cleaning dust, sand and dirt from undersides of shoes, preventing it from being brought inside.
    [Features]
    · Simply remove the dirty sheet to keep the mat clean.
    · Number tags attached to keep track of the number of remaining mats.
    · Strong adhesive keeps shoes free from dirt and dust.
    · Dirt can be seen at a glance, making the mat effective for keeping workers mindful of dirt.
    [Applications]
    · Ideal for removing easily missed dirt from the soles of shoes.
    From: ฿ 924.59
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Adhesive Clean Mat (Sheet Type)

    Adhesive Clean Mat (Sheet Type)

    TRUSCO

    Indoor mat that prevents dust, sand, and dirt adhered to the soles of shoes from being brought indoors.
    [Features]
    · Simply peel off the dirty sheet to keep clean.
    · Comes with a serial number tag which allows remaining quantity to be identified at a glance.
    · Guards against garbage and dust thoroughly by a strong adhesive force.
    · Dirt is clearly visible, making it effective for raising the awareness of workers.
    [Applications]
    · Ideal for removing dirt on shoe soles which can be easily overlooked.
    From: ฿ 363.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    D&N Mat (Oil Resistant Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    D&N Mat (Oil Resistant Type)

    TOWA

    [Features]
    · Improves safety by preventing slips using the many tips on the top of the mat.
    · Protects against leg fatigue and cold with good flexibility and layers of air.
    · Fire resistant product. Fire prevention performance registration number (ET040034)
    · When laid at factory entrances and exits, it removes dirt from shoes to prevent it being carried inside and outside the factory.
    [Applications]
    · Areas with heavy traffic where liquids/oil are present, such as work sites and pits.
    · Busy entryways or entrances where shoes often bring dirt inside.
    From: ฿ 7,257.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rubber Mat (Recycled Rubber)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Rubber Mat (Recycled Rubber)

    ESCO

    [Features]
    ·The coin-shaped protrusion is anti-slip and has excellent abrasion resistance
    ·Excels in soundproofing and anti-vibration performance
    ·Because it is elastic, it is a product with a good walking feeling and great safety.
    From: ฿ 8,280.00
    Special Price
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Standing Mat Green
    Standing Mat Green
    Standing Mat Green
    Standing Mat Green
    Standing Mat Green
    From: ฿ 1,772.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dandelion Mat (with Mud Release Hole)
    Dandelion Mat (with Mud Release Hole)
    Dandelion Mat (with Mud Release Hole)
    Dandelion Mat (with Mud Release Hole)

    Dandelion Mat (with Mud Release Hole)

    TERAMOTO

    Longtime bestselling product for cleaning snow and dirt. Ideal for work sites or factories and entryways during snowy periods. Entrances of factories/offices.
    From: ฿ 947.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Point Rubber Mat
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Point Rubber Mat

    ARAO

    [Features]
    · The bumpy texture on the surface helps to prevent slips in all directions.
    · Good drainage, easy to clean.
    [Applications]
    · Ensuring pathway safety.
    [Materials]
    · Natural rubber
    From: ฿ 15,360.65
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coin Mat Roll Type 1000x2500
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Coin Mat Roll Type 1000x2500

    TRUSCO

    Environmentally-friendly rubber sheet for temporary installation, made of recycled material.
    [Features]
    · Recycled from used tire tubes for the sake of the environment.
    · Can be easily constructed and used repeatedly. Can be cut with a cutter.
    · Surface shape is designed to be non-slip.
    [Applications]
    · For the temporary construction of a walkway in construction sites for train stations or roads.
    · For multistory parking lots, hallways, and schools requiring silence.
    · For curing event halls and for temporary street footpaths.
    From: ฿ 12,050.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    MISM Comfortable Cushion Black

    MISM Comfortable Cushion Black

    MISM

    [Features]
    · Wave-shaped bumps on the surface reduce shoe slipping, distribute and absorb weight using a double-layered construction.
    · Excellent flexibility reduces body fatigue.
    · Countless air bubbles provide great insulation, protecting from cold air on the floor.
    · Fire prevention performance test certified product. (Test number: E2130259)
    From: ฿ 2,462.18
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Strong Adhesive Mat Sheet

    Strong Adhesive Mat Sheet

    ESCO

    ·Frames of EA997RE-11B and -12B should be used for this product.
    ·It is a sheet with a serial number that can be peeled off one by one when it gets dirty.
    ·A special adhesive on the surface prevents dust and dirt attached to the soles of shoes from penetrating.
    From: ฿ 6,859.15
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Standing Mat Gray
    Standing Mat Gray
    Standing Mat Gray
    From: ฿ 1,772.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    VC Hard Mat N (with mud drain hole)

    VC Hard Mat N (with mud drain hole)

    YAMAZAKI CORPORATION

    Mat for outdoor use.
    [Features]
    ·Wires and brushes for removing mud and snow.
    ·Removes mud and water.
    ·Crude mud remover.
    [Applications]
    ·Ideal for removing mud from backyards and entrances.
    From: ฿ 835.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    MISM Comfortable Cushion Mat, Black Yellow

    MISM Comfortable Cushion Mat, Black Yellow

    MISM

    [Features]
    · The yellow lines on both sides attract workers' attention, making this product ideal for ensuring safety in production lines or areas handling dangerous products.
    · Excellent flexibility reduces body fatigue.
    · Countless air bubbles provide great insulation, protecting from cold air on the floor.
    · Fire prevention performance test certified product. (Test number: E2130259)
    From: ฿ 2,700.00
    Days to Ship: day to ship 52 Day(s)
    day to ship 52 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Non-Slip Mat Roll
    Until 31/07/2024
    Non-Slip Mat Roll
    Non-Slip Mat Roll

    Sale
    Until 31/07/2024

    Non-Slip Mat Roll

    CAR-BOY

    [Features]
    · When laid, the mat protects against slipping.
    · Stops packages from slipping when laid underneath.
    [Applications]
    · Preventing slipping underfoot.
    · Preventing loads from slipping in luggage rooms.
    From: ฿ 15,673.99
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive Clean Mat 600 mm x 900 mm

    Adhesive Clean Mat 600 mm x 900 mm

    TRUSCO

    Indoor mat that prevents dust, sand, and dirt adhered to the soles of shoes from being brought indoors.
    [Features]
    · Simply peel off the dirty sheet to keep clean.
    · Comes with a serial number tag which allows remaining quantity to be identified at a glance, making stock checks easy.
    · Guards against garbage and dust thoroughly by a strong adhesive force.
    · Dirt is clearly visible, making it effective for raising the awareness of workers.
    [Applications]
    · Ideal for removing dirt on shoe soles which can be easily overlooked.
    From: ฿ 641.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Oil Resistant Diamat (Oil Resistant Type / Roll Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Oil Resistant Diamat (Oil Resistant Type / Roll Type)

    TOWA

    A safe and clean mat that does not collect oils on the surface thanks to its water-permeable function.
    [Features]
    ·An oil-resistant mat with holes for water passage.
    [Applications]
    ·Ideal for work sites, pits, and other places where there is heavy traffic with oil and liquids.
    From: ฿ 24,570.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TRUSCO NAKAYAMA Legs Mat, Black

    TRUSCO NAKAYAMA Legs Mat, Black

    TRUSCO

    A popular indoor mat that helps to relieve fatigue and feels soft when stepped on.
    [Features]
    · Excellent cushioning characteristics disperses load of body weight and alleviates fatigue of legs and lower back.
    · Fatigue reducing mat with excellent oil resistance and water resistance.
    · Can be used as a countermeasure against chills by blocking the cold air from the floor.
    [Applications]
    · Ideal for relieving fatigue in standing work at a fixed position and as a measure against cold feet.
    From: ฿ 1,260.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fatigue-Reducing Mat 600X900X13
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Fatigue-Reducing Mat 600X900X13

    AS ONE

    Excellent oil resistance and anti-slip properties reduce fatigue during work.
    From: ฿ 15,912.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    3M™ Water/Oil Trap Mat (Sheet Type)

    3M™ Water/Oil Trap Mat (Sheet Type)

    3M

    [Features]
    · Absorbs 4 L of water or oil per square meter.
    · Semi-disposable (can be replaced every 2 to 3 months).
    [Applications]
    · For oil/water.
    · Mat for kitchen entrances.
    · Entrance mat (for light traffic).
    · Entrances to work offices from factory floors.
    From: ฿ 1,891.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Foot Mat with Holes
    Foot Mat with Holes
    Foot Mat with Holes
    Foot Mat with Holes

    Foot Mat with Holes

    CAR-BOY

    Cushioned indoor floor mat that helps to reduce strain on legs and hips.
    [Features]
    ·The 17mm-thick cushioning reduces the burden on your body and reduces fatigue even when standing for long periods of time.
    ·Excellent water resistance and oil resistance.
    [Applications]
    ·Supports the safety and fatigue reduction of standing work in factories, etc.
    From: ฿ 2,088.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mega Mat
    Until 31/07/2024
    Mega Mat
    Mega Mat
    Mega Mat

    Sale
    Until 31/07/2024

    Mega Mat

    CAR-BOY

    Thick indoor cushioned mat for preventing slips.
    [Features]
    · When laid, the mat protects against slipping.
    · Grip surface prevents slips, falls and trips before they happen.
    · Reduces strain on legs and hips for workers who stand for long periods of time with its excellent cushioning.
    [Applications]
    · Supports standing work by reducing fatigue and improving safety.
    · As an underfoot anti-slip mat.
    From: ฿ 747.98
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Black Turf

    Black Turf

    MIZUSHIMA

    [Features]
    ・ A rubber mat made from recycled tires with excellent durability, wear resistance, soundproof, and vibration resistance performance
    ・ It is recommended for temporary passages such as construction sites because the protrusions on the surface enhance the anti-slip effect
    [Applications]
    ・ For temporary construction of station yard / building renovation work site
    ・ For safety measures
    From: ฿ 6,100.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tera Royal Mat (with Mud Release Hole)

    Tera Royal Mat (with Mud Release Hole)

    TERAMOTO

    [Features]
    · Mat with holes to collect dropped dirt.
    · Dirt and water drains through underneath the mat, leaving the top of the mat clean for a long-lasting effect.
    [Applications]
    · Indoor/outdoor spaces, entryways.
    From: ฿ 3,545.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    terramat diamond

    terramat diamond

    TERAMOTO

    [Features]
    ·A reversible entrance/exit mat that reliably removes dirt from the soles of shoes by brushing.
    [Applications]
    ·At the entrance/exit of factories and offices.
    ·Entryways of family homes, entrances and exits of work sites or factories, other entryways during snow, etc.
    From: ฿ 1,216.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bare Feet Rubbing Mat
    Until 31/07/2024
    Bare Feet Rubbing Mat
    Bare Feet Rubbing Mat

    Sale
    Until 31/07/2024

    Bare Feet Rubbing Mat

    TERAMOTO

    [Features]
    · Fluffy, comfortable bath mat, quickly removes water from underfoot.
    · Quick drying for comfort.
    [Applications]
    · Bath mat.
    From: ฿ 11,266.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lone step mat (with lining)
    Until 31/07/2024
    Lone step mat (with lining)
    Lone step mat (with lining)

    Sale
    Until 31/07/2024

    Lone step mat (with lining)

    YAMAZAKI CORPORATION

    An indoor mud remover mat recommended for the entrance of any building.
    [Features]
    ·It has all the functions required of an indoor mat, including dust absorption, cushioning, abrasion resistance, and water resistance.
    ·Because nylon is used for the pile, it is resistant to dirt and water, and has excellent durability.
    ·A thick sheet is used for the base, so you don't have to worry about the edges curling or waving.
    [Applications]
    ·Convenient for entrances to any building.
    From: ฿ 1,089.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Oil Absorbing Mat (Renewable Type)

    Oil Absorbing Mat (Renewable Type)

    YAMAZAKI CORPORATION

    Oil absorbing mat, can be reused after washing.
    [Features]
    · Can absorb approximately 9 times its weight in oil.
    · Can be used over and over again by washing it, renewing its ability to absorb oil.
    · Wash cooking oil with a neutral detergent, and machine oil with oil cleaner.
    [Applications]
    · Ideal for gas stations, factories, etc.
    From: ฿ 1,887.69
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HC Adhesive Mat 600 mm X 900 mm/600 mm X 1200 mm

    HC Adhesive Mat 600 mm X 900 mm/600 mm X 1200 mm

    HASHIMOTO CLOTH

    [Features]
    · Stops contaminants in air shower rooms and at entrances.
    · Disposable type. When a sheet becomes dirty it can be torn off for the next one to be used.
    · Also available in blue color to make dirt more visible.
    · Number tags attached to easily check the remaining number of mats.
    · Easy to secure. Adhesive underside, so the product does not require a base mat.
    From: ฿ 6,646.27
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Long Vinyl Mat, B-Convex / Roll Type
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Long Vinyl Mat, B-Convex / Roll Type

    MIZUSHIMA

    Easy to install, lightweight, protects flooring. Fire resistant product. Fire prevention performance registration number​ (E.T.790341) Protects flooring.
    From: ฿ 17,168.26
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Long Vinyl Mat (Pyramid / Roll Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Long Vinyl Mat (Pyramid / Roll Type)

    MIZUSHIMA

    Easy to install, lightweight, protects flooring. Fire resistant product. ​Fire prevention performance registration number​ (E.T.790342) Protects flooring.
    From: ฿ 14,526.99
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vinyl long mat flat/roll type
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Vinyl long mat flat/roll type

    MIZUSHIMA

    [Features]
    ·Easy to install, lightweight, protects flooring.
    ·Flameproof compliant product. Flameproof Performance Registration Number (ET800066)
    [Applications]
    ·Floor protection.
    From: ฿ 18,488.89
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M™ Nomad™ Mat Extra Duty (Unbacked Scraper)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    3M™ Nomad™ Mat Extra Duty (Unbacked Scraper)

    3M

    [Features]
    · High durability mat with thick coils.
    · Oil-resistant, can be used in factories.
    · Fire resistant product. ​Fire prevention performance registration number​ (ET800015)
    [Applications]
    · Mat for entrances to busy buildings, shops, etc.
    From: ฿ 5,691.76
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Nomad™ Carpet Mat 3100 (Backed)

    3M™ Nomad™ Carpet Mat 3100 (Backed)

    3M

    [Features]
    · Excellent at removing and holding dirt and dust.
    · Excellent durability.
    · Excellent cost effectiveness.
    · Excellent durability.
    [Applications]
    · Indoor building mat. (Carpet Type)
    From: ฿ 3,353.58
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Nomad™ Carpet Mat 4000 (Backed)

    3M™ Nomad™ Carpet Mat 4000 (Backed)

    3M

    [Features]
    · Removes over 90% of dirt in only 6 seconds.
    · Instantly absorbs water droplets during rainy weather.
    · Fire resistant product. ​Fire prevention performance registration number​ (E1110047)
    [Applications]
    · Indoor building mat. (Carpet Type)
    From: ฿ 2,081.53
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Nomad™ Basic Mat

    3M™ Nomad™ Basic Mat

    3M

    [Features]
    · The plastic mesh removes dirt from the underside of shoes, while reducing damage to the nonwoven fabric.
    · The nonwoven fabric absorbs water and oil and holds it in the mat.
    · Special adhesive on the underside prevents the mat from moving or being folded over.
    [Applications]
    · Entrance mat for shops/buildings.
    · Mat for marking boundaries between work sites and site offices.
    · Mat for preventing water/oil buildup outside kitchens and in back yards.
    · Permanent mat for removing dirt and water in work areas or factory entrances.
    From: ฿ 1,486.66
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Oil Trap Mat (Sheet Type)

    3M™ Oil Trap Mat (Sheet Type)

    3M HEALTH CARE

    [Features]
    · Absorbs liquids such as oil, water or organic detergent from the floor, keeping your workplace safe and clean.
    [Applications]
    · For oil/water.
    From: ฿ 3,725.53
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Safe-Tigue™ Mat II (Flameproof)

    3M™ Safe-Tigue™ Mat II (Flameproof)

    3M

    [Features]
    · Economy type anti-slip and anti-fatigue mat.
    · Fire resistant product. ​Fire prevention performance registration number​ (E1120046)
    [Applications]
    · Anti-slip and anti-fatigue mat for assembly lines or kitchen work areas.
    From: ฿ 2,003.53
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive Mats DP-2#7 Rubber Mat Base

    Adhesive Mats DP-2#7 Rubber Mat Base

    YAMAZAKI CORPORATION

    [Features]
    · Rubber mat base with no Magic Cloth.
    [Applications]
    · Rubber mat base for Adhesive Mats DP-2.
    From: ฿ 3,014.14
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adhesive Clean Mat, Set of 10 and 20 Sheets

    Adhesive Clean Mat, Set of 10 and 20 Sheets

    TRUSCO

    [Features]
    · A clean environment can be obtained anytime just by removing the dirty film.
    · Serial number tabs are attached and the remaining number of mats can be easily confirmed.
    From: ฿ 7,435.77
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Adhesive Clean Mat Frame, for 600 mm X 1,200 mm

    Adhesive Clean Mat Frame, for 600 mm X 1,200 mm

    TRUSCO

    [Features]
    · A mat frame for 600 mm x 1,200 mm adhesive mat.
    From: ฿ 8,441.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Neo Rain Mat

    Neo Rain Mat

    TERAMOTO

    [Features]
    · The product absorbs approximately 4.7 L of water per square meter and dries quickly, making it an ideal water-absorbing mat for facilities with a lot of people coming and going.
    · Soft and comfortable texture, with powerful water absorption and dust removal features to thoroughly remove dirt from shoes.
    · Lightweight, easy to carry and lay out. Reacts quickly to sudden rain showers. Runner type, recommended for pathways, etc.
    From: ฿ 3,735.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ribbed Rubber Mat [NR/Ribbed]

    Ribbed Rubber Mat [NR/Ribbed]

    ESCO

    [Features]
    NR/striped rubber mat made of natural rubber.
    By attaching it to the treads of your stairs as a non-slip material, you can not only prevent slipping, but also effectively muffle noise.
    From: ฿ 6,562.67
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Slip Mat (Black)

    Anti-Slip Mat (Black)

    ESCO

    [Features]
    ・ A versatile mat that prevents slipping-down and slipping
    ・ Free to cut
    ・ It has anti-mold treatment and can be washed with water
    ・ Please cut it according to the size of the insole, bottom, shelf, etc. of the tool box
    From: ฿ 259.39
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil Cleanroom Mat

    Oil Cleanroom Mat

    ESCO

    ·It powerfully absorbs oil in the factory and prevents it from seeping out to the floor or slipping.
    · It is a disposable type.
    From: ฿ 10,582.06
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flooring For Exterior Use (Outdoor Type)

    Flooring For Exterior Use (Outdoor Type)

    MEIWA

    [Features]
    · Finished for outdoor use, fire-resistant
    [Materials]
    · Surface: PVC resin 100%. Interior construction: Special glass fiber. Underside: PVC resin 100%
    From: ฿ 16,279.07
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electrical Insulating Matting, Class 4
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Electrical Insulating Matting, Class 4

    RS Pro

    Electrical Insulating Matting
    Ribbed Surface offers traction under foot
    Resistant to acid, oil and low temperature
    Manufactured with colour coded tape to depict the classification on the reverse of the matting
    Provides safety for operatives against electrical shocks
    Ideal for use in front of switchboards and high voltage equipment
    From: ฿ 12,177.85
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Entrance Mat

    PVC Entrance Mat

    MISUMI

    An entrance mat made of PVC that's ideal for removing sand and dust
    It is lined to protect the floor from dirt
    From: ฿ 642.58
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Foot Mat Joint Type

    Foot Mat Joint Type

    CAR-BOY

    [Features]
    · Mat with soft cushioning to absorb and distribute pressure, reducing strain on legs and hips.
    · Excellent water and oil resistance.
    · Can be extended to the desired horizontal length with the joints.
    [Applications]
    · Underfoot in factories, etc., where workers are standing.
    From: ฿ 6,402.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Foot Mat Joint Type Extended Piece

    Foot Mat Joint Type Extended Piece

    CAR-BOY

    [Features]
    · Mat with soft cushioning to absorb and distribute pressure, reducing strain on legs and hips.
    · Excellent water and oil resistance.
    · Can be extended to the desired horizontal length with the joints.
    · Can be combined with model AM-07 to extend length by 820 mm per mat.
    [Applications]
    · Underfoot in factories, etc., where workers are standing.
    From: ฿ 3,164.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Foot Mat Joint Type Fixing Sheet

    Foot Mat Joint Type Fixing Sheet

    CAR-BOY

    [Features]
    · Sticks to the underside of a support mat to attach it securely to the floor, ensuring that it doesn't slip.
    · Can be cleaned repeatedly if it gets dirty for continued use.
    [Applications]
    · Preventing support mats from slipping.
    From: ฿ 335.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clean Mat Width (mm) 380/600

    Clean Mat Width (mm) 380/600

    DAINICHI CAN

    [Features]
    ·A special adhesive surely catches dust and dirt attached to the roller of the caster.
    From: ฿ 3,314.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clean mat, anti-bacterial clean mat w/ weak adhesive

    Clean mat, anti-bacterial clean mat w/ weak adhesive

    DAINICHI CAN

    [Features]
    ·The film surface has an antibacterial effect, preventing secondary infections.
    ·After use, the film can be incinerated.
    ·It is a weak adhesion type.
    From: ฿ 5,135.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Corona 22 Length 25 m Random (Roll Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Corona 22 Length 25 m Random (Roll Type)

    MIZUSHIMA

    Punched carpet that can be used for multiple purposes.
    [Features]
    ·Anti-formaldehyde product.
    · Flameproof compliant product.
    ·Flame Retardant Test Registration Number (ET790263).
    [Applications]
    ·Ideal for indoor use, corridors, and flooring protection.
    From: ฿ 16,140.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TERAMOTO Entrance Hall Mat

    TERAMOTO Entrance Hall Mat

    TERAMOTO

    A mat that powerfully scrapes dirt and snow from the soles of shoes.
    [Features]
    ·Its thick leaves can wash away dirt and sand.
    ·Matt is also good at removing snow.
    ·No dirt remains on the mat, and the dust removal effect lasts for a long time.
    [Applications]
    ·For locations with a lot of coarse soil such as sand and snow.
    From: ฿ 1,199.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floral Yoku Toru Mat (with Mud Drain Holes)

    Floral Yoku Toru Mat (with Mud Drain Holes)

    TERAMOTO

    [Features]
    · The thick leaves remove dirt, earth, sand and snow from soles of shoes.
    · Dustproof mat prevents dirt from sticking to the surface without making it less efficient.
    [Applications]
    · Indoor/outdoor spaces, entryways.
    From: ฿ 1,492.73
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tera Elbow Mat (with Lining)

    Tera Elbow Mat (with Lining)

    TERAMOTO

    [Features]
    · Soft feel, similar to artificial turf.
    [Applications]
    · Indoor/outdoor spaces, entryways.
    From: ฿ 2,093.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Nylon Brush H-40 (with Mud Hole)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Nylon Brush H-40 (with Mud Hole)

    TERAMOTO

    [Features]
    · Ultra-thick brush thoroughly removes dirt from soles of shoes.
    · Durable nylon construction
    · Can be rolled up.
    · Does not contain PVC.
    · Draining shape.
    [Applications]
    · Places where safety shoes are being worn, such as in factories and work sites where machining is being carried out.
    · Exits and entrances onto unpaved roads.
    From: ฿ 14,292.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Brush H-40 (with Mud Hole) Mat Base

    Nylon Brush H-40 (with Mud Hole) Mat Base

    TERAMOTO

    [Features]
    · Base for nylon brush H-40.
    [Applications]
    · Places where safety shoes are being worn, such as in factories and work sites where machining is being carried out.
    · Exits and entrances onto unpaved roads.
    From: ฿ 5,741.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco Rain Mat (with Lining)

    Eco Rain Mat (with Lining)

    TERAMOTO

    [Features]
    · Quickly absorbs water from the bottoms of shoes.
    · Protects against color bleeding/fading.
    · Made using recycled PET.
    [Applications]
    · Doorways and pathways during rainy weather, entrances and exits to hand-washing areas, toilets and bathing areas, etc.
    From: ฿ 3,140.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Trevian HC (with Lining)

    Trevian HC (with Lining)

    TERAMOTO

    [Features]
    · Standard fiber mat.
    · The underside prevents water from passing through, protecting the floor beneath.
    · Non-flammable.
    [Applications]
    · For indoor areas, entranceways and pathways.
    From: ฿ 879.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chime Mat (with Lining)

    Chime Mat (with Lining)

    TERAMOTO

    [Features]
    · Drainage grooves at each of the four corners prevent water from collecting on top of the mat, making it easy to clean.
    [Applications]
    · Indoor/outdoor spaces, entryways.
    From: ฿ 1,250.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tera Thick Mat (with Lining)

    Tera Thick Mat (with Lining)

    TERAMOTO

    [Features]
    · Excellent oil absorption, also collects dust and dirt.
    · Non-flammable type.
    [Applications]
    · Oil absorbing and dust removing mat.
    From: ฿ 1,367.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High-Pair-Ron Mat (with lining)
    High-Pair-Ron Mat (with lining)
    High-Pair-Ron Mat (with lining)
    High-Pair-Ron Mat (with lining)

    High-Pair-Ron Mat (with lining)

    TERAMOTO

    [Features]
    · Mat with excellent dust removal for stubborn dirt on the underside of shoes, also with great absorbency.
    [Applications]
    · For indoor areas, entranceways and pathways.
    From: ฿ 2,566.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New Rib Reed Mat, Entrance Mat, Green / Gray
    New Rib Reed Mat, Entrance Mat, Green / Gray
    New Rib Reed Mat, Entrance Mat, Green / Gray

    New Rib Reed Mat, Entrance Mat, Green / Gray

    TERAMOTO

    [Features]
    · Uses spun-dyed nylon, resistant to color changing.
    · Durable water-absorbing mat.
    [Applications]
    · As a water-absorbing mat.
    From: ฿ 3,222.99
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Antibacterial Mat (with Lining)

    Antibacterial Mat (with Lining)

    TERAMOTO

    [Features]
    · Removes harmful microbes and bacteria from the underside of shoes, keeping the floor clean and hygienic.
    [Applications]
    · Factory lines, offices, warehouses, bathrooms, cafeterias, etc.
    From: ฿ 7,766.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Antibacterial Mat TERASHIKKU (with Lining)

    Antibacterial Mat TERASHIKKU (with Lining)

    TERAMOTO

    [Features]
    · Mat with small fibers ensuring that dirt is removed from shoes.
    [Applications]
    · Antibacterial mat.
    From: ฿ 4,051.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Solution Specialized for Antibacterial Mat TERASHIKKU (with Lining)

    Solution Specialized for Antibacterial Mat TERASHIKKU (with Lining)

    TERAMOTO

    [Applications]
    · Dedicated liquid for antibacterial mats.
    From: ฿ 1,642.12
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Restroom mat

    Restroom mat

    TERAMOTO

    [Features]
    · Protects floors in bathrooms and hand-washing areas from stickiness.
    [Applications]
    · Mat for bathrooms and hand-washing areas.
    From: ฿ 4,389.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco Non-woven Mat (Sheet Type)

    Eco Non-woven Mat (Sheet Type)

    TERAMOTO

    A water- and oil-absorbing mat made from recycled non-woven fabric.
    [Features]
    ·Absorbs oil and moisture from the soles of your shoes.
    ·A mat made from recycled non-woven fabric.
    ·Law on Promoting Green Purchasing, non-use of vinyl chloride, recycled materials.
    [Applications]
    ·Recommended for kitchens and store backyards.
    · For oil/water.
    ·An oil and water absorbing mat ideal for factories and kitchens.
    ·For other bath mats.
    From: ฿ 714.98
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Oil Absorbing Mat GY (Sheet Type)

    Oil Absorbing Mat GY (Sheet Type)

    TERAMOTO

    Oil absorbing mat with improved functionality, effectively removes oil and water from the undersides of shoes.
    [Features]
    ​· Environmentally friendly product, does not use PVC.
    * After oil has been absorbed by this product, please dispose of it safely or consult an expert for advice regarding its disposal.
    [Applications]
    · For oil/water.
    ​· Ideal for entrances/exits of factories or in front of machinery.
    ​· Ideal for kitchen entrances or back yards of shops.
    From: ฿ 610.78
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Oil Absorbing Mat GY (Sheet Type) Base
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Oil Absorbing Mat GY (Sheet Type) Base

    TERAMOTO

    [Features]
    · Excellent resistance to acids, alkalis and water.
    [Applications]
    · As a base for an oil absorbing mat.
    From: ฿ 6,464.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Oil Absorbing Cushion Mat
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Oil Absorbing Cushion Mat

    TERAMOTO

    A new type of oil-absorbing mat with excellent cushioning and oil-absorbing performance.
    [Features]
    ·It is a runner type and can be cut according to the application, so there is no waste.
    ·Oil stains are less noticeable.
    ·Approximately 7 mm thick cushioning reduces fatigue.
    ·The surface is made of resin that makes up the fibers, giving it abrasion resistance and anti-fouling properties.
    ·Oil absorption mat for oil.
    [Applications]
    ·Ideal for factory floors where oil is discharged.
    ·For oil.
    ·Work sites where oil splatters, etc.
    From: ฿ 18,774.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Oil Absorbing Mat GY Liner (Rolled Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Oil Absorbing Mat GY Liner (Rolled Type)

    TERAMOTO

    Oil absorbing mat​ with a treated underside to prevent oil from leaking.
    [Features]
    · Improved functionality over normal oil absorbing mats, effectively removes oil and water from the undersides of shoes.
    ​· Fire prevention compliant product. ​Fire prevention performance registration number​ (E​O​0​5​0​2​8​7​).
    * After oil has been absorbed by this product, please dispose of it safely or consult an expert for advice regarding its disposal.
    [Applications]
    · For oil/water.
    ​· Ideal for use at entrances/exits of factories or in front of machinery.
    From: ฿ 18,156.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Terramoto triple seat
    Until 31/07/2024
    Terramoto triple seat
    Terramoto triple seat
    Terramoto triple seat

    Sale
    Until 31/07/2024

    Terramoto triple seat

    TERAMOTO

    Indoor mat with excellent cushioning, safety and insulation.
    [Features]
    · Flameproof compliant product.
    ·Outside, inside: Made of polyvinyl chloride (PVC).
    [Applications]
    ·Ideal for use on factory lines and for standing work.
    From: ฿ 29,087.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Slip Mat, 300 (30 cm Square Connecting Type)

    Non-Slip Mat, 300 (30 cm Square Connecting Type)

    TERAMOTO

    A through-type mat with fine metal tips that provide excellent anti-slip effect.
    [Features]
    ・ It holds the bottom of the shoes firmly just by laying it on the slippery floor
    ・ Flameproof compliant product, flameproof performance registration number (EO.930612)
    [Applications]
    ・ Ideal for preventing slippage on oil-stained factory floors
    From: ฿ 658.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Non-Slip Flat Mat, 300 II (30 cm Square Connecting Type)

    Non-Slip Flat Mat, 300 II (30 cm Square Connecting Type)

    TERAMOTO

    [Features]
    · Protects against slips caused by oil or water on the ground.
    · Flat type mat for protecting flooring, and ensuring garbage does not fall underneath.
    [Applications]
    · Anti-slip mat.
    From: ฿ 711.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Coco Bio mat for factory (sheet type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Coco Bio mat for factory (sheet type)

    UES

    [Features]
    · Uses natural coconut palm oil absorption materials in the middle layer.
    · Non-woven fabric absorbs liquids and oil quickly.
    · Easy to wipe.
    [Applications]
    · For oil.
    · Around machinery.
    · Wiping feet.
    · Areas where oil collects.
    · When disassembling machinery.
    · Wiping oil from things.
    · Preventing oil stains on flooring.
    From: ฿ 12,073.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Comfort Mat

    Comfort Mat

    TEIJIN FRONTIER

    [Characteristic]
    ・With excellent cushioning properties, it creates a comfortable environment for standing work that causes less fatigue for legs and loins.
    ・With excellent shock absorption effect, it protects falling objects.
    ・With excellent oil resistance, it can be used in kitchens and factories.
    ・With excellent thermal insulation properties, it prevents the floor from cooling.
    ・Each side is cut in slope to prevent stumbling and allow trucks and carts to be placed smoothly.
    [Usage]
    ・For standing work site such as food processing and machine assembly factories and labs.
    From: ฿ 6,016.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Multilayer Dust-Removable Adhesive Mat
    Multilayer Dust-Removable Adhesive Mat
    Multilayer Dust-Removable Adhesive Mat
    Multilayer Dust-Removable Adhesive Mat

    Multilayer Dust-Removable Adhesive Mat

    TEIJIN FRONTIER

    [Features]
    · Adheres to small dust and dirt particles, removing them.
    · Hygienic disposable mat. When it gets dirty simply tear it off.
    · Use the attached label to view how many mats are left.
    · Attaches securely to the floor to prevent sliding or breakage.
    From: ฿ 8,096.15
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pro Brush Mat (with Mud Removal Hole)

    Pro Brush Mat (with Mud Removal Hole)

    TRUSCO

    A mat for indoor use with three structures including a brush part, lawn part, and plate part, which is also very effective in dust removal.
    [Features]
    · Dehydrochlorinated vinyl product.
    · Flameproof-compliant product. Flameproof testing registration number (EO990063).
    · There is a mud removal hole which can be used to help clean off debris.
    [Applications]
    · Ideal for outdoor door mat.
    · Can be used on any flat surface as it is a lay-down type.
    From: ฿ 2,745.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Oil Catcher Mat (Seat Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Oil Catcher Mat (Seat Type)

    TRUSCO

    [Features]
    · This product has a needle punch-finished three-layer structure, which effectively absorbs scattered oil, floor oil, and shoe sole oil.
    · The surface green layer absorbs oil, is friction-durable, and brightens the work space. The middle layer is natural wool which is superior in oil absorption. The bottom layer is of a type which frictionally prevents slippage.
    [Applications]
    · For oil.
    · For factory entrances/exits, machine surroundings, and passageways.
    From: ฿ 19,406.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil and Water Absorbing Roll Mat (Rolled Type)

    Oil and Water Absorbing Roll Mat (Rolled Type)

    TRUSCO

    Oil/water-based liquid absorbing indoor mat.
    [Features]
    · Environmentally friendly product that uses flame retardant fiber.
    · A floor roll that has been compressed for excellent friction resistance and improved strength.
    · A multipurpose-type mat that is durable against not only oily liquids and water-based liquids but also poisonous substances such as strong acids and strong alkalis.
    [Applications]
    · Can be used for surroundings of facilities for metalworking, machining, etc. where oil is used.
    · Ideal for adsorption of oil on shoe soles and scattered oil at factory entrances/exits, workplace passageways, etc.
    · Ideal as a cushioning material for factory aisles and as a carpet to prevent fatigue from standing work.
    From: ฿ 13,632.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Diamond Mat (Roll Type)
    Until 31/07/2024
    Diamond Mat (Roll Type)
    Diamond Mat (Roll Type)
    Diamond Mat (Roll Type)

    Sale
    Until 31/07/2024

    Diamond Mat (Roll Type)

    TOWA

    An outdoor mat with a deep uneven structure that strongly grips the soles of shoes.
    [Features]
    ·The thin type of drainage and ventilation structure eliminates steps and hazards such as stumbling.
    ·Even though it is thin, it has just the right amount of elasticity to reduce fatigue in the lower extremities and cold soles.
    ·It can be easily cut freely with scissors or a cutter.
    · Flameproof compliant product. Flame retardant registration number (ET080195).
    [Applications]
    ·High-traffic roads with water or liquids, such as work sites and pits.
    ·Sloping passages or wet and slippery areas.
    ·Toolbox liners or temporary product storage areas.
    From: ฿ 15,511.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Arumat (Roll Type)
    Until 31/07/2024
    Arumat (Roll Type)
    Arumat (Roll Type)
    Arumat (Roll Type)
    Arumat (Roll Type)
    Arumat (Roll Type)
    Arumat (Roll Type)

    Sale
    Until 31/07/2024

    Arumat (Roll Type)

    TOWA

    [Features]
    · Soft material, easy to process.
    · Fire resistant product. Fire prevention performance registration number (ET090104)
    [Applications]
    · Pathways, wet areas, etc.
    From: ฿ 12,670.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Diamond Mat Grid (Non-Slip Mat)
    Until 31/07/2024
    Diamond Mat Grid (Non-Slip Mat)
    Diamond Mat Grid (Non-Slip Mat)
    Diamond Mat Grid (Non-Slip Mat)
    Diamond Mat Grid (Non-Slip Mat)
    Diamond Mat Grid (Non-Slip Mat)

    Sale
    Until 31/07/2024

    Diamond Mat Grid (Non-Slip Mat)

    TOWA

    Indoor mat with embossed underside to prevent slipping.
    [Features]
    · Special embossed underside. Distributes force in all directions for excellent non-slip effect.
    · Diamond mat grid providing excellent safety thanks to drainage grooves.
    · Easy to cut with scissors or a cutter.
    · Fire resistant product. ​Fire prevention performance registration number​ (ET080156).
    [Applications]
    · Roads with heavy traffic where liquids/oil are present, such as work sites and pits.
    · Sloping pathways, wet areas which could be slippery.
    · Toolbox liners or temporary product storage areas.
    From: ฿ 30,253.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Evac High-low Ring Mat DX (with Shoe Cleaning Holes)
    Evac High-low Ring Mat DX (with Shoe Cleaning Holes)
    Evac High-low Ring Mat DX (with Shoe Cleaning Holes)

    Evac High-low Ring Mat DX (with Shoe Cleaning Holes)

    YAMAZAKI CORPORATION

    [Features]
    · Excellent cushioning gives volume to lawns and grassy areas, preventing the grass from being bent or damaged. Also has improved dust protection.
    · Fire resistant product. Fire prevention performance registration number (EO.910623)
    · Dirt and sand fall to below the mat.
    · This product does not contain PVC.
    [Applications]
    · Cleaning mat for entryways.
    From: ฿ 3,359.70
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Evac Brush Hard Mat YL (with Shoe Cleaning Holes)
    Evac Brush Hard Mat YL (with Shoe Cleaning Holes)
    Evac Brush Hard Mat YL (with Shoe Cleaning Holes)
    Evac Brush Hard Mat YL (with Shoe Cleaning Holes)

    Evac Brush Hard Mat YL (with Shoe Cleaning Holes)

    YAMAZAKI CORPORATION

    [Features]
    · The bristles and brushes catch dirt securely.
    · Does not contain PVC.
    · This product is suitable for disaster relief. Disaster relief performance registration number (EO.880617)
    [Applications]
    · Cleaning mat for entryways. (For outdoor use)
    From: ฿ 239.81
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scraper Mat (with mud removing holes)

    Scraper Mat (with mud removing holes)

    YAMAZAKI CORPORATION

    Outdoor use mat with blades and bristles that brush loose dirt or dust from shoes.
    [Features]
    · Excellent dirt cleaning ability.
    · The cleaning blades remove dirt from the soles of shoes.
    · Ensures dirt from outdoors won't be brought inside.
    · Easy to maintain, the holes in the mat structure stop dirt from building up on the top surface.
    · New size suitable for smaller entrances.
    [Applications]
    · Optimal for use as a shoe cleaning mat.
    From: ฿ 838.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Evac Star Mat (with Lining)

    Evac Star Mat (with Lining)

    YAMAZAKI CORPORATION

    Mat for outdoor use.
    [Features]
    ·The mat catches the earth and sand, and the water is discharged from the grooves on the edge.
    ·Safety design with anti-slip considerations.
    ·Keeps the floor clean by removing water and mud at the entrance.
    ·PVC-free and flame-retardant compatible product. Flame Retardant Registration Number (EO. 790227).
    ·A non-slip safety design type with narrow grooves on the edges in stripes.
    [Applications]
    ·Ideal for removing mud from backyards and entrances.
    ·Fine mud scraper.
    From: ฿ 1,200.84
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Uni-Clean Mat (with mud drain holes)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Uni-Clean Mat (with mud drain holes)

    YAMAZAKI CORPORATION

    Outdoor mat with long, thick brushes that catch dirt from soles of shoes.
    [Features]
    · Ideal for use in factories or work sites due to its high durability.
    · Environmentally friendly. Brushes are made using recycled PET.
    · Product does not contain PVC.
    [Applications]
    · Ideal for use in back yards or entrances to remove dirt from soles of shoes.
    · For outdoor use. Convenient for removing dirt.
    From: ฿ 9,609.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Shape
Other
You can add up to 6 items per a category to the compare list.
Sticky Mat
Sticky Mat
Sticky Mat
Sticky Mat
You can add up to 6 items per a category to the compare list.
Adhesive Clean Mat (Sheet Type)
You can add up to 6 items per a category to the compare list.
Sale
D&N Mat (Oil Resistant Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Rubber Mat (Recycled Rubber)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Standing Mat Green
Standing Mat Green
Standing Mat Green
Standing Mat Green
Standing Mat Green
You can add up to 6 items per a category to the compare list.
Dandelion Mat (with Mud Release Hole)
Dandelion Mat (with Mud Release Hole)
Dandelion Mat (with Mud Release Hole)
Dandelion Mat (with Mud Release Hole)
You can add up to 6 items per a category to the compare list.
Sale
Point Rubber Mat
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Coin Mat Roll Type 1000x2500
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
MISM Comfortable Cushion Black
You can add up to 6 items per a category to the compare list.
Strong Adhesive Mat Sheet
You can add up to 6 items per a category to the compare list.
Standing Mat Gray
Standing Mat Gray
Standing Mat Gray
You can add up to 6 items per a category to the compare list.
VC Hard Mat N (with mud drain hole)
You can add up to 6 items per a category to the compare list.
MISM Comfortable Cushion Mat, Black Yellow
You can add up to 6 items per a category to the compare list.
Sale
Non-Slip Mat Roll
Until 31/07/2024
Non-Slip Mat Roll
Non-Slip Mat Roll
You can add up to 6 items per a category to the compare list.
Adhesive Clean Mat 600 mm x 900 mm
You can add up to 6 items per a category to the compare list.
Sale
Oil Resistant Diamat (Oil Resistant Type / Roll Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA Legs Mat, Black
You can add up to 6 items per a category to the compare list.
Sale
Fatigue-Reducing Mat 600X900X13
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
3M™ Water/Oil Trap Mat (Sheet Type)
You can add up to 6 items per a category to the compare list.
Foot Mat with Holes
Foot Mat with Holes
Foot Mat with Holes
Foot Mat with Holes
You can add up to 6 items per a category to the compare list.
Sale
Mega Mat
Until 31/07/2024
Mega Mat
Mega Mat
Mega Mat
You can add up to 6 items per a category to the compare list.
Black Turf
You can add up to 6 items per a category to the compare list.
Tera Royal Mat (with Mud Release Hole)
You can add up to 6 items per a category to the compare list.
terramat diamond
You can add up to 6 items per a category to the compare list.
Sale
Bare Feet Rubbing Mat
Until 31/07/2024
Bare Feet Rubbing Mat
Bare Feet Rubbing Mat
You can add up to 6 items per a category to the compare list.
Sale
Lone step mat (with lining)
Until 31/07/2024
Lone step mat (with lining)
Lone step mat (with lining)
You can add up to 6 items per a category to the compare list.
Oil Absorbing Mat (Renewable Type)
You can add up to 6 items per a category to the compare list.
HC Adhesive Mat 600 mm X 900 mm/600 mm X 1200 mm
You can add up to 6 items per a category to the compare list.
Sale
Long Vinyl Mat, B-Convex / Roll Type
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Long Vinyl Mat (Pyramid / Roll Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Vinyl long mat flat/roll type
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
3M™ Nomad™ Mat Extra Duty (Unbacked Scraper)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
3M™ Nomad™ Carpet Mat 3100 (Backed)
You can add up to 6 items per a category to the compare list.
3M™ Nomad™ Carpet Mat 4000 (Backed)
You can add up to 6 items per a category to the compare list.
3M™ Nomad™ Basic Mat
You can add up to 6 items per a category to the compare list.
3M™ Oil Trap Mat (Sheet Type)
You can add up to 6 items per a category to the compare list.
3M™ Safe-Tigue™ Mat II (Flameproof)
You can add up to 6 items per a category to the compare list.
Adhesive Mats DP-2#7 Rubber Mat Base
You can add up to 6 items per a category to the compare list.
Adhesive Clean Mat, Set of 10 and 20 Sheets
You can add up to 6 items per a category to the compare list.
Adhesive Clean Mat Frame, for 600 mm X 1,200 mm
You can add up to 6 items per a category to the compare list.
Neo Rain Mat
You can add up to 6 items per a category to the compare list.
Ribbed Rubber Mat [NR/Ribbed]
You can add up to 6 items per a category to the compare list.
Anti-Slip Mat (Black)
You can add up to 6 items per a category to the compare list.
Oil Cleanroom Mat
You can add up to 6 items per a category to the compare list.
Flooring For Exterior Use (Outdoor Type)
You can add up to 6 items per a category to the compare list.
Sale
Electrical Insulating Matting, Class 4
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
PVC Entrance Mat
You can add up to 6 items per a category to the compare list.
Foot Mat Joint Type
You can add up to 6 items per a category to the compare list.
Foot Mat Joint Type Extended Piece
You can add up to 6 items per a category to the compare list.
Foot Mat Joint Type Fixing Sheet
You can add up to 6 items per a category to the compare list.
Clean Mat Width (mm) 380/600
You can add up to 6 items per a category to the compare list.
Clean mat, anti-bacterial clean mat w/ weak adhesive
You can add up to 6 items per a category to the compare list.
Sale
Corona 22 Length 25 m Random (Roll Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
TERAMOTO Entrance Hall Mat
You can add up to 6 items per a category to the compare list.
Floral Yoku Toru Mat (with Mud Drain Holes)
You can add up to 6 items per a category to the compare list.
Tera Elbow Mat (with Lining)
You can add up to 6 items per a category to the compare list.
Sale
Nylon Brush H-40 (with Mud Hole)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Nylon Brush H-40 (with Mud Hole) Mat Base
You can add up to 6 items per a category to the compare list.
Eco Rain Mat (with Lining)
You can add up to 6 items per a category to the compare list.
Trevian HC (with Lining)
You can add up to 6 items per a category to the compare list.
Chime Mat (with Lining)
You can add up to 6 items per a category to the compare list.
Tera Thick Mat (with Lining)
You can add up to 6 items per a category to the compare list.
High-Pair-Ron Mat (with lining)
High-Pair-Ron Mat (with lining)
High-Pair-Ron Mat (with lining)
High-Pair-Ron Mat (with lining)
You can add up to 6 items per a category to the compare list.
New Rib Reed Mat, Entrance Mat, Green / Gray
New Rib Reed Mat, Entrance Mat, Green / Gray
New Rib Reed Mat, Entrance Mat, Green / Gray
You can add up to 6 items per a category to the compare list.
Antibacterial Mat (with Lining)
You can add up to 6 items per a category to the compare list.
Antibacterial Mat TERASHIKKU (with Lining)
You can add up to 6 items per a category to the compare list.
Solution Specialized for Antibacterial Mat TERASHIKKU (with Lining)
You can add up to 6 items per a category to the compare list.
Restroom mat
You can add up to 6 items per a category to the compare list.
Eco Non-woven Mat (Sheet Type)
You can add up to 6 items per a category to the compare list.
Oil Absorbing Mat GY (Sheet Type)
You can add up to 6 items per a category to the compare list.
Sale
Oil Absorbing Mat GY (Sheet Type) Base
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Oil Absorbing Cushion Mat
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Oil Absorbing Mat GY Liner (Rolled Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Terramoto triple seat
Until 31/07/2024
Terramoto triple seat
Terramoto triple seat
Terramoto triple seat
You can add up to 6 items per a category to the compare list.
Non-Slip Mat, 300 (30 cm Square Connecting Type)
You can add up to 6 items per a category to the compare list.
Non-Slip Flat Mat, 300 II (30 cm Square Connecting Type)
You can add up to 6 items per a category to the compare list.
Sale
Coco Bio mat for factory (sheet type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Comfort Mat
You can add up to 6 items per a category to the compare list.
Multilayer Dust-Removable Adhesive Mat
Multilayer Dust-Removable Adhesive Mat
Multilayer Dust-Removable Adhesive Mat
Multilayer Dust-Removable Adhesive Mat
You can add up to 6 items per a category to the compare list.
Pro Brush Mat (with Mud Removal Hole)
You can add up to 6 items per a category to the compare list.
Sale
Oil Catcher Mat (Seat Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Oil and Water Absorbing Roll Mat (Rolled Type)
You can add up to 6 items per a category to the compare list.
Sale
Diamond Mat (Roll Type)
Until 31/07/2024
Diamond Mat (Roll Type)
Diamond Mat (Roll Type)
Diamond Mat (Roll Type)
You can add up to 6 items per a category to the compare list.
Sale
Arumat (Roll Type)
Until 31/07/2024
Arumat (Roll Type)
Arumat (Roll Type)
Arumat (Roll Type)
Arumat (Roll Type)
Arumat (Roll Type)
Arumat (Roll Type)
You can add up to 6 items per a category to the compare list.
Sale
Diamond Mat Grid (Non-Slip Mat)
Until 31/07/2024
Diamond Mat Grid (Non-Slip Mat)
Diamond Mat Grid (Non-Slip Mat)
Diamond Mat Grid (Non-Slip Mat)
Diamond Mat Grid (Non-Slip Mat)
Diamond Mat Grid (Non-Slip Mat)
You can add up to 6 items per a category to the compare list.
Evac High-low Ring Mat DX (with Shoe Cleaning Holes)
Evac High-low Ring Mat DX (with Shoe Cleaning Holes)
Evac High-low Ring Mat DX (with Shoe Cleaning Holes)
You can add up to 6 items per a category to the compare list.
Evac Brush Hard Mat YL (with Shoe Cleaning Holes)
Evac Brush Hard Mat YL (with Shoe Cleaning Holes)
Evac Brush Hard Mat YL (with Shoe Cleaning Holes)
Evac Brush Hard Mat YL (with Shoe Cleaning Holes)
You can add up to 6 items per a category to the compare list.
Scraper Mat (with mud removing holes)
You can add up to 6 items per a category to the compare list.
Evac Star Mat (with Lining)
You can add up to 6 items per a category to the compare list.
Sale
Uni-Clean Mat (with mud drain holes)
Until 31/07/2024
Brand

BLASTON

TRUSCO

TOWA

ESCO

TERAMOTO

TERAMOTO

ARAO

TRUSCO

MISM

ESCO

TERAMOTO

YAMAZAKI CORPORATION

MISM

CAR-BOY

TRUSCO

TOWA

TRUSCO

AS ONE

3M

CAR-BOY

CAR-BOY

MIZUSHIMA

TERAMOTO

TERAMOTO

TERAMOTO

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

HASHIMOTO CLOTH

MIZUSHIMA

MIZUSHIMA

MIZUSHIMA

3M

3M

3M

3M

3M HEALTH CARE

3M

YAMAZAKI CORPORATION

TRUSCO

TRUSCO

TERAMOTO

ESCO

ESCO

ESCO

MEIWA

RS Pro

MISUMI

CAR-BOY

CAR-BOY

CAR-BOY

DAINICHI CAN

DAINICHI CAN

MIZUSHIMA

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

TERAMOTO

UES

TEIJIN FRONTIER

TEIJIN FRONTIER

TRUSCO

TRUSCO

TRUSCO

TOWA

TOWA

TOWA

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

Product Series

Sticky Mat

Adhesive Clean Mat (Sheet Type)

D&N Mat (Oil Resistant Type)

Rubber Mat (Recycled Rubber)

Standing Mat Green

Dandelion Mat (with Mud Release Hole)

Point Rubber Mat

Coin Mat Roll Type 1000x2500

MISM Comfortable Cushion Black

Strong Adhesive Mat Sheet

Standing Mat Gray

VC Hard Mat N (with mud drain hole)

MISM Comfortable Cushion Mat, Black Yellow

Non-Slip Mat Roll

Adhesive Clean Mat 600 mm x 900 mm

Oil Resistant Diamat (Oil Resistant Type / Roll Type)

TRUSCO NAKAYAMA Legs Mat, Black

Fatigue-Reducing Mat 600X900X13

3M™ Water/Oil Trap Mat (Sheet Type)

Foot Mat with Holes

Mega Mat

Black Turf

Tera Royal Mat (with Mud Release Hole)

terramat diamond

Bare Feet Rubbing Mat

Lone step mat (with lining)

Oil Absorbing Mat (Renewable Type)

HC Adhesive Mat 600 mm X 900 mm/600 mm X 1200 mm

Long Vinyl Mat, B-Convex / Roll Type

Long Vinyl Mat (Pyramid / Roll Type)

Vinyl long mat flat/roll type

3M™ Nomad™ Mat Extra Duty (Unbacked Scraper)

3M™ Nomad™ Carpet Mat 3100 (Backed)

3M™ Nomad™ Carpet Mat 4000 (Backed)

3M™ Nomad™ Basic Mat

3M™ Oil Trap Mat (Sheet Type)

3M™ Safe-Tigue™ Mat II (Flameproof)

Adhesive Mats DP-2#7 Rubber Mat Base

Adhesive Clean Mat, Set of 10 and 20 Sheets

Adhesive Clean Mat Frame, for 600 mm X 1,200 mm

Neo Rain Mat

Ribbed Rubber Mat [NR/Ribbed]

Anti-Slip Mat (Black)

Oil Cleanroom Mat

Flooring For Exterior Use (Outdoor Type)

Electrical Insulating Matting, Class 4

PVC Entrance Mat

Foot Mat Joint Type

Foot Mat Joint Type Extended Piece

Foot Mat Joint Type Fixing Sheet

Clean Mat Width (mm) 380/600

Clean mat, anti-bacterial clean mat w/ weak adhesive

Corona 22 Length 25 m Random (Roll Type)

TERAMOTO Entrance Hall Mat

Floral Yoku Toru Mat (with Mud Drain Holes)

Tera Elbow Mat (with Lining)

Nylon Brush H-40 (with Mud Hole)

Nylon Brush H-40 (with Mud Hole) Mat Base

Eco Rain Mat (with Lining)

Trevian HC (with Lining)

Chime Mat (with Lining)

Tera Thick Mat (with Lining)

High-Pair-Ron Mat (with lining)

New Rib Reed Mat, Entrance Mat, Green / Gray

Antibacterial Mat (with Lining)

Antibacterial Mat TERASHIKKU (with Lining)

Solution Specialized for Antibacterial Mat TERASHIKKU (with Lining)

Restroom mat

Eco Non-woven Mat (Sheet Type)

Oil Absorbing Mat GY (Sheet Type)

Oil Absorbing Mat GY (Sheet Type) Base

Oil Absorbing Cushion Mat

Oil Absorbing Mat GY Liner (Rolled Type)

Terramoto triple seat

Non-Slip Mat, 300 (30 cm Square Connecting Type)

Non-Slip Flat Mat, 300 II (30 cm Square Connecting Type)

Coco Bio mat for factory (sheet type)

Comfort Mat

Multilayer Dust-Removable Adhesive Mat

Pro Brush Mat (with Mud Removal Hole)

Oil Catcher Mat (Seat Type)

Oil and Water Absorbing Roll Mat (Rolled Type)

Diamond Mat (Roll Type)

Arumat (Roll Type)

Diamond Mat Grid (Non-Slip Mat)

Evac High-low Ring Mat DX (with Shoe Cleaning Holes)

Evac Brush Hard Mat YL (with Shoe Cleaning Holes)

Scraper Mat (with mud removing holes)

Evac Star Mat (with Lining)

Uni-Clean Mat (with mud drain holes)

From

฿ 924.59

฿ 363.00

฿ 7,257.00

Special Price

On Sale Until 31/07/2024

฿ 8,280.00

Special Price

On Sale Until 31/07/2024

฿ 1,772.00

฿ 947.00

฿ 15,360.65

Special Price

On Sale Until 31/07/2024

฿ 12,050.00

Special Price

On Sale Until 31/07/2024

฿ 2,462.18

฿ 6,859.15

฿ 1,772.00

฿ 835.00

฿ 2,700.00

฿ 15,673.99

Special Price

On Sale Until 31/07/2024

฿ 641.00

฿ 24,570.00

Special Price

On Sale Until 31/07/2024

฿ 1,260.00

฿ 15,912.00

Special Price

On Sale Until 31/07/2024

฿ 1,891.67

฿ 2,088.00

฿ 747.98

Special Price

On Sale Until 31/07/2024

฿ 6,100.00

฿ 3,545.00

฿ 1,216.00

฿ 11,266.00

Special Price

On Sale Until 31/07/2024

฿ 1,089.00

Special Price

On Sale Until 31/07/2024

฿ 1,887.69

฿ 6,646.27

฿ 17,168.26

Special Price

On Sale Until 31/07/2024

฿ 14,526.99

Special Price

On Sale Until 31/07/2024

฿ 18,488.89

Special Price

On Sale Until 31/07/2024

฿ 5,691.76

Special Price

On Sale Until 31/07/2024

฿ 3,353.58

฿ 2,081.53

฿ 1,486.66

฿ 3,725.53

฿ 2,003.53

฿ 3,014.14

฿ 7,435.77

฿ 8,441.00

฿ 3,735.23

฿ 6,562.67

฿ 259.39

฿ 10,582.06

฿ 16,279.07

฿ 12,177.85

Special Price

On Sale Until 30/09/2024

฿ 642.58

฿ 6,402.00

฿ 3,164.00

฿ 335.00

฿ 3,314.00

฿ 5,135.00

฿ 16,140.00

Special Price

On Sale Until 31/07/2024

฿ 1,199.00

฿ 1,492.73

฿ 2,093.00

฿ 14,292.00

Special Price

On Sale Until 31/07/2024

฿ 5,741.00

฿ 3,140.00

฿ 879.00

฿ 1,250.00

฿ 1,367.00

฿ 2,566.00

฿ 3,222.99

฿ 7,766.00

฿ 4,051.00

฿ 1,642.12

฿ 4,389.00

฿ 714.98

฿ 610.78

฿ 6,464.00

Special Price

On Sale Until 31/07/2024

฿ 18,774.00

Special Price

On Sale Until 31/07/2024

฿ 18,156.00

Special Price

On Sale Until 31/07/2024

฿ 29,087.00

Special Price

On Sale Until 31/07/2024

฿ 658.00

฿ 711.00

฿ 12,073.00

Special Price

On Sale Until 31/07/2024

฿ 6,016.67

฿ 8,096.15

฿ 2,745.00

฿ 19,406.00

Special Price

On Sale Until 31/07/2024

฿ 13,632.00

฿ 15,511.00

Special Price

On Sale Until 31/07/2024

฿ 12,670.00

Special Price

On Sale Until 31/07/2024

฿ 30,253.00

Special Price

On Sale Until 31/07/2024

฿ 3,359.70

฿ 239.81

฿ 838.00

฿ 1,200.84

฿ 9,609.00

Special Price

On Sale Until 31/07/2024

Days to Ship Same day Same day 12 Day(s) 22 Day(s) 1 Day(s) 1 Day(s) 40 Day(s) Same day Same day 6 Day(s) Same day Same day 52 Day(s) 10 Day(s) Same day 1 Day(s) 1 Day(s) Same day Same day 1 Day(s) 5 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 19 Day(s) Same day 1 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 6 Day(s) 10 Day(s) 12 Day(s) Same day Same day 12 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 7 Day(s) 8 Day(s) 3 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 5 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 5 Day(s) 1 Day(s) 10 Day(s) 6 Day(s) 14 Day(s) Same day 5 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 35 Day(s) Same day 1 Day(s) 12 Day(s) Same day 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 40 Day(s) 10 Day(s) 5 Day(s) 5 Day(s) 1 Day(s) 10 Day(s)
Product TypeClean MatClean MatFatigue-Reducing Mat-Fatigue-Reducing MatFront Door MatNon-Slip MatNon-Slip MatCarpet-Fatigue-Reducing MatFront Door MatCarpetNon-Slip MatClean MatMat for corridorFatigue-Reducing MatFatigue-Reducing MatOil Absorption/Water Absorption MatFatigue-Reducing MatFatigue-Reducing MatNon-Slip MatFront Door MatFront Door MatOil Absorption/Water Absorption MatEntrance MatOil Absorption/Water Absorption MatClean MatMat for corridorMat for corridorMat for corridorEntrance MatEntrance MatEntrance MatFront Door MatOil Absorption/Water Absorption MatFatigue-Reducing MatClean MatClean MatClean MatFront Door Mat-----Front Door MatFatigue-Reducing MatFatigue-Reducing MatFatigue-Reducing MatClean MatClean MatMat for corridorFront Door MatFront Door MatFront Door MatFront Door MatFront Door MatEntrance MatEntrance MatEntrance MatEntrance MatEntrance MatEntrance MatEntrance MatEntrance MatEntrance MatOil Absorption/Water Absorption MatOil Absorption/Water Absorption MatOil Absorption/Water Absorption MatOil Absorption/Water Absorption MatOil Absorption/Water Absorption MatOil Absorption/Water Absorption MatFatigue-Reducing MatNon-Slip MatNon-Slip MatOil Absorption/Water Absorption MatFatigue-Reducing MatClean MatFront Door MatOil Absorption/Water Absorption MatOil Absorption/Water Absorption MatMat for corridorMat for corridorNon-Slip MatFront Door MatFront Door MatFront Door MatFront Door MatFront Door Mat
ShapeSheet TypeSheet TypeSheet Type-Sheet TypeSheet TypeRolled TypeRolled TypeSheet Type-Sheet TypeSheet TypeSheet TypeRolled TypeSheet TypeRolled TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet Type / Rolled TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeRolled TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet Type---Rolled Type-Sheet TypeSheet Type--Sheet TypeSheet TypeRolled TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet Type-Sheet TypeSheet TypeSheet TypeSheet TypeRolled TypeRolled TypeRolled TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet TypeRolled TypeRolled TypeRolled TypeRolled TypeSheet TypeSheet TypeSheet TypeSheet TypeSheet Type
Other-------------------------------------Option-Option--------------------------------------------------

Loading...

Related Categories to Mats