(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wet Vacuum Cleaners

Wet vacuum cleaners are vacuum cleaners that suck in liquids and items that contain water. It is often used in fields such as industry and various constructions, and is used to collect waste liquid generated in factories, clean oil films and scorches, replace cutting oil tanks for machine tools, and collect liquids and sludge containing contaminant. Product types include steam cleaners that clean and remove dirt with hot steam, and air vacuum pumps that suck and collect liquids with vacuum force. Some steam cleaners have accessories such as long and short nozzle heads, multiple brushes, and hose-integrated heads that can be used to clean a wide range of locations. Air vacuum pumps include those that can suction high-viscosity liquids and those that can suction liquids to high places; select one according to your application.
Filter By
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • 40 Day(s) or Less
3 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Air Vacuum Pump (for Liquids) for Open Can APPQO Series
    Until 31/07/2024
    Air Vacuum Pump (for Liquids) for Open Can APPQO Series
    Air Vacuum Pump (for Liquids) for Open Can APPQO Series
    Air Vacuum Pump (for Liquids) for Open Can APPQO Series

    Sale
    Until 31/07/2024

    Air Vacuum Pump (for Liquids) for Open Can APPQO Series

    AQUASYSTEM

    Wet type vacuum cleaner specially designed for liquids.
    [Features]
    · The pump can be used with a compressor of 1 horsepower or higher.
    · Lower price than electric models and also easy to clean.
    · Automatic stop function. (Oil stopper included as standard)
    · Can even be used with liquids that contain a small amount of contaminant (approx. 5 mm).
    [Applications]
    · Replacement and cleaning of machine tool cutting oil tanks.
    · Ideal for collecting sludge and liquids containing contaminants such as when recovering waste liquids and cleaning cutting fluid tanks.
    From: ฿ 33,000.00
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cartridge Vacuum Cleaner
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Cartridge Vacuum Cleaner

    RS Pro

    Compact service engineers' vacuum cleaner with self-sealing, easy-change cartridge.
    Conductive utensils, clipped into lid, and filtration down to 0.3 micron, makes the unit ideal for collection of small particles in the laboratory or black and coloured toners from lasers, copiers and printers
    Easy-change cartridge has a patented self-sealing cartridge to avoid spills in transit of the cleaner and also during filter changing
    ESD safe for electronic apparatus
    4.6 litre capacity self-sealing cartridge with Hepa filtration to 0.3micron
    Utensils included: flexible hose, crevice tool and brush, flexible snorkel tube
    800W 240V, CE approved
    Large round handle in balanced position, for comfortable long distance carrying
    UK type G plug
    From: ฿ 38,053.99
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For business use ]Steam Cleaner EA115KT-7B
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [For business use ]Steam Cleaner EA115KT-7B

    ESCO

    【Product Specifications】
    ・Power Supply …AC100V(50/60Hz)
    ・Power Consumption …1500
    ・steam Discharge pressure…0.4MPa
    ・Tank capacity …2.0L(boiler)2.4L(sub tank)
    ・size…475×320×275(H)mm
    ・Weight…8kg(main only)
    ・Power cord length…3m
    ・Boiler tank…Overheating temperature:145℃,Discharge temperature:100℃
    ・Hea-up time…about 15 minutes
    ・Accessories…Hose integral type head,nozzle head(One each long and short),pipe 2 pcs,hand brush(with cover 1 pc ),point brush,nozzle set,Funnel,flor nozzle(with brush ・nothing brush 1 each / 1 each with cover),accessories strage bag
    ・Business steam cleaner
    ・Cleaning in various places is possible with abundant accessories.
    ・Since bacteria can be removed up to 99.999% with high temperature steam without using detergent, it is effective for hygiene management. It is also effective for various stubborn dirt, burnt-on, oil film, mold and others.
    ・Since it is possible to adjust the amount of steam and the amount of hot water, it will be useful in a widerange of applications from sterilization to washing away of dirt.
    ・By installing a sub tank for automatic water supply to the boiler, continuous work is possible without interrupting work.
    From: ฿ 119,637.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Application
Type
You can add up to 6 items per a category to the compare list.
Sale
Air Vacuum Pump (for Liquids) for Open Can APPQO Series
Until 31/07/2024
Air Vacuum Pump (for Liquids) for Open Can APPQO Series
Air Vacuum Pump (for Liquids) for Open Can APPQO Series
Air Vacuum Pump (for Liquids) for Open Can APPQO Series
You can add up to 6 items per a category to the compare list.
Sale
Cartridge Vacuum Cleaner
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
[For business use ]Steam Cleaner EA115KT-7B
Until 31/07/2024
Brand

AQUASYSTEM

RS Pro

ESCO

Product Series

Air Vacuum Pump (for Liquids) for Open Can APPQO Series

Cartridge Vacuum Cleaner

[For business use ]Steam Cleaner EA115KT-7B

From

฿ 33,000.00

Special Price

On Sale Until 31/07/2024

฿ 38,053.99

Special Price

On Sale Until 30/09/2024

฿ 119,637.00

Special Price

On Sale Until 31/07/2024

Days to Ship 14 Day(s) 8 Day(s) 12 Day(s)
Product TypeVacuum Cleaner--
ApplicationWet type--
TypePail Type--

Loading...

  1. 1

Related Categories to Wet Vacuum Cleaners