(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Drain Evacuators

Condensate dischargers are devices used to automatically discharge condensate (water, oil) periodically from pneumatic circuits. They are mainly used on air compressors and air dryers. Condensate dischargers are primarily divided into 2 types: float type and electromagnetic type. The float type opens a valve by harnessing the buoyancy of a float that rises when the liquid level passes a certain point. Its major advantages are that it does not require a power supply to operate and produces no air loss. The electromagnetic type uses a power supply and ensures that condensates are thoroughly discharged. It can also be used under an air tank where a float-type drain trap cannot be used. When using condensate dischargers, be sure to check the operation method, processed air flow rate, air pressure used, connecting port diameter, condensate discharge method, mounting position and so on, then determine whether they can be used.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 40 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Air Compressor Drain Water (Drainage/Wastewater) Fresh Water Treatment Device Drain Toray

    Air Compressor Drain Water (Drainage/Wastewater) Fresh Water Treatment Device Drain Toray

    JOHNAN

    It complies with the water quality standard of 5 mg/L (ppm) of the Water Pollution Control Law. It has the smallest floor space and height in the industry, and is compact, simple, and offers outstanding ease of installation.
    From: ฿ 48,306.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Drain Discharge Valve "Excel" AD-24-A (Open Close Pressure Type & Unloader Type Dual Use)

    Automatic Drain Discharge Valve "Excel" AD-24-A (Open Close Pressure Type & Unloader Type Dual Use)

    MAEDA SHELL SERVICE

    It automatically performs the discharge of the drain, preventing the failure of the air equipment. It operates with just air pressure, so a power supply is unnecessary. Failure does not easily occur since the drain does not enter the discharge operating portion. Maintenance can easily be performed by opening the manual valve from time to time. It can continuously remove the drain in the compressor, receiver tank, after-cooler, terminal of air dryer pipe, etc.
    From: ฿ 22,032.62
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Product Model
You can add up to 6 items per a category to the compare list.
Air Compressor Drain Water (Drainage/Wastewater) Fresh Water Treatment Device Drain Toray
You can add up to 6 items per a category to the compare list.
Automatic Drain Discharge Valve "Excel" AD-24-A (Open Close Pressure Type & Unloader Type Dual Use)
Brand

JOHNAN

MAEDA SHELL SERVICE

Product Series

Air Compressor Drain Water (Drainage/Wastewater) Fresh Water Treatment Device Drain Toray

Automatic Drain Discharge Valve "Excel" AD-24-A (Open Close Pressure Type & Unloader Type Dual Use)

From

฿ 48,306.00

฿ 22,032.62

Days to Ship 40 Day(s) 1 Day(s)
Product ModelDrain DischargerDrain Discharger

Loading...

  1. 1

Related Categories to Drain Evacuators