(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Reciprocating Compressors

Reciprocating compressors are a type of compressor that generates power sources by compressing air through the reciprocating motions of pistons inside cylinders. Air is compressed by the reciprocating motions of pistons inside cylinders that have suction valves, which open inward, and discharge valves, which open outward. These compressors have lower power consumption rates than other compressors while being highly efficient and reliable as well as easy to handle, making them the mainstream today. Reciprocating compressors are roughly divided into 2 types: an oil-lubricated type which contains oil mist in compressed air and an oil-free type which does not contain oil mist. Tank-mounted types are the standard while quieter package types are also available. Select a suitable compressor based on the type of compressed air needed by the equipment used, normal operation pressure, amount of air used, required horsepower and other requirements.
Filter By
CAD
Days to Ship
  • All
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • 19 Day(s) or Less
  • 35 Day(s) or Less
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Silent Air Compressor (Oil Free)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Silent Air Compressor (Oil Free)

    AS ONE

    [Features]
    · Low noise and quiet even in laboratories.
    · Uses oil-free, stainless steel tanks to supply clean air.
    · With air regulator for making simple adjustments to the pressure used.
    From: ฿ 154,319.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Clean Air Compressor
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Clean Air Compressor

    AS ONE

    [Features]
    · Capable of supplying clean, dry air.
    · With a low-noise compressor built in.
    · Pressure adjustment possible.
    From: ฿ 255,587.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reciprocating Compressor (Oil Free)
    From: ฿ 16,361.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pressure Hose (with Single Action Coupling)

    High Pressure Hose (with Single Action Coupling)

    TRUSCO

    [Features]
    · In order to prevent tangling, the surface is applied with special treatment that makes gliding easy.
    · Ultra-soft type for excellent workability.
    From: ฿ 3,749.03
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Reel (For High Pressure)

    Air Reel (For High Pressure)

    TRUSCO

    [Features]
    · Superior stability with turntable that is secure and unlikely to tumble.
    · The winding handle can be folded and stored.
    · A reel dedicated for high-pressure air.
    From: ฿ 7,093.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Multi Dry Pump
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Multi Dry Pump

    AS ONE

    [Features]
    · Dry pump for both pressurization and depressurization.
    · It is a multi type vacuum pump which uses both suction and pressure.
    · Use of an oil-free diaphragm eliminates concerns about contamination.
    · Comes with a vacuum gauge and pressure gauge, so that the status of use can be checked.
    · Discharge and suction combined leak valve makes it possible to adjust vacuum level and pressure.
    From: ฿ 28,330.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Air Filters
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Air Filters

    AS ONE

    [Features]
    · 5 μm prefilter removes water, oil and impurities in compressed air using centrifugal force via a cyclone method.
    · 0.01 μm micro-filter catches 99.998% of dust 0.01 μm or more in size.
    · Activated carbon filter adsorbs oil vapor and removes toxic vapor and gas.
    From: ฿ 1,825.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultralow Dew Point Air Dryer
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Ultralow Dew Point Air Dryer

    AS ONE

    [Features]
    · Can be used with a small compressor (low flow).
    · Suitable for preventing condensation.
    · It is used as an alternative to nitrogen gas.
    · A self-reproducing type which can be used continuously.
    · No need for drying agent replacement, maintenance-free.
    From: ฿ 131,623.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Motor output(kW)
You can add up to 6 items per a category to the compare list.
Sale
Silent Air Compressor (Oil Free)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Clean Air Compressor
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Reciprocating Compressor (Oil Free)
You can add up to 6 items per a category to the compare list.
High Pressure Hose (with Single Action Coupling)
You can add up to 6 items per a category to the compare list.
Air Reel (For High Pressure)
You can add up to 6 items per a category to the compare list.
Sale
Multi Dry Pump
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Air Filters
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultralow Dew Point Air Dryer
Until 30/04/2024
Brand

AS ONE

AS ONE

ASAHIPEN

TRUSCO

TRUSCO

AS ONE

AS ONE

AS ONE

Product Series

Silent Air Compressor (Oil Free)

Clean Air Compressor

Reciprocating Compressor (Oil Free)

High Pressure Hose (with Single Action Coupling)

Air Reel (For High Pressure)

Multi Dry Pump

Air Filters

Ultralow Dew Point Air Dryer

From

฿ 154,319.00

Special Price

On Sale Until 30/04/2024

฿ 255,587.00

Special Price

On Sale Until 30/04/2024

฿ 16,361.00

฿ 3,749.03

฿ 7,093.00

฿ 28,330.00

Special Price

On Sale Until 30/04/2024

฿ 1,825.00

Special Price

On Sale Until 30/04/2024

฿ 131,623.00

Special Price

On Sale Until 30/04/2024

Days to Ship 19 Day(s) 19 Day(s) 35 Day(s) 14 Day(s) 12 Day(s) 19 Day(s) 19 Day(s) 19 Day(s)
Product TypeReciprocating Compressor (Oil Free)Reciprocating Compressor (Oil Free)Reciprocating Compressor (Oil Free)Related ItemRelated ItemReciprocating Compressor (Oil Free)Related ItemAir Compressor
Motor output(kW)0.1~0.40.1~0.41 to 1.9----1 to 1.9

Loading...

  1. 1

Related Categories to Reciprocating Compressors