(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Automatic Drain Discharge Valve "Excel" AD-24-A (Open Close Pressure Type & Unloader Type Dual Use)

Automatic Drain Discharge Valve "Excel" AD-24-A (Open Close Pressure Type & Unloader Type Dual Use)

You can add up to 6 items to the comparison list.

Loading...

Specifications of AD-24-A

  • Product Model
    Drain Discharger
  • Width(mm)
    100
  • Depth(mm)
    160
  • Height(mm)
    200
  • Drain Discharge Amount(cm3/min)
    0.95
  • Working Pressure(MPa)
    0.13~0.9
  • Port Size
    Rc1/2
  • JAN Code
    4580114131365
  • Trusco Code
    253-3545
  • Features
    Discharge of the drain can be done automatically, allowing the prevention of air machinery failures. There is no need for a power source as it operated solely out of air pressure. Failures are rare as the drain does not go into the discharge operation part. Maintenance is simple and can be done by simply opening the manual valve from time to time. The drain on the ends of compressor, receiver tank, aftercooler and air dryer pipes can be continuously removed.
  • Fluid Temperature
    2~60℃
  • Mass(g)
    1400
Part Number
AD-24-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 22,032.62

MDS DRAIN 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Drain Discharger
  • Width(mm)
    100
  • Depth(mm)
    160
  • Height(mm)
    200
  • Drain Discharge Amount(cm3/min)
    0.95
  • Working Pressure(MPa)
    0.13~0.9
  • Port Size
    Rc1/2
  • JAN Code
    4580114131365
  • Trusco Code
    253-3545
  • Features
    Discharge of the drain can be done automatically, allowing the prevention of air machinery failures. There is no need for a power source as it operated solely out of air pressure. Failures are rare as the drain does not go into the discharge operation part. Maintenance is simple and can be done by simply opening the manual valve from time to time. The drain on the ends of compressor, receiver tank, aftercooler and air dryer pipes can be continuously removed.
  • Fluid Temperature
    2~60℃
  • Mass(g)
    1400

Product Description

It automatically performs the discharge of the drain, preventing the failure of the air equipment. It operates with just air pressure, so a power supply is unnecessary. Failure does not easily occur since the drain does not enter the discharge operating portion. Maintenance can easily be performed by opening the manual valve from time to time. It can continuously remove the drain in the compressor, receiver tank, after-cooler, terminal of air dryer pipe, etc.

Specifications of AD-24-A

  • Product Model
    Drain Discharger
  • Width(mm)
    100
  • Depth(mm)
    160
  • Height(mm)
    200
  • Drain Discharge Amount(cm3/min)
    0.95
  • Working Pressure(MPa)
    0.13~0.9
  • Port Size
    Rc1/2
  • JAN Code
    4580114131365
  • Trusco Code
    253-3545
  • Features
    Discharge of the drain can be done automatically, allowing the prevention of air machinery failures. There is no need for a power source as it operated solely out of air pressure. Failures are rare as the drain does not go into the discharge operation part. Maintenance is simple and can be done by simply opening the manual valve from time to time. The drain on the ends of compressor, receiver tank, aftercooler and air dryer pipes can be continuously removed.
  • Fluid Temperature
    2~60℃
  • Mass(g)
    1400
Part Number
AD-24-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 22,032.62

MDS DRAIN 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1