(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extension Cords

An extension cord is a product used to extend the power cord. There are products that can be used indoors and outdoors, and their uses, features, and safety performance differ. For indoor extension cords, there are multi-tap type with many outlets, and type with built-in pilot lamp for confirming energization. For some products, the current value can be set according to the connected device to prevent the breaker from breaking. Many extension cords for outdoor use are rainproof and coldproof, and some products detect excessive electricity use or earth leakage and cut off electricity. It is characterized by the fact that many products are designed with safety in mind, such as those with an earth and double outlets. Products used both indoors and outdoors vary in cord length, outlet rating, and compatible voltage, so confirmation is required in advance.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
53 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Reverse Grounding Adapter (with Grounding)
    From: ฿ 334.81
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cord Band
    From: ฿ 159.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grounding Adapter K-2PE (B)
    From: ฿ 366.41
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Triple Snap Extension Cord (with Ground)

    Triple Snap Extension Cord (with Ground)

    TRUSCO

    Triple outlet extension cord with 2P and earth for single phase 100 V.
    [Features]
    · Either 2-core or 2-core E can be inserted in outlets, as it has a snap lock plug.
    · Wire length and wire color are selectable to suit the application.
    · 10 m (green/yellow/black) and 20 m (black) are available.
    · Uses SVCT 2.0 mm2 x 3-core cable that does not easily harden even on a cold day.
    · It is grounded, making it safe even in the event of electric leakage.
    · Material: vinyl chloride.
    [Applications]
    · Ideal for extension of 100 V products at indoor sites.
    From: ฿ 1,853.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rainproof jump extension cord (for outdoor use)

    Rainproof jump extension cord (for outdoor use)

    HATAYA

    Extension cord for outdoor use.
    [Features]
    · Comes with a cable holder that is convenient for storage.
    · With pilot lamp for power supply at triple outlets.
    · With a pop-out plug which supports both two-pole outlets and two-pole outlets with grounding.
    · With a check pilot lamp that allows the status of the grounding pin to be verified without touching the plug.
    [Applications]
    · Convenient for extending power cables.
    From: ฿ 2,844.77
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    BFX extension cord (For outdoor use, with breaker)
    BFX extension cord (For outdoor use, with breaker)
    BFX extension cord (For outdoor use, with breaker)

    BFX extension cord (For outdoor use, with breaker)

    HATAYA

    An extension cord with a breaker for outdoor use that can be easily installed when using electrical equipment.
    [Feature]
    · Shut off earth leakage and overuse just before an outlet. The earth leakage breaker has an overload protection function.
    · Completely rainproof and can be used safely even in the rain.
    · Includes a shock-resistant rubber protector and a convenient hook that can be used for hanging.
    · Includes an earth leakage breaker with overload short circuit protection.
    · BFX-013KC cable specifications: Soft VCT 2.0 mm2 x 3C, Outlet ratings: 2P / 15 A / 125 V With Ground, Number: 3 pieces.
    · BFX-103KC cable specifications: Soft VCT 2.0 mm2 x 3C, Outlet ratings: 2P / 15 A / 125 V With Ground, Number: 3 pieces.
    [Applications]
    · When you want to install a power supply or breaker for outdoor work.
    From: ฿ 2,919.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    extension cord TKC15

    extension cord TKC15

    TRUSCO

    Extension cord for various applications with a rated current of 15 A.
    [Features]
    · VCTFK 2.0 mm2 x 2 cores are used for the electric wires and can be used up to 1,500 W.
    · Uses JIS C 3306 wire and conforms to the Extension Cord Set Act.
    · In order to prevent tracking, a middle piece (melamine phenol resin) has been used in the plug.
    · Made of polyvinyl chloride resin.
    · Legally compliant extension cord set.
    [Applications]
    · Ideal for device extension cords during indoor work.
    From: ฿ 286.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Three-Phase 200 V Extension Cord (for Outdoor Use)

    Three-Phase 200 V Extension Cord (for Outdoor Use)

    TRUSCO

    Rainproof extension cord with 3P grounding for three-phase 200 V.
    [Features]
    · Integrally molded three-phase 200 V outlet/plug.
    · This type allows wire length to be selected from 5 m, 10 m, or 20 m to suit the application.
    · Uses SVCT 2.0 mm2 x 4-core cable that does not easily harden even on a cold day.
    · An outdoor type that can be used outdoors.
    · Can also be used safely in humid environments.
    [Applications]
    · Ideal as extension of 3-phase 200 V power supply products.
    · Ideal for power machinery extension inside factories, etc.
    From: ฿ 3,073.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Breaker, Plug-in Snap Breaker, Exclusively for Electric Leakage Protection

    Breaker, Plug-in Snap Breaker, Exclusively for Electric Leakage Protection

    NICHIDO IND

    [Features]
    · Enables just the device power supply to be stopped when an electrical leakage occurs, without tripping the main breaker.
    · The breaker has a built-in snap plug that supports both 2-pin and 3-pin outlets.
    From: ฿ 4,167.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rainproof Pocking Extension Breaker

    Rainproof Pocking Extension Breaker

    NICHIDO IND

    [Features]
    · Comes with a rainproof electrical leakage breaker that enables secure outdoor use even when raining.
    · The power supply is cut off when too much electricity is used (exceeds 15 A). (EK type)
    · Also operates when a short occurs. (EK type)
    From: ฿ 4,167.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single rainproof extension cord

    Single rainproof extension cord

    NICHIDO IND

    [Features]
    · Rainproof extension cord optimal for outdoor work, 100 V rainproof / Comes with or without ground. [Shrink packed]
    From: ฿ 1,285.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Extension Cord (1 piece.) EX-101N

    Extension Cord (1 piece.) EX-101N

    HATAYA

    Single plug extension cord for indoor use.
    [Features]
    · Comes with belt clip.
    · Simple and lightweight.
    [Applications]
    · Convenient for extending power cable.
    From: ฿ 804.45
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rainproof Extension Cord (For Outdoor Use) SKR-110Y

    Rainproof Extension Cord (For Outdoor Use) SKR-110Y

    HATAYA

    Single plug extension cord for outdoor use.
    [Features]
    · A rainproof outdoor-use type.
    · With pilot lamp for power supply and outlet.
    [Applications]
    · Power supply for lawn mowers, garden work and outdoor signs. Also convenient as an extension of power supply for other outdoor use.
    From: ฿ 1,086.99
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2P Extension Cord for Outdoors (Short Power Outlet)
    2P Extension Cord for Outdoors (Short Power Outlet)
    2P Extension Cord for Outdoors (Short Power Outlet)
    2P Extension Cord for Outdoors (Short Power Outlet)
    2P Extension Cord for Outdoors (Short Power Outlet)
    2P Extension Cord for Outdoors (Short Power Outlet)

    2P Extension Cord for Outdoors (Short Power Outlet)

    HATAYA

    Short tap for outdoor use.
    [Features]
    · An extension cord ideal for extending nearby power supplies.
    · Comes with a rainproof power outlet cap.
    · With pilot lamp for power supply and triple outlet.
    [Applications]
    · Ideal for extending nearby power supplies.
    From: ฿ 728.89
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2P Extension Cord with Grounding for Outdoors (Short Power Outlet)
    2P Extension Cord with Grounding for Outdoors (Short Power Outlet)
    2P Extension Cord with Grounding for Outdoors (Short Power Outlet)
    2P Extension Cord with Grounding for Outdoors (Short Power Outlet)
    2P Extension Cord with Grounding for Outdoors (Short Power Outlet)

    2P Extension Cord with Grounding for Outdoors (Short Power Outlet)

    HATAYA

    Short tap for indoor use.
    [Features]
    · Dustproof outlet.
    · With pilot lamp for power supply and triple outlet.
    [Applications]
    · Ideal for extending nearby power supplies.
    From: ฿ 423.03
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plug-in, Snap Breaker, for both Overload Protection and Electric Leakage

    Plug-in, Snap Breaker, for both Overload Protection and Electric Leakage

    NICHIDO IND

    [Features]
    · Simply connected to a drum, cord or tool, and comes with a safe and secure electrical leakage breaker
    From: ฿ 4,509.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FX Extension Cord for Outdoors (Spray-Proof Type with Grounding)

    FX Extension Cord for Outdoors (Spray-Proof Type with Grounding)

    HATAYA

    A convenient extension cord with rainproof caps for outdoor use.
    [Features]
    · An extension cord with a rainproof power outlet cap included so it can be used outdoors without concern.
    · Comes with 2P/2P grounding combination type jump plug.
    · Pilot lamp for power supply is built in.
    · Ideal for extending nearby power supplies.
    · With a triple power outlet.
    · Grounded for safety.
    [Applications]
    · Ideal for extending power cables outdoors.
    From: ฿ 1,052.48
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Short tap (3 mouth) straight short tap

    Short tap (3 mouth) straight short tap

    NICHIDO IND

    [Features]
    · A straight triple socket cord type of outlet.
    [Applications]
    · For light work.
    From: ฿ 486.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Extension Cord EA815GD-5

    Extension Cord EA815GD-5

    ESCO

    【Product Specifications】
    ・Rating-15A, 125V
    ・VCT 1.25mm2 x 2 cores
    ・Socket-outlet qty-3 pcs
    ・Cord length…5m
    ・Color…Yellow
    From: ฿ 1,122.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Earthling Adapter EA940BA-15

    Earthling Adapter EA940BA-15

    ESCO

    【Product Specifications】
    ・Rating-15A, 125V (1,500W)
    ・Specification…Grounding 2P to hook Grounding 2P
    From: ฿ 1,020.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2P Extension Cord (SX)
    2P Extension Cord (SX)
    2P Extension Cord (SX)
    2P Extension Cord (SX)
    2P Extension Cord (SX)
    2P Extension Cord (SX)
    2P Extension Cord (SX)
    2P Extension Cord (SX)

    2P Extension Cord (SX)

    HATAYA

    Extension cord can also be used for indoor work. (2P)
    [Features]
    · Comes with a dust-proof power outlet cap.
    · With pilot lamp for power supply and triple outlet.
    · SX-053 electric wire specification: soft VCTF 2.0 mm2 x 2C, outlet rating: 2P / 15 A / 125 V, number of outlets: 3.
    · SX-103 electric wire specification: soft VCTF 2.0 mm2 x 2C, outlet rating: 2P / 15 A / 125 V, number of outlets: 3.
    · SX-203 electric wire specification: soft VCTF 2.0 mm2 x 2C, outlet rating: 2P / 15 A / 125 V, number of outlets: 3.
    [Applications]
    · Used as an extension power supply for electrical appliances.
    From: ฿ 640.51
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2P Extension Cord (with Ground)
    2P Extension Cord (with Ground)
    2P Extension Cord (with Ground)
    2P Extension Cord (with Ground)
    2P Extension Cord (with Ground)
    2P Extension Cord (with Ground)
    2P Extension Cord (with Ground)
    2P Extension Cord (with Ground)

    2P Extension Cord (with Ground)

    HATAYA

    Extension cord with ground for indoor applications. Useful for extending power cables for indoor work.
    [Features]
    · Comes with a dust-proof power outlet cap.
    · With pilot lamp for power supply and triple outlet.
    · Grounded for safety.
    · SX-053K electric wire specification: soft VCTF 2.0 mm2 x 3C, outlet rating: 2P / 15 A / 125 V with ground, number of outlets: 3.
    · SX-103K electric wire specification: soft VCTF 2.0 mm2 x 3C, outlet rating: 2P / 15 A / 125 V with ground, number of outlets: 3.
    · SX-203 electric wire specification: soft VCTF 2.0 mm2 x 3C, outlet rating: 2P / 15 A / 125 V with ground, number of outlets: 3.
    [Applications]
    · For extension of power supply of electrical appliances and indoor work.
    From: ฿ 1,204.45
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SK Extension Cord
    SK Extension Cord
    SK Extension Cord

    SK Extension Cord

    HATAYA

    Indoor use extension cord essential for various work.
    [Features]
    · SK-110 electric wire specification: VCT 1.25 mm2 x 2C, outlet rating: 2P / 15 A / 125 V, number of outlets: 3.
    · SK-210 electric wire specification: VCT 2.0 mm2 x 3C, outlet rating: 2P / 15 A / 125 V with grounding, number of outlets: 3.
    · Triple tap with pilot lamp included.
    [Applications]
    · For extension of power supply of electrical appliances and indoor work.
    From: ฿ 734.61
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NX Extension Cord

    NX Extension Cord

    HATAYA

    Extension cord with ground for indoor use.
    [Features]
    · With rotation type dustproof cap.
    · 2P/2P grounding combination type new jump plug specification.
    · With a pop-out plug which supports both two-pole outlets and two-pole outlets with grounding.
    · With a check pilot lamp that allows the status of the grounding pin to be verified without touching the plug.
    · As the main body is see-through, the internal connection can be clearly seen at a glance.
    [Applications]
    · Ideal for extending power cables.
    From: ฿ 1,518.10
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multi Tap Extension Cord (200 V with Ground)

    Multi Tap Extension Cord (200 V with Ground)

    HATAYA

    A convenient 200 V indoor extension cord with multi-tap.
    [Features]
    ·Electrical wire specifications: VCT3.5mm2×4C
    ·Outlet ratings: 3P / 20 A / 250 V with grounding, number of outlets: 3 pcs.
    ・ Reverse wiring specifications for only 1 outlet
    ・ Equipped with a dust-proof shutter to prevent dust and dirt from entering, which is safe
    ・ Built-in pilot lamp that can check energization
    [Applications]
    ・ For indoor use, extension of 200-V power supply
    From: ฿ 2,344.74
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Breaking Current Value Variable Type ELB Box, Circuit Breaker

    Breaking Current Value Variable Type ELB Box, Circuit Breaker

    HATAYA

    Extension cord with variable breaking current value for indoor use.
    [Features]
    ・ The current value is variably set according to the current used by the work equipment to prevent the original breaker from breaking
    ·The current used can be arbitrarily set from 5 A to 15 A according to various devices and appliances.
    ・ You can avoid the trouble of tripping the breaker of the switchboard of the original power supply
    ·The electronic breaker quickly operates at the set current. Also effective for short circuits
    ・ The built-in breaker shuts off the power supply within 0.1 seconds even for equipment earth leakage
    ・ The outlet has a dust-proof cap to prevent dust and dirt from entering
    ・ You can easily perform an earth check that helps prevent electric shock accidents due to incomplete grounding at the push of a button
    [Applications]
    ・ Ideal when using the contractor's home outlet mainly for renovation work, etc.
    ・ Convenient for construction that would cause a great deal of trouble for restoration if the original power supply is cut off
    From: ฿ 5,931.59
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Forklift Auxiliary Cable for Charging

    Forklift Auxiliary Cable for Charging

    HATAYA

    An auxiliary charging cable for use with forklifts from a variety of manufacturers.
    [Features]
    · Uses plugs for use with forklifts from a variety of manufacturers.
    · Adopts highly durable plugs.
    · Cable is highly heat resistant 2PNCT of thickness 3.5 mm² and 4 cores (C).
    · The allowable cable current is 32 A.
    · The primary side is cut off as is and the secondary side comes with a rated 440 V 40 A 3P grounding forklift plug.
    [Applications]
    · An auxiliary cable for use in charging the forklift.
    From: ฿ 6,200.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    See-Through Jump Plug (Spare)

    See-Through Jump Plug (Spare)

    HATAYA

    Replacement 2P/2P grounding combination plug for outdoor use.
    [Features]
    · Waterproof type for outdoor use with sliding ground pin 2P or 2P ground type included combined type.
    · Can be connected to either 2P or 2P grounding cord.
    · 100 V specification.
    · The applicable cable O.D. is 10.1-12.6 mm.
    · Made of resin to prevent deterioration as seen with rubber plugs, maintaining long-term waterproofing.
    [Applications]
    · Replacement plug ideal for grounded products.
    From: ฿ 333.29
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New Jump Plug (for Replacement)

    New Jump Plug (for Replacement)

    HATAYA

    Replacement 2P/2P grounding combination plug for outdoor use.
    [Features]
    · Rotating the 2P grounding plug body cover transforms it into a rainproof type 2P plug.
    · Can be connected to either 2P or 2P grounding cord.
    · 100 V specification.
    · The applicable cable O.D. is 10.1-11.5 mm.
    · Pulled out of a 2P socket, it automatically returns to the 2P grounding state.
    · Made of resin to prevent deterioration as seen with rubber plugs, maintaining long-term waterproofing.
    [Applications]
    · Replacement plug ideal for grounded products.
    From: ฿ 378.62
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Metasen Adapter 3 m

    Metasen Adapter 3 m

    HATAYA

    An adapter required for connecting dual insulation type tools to metal sensor reels.
    [Features]
    · MSB-AB3: When the electric tool body is made of resin, there is conductivity with the drill bit, and the set screw for body is in the back.
    · MSB-AS3: For electric tools with no conductivity on body.
    · MSB-AT3: For the type frequently seen among electric tools with metal body surface.
    [Applications]
    · Ideal for connecting dual insulation type tools to metal sensor reels.
    · Convenient when using double insulated tools and the metal sensor function does not work.
    · It is ideal when there is conduction in the main body.
    From: ฿ 306.31
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hataya Ltd. Rainproof Plug Capper II
    Hataya Ltd. Rainproof Plug Capper II
    Hataya Ltd. Rainproof Plug Capper II
    Hataya Ltd. Rainproof Plug Capper II

    Hataya Ltd. Rainproof Plug Capper II

    HATAYA

    Cover to change a normal plug into a rainproof plug.
    [Features]
    · Compatible with rainproof outlets.
    · Universal outdoor cover, matches to any plug. (For 100 V)
    · Easy to install, create outdoor plugs in an instant.
    [Applications]
    · Useful for making normal plugs rainproof.
    From: ฿ 208.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cord, Hose Clip

    Cord, Hose Clip

    HATAYA

    A clip for fastening reel cords or hoses.
    [Features]
    · CS-6: Applicable diameters/ 7 to 9 mm.
    · CP-6: Applicable diameters/ 9 to 11 mm.
    [Applications]
    · Useful as a clip stop for cords and hoses.
    From: ฿ 162.10
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3-Pin Extension Cable

    3-Pin Extension Cable

    TRUSCO

    An extension cord which uses VCTF 2.0 mm2 x 2 cores for its electric wires and can be used up to 1,500 W.
    [Features]
    · Uses JIS C 3306 wire and conforms to the Extension Cord Set Act.
    · In order to prevent tracking, a middle piece (melamine phenol resin) has been in the plug.
    · Made of polyvinyl chloride resin. Made in Japan.
    [Applications]
    · Can be used for a wide range of applications, such as construction supplies, indoors or outdoors.
    From: ฿ 643.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    3-Pin Type Soft Extension Cable

    3-Pin Type Soft Extension Cable

    TRUSCO

    Extension cord whose tap part is divided in 3 directions.
    [Features]
    · A soft cord that does not harden in the winter.
    · A maximum total of 1,500 W can be used.
    · The wiring is S-VCT 1.25 mm² x 2 core.
    · Material: vinyl chloride resin.
    [Applications]
    · For extending power cables.
    From: ฿ 1,092.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Triple Snap Extension Cord (Ultra-Thick Soft Cable)

    Triple Snap Extension Cord (Ultra-Thick Soft Cable)

    TRUSCO

    [Features]
    · Either 2-core or 3-core can be inserted without an adapter as it has a snap lock plug.
    · It is grounded, making it safe even in the event of electric leakage. (When the tool insulation fails, it releases leakage current to the ground to prevent electric shock)
    · The SVCT 2.0 mm2 x 3 core (soft electrical wire) is adopted for wiring and the cord will not become hard even in cold regions.
    · Uses 2.0 mm2 thick power wiring to eliminate voltage drops.
    From: ฿ 2,424.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multi-Tap Extension Cord with Retainer

    Multi-Tap Extension Cord with Retainer

    TRUSCO

    [Features]
    · Problems, such as falling off on site, resolved, with a function to prevent falling off from all 3 directions on the multi part.
    · Has a structure to prevent the power cord from coming out and increases work efficiency.
    · Comes with a multi hanger for convenient storage.
    · Uses S-VCT 1.25 mm2 x 2-core wire and offers excellent flexibility and cold resistance.
    [Applications]
    · Ideal for cord extension when performing work at sites with variable height.
    · Ideal for cord extension at work sites and factories in which prevention of disconnection is required by hanging.
    From: ฿ 1,027.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Snap Plug Extension Cord with Grounding Wire Retainer

    Snap Plug Extension Cord with Grounding Wire Retainer

    TRUSCO

    [Features]
    · This item resolves problems such as falling off on site, with a function to prevent falling off from all 3 directions on the multi part.
    · A snap plug comes with the plug, and two electrodes and three electrodes can be used in combination, depending on the use.
    · Thick electrical wire of S-VCT3C x 2.0 mm2 is used in the electrical wire segment.
    · Comes with a multi hanger, making the storage of extension cords more convenient.
    · Uses soft wire and offers excellent flexibility and cold resistance.
    [Applications]
    · Ideal for cord extension when performing work at sites with variable height.
    · Ideal for cord extension at work sites and factories in which prevention of disconnection is required by hanging.
    From: ฿ 2,034.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rainproof Extension Cable 5 m/10 m

    Rainproof Extension Cable 5 m/10 m

    TRUSCO

    Extension cable with excellent rain-proof properties and cold resistance.
    [Features]
    · Uses soft electric wire (S-VCT 1.25 mm2) that supports up to 1,500 W.
    · Made of polyvinyl chloride resin.
    · Rainproof type that's convenient for outdoor work.
    [Applications]
    · Ideal for outdoor work.
    From: ฿ 1,092.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rubber Snap Plug

    Rubber Snap Plug

    NICHIDO IND

    [Features]
    · Mountable on any electric cable, OA device or electric tool.
    · Optimal for a worksite outlet such as a power distribution board for construction, etc.
    From: ฿ 400.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Con-In Snap Breaker

    Plastic Con-In Snap Breaker

    NICHIDO IND

    [Features]
    · Simply connected to a drum, cord or tool, and comes with a safe and secure electrical leakage breaker that is rainproof to enable secure outdoor use even when raining.
    · The power supply is cut off when too much electricity is used (exceeds 15 A). (EK type)
    · Also operates when a short occurs. (EK type)
    From: ฿ 3,340.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Reel 2-core type

    Hand Reel 2-core type

    NICHIDO IND

    [Features]
    · A windup tool with outlets is combined with an extension cord.
    · Easy to carry like an extension cord and easy to hook up during use, which keeps the foot area free from obstructions
    From: ฿ 3,625.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spicon Hand Reel

    Spicon Hand Reel

    NICHIDO IND

    A hand reel that comes with a speed control function. Dedicated to brush motors. (20% to 90% reduction)

    [Features]
    · Slows rotation without reducing the torque of the operating tool.
    · The rotation speed of flange motor type 100‑V electric tools can be freely reduced.
    · Can be adjusted to a reduction range of 20 to 90%, and even when the rotation speed slows, the electric tool torque is not reduced.
    From: ฿ 7,363.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Plug for Cassette Power Plug - Power Plug Cassette

    Power Plug for Cassette Power Plug - Power Plug Cassette【2 Pieces Per Package】

    NICHIDO IND

    [Features]
    · A part dedicated to NICHIDO cassette outlets.
    From: ฿ 400.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super-soft Extension Cord (three-hole)
    From: ฿ 1,325.65
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Big-Fat Extension Cord (3 Port Tap Type)

    Big-Fat Extension Cord (3 Port Tap Type)

    SEIWADENKO

    [Features]
    · The cable size is 2.0 mm², which restricts the voltage drop phenomenon.
    · The multi section has a heat-resistant double structure.
    · The product uses a plug with a tracking resistant center plate for greater safety.
    From: ฿ 3,163.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Short tap extension cord fire outlet (3 mouth) cross tap

    Short tap extension cord fire outlet (3 mouth) cross tap

    NICHIDO IND

    [Features]
    · An outlet with lamp where the outlet area illuminates when power is supplied.
    · A crossed triple socket type of outlet.
    [Applications]
    · For work in dark locations.
    From: ฿ 3,825.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Reel 2-core 10 m black

    Hand Reel 2-core 10 m black

    NICHIDO IND

    [Features]
    ·It is a handy reel that you can easily take up and store.
    ·It's more compact than a drum and more convenient than an extension cord.
    ·It's easy to carry around, just like an extension cord.
    ·The wire type is Softon VCT.
    From: ฿ 2,883.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Reel (with Breaker)

    Hand Reel (with Breaker)

    NICHIDO IND

    [Features]
    · More compact than a drum and more convenient than an extension cord.
    · Easy to carry like an extension cord.
    · Comes with a snap plug (a plug that supports both 2-pin and 3-pin outlets).
    · Comes with a breaker (ELB) dedicated to electrical leakage prevention (15 mA sensitivity). (EB)
    · Comes with a breaker (ELB) for both overload (15 A) and electrical leakage prevention (15 mA sensitivity). (EK)
    [Applications]
    · For indoor worksites.
    · For worksites required by law to use an electrical leakage function.
    From: ฿ 7,590.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Extension cord with breaker dedicated for ground fault protection (for outdoors)

    Extension cord with breaker dedicated for ground fault protection (for outdoors)

    HATAYA

    Extension cord with earth leakage breaker for outdoor use.
    [Features]
    · Prevents accidents caused by leakage current and overuse. Includes a rubber protector that is tough against shocks when dropped, etc.
    · Ground leakage breaker exclusively for ground fault protection. Triple tap with pilot lamp enables conductivity to be checked.
    · The breaker box has a completely rainproof structure, making it safe to use in the rain.
    · The rainproof cap protects the outlet from water and dust that may cause fire (ignition) or breakdown.
    · A jump plug that can be connected to either end of a 2P/2P grounding cord with sliding ground pin.
    · 10 m types have an X-band that can be used to wind and store the cable.
    [Applications]
    · Ideal for various electric tools (100 V), various lighting fixtures (100 V), submersible pumps, showcases, garden lights, etc.
    From: ฿ 2,623.09
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Expand Hook Band 300 mm (Four Color Type)

    Expand Hook Band 300 mm (Four Color Type)

    HATAYA

    Band that neatly binds and stores extension cables and hoses that are easily tangled.
    [Features]
    · Slide type telescopic hook enables mounting to pipes up to a mounting diameter of 35-50 mm.
    · Up to 75 mm binding diameter.
    · Allowable load capacity 10 kg.
    · 4 color variations (blue, green, red, yellow).
    · Material: 66 nylon.
    [Applications]
    · Ideal for binding/storing cords and hoses.
    · Convenient for temporary wiring on scaffolds and the like.
    From: ฿ 125.72
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Expand Hook Band 380 mm (Four Color Type)

    Expand Hook Band 380 mm (Four Color Type)

    HATAYA

    Neatly binds and stores extension cables and hoses that are easily tangled.
    [Features]
    · Slide type telescopic hook enables mounting to pipes up to a mounting diameter of φ35-φ50.
    · Maximum binding diameter: Up to φ100.
    · Allowable load capacity: 10 kg.
    · 4 color variations (blue, green, red, yellow).
    [Applications]
    · For binding/storing cords and hoses.
    · For temporary wiring on scaffolds and the like.
    From: ฿ 125.78
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Extension Cord EA815HG-0.3A

    Extension Cord EA815HG-0.3A

    ESCO

    【Product Specifications】
    ・Code Length …300mm
    ・Rating …125V・15A(1500W)
    ・Outlet …2P×3Piece
    ・Specification …2P
    ・Material …Body (Plug Integrate type ):Urea Resin ,Plug :PVC
    ・size …29(W)×70(D)×21(H)mm(※code ・Plug Part Remove )
    ・Weight …About 58g
    ・PSEApplicable Code Goods
    ・【※Caution ※】…Since this product is designed assuming power supply in Japan, it can not be used outside Japan.
    ・Ultra small three-mouth tap convenient to carry.It is not bulky even when put in a bag, it is idealfor going out on business trips.
    ・Convenient cable tie to put together the code.
    ・Because it uses urea resin excellent in heat resistance, it is difficult to melt even in case of overheating, it is effective in preventing electric fire.
    ・It adopts double cladding code, it is effective for preventing electric shock and fire caused by wire breakage and over-tearing.
    From: ฿ 457.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cable Reel Roller
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Cable Reel Roller

    RS Pro

    A light weight, yet robust cable drum roller that eases cable handling problems encountered during installation work. Once the cable reel has been placed on the stand, it is free to rotate during unreeling but it is retained in position to prevent unwanted movement. The stand has two adjustable full width rollers to accommodate a range of cable reel/drum sizes. For larger or heavier drums, two stands can be used, one under each drum flange.

    Features and benefits
    • Accepts reels up to 520mm wide
    • Eases reel handling
    • Strong structural frame
    From: ฿ 34,526.96
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Electrical wire length(m)
Product Type
Outlet Ratings(kVA)
Supported voltages(V)
No. of Outlets
Features
Electrical wire thickness(mm2)
Number of electrical wire cores(C)
You can add up to 6 items per a category to the compare list.
Reverse Grounding Adapter (with Grounding)
You can add up to 6 items per a category to the compare list.
Cord Band
You can add up to 6 items per a category to the compare list.
Grounding Adapter K-2PE (B)
You can add up to 6 items per a category to the compare list.
Triple Snap Extension Cord (with Ground)
You can add up to 6 items per a category to the compare list.
Rainproof jump extension cord (for outdoor use)
You can add up to 6 items per a category to the compare list.
BFX extension cord (For outdoor use, with breaker)
BFX extension cord (For outdoor use, with breaker)
BFX extension cord (For outdoor use, with breaker)
You can add up to 6 items per a category to the compare list.
extension cord TKC15
You can add up to 6 items per a category to the compare list.
Three-Phase 200 V Extension Cord (for Outdoor Use)
You can add up to 6 items per a category to the compare list.
Breaker, Plug-in Snap Breaker, Exclusively for Electric Leakage Protection
You can add up to 6 items per a category to the compare list.
Rainproof Pocking Extension Breaker
You can add up to 6 items per a category to the compare list.
Single rainproof extension cord
You can add up to 6 items per a category to the compare list.
Extension Cord (1 piece.) EX-101N
You can add up to 6 items per a category to the compare list.
Rainproof Extension Cord (For Outdoor Use) SKR-110Y
You can add up to 6 items per a category to the compare list.
2P Extension Cord for Outdoors (Short Power Outlet)
2P Extension Cord for Outdoors (Short Power Outlet)
2P Extension Cord for Outdoors (Short Power Outlet)
2P Extension Cord for Outdoors (Short Power Outlet)
2P Extension Cord for Outdoors (Short Power Outlet)
2P Extension Cord for Outdoors (Short Power Outlet)
You can add up to 6 items per a category to the compare list.
2P Extension Cord with Grounding for Outdoors (Short Power Outlet)
2P Extension Cord with Grounding for Outdoors (Short Power Outlet)
2P Extension Cord with Grounding for Outdoors (Short Power Outlet)
2P Extension Cord with Grounding for Outdoors (Short Power Outlet)
2P Extension Cord with Grounding for Outdoors (Short Power Outlet)
You can add up to 6 items per a category to the compare list.
Plug-in, Snap Breaker, for both Overload Protection and Electric Leakage
You can add up to 6 items per a category to the compare list.
FX Extension Cord for Outdoors (Spray-Proof Type with Grounding)
You can add up to 6 items per a category to the compare list.
Short tap (3 mouth) straight short tap
You can add up to 6 items per a category to the compare list.
Extension Cord EA815GD-5
You can add up to 6 items per a category to the compare list.
Earthling Adapter EA940BA-15
You can add up to 6 items per a category to the compare list.
2P Extension Cord (SX)
2P Extension Cord (SX)
2P Extension Cord (SX)
2P Extension Cord (SX)
2P Extension Cord (SX)
2P Extension Cord (SX)
2P Extension Cord (SX)
2P Extension Cord (SX)
You can add up to 6 items per a category to the compare list.
2P Extension Cord (with Ground)
2P Extension Cord (with Ground)
2P Extension Cord (with Ground)
2P Extension Cord (with Ground)
2P Extension Cord (with Ground)
2P Extension Cord (with Ground)
2P Extension Cord (with Ground)
2P Extension Cord (with Ground)
You can add up to 6 items per a category to the compare list.
SK Extension Cord
SK Extension Cord
SK Extension Cord
You can add up to 6 items per a category to the compare list.
NX Extension Cord
You can add up to 6 items per a category to the compare list.
Multi Tap Extension Cord (200 V with Ground)
You can add up to 6 items per a category to the compare list.
Breaking Current Value Variable Type ELB Box, Circuit Breaker
You can add up to 6 items per a category to the compare list.
Forklift Auxiliary Cable for Charging
You can add up to 6 items per a category to the compare list.
See-Through Jump Plug (Spare)
You can add up to 6 items per a category to the compare list.
New Jump Plug (for Replacement)
You can add up to 6 items per a category to the compare list.
Metasen Adapter 3 m
You can add up to 6 items per a category to the compare list.
Hataya Ltd. Rainproof Plug Capper II
Hataya Ltd. Rainproof Plug Capper II
Hataya Ltd. Rainproof Plug Capper II
Hataya Ltd. Rainproof Plug Capper II
You can add up to 6 items per a category to the compare list.
Cord, Hose Clip
You can add up to 6 items per a category to the compare list.
3-Pin Extension Cable
You can add up to 6 items per a category to the compare list.
3-Pin Type Soft Extension Cable
You can add up to 6 items per a category to the compare list.
Triple Snap Extension Cord (Ultra-Thick Soft Cable)
You can add up to 6 items per a category to the compare list.
Multi-Tap Extension Cord with Retainer
You can add up to 6 items per a category to the compare list.
Snap Plug Extension Cord with Grounding Wire Retainer
You can add up to 6 items per a category to the compare list.
Rainproof Extension Cable 5 m/10 m
You can add up to 6 items per a category to the compare list.
Rubber Snap Plug
You can add up to 6 items per a category to the compare list.
Plastic Con-In Snap Breaker
You can add up to 6 items per a category to the compare list.
Hand Reel 2-core type
You can add up to 6 items per a category to the compare list.
Spicon Hand Reel
You can add up to 6 items per a category to the compare list.
Power Plug for Cassette Power Plug - Power Plug Cassette
You can add up to 6 items per a category to the compare list.
Super-soft Extension Cord (three-hole)
You can add up to 6 items per a category to the compare list.
Big-Fat Extension Cord (3 Port Tap Type)
You can add up to 6 items per a category to the compare list.
Short tap extension cord fire outlet (3 mouth) cross tap
You can add up to 6 items per a category to the compare list.
Hand Reel 2-core 10 m black
You can add up to 6 items per a category to the compare list.
Hand Reel (with Breaker)
You can add up to 6 items per a category to the compare list.
Extension cord with breaker dedicated for ground fault protection (for outdoors)
You can add up to 6 items per a category to the compare list.
Expand Hook Band 300 mm (Four Color Type)
You can add up to 6 items per a category to the compare list.
Expand Hook Band 380 mm (Four Color Type)
You can add up to 6 items per a category to the compare list.
Extension Cord EA815HG-0.3A
You can add up to 6 items per a category to the compare list.
Sale
Cable Reel Roller
Until 30/09/2024
Brand

HATAYA

HATAYA

HATAYA

TRUSCO

HATAYA

HATAYA

TRUSCO

TRUSCO

NICHIDO IND

NICHIDO IND

NICHIDO IND

HATAYA

HATAYA

HATAYA

HATAYA

NICHIDO IND

HATAYA

NICHIDO IND

ESCO

ESCO

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

NICHIDO IND

NICHIDO IND

NICHIDO IND

NICHIDO IND

NICHIDO IND

STARLIGHT

SEIWADENKO

NICHIDO IND

NICHIDO IND

NICHIDO IND

HATAYA

HATAYA

HATAYA

ESCO

RS Pro

Product Series

Reverse Grounding Adapter (with Grounding)

Cord Band

Grounding Adapter K-2PE (B)

Triple Snap Extension Cord (with Ground)

Rainproof jump extension cord (for outdoor use)

BFX extension cord (For outdoor use, with breaker)

extension cord TKC15

Three-Phase 200 V Extension Cord (for Outdoor Use)

Breaker, Plug-in Snap Breaker, Exclusively for Electric Leakage Protection

Rainproof Pocking Extension Breaker

Single rainproof extension cord

Extension Cord (1 piece.) EX-101N

Rainproof Extension Cord (For Outdoor Use) SKR-110Y

2P Extension Cord for Outdoors (Short Power Outlet)

2P Extension Cord with Grounding for Outdoors (Short Power Outlet)

Plug-in, Snap Breaker, for both Overload Protection and Electric Leakage

FX Extension Cord for Outdoors (Spray-Proof Type with Grounding)

Short tap (3 mouth) straight short tap

Extension Cord EA815GD-5

Earthling Adapter EA940BA-15

2P Extension Cord (SX)

2P Extension Cord (with Ground)

SK Extension Cord

NX Extension Cord

Multi Tap Extension Cord (200 V with Ground)

Breaking Current Value Variable Type ELB Box, Circuit Breaker

Forklift Auxiliary Cable for Charging

See-Through Jump Plug (Spare)

New Jump Plug (for Replacement)

Metasen Adapter 3 m

Hataya Ltd. Rainproof Plug Capper II

Cord, Hose Clip

3-Pin Extension Cable

3-Pin Type Soft Extension Cable

Triple Snap Extension Cord (Ultra-Thick Soft Cable)

Multi-Tap Extension Cord with Retainer

Snap Plug Extension Cord with Grounding Wire Retainer

Rainproof Extension Cable 5 m/10 m

Rubber Snap Plug

Plastic Con-In Snap Breaker

Hand Reel 2-core type

Spicon Hand Reel

Power Plug for Cassette Power Plug - Power Plug Cassette【2 Pieces Per Package】

Super-soft Extension Cord (three-hole)

Big-Fat Extension Cord (3 Port Tap Type)

Short tap extension cord fire outlet (3 mouth) cross tap

Hand Reel 2-core 10 m black

Hand Reel (with Breaker)

Extension cord with breaker dedicated for ground fault protection (for outdoors)

Expand Hook Band 300 mm (Four Color Type)

Expand Hook Band 380 mm (Four Color Type)

Extension Cord EA815HG-0.3A

Cable Reel Roller

From

฿ 334.81

฿ 159.00

฿ 366.41

฿ 1,853.00

฿ 2,844.77

฿ 2,919.00

฿ 286.00

฿ 3,073.00

฿ 4,167.00

฿ 4,167.00

฿ 1,285.00

฿ 804.45

฿ 1,086.99

฿ 728.89

฿ 423.03

฿ 4,509.00

฿ 1,052.48

฿ 486.00

฿ 1,122.00

฿ 1,020.00

฿ 640.51

฿ 1,204.45

฿ 734.61

฿ 1,518.10

฿ 2,344.74

฿ 5,931.59

฿ 6,200.00

฿ 333.29

฿ 378.62

฿ 306.31

฿ 208.00

฿ 162.10

฿ 643.00

฿ 1,092.00

฿ 2,424.00

฿ 1,027.00

฿ 2,034.00

฿ 1,092.00

฿ 400.00

฿ 3,340.00

฿ 3,625.00

฿ 7,363.00

฿ 400.00

฿ 1,325.65

฿ 3,163.00

฿ 3,825.00

฿ 2,883.00

฿ 7,590.00

฿ 2,623.09

฿ 125.72

฿ 125.78

฿ 457.00

฿ 34,526.96

Special Price

On Sale Until 30/09/2024

Days to Ship 1 Day(s) 1 Day(s) 1 Day(s) Same day 12 Day(s) 12 Day(s) Same day Same day 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 14 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) Same day Same day 1 Day(s) Same day Same day Same day 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 8 Day(s)
Electrical wire length(m)---10 ~ 20100.7 ~ 102 ~ 105 ~ 200.4515 ~ 2010100.5 ~ 200.5 ~ 200.450.5 ~ 200.5--5 ~ 205 ~ 20105 ~ 20153 ~ 5-----5 ~ 201010 ~ 2010105 ~ 10--1010-1010 ~ 202010100.7 ~ 10----
Product TypeAdapterAdapterAdapterextension cordextension cordextension cordextension cordextension cordextension cordextension cordextension cordextension cordextension cordextension cordextension cordextension cordextension cordextension cord--extension cordextension cordextension cordextension cordextension cordextension cordextension cordOutlet PlugOutlet PlugAdapterOutlet PlugAdapterextension cordextension cordextension cordextension cordextension cordextension cordextension cordOtherextension cordextension cordOutlet Plugextension cordextension cordextension cordCord ReelCord Reelextension cordOtherOther--
Outlet Ratings(kVA)---1.81.81.81.53.8-1.81.81.81.81.81.8-1.8125--1.81.81.8-51.8------1.51.51.81.81.81.51.8--1.8--1251251251251.8----
Supported voltages(V)OtherOtherOtherSingle-Phase 100 VOtherOtherSingle-Phase 100 VThree-Phase 200 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VOtherOtherOtherOtherSingle-Phase 100 VOtherSingle-Phase 100 V--OtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 V-Single-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 V----
No. of Outlets---333113311133333--333332------333331-1421333423----
Features----Rainproof type---Breaker IncludedRainproof typeRainproof type-----Rainproof type-----------------------Hand ReelHand ReelExclusively for lowering pressure---Manual windingBreaker IncludedRainproof type----
Electrical wire thickness(mm2)---1.252222221.2521.2522221.25--221.25 ~ 223.523.5-----21.2521.2521.250.75-22-1.2522222----
Number of electrical wire cores(C)---333243322222 / 3332--2323434-----223232 / 33-33-222223----

Loading...

  1. 1

Related Categories to Extension Cords