(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Earth Reel, Manual Winding Type Electrical Wire Length (m) 10/21
CHUHATSU HANBAI
From: ฿ 3,041.93 |
---|
Days to Ship: 11 Day(s) |
Cord Reel Self-Winding Phase 100 V Electrical Wire Length (m) 10
SANKYO REELS
From: ฿ 11,003.15 |
---|
Days to Ship: 10 Day(s) |
CHUHATSU HANBAI
From: ฿ 13,106.37 |
---|
Days to Ship: 1 Day(s) |
OKS Earth Reel (For ground conductor)
HATAYA
From: ฿ 56,381.00 |
---|
Days to Ship: 12 Day(s) |
NICHIDO IND
From: ฿ 4,282.00 |
---|
Days to Ship: 10 Day(s) |
From: ฿ 6,683.80 |
---|
Days to Ship: 1 Day(s) |
Hataya New Tiger Rainbow Reel (for Outdoor Use) 30 m with Ground
HATAYA
From: ฿ 9,652.36 |
---|
Days to Ship: 12 Day(s) |
Hataya Ltd. Cord MAC II (Automatic Winding)
HATAYA
From: ฿ 9,133.03 |
---|
Days to Ship: 5 Day(s) |
Cord Reel Self-Winding Phase 100 V Electric Wire Length 6 m/ 20 m
HATAYA
From: ฿ 6,091.35 |
---|
Days to Ship: 5 Day(s) |
Ground Reel (Static Electricity Eliminator) Hand-wound 20 m SE-20
HATAYA
From: ฿ 3,820.00 |
---|
Days to Ship: 16 Day(s) |
OKS Forklift Charging Auto Reel
HATAYA
From: ฿ 38,249.49 |
---|
Days to Ship: 12 Day(s) |
RS Pro
From: ฿ 14,622.43 |
---|
Special Price |
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Electrical wire length(m) |
Product Type |
Outlet Ratings(kVA) |
Supported voltages(V) |
No. of Outlets |
Features |
Electrical wire thickness(mm2) |
Number of electrical wire cores(C) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | CHUHATSU HANBAI | SANKYO REELS | CHUHATSU HANBAI | HATAYA | NICHIDO IND | CHUHATSU HANBAI | HATAYA | HATAYA | HATAYA | HATAYA | HATAYA | RS Pro |
Product Series | Earth Reel, Manual Winding Type Electrical Wire Length (m) 10/21 | Cord Reel Self-Winding Phase 100 V Electrical Wire Length (m) 10 | Hataya New Tiger Rainbow Reel (for Outdoor Use) 30 m with Ground | Cord Reel Self-Winding Phase 100 V Electric Wire Length 6 m/ 20 m | Ground Reel (Static Electricity Eliminator) Hand-wound 20 m SE-20 | |||||||
From | ฿ 3,041.93 | ฿ 11,003.15 | ฿ 13,106.37 | ฿ 56,381.00 | ฿ 4,282.00 | ฿ 6,683.80 | ฿ 9,652.36 | ฿ 9,133.03 | ฿ 6,091.35 | ฿ 3,820.00 | ฿ 38,249.49 | ฿ 14,622.43 Special Price On Sale Until 30/06/2024 |
Days to Ship | 11 Day(s) | 10 Day(s) | 1 Day(s) | 12 Day(s) | 10 Day(s) | 1 Day(s) | 12 Day(s) | 5 Day(s) | 5 Day(s) | 16 Day(s) | 12 Day(s) | 7 Day(s) |
Electrical wire length(m) | 10 ~ 21 | 10 | 10 | 20 ~ 30 | 5 | 10 | 30 ~ 50 | 10 | 6 ~ 20 | 20 | 5 ~ 10 | - |
Product Type | Power supply reel | Power supply reel | Power supply reel | Power supply reel | Cord Reel | Cord Reel | Power supply reel | Power supply reel | Power supply reel | Power supply reel | Power supply reel | - |
Outlet Ratings(kVA) | - | - | - | - | - | - | 1.8 | - | - | - | - | - |
Supported voltages(V) | Other | Single-Phase 100 V | Other | Other | Single-Phase 100 V | Other | Single-Phase 100 V | Single-Phase 100 V | Single-Phase 100 V | Other | Other | - |
No. of Outlets | - | 3 | - | - | - | - | 4 | 3 / 4 | - | - | - | - |
Features | Manual winding | Automatic wind-up | Automatic wind-up | - | Automatic wind-up | Automatic wind-up | Rainproof type | Automatic wind-up | Automatic wind-up | Manual winding | - | - |
Electrical wire thickness(mm2) | 0.75 ~ 2 | 1.25 | Other | 5.5 ~ 8 | 1.25 | 5.5 | 2 | 1.25 ~ 2 | 1.25 ~ 2 | 0.75 | 3.5 | - |
Number of electrical wire cores(C) | 1 | 3 | 1 | 1 | 2 | 1 | 3 | 2 / 3 | 2 / 3 | 1 | 4 | - |
Loading...
How can we improve?
How can we improve?