(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scaffold Planks

Scaffolding planks are boards used as temporary platforms installed at worksites. Scaffolding planks are mounted on supports. The product consists of the board used as the platform, along with its associated parts such as single pipes. Scaffolding planks are primarily used to provide a stable platform for working in high places such as at construction and inspection worksites. Scaffolding planks used as platforms come in types for single- and double-sided use. There are also retractable types with adjustable board lengths and fixed-length types with set lengths. The type best suited to the worksite can be selected. Aluminum and steel are the most common materials, and non-skid surface treatments are in widespread use. Using clamps and joint brackets to connect single pipes and struts is a key requirement for the single pipes used to fasten scaffolding planks. When selecting and installing a scaffolding plank, users should check the plank's overall length and width, and verify whether its maximum operating weight will be sufficient for the work.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
87 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Base (Fixed Base/Jack Base)
    Base (Fixed Base/Jack Base)
    Base (Fixed Base/Jack Base)

    Base (Fixed Base/Jack Base)

    TAIYO SEIKI IRON WORKS

    A base for fixing single pipes or other pipes at construction sites.
    [Features]
    · Fixed base (applicable pipe diameter: ø48.6, base size: 120 × 120 mm, weight: 700 g).
    · Jack base (dimensions: ø34 × 380 L, base size: 140 × 140 mm, weight: 3,300 g).
    · Product certified by Scaffolding and Construction Equipment Association of Japan.
    [Applications]
    · Temporary construction material.
    · For fixing pipe scaffolding.
    From: ฿ 254.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Net Clamp

    Net Clamp

    KONDOTEC

    [Features]
    · Forged-integral shaft: no welding or caulking in its manufacture so it is compact and lightweight.
    From: ฿ 481.68
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scaffold Board All Stage (Wide and Heavy Type)

    Scaffold Board All Stage (Wide and Heavy Type)

    HASEGAWA KOGYO

    [Features]
    ·The surface is processed with a circumferential flange that is non-slip.
    ·The back is equipped with non-slip rubber.
    From: ฿ 16,735.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Telescopic Scaffold Board Sliding Pit
    Telescopic Scaffold Board Sliding Pit
    Telescopic Scaffold Board Sliding Pit

    Telescopic Scaffold Board Sliding Pit

    HASEGAWA KOGYO

    [Features]
    · Uses a pin lever system that can adjust in increments of approximately 50 mm for the extension of scaffolding.
    · Comes with handle for convenient carrying.
    From: ฿ 7,208.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scaffold Plank (Light Working Type)

    Scaffold Plank (Light Working Type)

    PICA CORP

    Temporary Construction Industry Association certified, standard type scaffold board.
    [Features]
    ·The surface is press-type non-slip processing.
    ·The back has beads (non-slip rubber).
    ·Support spacing 1800 mm or less.
    [Applications]
    ·As scaffolding at height.
    ·It is widely used when working at heights such as construction sites and inspection work.
    From: ฿ 3,235.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TOP Square Clamp, 60 Square X φ48.6

    TOP Square Clamp, 60 Square X φ48.6

    SRG TAKAMIYA

    [Features]
    · A clamp for connecting a single pipe with a 60 square steel pipe. Comes with nut disconnection stoppers.
    From: ฿ 706.74
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bullman Metal Fitting C Type

    Bullman Metal Fitting C Type

    KONDOTEC

    [Features]
    A C-type bullman metal fitting that is widely used as components for temporary scaffolding.
    Certified by the Scaffolding and Construction Equipment Association of Japan(C-50, C-60).
    [Applications]
    Suitable for joining 2 layers of steel.
    From: ฿ 1,114.56
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe (with Attached Pin)

    Single Pipe (with Attached Pin)

    ALINCO

    A single tube pipe that can be used for various purposes such as simple scaffolding boards and enclosures.
    [Features]
    ·Made of steel.
    ·Since it has a pin, it can be used by connecting.
    [Applications]
    ·For scaffolding, enclosures, etc.
    From: ฿ 991.75
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scaffold Plank AD Al Stage (One Side Use Type)

    Scaffold Plank AD Al Stage (One Side Use Type)

    HASEGAWA KOGYO

    The most lightweight scaffold plank, used on one side only.
    [Features]
    · A product with water drainage holes, a flanged circumference on the front surface and anti-slip rubber attached to the rear surface.
    · A scaffold plank certified by the Scaffolding and Construction Equipment Association of Japan, which is the lightest scaffold plank for easy carrying.
    [Applications]
    · Can be used for scaffolding at a worksite, and can be placed on stepladders, etc. for use as a work bench.
    From: ฿ 3,328.57
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jack Pillow

    Jack Pillow

    ARAO

    [Features]
    · Can be mounted as cushioning material to large sized jack bases or compression jacks. Optimal as a wall rest for a siding board.
    From: ฿ 135.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Rubber Cap

    Single Pipe Rubber Cap

    ARAO

    [Features]
    · Prevents damage to walls while working on spherical tanks, etc. A thick type that protects passers-by and workers.
    [Applications]
    · Protects the end of a single pipe.
    From: ฿ 283.81
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamp for Pipe EA948TA-11

    Clamp for Pipe EA948TA-11

    ESCO

    【Product Specifications】
    ・Materials for temporary scaffolding
    ・For single pipes of dia. 48.6 and dia. 42.7mm
    ・Body dim.-47 x 76mm
    ・Weight-0.36kg
    ・Material-Steel
    From: ฿ 253.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Jack Base EA948TC-1

    Jack Base EA948TC-1

    ESCO

    【Product Specifications】
    ・Height-380mm
    ・Thread dia.-34mm
    ・Weight-3.3kg
    ・Steel
    ・Base dim.-140 x140mm
    From: ฿ 876.83
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Square Clamp

    Square Clamp

    KONDOTEC

    KONDOTEC square clamp.
    A member for temporary scaffolding.
    There are 4 types.
    From: ฿ 618.53
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Square/Round Clamp

    Square/Round Clamp

    KONDOTEC

    KONDOTEC corner/round clamps.
    A member for temporary scaffolding.
    There are 4 types.
    From: ฿ 583.80
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mighty Catch Multi-Type

    Mighty Catch Multi-Type

    KONDOTEC

    [Features]
    · Can be used orthogonally, free (swivel), vertically and horizontally.
    · Bolt tightened so no rattling.
    · Frees you from selecting the required type of clamp.
    · Simplifies inventory management.
    · The wide size reduces lateral rattling.
    · Clamping width up to 30 mm. (Minimum 6 mm) The large plates ensure a firm catch.
    From: ฿ 729.07
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jack Base Head

    Jack Base Head

    KONDOTEC

    KONDOTEC jack base head.
    A member for temporary scaffolding.
    Size (mm): Threaded rod: ø34, height: 400
    From: ฿ 2,005.16
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adjustable Step Plate, Fully Rotatable Type

    Adjustable Step Plate, Fully Rotatable Type

    KONDOTEC

    [Features]
    · Whether used horizontally or vertically, it can be adjusted in increments of 10 degrees depending on the needs of the application. (Fully rotatable type) Can be attached/detached for assembly and repairs, even when placed in the middle of a staircase.
    From: ฿ 2,924.52
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ALINCO Single Pipe Joint

    ALINCO Single Pipe Joint

    ALINCO

    [Features]
    · Joint fitting for connecting commercially available single pipes (outer diameter 25.4 mm).
    · Ideal for frameworks for shelves, tables, racks, etc.
    From: ฿ 172.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Telescopic Step-Through Prevention Scaffold Board Easy Step Thick

    Telescopic Step-Through Prevention Scaffold Board Easy Step Thick

    NAKAO

    [Features]
    · Extendable in increments of 250 mm.
    · The top board has an anti-slip design.
    · Developed to prevent stepping through a collapsed roof, etc., as specified in Article 524 of the Ordinance on Industrial Safety and Hygiene of Japan.
    From: ฿ 14,107.18
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint, Straight Joint JTT

    Joint, Straight Joint JTT

    TAIYO SEIKI IRON WORKS

    [Features]
    ・ Used in places where loads are applied, such as scaffolding
    ·Temporary Construction Industry Association Certification Accepted Product
    From: ฿ 212.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Joint, C-Type Joint JTC

    Joint, C-Type Joint JTC

    TAIYO SEIKI IRON WORKS

    [Features]
    ・ It prevents rattling of single pipe by tightening a bolt
    ・ It is used for temporary enclosures, etc.
    ·Temporary Construction Industry Association Certification Accepted Product
    From: ฿ 212.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Clamp (Same Diameter Type / Combination Type)
    Single Pipe Clamp (Same Diameter Type / Combination Type)
    Single Pipe Clamp (Same Diameter Type / Combination Type)

    Single Pipe Clamp (Same Diameter Type / Combination Type)

    TAIYO SEIKI IRON WORKS

    A fitting used to connect a stanchion and a single pipe.
    [Features]
    ·Applicable pipe diameter: Same diameter type (⌀48.6) / dual-purpose type (⌀42.7 to 48.6).
    ·Type: Orthogonal type/flexible type.
    · (No company) Temporary Construction Industry Association certified product.
    ·Weight: Same diameter type 700 g/Common type 720 g.
    ·A clamp for connecting a strut and a single pipe.
    [Applications]
    ·Temporary materials.
    From: ฿ 208.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scaffold Cushion (Voidless)

    Scaffold Cushion (Voidless)

    ARAO

    [Features]
    · Single-action mounted cushioning material with easy removal during scaffold disassembly, simply by pulling the top of the film.
    · Simply wind around to isolate the slab.
    From: ฿ 147.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jackpot for Compression Jack

    Jackpot for Compression Jack

    ARAO

    [Features]
    · Uses a special resin for strong resistance to temperature changes from hot to cold, and does not leave any marks on walls.
    From: ฿ 283.81
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jack Socks

    Jack Socks

    ARAO

    [Features]
    · Compatible with compression jacks with a diameter of ø134 to 143 made by various manufacturers.
    · Made of cotton material to avoid complaints due to heat and prevent scratches on other parts due to friction, etc.
    [Applications]
    · Prevents scratches on other parts due to friction, etc.
    From: ฿ 169.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamp Bolt Cover

    Clamp Bolt Cover

    ARAO

    [Features]
    · Optimal as a cover for clamp bolts.
    [Applications]
    · Protection for clamp bolts.
    From: ฿ 39.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Base for Scaffold Jack

    Rubber Base for Scaffold Jack

    ARAO

    [Features]
    · Made of reinforced rubber and comes with strong ribs on the rear surface for optimal slipping and damage prevention. Optimal for roofs because there is no deposition or contamination on other parts due to heat.
    [Applications]
    · For slipping and damage prevention.
    From: ฿ 169.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Roof Base α for Scaffold Jack

    Roof Base α for Scaffold Jack

    ARAO

    [Features]
    · No deposits on other parts due to heat.
    · The base is a sliding type mountable from a straight horizontal direction, enabling use in any position.
    [Applications]
    · For sheds.
    From: ฿ 1,196.83
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Cap Orange Cap

    Single Pipe Cap Orange Cap

    ARAO

    [Features]
    · An orange cap that is soft for easy fitting.
    [Applications]
    · Protects the end of a single pipe.
    From: ฿ 52.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scaffold Plank Connecting Plate Space Cover

    Scaffold Plank Connecting Plate Space Cover

    ARAO

    [Features]
    · Made of reinforced polypropylene that is light yet tough, and a joint type, therefore can be used with all scaffold width sizes.
    [Applications]
    · Prevents stumbling or objects from falling from the gap between the planks.
    From: ฿ 533.30
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Cap Soft Capica

    Single Pipe Cap Soft Capica

    ARAO

    [Features]
    · The soft body and hollow part provide excellent cushioning, and are gentle and resistant to the cold.
    [Applications]
    · Protects the end of a single pipe.
    From: ฿ 63.87
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Drive-in Cap

    Single Pipe Drive-in Cap

    ARAO

    [Features]
    ·The "tip" is ideal for driving single pipes into the ground.
    ·The resin is made of impact-resistant reinforced plastic.
    ·Resin pipes do not remain in the ground when the single pipe is pulled out.
    ·A "washer" is placed over the single pipe to protect the upper part when driving.
    From: ฿ 90.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Cover Trapica

    Single Pipe Cover Trapica

    ARAO

    [Features]
    · Mountable on ø48.6 pipes with a single action
    · The yellow reflective tape stands out even in dark locations.
    From: ฿ 414.29
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Cover Pipe Guard (Reflective Type)
    From: ฿ 522.69
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scaffold Protective Sheet B - Protect Sheet

    Scaffold Protective Sheet B - Protect Sheet

    ARAO

    [Features]
    · Installed around the base to protect against dirt such as splattered mud, etc. The mesh structure provides excellent permeability. Also helps improve the appearance of the worksite.
    [Applications]
    · Protects against dirt such as splattered mud, etc.
    From: ฿ 2,707.10
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Safe Marked Stand-Out Type Cover

    Single Pipe Safe Marked Stand-Out Type Cover

    NICHIDAIKOGYO

    [Features]
    · A single-action safety indicator cover that can be fitted without tape.
    · Lightweight and easy to mount and remove.
    · Convenient to carry and reusable.
    · Easy to cut with a saw.
    · No cushioning properties.
    · The 3 white lines stand out clearly.
    · A banner can be placed in the cutout section.
    · Can also be installed on and protect struts up to approximately 3 inches.
    [Applications]
    · As a safety indicator for single pipes (scaffolding).
    · For various poles
    · For struts at factories or warehouses.
    From: ฿ 162.05
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Extending Platform Board with Slip Preventer
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Extending Platform Board with Slip Preventer

    ALINCO

    A telescopic scaffolding board that can be adjusted to suit the work area.
    [Features]
    ·It can be adjusted at a pitch of 30 mm according to the work space.
    ·Equipped with a scratch-resistant cushion cover.
    ·Easy-to-carry side frames reduce the burden of carrying.
    ·Non-slip rubber is attached to both sides, making work safer.
    [Applications]
    ·Ideal for indoor and outdoor scaffolding.
    From: ฿ 18,052.78
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super Light Pipe (with Pin-Less)

    Super Light Pipe (with Pin-Less)

    DAIWAST

    [Features]
    ·It is a NETIS registered technology of the Ministry of Land, Infrastructure, Transport and Tourism. (KK-02002-VE)
    ·High-strength steel is used to reduce weight, making it about 25% lighter than conventional products while maintaining the same strength.
    From: ฿ 875.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super Light Pipe (with Pin)

    Super Light Pipe (with Pin)

    DAIWAST

    [Features]
    · A technology registered with NETIS of the Ministry of Land, Infrastructure and Transport in Japan. (KK-02002-V)
    · Made of high-tensile steel to reduce weight by approximately 25% while maintaining strength equivalent to conventional products.
    From: ฿ 1,079.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3-Series Clamp

    3-Series Clamp

    SRG TAKAMIYA

    [Features]
    ·A clamp for connecting three single pipes
    ·Orthogonal type in one place
    From: ฿ 495.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TOP Holly Hanger

    TOP Holly Hanger

    SRG TAKAMIYA

    A metal fitting for fixing sheet to single pipes or frame scaffolding. Clamp for single tube
    Materials: steel
    From: ฿ 373.17
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TOP Large Brace Clamp (Same Diameter Model)

    TOP Large Brace Clamp (Same Diameter Model)

    SRG TAKAMIYA

    [Features]
    · A clamp for connecting single pipes. A specification that prevents nut disconnection.
    From: ฿ 669.55
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw Anchor

    Screw Anchor

    SRG TAKAMIYA

    [Features]
    ·A steel anchor that is driven into wood.
    ·The material is steel.
    From: ฿ 239.82
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tall Nuts

    Tall Nuts

    SRG TAKAMIYA

    When used with screw anchors, it can be used as a female thread.
    Materials: steel
    Weight (g): 60
    From: ฿ 235.40
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Banister Joint

    Banister Joint

    SRG TAKAMIYA

    [Features]
    ·It is a joint for connecting a single pipe and a single pipe. (not for scaffolding specifications)
    From: ฿ 348.58
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Drive-in Head

    Single Pipe Drive-in Head

    SRG TAKAMIYA

    A head used when driving a single pipe into the ground.
    Materials: steel
    Weight (g): 140
    From: ฿ 283.48
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Pipe Drive-in Tip

    Single Pipe Drive-in Tip

    SRG TAKAMIYA

    This is the tip for driving a single pipe into the ground.
    Materials: steel
    Weight (g): 100
    From: ฿ 277.28
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe Joint for Single Pipe

    Pipe Joint for Single Pipe

    ALINCO

    Joint metal fittings that enable easy construction of fences, tables, workbenches, scaffolding boards, etc.
    [Features]
    ·Depending on your ideas, you can easily turn a variety of things into professional results.
    [Applications]
    ·Exclusively for commercially available single tube pipes with an outer diameter of 48.6 mm.
    From: ฿ 201.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook for Pole EA638DW-56

    Hook for Pole EA638DW-56

    ESCO

    [Features]
    ·It can be used by hooking it on a pipe, etc.
    Materials: Stainless steel (SUS304) + resin cap
    Finish: Polished
    Working load: 3 kilograms
    From: ฿ 468.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook for Pole EA638DW-57

    Hook for Pole EA638DW-57

    ESCO

    【Product Specifications】
    ・Material-Stainless(SUS304), Resin cap
    ・ Polished finish
    ・Length-260mm
    ・Inner dia. of hook-45mm
    ・Wire dia.-5mm
    ・Working load-3kg
    ・Can use it hooked to the pipe etc,.
    ・It is suitable for single tube pipe
    ・Suitable pole dia.-45 to 48.6mm
    From: ฿ 442.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Angle Adjustable Step EA948TA-20

    Angle Adjustable Step EA948TA-20

    ESCO

    【Product Specifications】
    ・Working load-150kg
    ・Footboard dim.-610(W) x 250(D)mm
    ・Dim. between clamp cores-720mm
    ・Weight-4.5kg
    ・Material-Expand metal
    ・Adjustable in 4 angles (40°,48°,55°, 66°)
    ・With the stacking ribs, steps can be easily stacked when storedand carried.
    From: ฿ 3,794.23
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bracket (For Temporary Scaffolding)

    Bracket (For Temporary Scaffolding)

    ESCO

    [Features]
    Carbon steel brackets for temporary scaffolding.
    Can be used for both ⌀48.6 mm and ⌀42.7 mm single tubes.
    From: ฿ 2,769.18
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    steel bundle (L/F Type)

    steel bundle (L/F Type)

    ESCO

    [Features]
    ・ A floor post that is faster to construct and has excellent durability than conventional wood
    From: ฿ 459.06
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Access Ladder

    Access Ladder

    ESCO

    [Features]
    ·It is a retrofitting type access ladder.
    Step Pitch: 300 mm
    Step Size: ⌀16 × 350 (W) mm
    Materials: Stainless SUS304 (polished), steel (Hot-dip galvanizing)
    From: ฿ 6,433.89
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Roof Drain (Vertical Pull)

    Roof Drain (Vertical Pull)

    ESCO

    [Features]
    ·Screw-in type (Tapered pipe female threads)
    Applications: For mortar waterproofing and paint film waterproofing
    Use location: Rooftop
    Materials: Cast iron (Resin paint finish)
    From: ฿ 3,223.68
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Roof Drain (Horizontal Pull)

    Roof Drain (Horizontal Pull)

    ESCO

    This is Esco's roof drain (horizontal pull).
    Materials: Cast iron (Resin paint finish)
    Details: Screw-in type (Tapered pipe female threads)
    Product Detail Type: Roof Drain (Horizontal Pull)
    From: ฿ 2,983.88
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Band

    Safety Band

    KONDOTEC

    [Features]
    A safety band that is a component for temporary scaffolding.
    [Applications]
    In addition to preventing scaffolding plank from moving, it can also be used to temporarily secure cargo and to secure truck sheets.
    From: ฿ 34.43
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    End Stopper C Type (For 600 To 1,219-mm Frames)

    End Stopper C Type (For 600 To 1,219-mm Frames)

    KONDOTEC

    [Features]
    · Safety-focused design
    · No rotation of the outer pipe and the inner pipe.
    · The clamp is always in the same direction, providing excellent workability.
    · Uses round pipe, making it easy to grip and to prevent dropping accidents, thereby improving on-site safety.
    · The outer pipe includes a fall prevention mechanism to prevent the inner pipe from coming out.
    · Emphasis on workability
    · Just one of these can be used to attach frames between 600 and 1,219.
    · With just one of these, inventory control becomes a breeze.
    · The thumbscrew at the end of the outer pipe helps prevent unintended sliding.
    · Hot-dip galvanized for rust-resistance and a longer service life. (Excluding the thumbscrew and rivets).
    From: ฿ 1,288.48
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    KT Step

    KT Step

    KONDOTEC

    [Features]
    · Adjustable step equipped with 4-step (40 degrees, 48 degrees, 55 degrees and 66 degrees) angle adjustment functionality. Easy to assemble. Boasts excellent safety, workability, storability and cost-performance.
    · The angle is freely adjustable without removing the bolts and nuts; the latching hole that is integrated on the dual-use clamp connected to the single pipe can be slid just by loosening the bolts and nuts, making angle adjustment (40 degrees, 48 degrees, 55 degrees, 66 degrees) easy.
    · "Stacked ribs" makes storage and transportation easy; The "stacked ribs" have been machined with undulations on the end of the stepping board and function to prevent load collapses when step stacking, enabling neat stacking for storage.
    · Space saving and highly economical.
    From: ฿ 1,952.72
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    KT Bracket (Bolt Type)

    KT Bracket (Bolt Type)

    KONDOTEC

    [Features]
    A bracket that is a component for temporary scaffolding.
    This product has been certified by the Scaffolding and Construction Equipment Association of Japan.
    [Applications]
    Suitable as a support for work floors.
    From: ฿ 1,961.32
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    KT Corner Joint (For 48.6)

    KT Corner Joint (For 48.6)

    KONDOTEC

    [Features]
    · Compared to single pipe clamps
    · Since the single pipes do not intersect, it is possible to hold pipes that are joined together at the same height.
    · The ends of the single pipes do not have overhang, helping save on space.
    Also mitigates risk of injury.
    · Ideal for the corner parts of temporary enclosures, and the like at construction sites and material storage sites.
    · Movable range: 65° to 290°.
    From: ฿ 567.75
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Jack

    Mini Jack

    KONDOTEC

    [Features]
    A mini jack base that is a component for temporary scaffolding.
    Because it is a mini type, it is lightweight and can be finely adjusted.
    [Applications]
    Suitable for changing the height of a base.
    From: ฿ 702.58
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Same Diameter Clamp

    Same Diameter Clamp

    KONDOTEC

    KONDOTEC same diameter clamp.
    A member for temporary scaffolding.
    There are 2 types.
    From: ฿ 211.63
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ø48.6/ø42.7 Combined Pipe Clamp (Orthogonal)

    ø48.6/ø42.7 Combined Pipe Clamp (Orthogonal)

    KONDOTEC

    [Features]
    A clamp that can be also used for orthogonal type and is a component for temporary scaffolding.
    Can be used for single tubes of both ø48.6 mm and ø42.7 mm.
    This product has been certified by the Scaffolding and Construction Equipment Association of Japan.
    [Applications]
    Suitable for clamping pipes.
    From: ฿ 231.27
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Triple Clamp

    Triple Clamp

    KONDOTEC

    KONDOTEC triple clamp.
    A member for temporary scaffolding.
    There are 2 types.
    From: ฿ 385.31
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Clamp

    Single Clamp

    KONDOTEC

    [Features]
    A single clamp that is a component for temporary scaffolding.
    [Applications]
    Suitable for clamping pipes.
    From: ฿ 152.48
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rafter Stop Clamp (Fixed)

    Rafter Stop Clamp (Fixed)

    KONDOTEC

    [Features]
    A clamps that is a component for temporary scaffolding used for fixing pipes and wooden members.
    [Applications]
    Suitable for clamping pipes.
    From: ฿ 152.53
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rafter Stop Clamp (Swivel)

    Rafter Stop Clamp (Swivel)

    KONDOTEC

    KONDOTEC rafter stop clamp (swivel).
    A member for temporary scaffolding.
    From: ฿ 152.53
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clamp For Net

    Clamp For Net

    KONDOTEC

    KONDOTEC curing clamp.
    A member for temporary scaffolding.
    Quantity: 1 pc.
    From: ฿ 227.93
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bon Joint (C Type Joint)

    Bon Joint (C Type Joint)

    KONDOTEC

    KONDOTEC scaffolding bone joint (C type joint).
    For single tube connection.
    From: ฿ 216.10
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    "KONDO" Joint Pin

    "KONDO" Joint Pin

    KONDOTEC

    [Features]
    · New model C type joint for pin-processed pipe connections
    · Tenon slits: Pin-processed pipes can be used with better safety since L-shaped tenons have been cut into the top and bottom portions of the main body.
    · Good balance: The top and bottom sections of the main body are integrated as one, giving smooth movement (of the top and bottom sections) and good balance.
    · Integration of the main body central collar portion: The collar in the center of the main body will not fall off as it is integrated with the top and bottom sections of the main body.
    From: ฿ 213.07
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jack Base

    Jack Base

    KONDOTEC

    KONDOTEC jack base 09101.
    A member for temporary scaffolding.
    From: ฿ 714.84
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SWIVEL Jack Base

    SWIVEL Jack Base

    KONDOTEC

    [Features]
    A swivel jack base that is a component for temporary scaffolding.
    [Applications]
    Suitable for sloping locations, etc.
    From: ฿ 1,367.41
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adjustable Meshed Step, Fully Rotatable Type

    Adjustable Meshed Step, Fully Rotatable Type

    KONDOTEC

    [Features]
    · Whether used horizontally or vertically, it can be adjusted in increments of 10 degrees depending on the needs of the application. (Fully rotatable type) Can be attached/detached for assembly and repairs, even when placed in the middle of a staircase.
    From: ฿ 3,268.08
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adjustable Mesh Step, 4-Step Type

    Adjustable Mesh Step, 4-Step Type

    KONDOTEC

    [Features]
    · The angle is adjustable in 4-steps: 45 degrees, 55 degrees, 65 degrees and 75 degrees. (4-step type) Can be attached/detached for assembly and repairs, even when placed in the middle of a staircase.
    From: ฿ 2,963.27
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Other Clamp

    Other Clamp

    KONDOTEC

    KONDOTEC pipe clamp.
    A member for temporary scaffolding.
    There are 2 types.
    From: ฿ 473.66
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strong Type V Lock Pin

    Strong Type V Lock Pin

    KONDOTEC

    [Features]
    A joint that is a component for temporary scaffolding.
    [Applications]
    Suitable for connecting single pipes.
    From: ฿ 25.03
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    6-Way Chuck II Type

    6-Way Chuck II Type

    KONDOTEC

    [Features]
    · An easy-handling type with 6 functions.
    · 6 functions
    · Vertically fixed (at a right angle to the flange)
    · Vertically fixed (in parallel to the flange)
    · Vertical swivel
    · Horizontally fixed (at a right angle to the flange)
    · Horizontally fixed (in parallel with the flange)
    · Horizontal swivel - a total of six functions; frees you from having to select the required type of clamp.
    · Simplifies inventory management.
    From: ฿ 688.12
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    H Clamp, Fixed/Swivel

    H Clamp, Fixed/Swivel

    KONDOTEC

    KONDOTEC H clamp, swivel.
    A member for temporary scaffolding.
    There are 2 types.
    From: ฿ 638.50
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hold Clamp, Fixed/Swivel
    Hold Clamp, Fixed/Swivel
    Hold Clamp, Fixed/Swivel

    Hold Clamp, Fixed/Swivel

    KONDOTEC

    [Features]
    A steel frame clamp that is a component for temporary scaffolding.
    This product has been certified by the Scaffolding and Construction Equipment Association of Japan.
    [Applications]
    Suitable for fixing steel frames.
    From: ฿ 581.23
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Head

    Base Head

    KONDOTEC

    [Features]
    ·KONDOTEC base head.
    ・ A member for temporary scaffolding.
    ·Standard size code: 39
    From: ฿ 1,131.33
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kanzashi Pin

    Kanzashi Pin

    KONDOTEC

    KONDOTEC snap pin.
    Snap pin set.
    Quantity: 1 pc.
    From: ฿ 27.19
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gravity Lock

    Gravity Lock

    KONDOTEC

    KONDOTEC gravity lock.
    A member for temporary scaffolding.
    Quantity: 1 pc.
    From: ฿ 50.55
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adjustable Step Plate, 4-Step Type

    Adjustable Step Plate, 4-Step Type

    KONDOTEC

    [Features]
    · The angle is adjustable in 4-steps: 45 degrees, 55 degrees, 65 degrees and 75 degrees. (4-step type) Can be attached/detached for assembly and repairs, even when placed in the middle of a staircase.
    From: ฿ 2,493.07
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Base Plate

    Base Plate

    KONDOTEC

    [Features]
    Component for temporary scaffolding.
    Certified by the Scaffolding and Construction Equipment Association of Japan(ø48.6 only).
    [Applications]
    Suitable for fixing single tubes and pipes.
    From: ฿ 255.27
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sheet Clamp

    Sheet Clamp

    KONDOTEC

    KONDOTEC sheet clamp.
    A member for temporary scaffolding.
    Quantity: 1 pc.
    From: ฿ 230.91
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
From
Days to Ship
Product Model
Overall Length(mm)
Maximum Operating Mass(kg)
Applicable Pipe Diameter(mm)
Others
You can add up to 6 items per a category to the compare list.
Base (Fixed Base/Jack Base)
Base (Fixed Base/Jack Base)
Base (Fixed Base/Jack Base)
You can add up to 6 items per a category to the compare list.
Net Clamp
You can add up to 6 items per a category to the compare list.
Scaffold Board All Stage (Wide and Heavy Type)
You can add up to 6 items per a category to the compare list.
Telescopic Scaffold Board Sliding Pit
Telescopic Scaffold Board Sliding Pit
Telescopic Scaffold Board Sliding Pit
You can add up to 6 items per a category to the compare list.
Scaffold Plank (Light Working Type)
You can add up to 6 items per a category to the compare list.
TOP Square Clamp, 60 Square X φ48.6
You can add up to 6 items per a category to the compare list.
Bullman Metal Fitting C Type
You can add up to 6 items per a category to the compare list.
Single Pipe (with Attached Pin)
You can add up to 6 items per a category to the compare list.
Scaffold Plank AD Al Stage (One Side Use Type)
You can add up to 6 items per a category to the compare list.
Jack Pillow
You can add up to 6 items per a category to the compare list.
Single Pipe Rubber Cap
You can add up to 6 items per a category to the compare list.
Clamp for Pipe EA948TA-11
You can add up to 6 items per a category to the compare list.
Jack Base EA948TC-1
You can add up to 6 items per a category to the compare list.
Square Clamp
You can add up to 6 items per a category to the compare list.
Square/Round Clamp
You can add up to 6 items per a category to the compare list.
Mighty Catch Multi-Type
You can add up to 6 items per a category to the compare list.
Jack Base Head
You can add up to 6 items per a category to the compare list.
Adjustable Step Plate, Fully Rotatable Type
You can add up to 6 items per a category to the compare list.
ALINCO Single Pipe Joint
You can add up to 6 items per a category to the compare list.
Telescopic Step-Through Prevention Scaffold Board Easy Step Thick
You can add up to 6 items per a category to the compare list.
Joint, Straight Joint JTT
You can add up to 6 items per a category to the compare list.
Joint, C-Type Joint JTC
You can add up to 6 items per a category to the compare list.
Single Pipe Clamp (Same Diameter Type / Combination Type)
Single Pipe Clamp (Same Diameter Type / Combination Type)
Single Pipe Clamp (Same Diameter Type / Combination Type)
You can add up to 6 items per a category to the compare list.
Scaffold Cushion (Voidless)
You can add up to 6 items per a category to the compare list.
Jackpot for Compression Jack
You can add up to 6 items per a category to the compare list.
Jack Socks
You can add up to 6 items per a category to the compare list.
Clamp Bolt Cover
You can add up to 6 items per a category to the compare list.
Rubber Base for Scaffold Jack
You can add up to 6 items per a category to the compare list.
Roof Base α for Scaffold Jack
You can add up to 6 items per a category to the compare list.
Single Pipe Cap Orange Cap
You can add up to 6 items per a category to the compare list.
Scaffold Plank Connecting Plate Space Cover
You can add up to 6 items per a category to the compare list.
Single Pipe Cap Soft Capica
You can add up to 6 items per a category to the compare list.
Single Pipe Drive-in Cap
You can add up to 6 items per a category to the compare list.
Single Pipe Cover Trapica
You can add up to 6 items per a category to the compare list.
Single Pipe Cover Pipe Guard (Reflective Type)
You can add up to 6 items per a category to the compare list.
Scaffold Protective Sheet B - Protect Sheet
You can add up to 6 items per a category to the compare list.
Single Pipe Safe Marked Stand-Out Type Cover
You can add up to 6 items per a category to the compare list.
Sale
Extending Platform Board with Slip Preventer
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Super Light Pipe (with Pin-Less)
You can add up to 6 items per a category to the compare list.
Super Light Pipe (with Pin)
You can add up to 6 items per a category to the compare list.
3-Series Clamp
You can add up to 6 items per a category to the compare list.
TOP Holly Hanger
You can add up to 6 items per a category to the compare list.
TOP Large Brace Clamp (Same Diameter Model)
You can add up to 6 items per a category to the compare list.
Screw Anchor
You can add up to 6 items per a category to the compare list.
Tall Nuts
You can add up to 6 items per a category to the compare list.
Banister Joint
You can add up to 6 items per a category to the compare list.
Single Pipe Drive-in Head
You can add up to 6 items per a category to the compare list.
Single Pipe Drive-in Tip
You can add up to 6 items per a category to the compare list.
Pipe Joint for Single Pipe
You can add up to 6 items per a category to the compare list.
Hook for Pole EA638DW-56
You can add up to 6 items per a category to the compare list.
Hook for Pole EA638DW-57
You can add up to 6 items per a category to the compare list.
Angle Adjustable Step EA948TA-20
You can add up to 6 items per a category to the compare list.
Bracket (For Temporary Scaffolding)
You can add up to 6 items per a category to the compare list.
steel bundle (L/F Type)
You can add up to 6 items per a category to the compare list.
Access Ladder
You can add up to 6 items per a category to the compare list.
Roof Drain (Vertical Pull)
You can add up to 6 items per a category to the compare list.
Roof Drain (Horizontal Pull)
You can add up to 6 items per a category to the compare list.
Safety Band
You can add up to 6 items per a category to the compare list.
End Stopper C Type (For 600 To 1,219-mm Frames)
You can add up to 6 items per a category to the compare list.
KT Step
You can add up to 6 items per a category to the compare list.
KT Bracket (Bolt Type)
You can add up to 6 items per a category to the compare list.
KT Corner Joint (For 48.6)
You can add up to 6 items per a category to the compare list.
Mini Jack
You can add up to 6 items per a category to the compare list.
Same Diameter Clamp
You can add up to 6 items per a category to the compare list.
ø48.6/ø42.7 Combined Pipe Clamp (Orthogonal)
You can add up to 6 items per a category to the compare list.
Triple Clamp
You can add up to 6 items per a category to the compare list.
Single Clamp
You can add up to 6 items per a category to the compare list.
Rafter Stop Clamp (Fixed)
You can add up to 6 items per a category to the compare list.
Rafter Stop Clamp (Swivel)
You can add up to 6 items per a category to the compare list.
Clamp For Net
You can add up to 6 items per a category to the compare list.
Bon Joint (C Type Joint)
You can add up to 6 items per a category to the compare list.
"KONDO" Joint Pin
You can add up to 6 items per a category to the compare list.
Jack Base
You can add up to 6 items per a category to the compare list.
SWIVEL Jack Base
You can add up to 6 items per a category to the compare list.
Adjustable Meshed Step, Fully Rotatable Type
You can add up to 6 items per a category to the compare list.
Adjustable Mesh Step, 4-Step Type
You can add up to 6 items per a category to the compare list.
Other Clamp
You can add up to 6 items per a category to the compare list.
Strong Type V Lock Pin
You can add up to 6 items per a category to the compare list.
6-Way Chuck II Type
You can add up to 6 items per a category to the compare list.
H Clamp, Fixed/Swivel
You can add up to 6 items per a category to the compare list.
Hold Clamp, Fixed/Swivel
Hold Clamp, Fixed/Swivel
Hold Clamp, Fixed/Swivel
You can add up to 6 items per a category to the compare list.
Base Head
You can add up to 6 items per a category to the compare list.
Kanzashi Pin
You can add up to 6 items per a category to the compare list.
Gravity Lock
You can add up to 6 items per a category to the compare list.
Adjustable Step Plate, 4-Step Type
You can add up to 6 items per a category to the compare list.
Base Plate
You can add up to 6 items per a category to the compare list.
Sheet Clamp
Brand

TAIYO SEIKI IRON WORKS

KONDOTEC

HASEGAWA KOGYO

HASEGAWA KOGYO

PICA CORP

SRG TAKAMIYA

KONDOTEC

ALINCO

HASEGAWA KOGYO

ARAO

ARAO

ESCO

ESCO

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

ALINCO

NAKAO

TAIYO SEIKI IRON WORKS

TAIYO SEIKI IRON WORKS

TAIYO SEIKI IRON WORKS

ARAO

ARAO

ARAO

ARAO

ARAO

ARAO

ARAO

ARAO

ARAO

ARAO

ARAO

ARAO

ARAO

NICHIDAIKOGYO

ALINCO

DAIWAST

DAIWAST

SRG TAKAMIYA

SRG TAKAMIYA

SRG TAKAMIYA

SRG TAKAMIYA

SRG TAKAMIYA

SRG TAKAMIYA

SRG TAKAMIYA

SRG TAKAMIYA

ALINCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

KONDOTEC

Product Series

Base (Fixed Base/Jack Base)

Net Clamp

Scaffold Board All Stage (Wide and Heavy Type)

Telescopic Scaffold Board Sliding Pit

Scaffold Plank (Light Working Type)

TOP Square Clamp, 60 Square X φ48.6

Bullman Metal Fitting C Type

Single Pipe (with Attached Pin)

Scaffold Plank AD Al Stage (One Side Use Type)

Jack Pillow

Single Pipe Rubber Cap

Clamp for Pipe EA948TA-11

Jack Base EA948TC-1

Square Clamp

Square/Round Clamp

Mighty Catch Multi-Type

Jack Base Head

Adjustable Step Plate, Fully Rotatable Type

ALINCO Single Pipe Joint

Telescopic Step-Through Prevention Scaffold Board Easy Step Thick

Joint, Straight Joint JTT

Joint, C-Type Joint JTC

Single Pipe Clamp (Same Diameter Type / Combination Type)

Scaffold Cushion (Voidless)

Jackpot for Compression Jack

Jack Socks

Clamp Bolt Cover

Rubber Base for Scaffold Jack

Roof Base α for Scaffold Jack

Single Pipe Cap Orange Cap

Scaffold Plank Connecting Plate Space Cover

Single Pipe Cap Soft Capica

Single Pipe Drive-in Cap

Single Pipe Cover Trapica

Single Pipe Cover Pipe Guard (Reflective Type)

Scaffold Protective Sheet B - Protect Sheet

Single Pipe Safe Marked Stand-Out Type Cover

Extending Platform Board with Slip Preventer

Super Light Pipe (with Pin-Less)

Super Light Pipe (with Pin)

3-Series Clamp

TOP Holly Hanger

TOP Large Brace Clamp (Same Diameter Model)

Screw Anchor

Tall Nuts

Banister Joint

Single Pipe Drive-in Head

Single Pipe Drive-in Tip

Pipe Joint for Single Pipe

Hook for Pole EA638DW-56

Hook for Pole EA638DW-57

Angle Adjustable Step EA948TA-20

Bracket (For Temporary Scaffolding)

steel bundle (L/F Type)

Access Ladder

Roof Drain (Vertical Pull)

Roof Drain (Horizontal Pull)

Safety Band

End Stopper C Type (For 600 To 1,219-mm Frames)

KT Step

KT Bracket (Bolt Type)

KT Corner Joint (For 48.6)

Mini Jack

Same Diameter Clamp

ø48.6/ø42.7 Combined Pipe Clamp (Orthogonal)

Triple Clamp

Single Clamp

Rafter Stop Clamp (Fixed)

Rafter Stop Clamp (Swivel)

Clamp For Net

Bon Joint (C Type Joint)

"KONDO" Joint Pin

Jack Base

SWIVEL Jack Base

Adjustable Meshed Step, Fully Rotatable Type

Adjustable Mesh Step, 4-Step Type

Other Clamp

Strong Type V Lock Pin

6-Way Chuck II Type

H Clamp, Fixed/Swivel

Hold Clamp, Fixed/Swivel

Base Head

Kanzashi Pin

Gravity Lock

Adjustable Step Plate, 4-Step Type

Base Plate

Sheet Clamp

From

฿ 254.00

฿ 481.68

฿ 16,735.00

฿ 7,208.00

฿ 3,235.00

฿ 706.74

฿ 1,114.56

฿ 991.75

฿ 3,328.57

฿ 135.00

฿ 283.81

฿ 253.33

฿ 876.83

฿ 618.53

฿ 583.80

฿ 729.07

฿ 2,005.16

฿ 2,924.52

฿ 172.00

฿ 14,107.18

฿ 212.00

฿ 212.00

฿ 208.00

฿ 147.00

฿ 283.81

฿ 169.00

฿ 39.00

฿ 169.00

฿ 1,196.83

฿ 52.00

฿ 533.30

฿ 63.87

฿ 90.00

฿ 414.29

฿ 522.69

฿ 2,707.10

฿ 162.05

฿ 18,052.78

Special Price

On Sale Until 31/07/2024

฿ 875.00

฿ 1,079.00

฿ 495.00

฿ 373.17

฿ 669.55

฿ 239.82

฿ 235.40

฿ 348.58

฿ 283.48

฿ 277.28

฿ 201.00

฿ 468.00

฿ 442.00

฿ 3,794.23

฿ 2,769.18

฿ 459.06

฿ 6,433.89

฿ 3,223.68

฿ 2,983.88

฿ 34.43

฿ 1,288.48

฿ 1,952.72

฿ 1,961.32

฿ 567.75

฿ 702.58

฿ 211.63

฿ 231.27

฿ 385.31

฿ 152.48

฿ 152.53

฿ 152.53

฿ 227.93

฿ 216.10

฿ 213.07

฿ 714.84

฿ 1,367.41

฿ 3,268.08

฿ 2,963.27

฿ 473.66

฿ 25.03

฿ 688.12

฿ 638.50

฿ 581.23

฿ 1,131.33

฿ 27.19

฿ 50.55

฿ 2,493.07

฿ 255.27

฿ 230.91

Days to Ship Same day 11 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 7 Day(s) 10 Day(s) 40 Day(s) 1 Day(s) 10 Day(s) Same day 6 Day(s) 11 Day(s) 11 Day(s) 9 Day(s) 11 Day(s) 11 Day(s) 10 Day(s) 40 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 19 Day(s) 10 Day(s) 10 Day(s) 19 Day(s) 5 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 19 Day(s) 14 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 11 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 7 Day(s) 9 Day(s) 12 Day(s) 11 Day(s) 11 Day(s) 9 Day(s) 8 Day(s) 8 Day(s) 9 Day(s) 7 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) 8 Day(s) 11 Day(s) 9 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 9 Day(s) 11 Day(s) 9 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 9 Day(s) 11 Day(s)
Product ModelSingle Pipe OptionsOtherTemporary Scaffold PlanksTemporary Scaffold Planks (Telescopic Type)Temporary Scaffold PlanksSingle Pipe ClampOtherSingle PipeTemporary Scaffold PlanksOtherSingle Pipe Options--OtherOtherOtherOtherOther-Temporary Scaffold Planks (Telescopic Type)Single Pipe JointSingle Pipe JointSingle Pipe ClampSingle Pipe OptionsOtherOtherSingle Pipe OptionsOtherOtherSingle Pipe OptionsSingle Pipe OptionsSingle Pipe OptionsSingle Pipe OptionsSingle Pipe OptionsSingle Pipe OptionsSingle Pipe OptionsSingle Pipe OptionsTemporary Scaffold Planks (Telescopic Type)Single PipeSingle PipeSingle Pipe ClampSingle Pipe ClampSingle Pipe ClampOtherOtherSingle Pipe JointSingle Pipe OptionsSingle Pipe OptionsSingle Pipe Joint---OtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOther
Overall Length(mm)--2000 ~ 40001160~2000 ~ 1670~28301000 ~ 4000---2000 ~ 4000----------700~1200---500---------5001000500009002398~1408 ~ 4018~2398-------------------800-----------------------------
Maximum Operating Mass(kg)--240100120---120----------100-----------------120---------------------150---------------------------
Applicable Pipe Diameter(mm)48.6----48.6, 60 angle----48.6---------48.648.642.7~48.6 ~ 48.6------48.642.748.648.648.648.6-----48.648.6・42.748.6--48.648.648.6----48.6, 42.7----------------------------------
Others------------------------------------------------Option---OptionOptionOptionOptionOption------------------------------

Loading...

  1. 1

Related Categories to Scaffold Planks