(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
From: ฿ 8,186.00 |
---|
Days to Ship: 40 Day(s) |
SHOWA BRIDGE
From: ฿ 16,660.00 |
---|
Days to Ship: 40 Day(s) |
Ladder for Climbing Trucks, Easy Grasp
ALINCO
From: ฿ 11,466.00 |
---|
Days to Ship: 40 Day(s) |
Ramp for Climbing Trucks, King of Easy Climbing
ALINCO
From: ฿ 32,600.00 |
---|
Days to Ship: 40 Day(s) |
Aluminum Bridge (dedicated managing device model, 2 sheets per 1 set)
SHOWA BRIDGE
From: ฿ 11,848.00 |
---|
Days to Ship: 40 Day(s) |
Aluminum Bridge (Plate Covered Type, 2 Sheets per 1 Set)
ALUMIS
From: ฿ 10,396.00 |
---|
Days to Ship: 40 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Specifications |
Maximum Operating Mass(kg) |
Overall Length(mm) |
Setting Height(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ALUMIS | SHOWA BRIDGE | ALINCO | ALINCO | SHOWA BRIDGE | ALUMIS |
Product Series | Aluminum Bridge (dedicated managing device model, 2 sheets per 1 set) | |||||
From | ฿ 8,186.00 | ฿ 16,660.00 | ฿ 11,466.00 | ฿ 32,600.00 | ฿ 11,848.00 | ฿ 10,396.00 |
Days to Ship | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) |
Specifications | 2 pcs 1 set | 2 pcs 1 set | For Raising and Lowering | For Raising and Lowering | 2 pcs 1 set | 2 pcs 1 set |
Maximum Operating Mass(kg) | 100 ~ 1200 | - | 100 | 120 | - | 200 |
Overall Length(mm) | 1200 ~ 2400 | 1820 ~ 2720 | - | - | 1800 | 1800 |
Setting Height(mm) | - | - | 1350~1505 ~ 1639~1794 | 1388~1628 | - | - |
Loading...
How can we improve?
How can we improve?