(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JKB400 |
KB48.6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Diameter (mm) |
Details Model | Mass (g) |
Base Dimensions (mm) |
Sizes (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 947.00 |
OPTIONS | 1 Piece(s) | 1 Day(s) | - | Jack Base | 3300 | 140×140 | φ34X380L | 296-5364 | 1 pc. | ||
฿ 254.00 |
OPTIONS | 1 Piece(s) | Same day | 48.6 | Fixation Base | 700 | 120×120 | - | 296-5429 | 1 pc. |
A base for fixing single pipes or other pipes at construction sites.
[Features]
· Fixed base (applicable pipe diameter: ø48.6, base size: 120 × 120 mm, weight: 700 g).
· Jack base (dimensions: ø34 × 380 L, base size: 140 × 140 mm, weight: 3,300 g).
· Product certified by Scaffolding and Construction Equipment Association of Japan.
[Applications]
· Temporary construction material.
· For fixing pipe scaffolding.
Part Number |
---|
JKB400 |
KB48.6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Diameter (mm) |
Details Model | Mass (g) |
Base Dimensions (mm) |
Sizes (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 947.00 |
OPTIONS | 1 Piece(s) | 1 Day(s) | - | Jack Base | 3300 | 140×140 | φ34X380L | 296-5364 | 1 pc. | ||
฿ 254.00 |
OPTIONS | 1 Piece(s) | Same day | 48.6 | Fixation Base | 700 | 120×120 | - | 296-5429 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?