(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Compact Workbench Work Platform
HASEGAWA KOGYO
From: ฿ 30,828.00 |
---|
Days to Ship: 10 Day(s) |
Scaffolding Platform, Adjustable Top Board & Leg Type Top Plate Height (m) 0.55 – 1.20
PICA CORP
From: ฿ 15,713.81 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Scaffold Platform, For Professional Use, Top Plate Height 0.56 m/ 0.85 m
TRUSCO
From: ฿ 5,166.00 |
---|
Days to Ship: Same day |
Scaffolding Platform, Adjustable Leg Type Top Plate Height (m) 0.93 – 1.24
ALINCO
From: ฿ 27,531.96 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Scaffold Stand, Scaffold Stand Nobitaro (Extendable Leg Type)
NAKAO
From: ฿ 10,717.11 |
---|
Special Price |
Days to Ship: 10 Day(s) |
NAKAO
From: ฿ 32,527.45 |
---|
Special Price |
Days to Ship: 40 Day(s) |
NAKAO
From: ฿ 63,936.82 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Scaffold Platform, Adjustable Leg Type, Top Plate Height 0.60–1.18 m
TRUSCO
From: ฿ 7,811.00 |
---|
Days to Ship: Same day |
Nakao Portable Work Platform Yuma (Leg Expandable Type)
NAKAO
From: ฿ 26,733.37 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Scaffolding Platform, for Professional Use Top Plate Height (m) 0.6/0.88
ALINCO
From: ฿ 14,381.58 |
---|
Days to Ship: 40 Day(s) |
NAKAO
From: ฿ 3,883.56 |
---|
Days to Ship: 40 Day(s) |
Scaffold Stand Hitenma (Extendable Top and Leg Type)
NAKAO
From: ฿ 15,115.99 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Top Panel Height(m) |
Maximum Operating Mass(kg) |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | HASEGAWA KOGYO | PICA CORP | TRUSCO | ALINCO | NAKAO | NAKAO | NAKAO | TRUSCO | NAKAO | ALINCO | NAKAO | NAKAO |
Product Series | Scaffolding Platform, Adjustable Top Board & Leg Type Top Plate Height (m) 0.55 – 1.20 | Scaffold Platform, For Professional Use, Top Plate Height 0.56 m/ 0.85 m | Scaffolding Platform, Adjustable Leg Type Top Plate Height (m) 0.93 – 1.24 | Scaffold Stand, Scaffold Stand Nobitaro (Extendable Leg Type) | Scaffold Platform, Adjustable Leg Type, Top Plate Height 0.60–1.18 m | Scaffolding Platform, for Professional Use Top Plate Height (m) 0.6/0.88 | ||||||
From | ฿ 30,828.00 | ฿ 15,713.81 Special Price On Sale Until 31/07/2024 | ฿ 5,166.00 | ฿ 27,531.96 Special Price On Sale Until 31/07/2024 | ฿ 10,717.11 Special Price On Sale Until 31/07/2024 | ฿ 32,527.45 Special Price On Sale Until 31/07/2024 | ฿ 63,936.82 Special Price On Sale Until 31/07/2024 | ฿ 7,811.00 | ฿ 26,733.37 Special Price On Sale Until 31/07/2024 | ฿ 14,381.58 | ฿ 3,883.56 | ฿ 15,115.99 Special Price On Sale Until 31/07/2024 |
Days to Ship | 10 Day(s) | 12 Day(s) | Same day | 40 Day(s) | 10 Day(s) | 40 Day(s) | 40 Day(s) | Same day | 40 Day(s) | 40 Day(s) | 40 Day(s) | 10 Day(s) |
Top Panel Height(m) | 0.50/0.68/0.88 | 0.55~0.86 ~ 0.79~1.20 | 0.56 ~ 0.85 | 0.93~1.24 | 0.50~0.69 ~ 1.07~1.40 | 0.78~1.14 ~ 1.46~1.82 | 1.06~1.42 ~ 1.39~1.75 | 0.60~0.91 ~ 0.87~1.18 | 0.72~1.08 ~ 1.39~1.75 | 0.6 ~ 0.88 | - | 0.57~0.84 ~ 0.84~1.17 |
Maximum Operating Mass(kg) | 150 | 100 | 150 | 150 | 100 | 150 | 150 | 150 | 150 | 150 | - | 100 |
Product Type | Other | Top Panel, Telescopic Type Legs | Other | Leg Extending Type | Leg Extending Type | Leg Extending Type | Top Panel, Telescopic Type Legs | Leg Extending Type | Leg Extending Type | Other | Other | Top Panel, Telescopic Type Legs |
Loading...
How can we improve?
How can we improve?