(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Filtration Type Mist Collector
AMANO
From: ฿ 114,385.00 |
---|
Special Price |
Days to Ship: |
Oil Mist Collector "Mist Eater Z" (No Filter)
HORKOS
From: ฿ 164,848.00 |
---|
Special Price |
Days to Ship: |
Oil Mist Collector Mist Eater, Filter Type
HORKOS
From: ฿ 202,150.00 |
---|
Special Price |
Days to Ship: |
From: ฿ 243,333.33 |
---|
Special Price |
Days to Ship: |
Ultra Small Oil Mist Collector
KOTOHIRA
From: ฿ 232,309.00 |
---|
Special Price |
Days to Ship: |
Oil Mist Collector Mist Eater with Finish Filter
HORKOS
From: ฿ 245,000.00 |
---|
Special Price |
Days to Ship: |
Medium Air Flow Filtration Type Mist Collector
AMANO
From: ฿ 266,918.00 |
---|
Special Price |
Days to Ship: |
Electrical Dust Collecting Type Mist Collector
AMANO
From: ฿ 216,102.00 |
---|
Special Price |
Days to Ship: |
From: ฿ 148,750.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Power supply (V) |
Output (kW) |
Air volume (m3/min)(56/60 Hz) |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | AMANO | HORKOS | HORKOS | UAS | KOTOHIRA | HORKOS | AMANO | AMANO | UAS |
Product Series | |||||||||
From | ฿ 114,385.00 Special Price On Sale Until 31/07/2024 | ฿ 164,848.00 Special Price On Sale Until 31/07/2024 | ฿ 202,150.00 Special Price On Sale Until 31/07/2024 | ฿ 243,333.33 Special Price On Sale Until 31/07/2024 | ฿ 232,309.00 Special Price On Sale Until 31/07/2024 | ฿ 245,000.00 Special Price On Sale Until 31/07/2024 | ฿ 266,918.00 Special Price On Sale Until 31/07/2024 | ฿ 216,102.00 Special Price On Sale Until 31/07/2024 | ฿ 148,750.00 Special Price On Sale Until 31/07/2024 |
Days to Ship | 35 Day(s) | 40 Day(s) | 40 Day(s) | 91 Day(s) | 40 Day(s) | 40 Day(s) | 35 Day(s) | 35 Day(s) | 91 Day(s) |
Product Type | Mist eliminating device | Mist eliminating device | Mist eliminating device | - | Mist eliminating device | Mist eliminating device | Mist eliminating device | Mist eliminating device | - |
Power supply (V) | 200 | Other | Other | - | 100 | 200 | 200 | 200 | - |
Output (kW) | 0.75 ~ 1.5 | 0.4 ~ 1.5 | 0.75 ~ 2.2 | - | 0.24 | 0.75 ~ 2.2 | 2.2 | 0.75 ~ 1.5 | - |
Air volume (m3/min)(56/60 Hz) | 10.5/13.0 ~ 17.0/20.0 | 8.5/10.0 ~ 18.0/22.0 | 8.5/10 ~ 21.0/25 | - | 1.2 | 8.5/10 ~ 21/25 | 20 | 15 ~ 30 | - |
Loading...
How can we improve?
How can we improve?