(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Fans

An air blower is a device that sends out air by rotating blades and applying pressure. The amount of energy is less than 25 kJ/kg, and low pressure ones are called fans, and high pressure ones blowers. There are types such as plate fans, portable blowers and air blowers, and increased safety explosion proof types. The plate fan is a centrifugal type and is used for sucking powder and dust and generating hot air. It can be used by attaching to various devices. Portable air blowers are small and lightweight, so they are easy to carry for ventilation or blowing air. Used to replace air when the flow of air is poor due to dust or dust, such as in manholes or construction sites. The increased safety explosion proof type is used to prevent danger in places with explosive gas or dust such as propane gas or gasoline. It is necessary to use the explosion-proof type for dedicated ducts.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
73 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Portable Exhaust Fan - SJF-300LA-8BT

    Portable Exhaust Fan - SJF-300LA-8BT

    SUIDEN

    【Feature】
    ・*Low power consumption
    ・Here at Suiden we are dedicated to constantly making our products more cost efficient.
    ・In these models we have managed to reduce the power consumption with up to 44.7% compared previous models.
    From: ฿ 20,000.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Fan (Sirocco Fan)
    Until 30/04/2024
    Electric Fan (Sirocco Fan)
    Electric Fan (Sirocco Fan)

    Sale
    Until 30/04/2024

    Electric Fan (Sirocco Fan)

    YODOGAWA ELECTRIC

    A blower equipped with a sirocco fan for a focus on air volume.
    [Features]
    · Equipped with cast casing, blades of optimum size, and dedicated motor. Ideal for embedding in equipment and devices.
    · Achieves quiet operation and a large air volume with a blade structure with an optimized design.
    · A small, lightweight, low-noise, and energy-saving design.
    · RoHs-compliant product.
    · Can operate continuously 24 hours x 365 days.
    [Applications]
    · Air blowing, cooling, drying, draining, ventilating, circulating and other general blowing and ventilation.
    · Installation in devices or equipment such as printing machines, plastic extruders, hot air generators, device coolers, etc.
    From: ฿ 8,909.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Series Electric Fan (E Type)

    Universal Series Electric Fan (E Type)

    SHOWADENKI

    Versatile type electric fan suitable for a wide variety of purposes.
    [Features]
    · Compact type designed for easy attachment to industrial equipment or devices.
    [Applications]
    · For printing machines, incinerators, packaging machines, dryers, burners, hot air generators, cleaning machines.
    · For hot food cabinets, stain removers, confectionery equipment, and general blowers.
    · For dust collectors, woodworking machinery, crushers, textile machinery, plastic extruders, tea production machinery, dust suction.
    From: ฿ 14,802.45
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Exhaust Fan Suiden Jet Fan RS Series

    Exhaust Fan Suiden Jet Fan RS Series

    SUIDEN

    [Features]
    · Equipped with a plastic bell mouth for smooth air flow, achieving an efficient fan.
    · Employs a high safety guard that has undergone the finger test.
    · Includes a hand grip that makes it easy to transport the fan, so it can be used in various locations.
    [Applications]
    · Prevents oxygen deficiency, suffocation accidents.
    · Supplies cool air as an exhaust fan that does not require duct construction.
    · Exhaust of welding fumes from shipbuilding, steel making, can factories, etc.
    From: ฿ 12,669.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Duct (Explosion-Proof, Double-Sided Earth Clip Provided), Comes with Tassles

    Flexible Duct (Explosion-Proof, Double-Sided Earth Clip Provided), Comes with Tassles

    SUIDEN

    [Features]
    · Hard steel wire and strong sealing are employed to make the duct resilient so that it is crush-resistant.
    · Earth clips are attached to both ends of the explosion-proof model, and the duct includes tightening cords.
    From: ฿ 15,002.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Exhaust Fan [50cm] EA897E-50B

    Industrial Exhaust Fan [50cm] EA897E-50B

    ESCO

    【Product Specifications】
    ・Three speed type (HI, MID, LO)
    ・Blade dia.-500mm
    ・Rated output-250W
    ・Max. airflow (50/60Hz)-88/101m3/min
    ・Noise (50/60Hz)-50/60.5dB
    ・Dim.-658 x 658 x 274(T)mm
    ・Weight-14.5kg
    ・Power source…100V
    From: ฿ 31,799.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Exhaust Fan - SJF-T604A-9B

    Portable Exhaust Fan - SJF-T604A-9B

    SUIDEN

    【Feature】
    ・65m air flow distance: Powerful ventilation with and airflow that reaches 65m (60Hz).
    ・Adjustable 180°: The air flow angle can be adjusted 180°
    ・Safe operation and easy mobility: The 4 caster wheels with brakes makes the fan stable during operation very easy to move when needed.
    ・Low noise design: New quiet design. Only emits 72dB sound level.
    ・Very low energy: Very low energy consumption.23% less than previous model.
    From: ฿ 72,700.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Blowers Generic Series (SB Types)

    Electric Blowers Generic Series (SB Types)

    SHOWADENKI

    Advanced fluid technology reduces the weight and size, and makes setting and maintenance with connected machinery easy. Printing machines, incinerators, packaging machines, dryers. For burners, hot air generators, and cleaning machines. Heating cabinets, stain removal devices, confectionery machinery, general blowing.
    From: ฿ 7,868.96
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Ducting for Air Pipe/Standard Type

    Flexible Ducting for Air Pipe/Standard Type

    TRUSCO

    Spiral ducting that can be bent without breaking.
    [Features]
    · Comes with a throttle type reducer that can be easily installed to a wind pipe.
    · Ducts can be connected easily with each other using couplings.
    · A polyester tarpaulin using fabric processed for flameproofing.
    [Applications]
    · Ideal for warehouse work and ventilation of manholes.
    From: ฿ 4,987.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Exhaust Fan Suiden Jet Fan L Series (Energy Saving / Low Noise Type)

    Exhaust Fan Suiden Jet Fan L Series (Energy Saving / Low Noise Type)

    SUIDEN

    [Features]
    Designed for minimal loss, significantly reducing noise, saving energy, and improving straightness of air blow.
    It can also be used as a local exhaust fan or simple ventilator when used with a duct, which is sold separately.
    Exhaust of welding fumes from shipbuilding, steel making, can factories, etc.
    For work inside manholes.
    Exhaust of welding fumes / oil smoke.
    Supplies cool air as an exhaust fan that does not require duct construction.
    Exhaust of welding fumes from shipbuilding, steel making, can factories, etc.
    From: ฿ 20,964.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Factory Fan (Stand Type) EA897AF-11

    Factory Fan (Stand Type) EA897AF-11

    ESCO

    【Product Specifications】
    ・Fan dia.-450mm
    ・Max airflow (50/60Hz)-215/245m3/min
    ・Power consumption (50/60Hz)-120/180W
    ・Swing angle-87 degrees
    ・3-step adjustable
    ・Dim.-880 x 760 x 1245(H)mm
    ・Weight-10.4kg
    ・Power source…100V
    ・Cord…1.9m (with earth terminal)All closed type motor
    ・Adopts an energy conservation motor
    From: ฿ 20,429.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 5kW Fan Heater, Floor Mounted, 415 V BS4343/IEC60309
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 5kW Fan Heater, Floor Mounted, 415 V BS4343/IEC60309

    RS Pro

    Specifications
    Heat Type = Fan
    Maximum Output Power = 5kW
    Mounting = Floor Mounted
    Control Type = Thermostat
    Voltage Rating = 415V ac
    Plug Type = 415 V BS4343/IEC60309
    Power Settings = 2
    Air Flow = 411m³/h
    From: ฿ 5,190.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Type Blower (Turbo Fan)

    Explosion-Proof Type Blower (Turbo Fan)

    SUIDEN

    [Features]
    · Ideal for situations where high static pressure is required.
    · Ideal for cases where multiple ducts are connected for use, or where air is blown/exhausted over long distances.
    [Applications]
    · For use in locations containing explosive or combustible gases such as gasoline and propane gas, in oil refineries / gasoline stations / painting factories / chemical factories, etc.
    From: ฿ 85,330.44
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Blower Large Air Flow Type Fan

    Air Blower Large Air Flow Type Fan

    SUIDEN

    [Features]
    · Large air flow type.
    [Applications]
    · Exhaust of welding fumes from shipbuilding / steel making / can factories, etc.
    · Exhaust of welding fumes / oil smoke.
    · Supplies cool air as an exhaust fan that does not require duct construction.
    From: ฿ 33,176.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Blower Dodeca Fan
    Air Blower Dodeca Fan
    Air Blower Dodeca Fan

    Air Blower Dodeca Fan

    SUIDEN

    [Features]
    · Large air flow type.
    · The wind has a long reach of 65 m, with air blown over a wide range. (Duct cannot be used)
    · The wind direction can be adjusted to an angle of elevation of 90°.
    · Easy to move with 4 large casters with brakes.
    · Includes air guide that can be used to control the air dispersal range.
    [Applications]
    · Supplies / ventilates / circulates cool air in large factories.
    · Cool air fan for gymnasiums, gyms, etc.
    From: ฿ 121,958.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Exhaust Fan Suiden Jet Fan (Explosion Proof)

    Exhaust Fan Suiden Jet Fan (Explosion Proof)

    SUIDEN

    [Features]
    · Pressure-resistant explosion-proof type that can be used with peace of mind.
    [Applications]
    · For use in locations containing explosive or combustible gases such as gasoline and propane gas, in oil refineries / gasoline stations / painting factories / chemical factories, etc.
    From: ฿ 100,308.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Ducting Antistatic Type

    Flexible Ducting Antistatic Type

    TRUSCO

    [Features]
    · Ideal for workplaces with danger of ignition or explosion due to static electricity.
    · The entire duct is made of antistatic fabric (insulation resistance: 1 x 10^6 Ω or less), not just the surface processing.
    · Suppresses production of static electricity caused by air blow and prevents explosions caused by spark discharge.
    · Both ends have earthing clips.
    From: ฿ 13,245.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Efficiency Electric Blowers Multi-Stage Series (U Type)

    High Efficiency Electric Blowers Multi-Stage Series (U Type)

    SHOWADENKI

    High efficiency electric blower equipped with a premium efficiency motor (IE3). Burners, printing machines, dust collectors, painting machines.
    From: ฿ 30,419.87
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Efficiency Electric Blowers Low-Noise Series (AH Type)

    High Efficiency Electric Blowers Low-Noise Series (AH Type)

    SHOWADENKI

    The electric motor is an energy saving type that employs the IE2 class specified by JIS C 4034-30. Incinerator, dryer, printing machine, banner, hot air generator, plastic extruder, equipment cooling.
    From: ฿ 39,469.91
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Ducting (Disposable Resin Wire Type)

    Flexible Ducting (Disposable Resin Wire Type)

    TRUSCO

    [Features]
    · The wire part of the duct is made of resin (polyester) instead of steel, so it is highly flexible and does not need to be separated for disposal.
    · Since it can be cut with a knife, it can be used in the desired size.
    [Applications]
    · Used at workplaces where there are large amounts of paint or dirt.
    · Ideal for asbestos removal.
    From: ฿ 4,285.57
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blower, Handy Jet

    Blower, Handy Jet

    TRUSCO

    Blower that can be easily transported and that operates with little noise.
    [Features]
    · Uses a large hand grip that is convenient for carrying.
    · Noise is reduced since both ends have bell shape with both-surface bell mouth specifications to reduce air resistance.
    · With the flexible duct that can be installed on either the intake side or exhaust side, it is a single unit that can be used both as a blower and an exhaust fan.
    · Operating environment temperature range: approximately -15 to +65°C.
    [Applications]
    · For exhaust in large-diameter steel pipes.
    · Prevention of oxygen depletion accidents inside tunnels and manholes.
    · For exhaust from tank interior.
    From: ฿ 9,854.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Duct for Air Blower (Standard Type)

    Duct for Air Blower (Standard Type)

    SUIDEN

    [Features]
    · Hard steel wire and strong sealing are employed to make the duct resilient so that it is crush-resistant.
    · If more than 5 m of duct is needed, ducts can be connected together.
    · Even when the duct is extended the hanging metal fixtures maintain a certain line.
    From: ฿ 7,944.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 9kW Fan Heater, Floor Mounted, 415 V BS4343/IEC60309
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 9kW Fan Heater, Floor Mounted, 415 V BS4343/IEC60309

    RS Pro

    Specifications
    Heat Type = Fan
    Maximum Output Power = 9kW
    Mounting = Floor Mounted
    Control Type = Thermostat
    Voltage Rating = 415V ac
    Plug Type = 415 V BS4343/IEC60309
    Power Settings = 3
    Air Flow = 742m³/h
    From: ฿ 16,529.63
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Centrifugal Fan 120 x 120 x 31mm, 30cfm, 12 V DC DC
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Centrifugal Fan 120 x 120 x 31mm, 30cfm, 12 V DC DC

    RS Pro

    Specifications
    Supply Voltage = 12 V DC
    Blower Type = Blower
    AC or DC Operation = DC
    Air Flow = 30cfm
    Height = 120mm
    Width = 120mm
    Depth = 31mm
    Dimensions = 120 x 120 x 31mm
    Fan Speed = 2700rpm
    Noise Level = 49dB(A)
    Bearing Type = Ball
    Maximum Current = 600mA
    Termination Type = Lead Wire
    From: ฿ 1,609.80
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Fan (Plate Fan)
    Until 30/04/2024
    Electric Fan (Plate Fan)
    Electric Fan (Plate Fan)
    Electric Fan (Plate Fan)
    Electric Fan (Plate Fan)

    Sale
    Until 30/04/2024

    Electric Fan (Plate Fan)

    YODOGAWA ELECTRIC

    Blower with general-purpose plate fan incorporating simple blade design.
    [Features]
    · Equipped with cast casing, blades of optimum size, and dedicated motor. Ideal for embedding in equipment and devices.
    · Uses a simple blade design, compact and lightweight, and can be used for many applications.
    · RoHs-compliant product that can be operated continuously 24 hours/day, 365 days/year.
    · A small, lightweight, low-noise, long-life design that can be securely used even under continuous operation.
    · General type that is compatible with various facilities.
    [Applications]
    · Air blowing, cooling, drying, draining, ventilating, circulating and other general blowing and ventilation.
    · Food, packaging, woodworking, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
    From: ฿ 7,013.61
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Fan (Fan Shape: Multistage Turbo)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Electric Fan (Fan Shape: Multistage Turbo)

    YODOGAWA ELECTRIC

    [Features]
    · Low wind force and ultra-high wind pressure is achieved by using the specially developed multistage centrifugal impeller.
    · Equipped as standard with an energy saving fully-closed external fan motor for continuous operation and load fluctuation.
    · For both 50 and 60 Hz.
    · Items with an E at the end of the product number have a high-efficiency motor specification that meets JIS C 4212 specification.
    [Applications]
    · Dust collectors, printing machinery, cleaning machinery, cardboard machinery, textile machinery, painting machinery, etc.
    From: ฿ 25,902.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Low Noise Electric Fan
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Low Noise Electric Fan

    YODOGAWA ELECTRIC

    [Features]
    · High efficiency motor specification that meets JIS C 4212.
    · In particular, the low-noise electric blower has superior silence thanks to the development of efficient air wheel fans. Quiet electric fan with high efficiency and excellent energy efficiency. This product can be used for a wide range of applications such as device embedding.
    [Applications]
    · Dust collectors, incinerators, dryers, printing machines, packaging equipment and materials, dry cleaning machines, hot-air generators, plastics extruders, food processing machinery such as confectionery and tea production etc., medical equipment, device cooling, general air supply and discharge.
    From: ฿ 52,666.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Heavy Duty High Pressure Turbo Electric Fan
    Until 30/04/2024
    Heavy Duty High Pressure Turbo Electric Fan
    Heavy Duty High Pressure Turbo Electric Fan

    Sale
    Until 30/04/2024

    Heavy Duty High Pressure Turbo Electric Fan

    YODOGAWA ELECTRIC

    [Features]
    · High efficiency motor specification that meets JIS C 4212.
    [Applications]
    · Dust collectors, incinerators, dryers, printing machines, packaging equipment and materials, dry cleaning machines, hot-air generators, plastics extruders, food processing machinery such as confectionery and tea production etc., medical equipment, device cooling, general air supply and discharge.
    From: ฿ 48,953.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Filter for Blower

    Filter for Blower

    TRUSCO

    A filter to prevent dust from leaking out when connected to a blower or a duct.
    [Features]
    · It is 100% made of fiber and has a density gradient in the thickness direction on the inflow side.
    · Exhibits excellent dust elimination effect and long-life DHC (Dirt Holding Capacity).
    · It can be washed several times and can be easily recycled.
    · Since it is not clogged by an adhesive, the airflow resistance is low.
    [Applications]
    · Filter for blower.
    From: ฿ 3,438.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Heavy Duty High Pressure Electric Fan (Turbofan) High Efficiency Motor Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Heavy Duty High Pressure Electric Fan (Turbofan) High Efficiency Motor Type

    YODOGAWA ELECTRIC

    [Features]
    · Has the largest wind force in its class and low noise, with a long-life design that can be securely used even under continuous operation.
    · General type that is compatible with various facilities.
    [Applications]
    · For food machinery, packaging machinery, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
    From: ฿ 32,620.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 3kW Fan Heater, Floor Mounted, Type C - European Plug
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 3kW Fan Heater, Floor Mounted, Type C - European Plug

    RS Pro

    Specifications
    Heat Type = Fan
    Maximum Output Power = 3kW
    Mounting = Floor Mounted
    Control Type = Thermostat
    Voltage Rating = 230V ac
    Plug Type = Type C - European Plug
    Power Settings = 2
    Air Flow = 386m³/h
    From: ฿ 12,227.75
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pneumatic Ventilator AFR Series
    Pneumatic Ventilator AFR Series
    Pneumatic Ventilator AFR Series
    Pneumatic Ventilator AFR Series

    Pneumatic Ventilator AFR Series

    AQUASYSTEM

    [Features]
    · Powered using pneumatic pressure, so it can be used with peace of mind even in environments where there is a risk of fire or explosion.
    · The air hose is operated with a simple single action. It can be used immediately when the valve is opened.
    · The motor is a long-life air motor that is compact and lightweight.
    · Aluminum blades as standard. These are resistant to solvents and heat, and are also easy to clean. Additionally, the blades are spark resistant when hit by foreign matter.
    [Applications]
    · Ventilating/blowing air in narrow places such as manholes and tanks, etc.
    · Discharging of exhaust gas for construction vehicles / heavy machinery, etc.
    From: ฿ 44,854.67
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose Series Electric Fan (SF/SB Type)
    From: ฿ 8,853.86
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Efficiency Electric Blowers High Pressure Series (KSB Type)

    High Efficiency Electric Blowers High Pressure Series (KSB Type)

    SHOWADENKI

    The electric motor is an energy saving type that employs the IE2 class specified by JIS C 4034-30. Forced blowing for dryers, crushers, incinerators, tea machines, object transportation, and absorbing dust.
    From: ฿ 55,208.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Fan (Turbofan)
    Until 30/04/2024
    Electric Fan (Turbofan)
    Electric Fan (Turbofan)

    Sale
    Until 30/04/2024

    Electric Fan (Turbofan)

    YODOGAWA ELECTRIC

    Blower with built-in high static pressure turbo fan.
    [Features]
    · Equipped with cast casing, blades of optimum size, and dedicated motor. Ideal for embedding in equipment and devices.
    · The blade structure with side panel realizes high static pressure and high air flow.
    · RoHs-compliant product.
    · Can operate continuously 24 hours x 365 days.
    · Features excellent efficiency as well as air volume and static pressure usable for a wide range of applications.
    [Applications]
    · Air blowing, cooling, drying, draining, ventilating, circulating and other general blowing and ventilation.
    · Embedding in products and equipment, such as incinerators, grinders, dryers, dust collectors, packaging machinery, carriers, etc.
    From: ฿ 15,215.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Reverse Flow Type Electric Fan
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Reverse Flow Type Electric Fan

    YODOGAWA ELECTRIC

    [Features]
    · Space saving not available with conventional products is achieved by taking in air from the motor side and eliminating the ordinary inlet port.
    · Also serves to cool the motor by suctioning from the motor side, and as such no conventional external fan is provided.
    · Saves space compared to conventional inlet-attachment types by putting the filter type over the motor as well.
    · The vanes are plate types.
    · For both 50 and 60 Hz.
    [Applications]
    · For food machinery, packaging machinery, woodworking tools, tea processing machinery, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
    From: ฿ 13,708.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handy Jet (made with stainless steel)

    Handy Jet (made with stainless steel)

    TRUSCO

    [Features]
    · Made of rust-resistant stainless steel.
    · Noise is reduced since both ends have bell shape: bell mouth specification to reduce air resistance. A single unit that is capable of blowing and exhausting air.
    [Applications]
    · For preventing oxygen depletion accidents in focal areas and closed spaces such as manholes and tunnels.
    · For ventilation of gas and dust produced during processing work and supplying cold air at sites where ducts cannot be installed.
    From: ฿ 17,560.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Storage Type Flexible Duct Storage Bag Included TFD

    Storage Type Flexible Duct Storage Bag Included TFD

    TRUSCO

    [Features]
    · Attachable to the blower main unit with a storage bag attached.
    · Lightweight, compactly designed, easy-to-carry duct.
    · The duct does not twist so the pressure loss of air blow can be prevented.
    From: ฿ 6,531.06
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Ducting (Fastener Connection Type)

    Flexible Ducting (Fastener Connection Type)

    TRUSCO

    [Features]
    · Uses fastener type duct connection and ideal for extension.
    [Applications]
    · A duct connecting to the blower for intake and exhaust.
    · By extending, it can be used for exhaust for faraway sites.
    From: ฿ 7,597.75
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Ducting (Disposable Hard Steel Wire Type)

    Flexible Ducting (Disposable Hard Steel Wire Type)

    TRUSCO

    [Features]
    · Since it can be cut with a knife, it can be used in the desired size.
    [Applications]
    · Used at workplaces where there are large amounts of paint or dirt.
    · Ideal for asbestos removal.
    From: ฿ 3,317.42
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Aluminum Ducting Non-Combustible Type φ200 mm x 5 m / φ320 mm x 5 m

    Flexible Aluminum Ducting Non-Combustible Type φ200 mm x 5 m / φ320 mm x 5 m

    TRUSCO

    [Features]
    · Suitable for on-site welding and fusion cutting work.
    · Uses a fire-resistant fabric made from fiberglass coated with silicone resin.
    · Even if weld sparks land onto it, they do not develop into flames, and it is also highly heat resistant (no abnormality is evident in its exterior when exposed under 200°C for 48 hours).
    From: ฿ 20,102.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Pressure Turbo Electric Fan
    Until 30/04/2024

    Sale
    Until 30/04/2024

    High Pressure Turbo Electric Fan

    YODOGAWA ELECTRIC

    [Features]
    · High efficiency motor specification that meets JIS C 4212.
    · With high static pressure, high air flow rate, and 50/60 Hz dual use, this product has a wide rated point and excellent versatility.
    [Applications]
    · Dust collectors, incinerators, dryers, printing machines, packaging equipment and materials, dry cleaning machines, hot-air generators, plastics extruders, food processing machinery such as confectionery and tea production etc., medical equipment, device cooling, general air supply and discharge.
    From: ฿ 48,025.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blower, Handy Jet, Single-Phase 200 V Type

    Blower, Handy Jet, Single-Phase 200 V Type

    TRUSCO

    Blower that can be easily transported and that operates on single phase 200 V with little noise.
    [Features]
    · Uses a large hand grip that is convenient for carrying.
    · Noise is reduced since both ends have bell shape with both-surface bell mouth specifications to reduce air resistance.
    · With the flexible duct that can be installed on either the intake side or exhaust side, it is a single unit that can be used both as a blower and an exhaust fan.
    [Applications]
    · For exhaust in large-diameter steel pipes.
    · Prevention of oxygen depletion accidents inside tunnels and manholes.
    · For exhaust from tank interior.
    From: ฿ 10,264.90
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Ducting (One-Touch Belt Type)

    Flexible Ducting (One-Touch Belt Type)

    TRUSCO

    [Features]
    · It is very convenient for carrying as it can be fixed on the belt with a single touch when no longer in use.
    [Applications]
    · A duct connecting to the blower for intake and exhaust.
    · By extending, it can be used for exhaust for faraway sites.
    From: ฿ 6,241.41
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Duct repair tape

    Duct repair tape

    TRUSCO

    [Features]
    · It is scratch repair tape for ducts that uses tarpaulin fabric.
    [Applications]
    · For repairing ducts.
    · For repairing sheets and tents.
    From: ฿ 244.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal hanging bracket set, hanging bracket only

    Universal hanging bracket set, hanging bracket only

    TRUSCO

    [Features]
    · It is a hook bracket for addition to the universal hanging bracket set.
    [Applications]
    · For hanging ducts and sheets.
    From: ฿ 342.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal hanging bracket set

    Universal hanging bracket set

    TRUSCO

    [Features]
    · A metal hook set for hanging ducts. Can be used for not only ducts but also various applications such as hanging a sheet with eyelet holes for use as a partition.
    [Applications]
    · For hanging ducts and sheets.
    From: ฿ 994.84
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Fan (Sirocco Fan) IE3 Motor Type

    Electric Fan (Sirocco Fan) IE3 Motor Type

    YODOGAWA ELECTRIC

    [Features]
    · Has an IE3 motor manufactured by the same company.
    · A small, lightweight, low-noise, and energy-saving design.
    · For both 50 and 60 Hz.
    [Applications]
    · Installation in devices or equipment such as printing machines, plastic extruders, hot air generators, device coolers, etc.
    From: ฿ 54,275.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Fan (Plate Fan) IE3 Motor Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Electric Fan (Plate Fan) IE3 Motor Type

    YODOGAWA ELECTRIC

    [Features]
    · Premium high efficiency motor specification that meets IE3 code.
    · A small, lightweight, low-noise, long-life design that can be securely used even under continuous operation.
    · General type that is compatible with various facilities.
    · Left discharging type.
    [Applications]
    · For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
    From: ฿ 52,356.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Fan (Turbofan) IE3 Motor Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Electric Fan (Turbofan) IE3 Motor Type

    YODOGAWA ELECTRIC

    [Features]
    · Has a premium efficiency (IE3) motor manufactured by the same company.
    · With high static pressure and high air flow rate, this product has a wide rated point and excellent versatility.
    · Mainly suitable for suctioning or ejecting standard air or general gases, or for cooling industrial equipment, etc.
    · Heat resistant type. The motor and casing parts are separated from each other, with embedded "special heat-resistant fin" and "cooling fan".
    [Applications]
    · Dust collectors, incinerators, dryers, printing machines, packaging equipment and materials, dry cleaning machines, hot-air generators, plastics extruders, food processing machinery such as confectionery and tea production etc., medical equipment, device cooling, general air supply and discharge.
    From: ฿ 57,838.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Fan (Multistage Turbofan) IE3 Motor Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Electric Fan (Multistage Turbofan) IE3 Motor Type

    YODOGAWA ELECTRIC

    [Features]
    · Has an IE3 motor manufactured by the same company.
    · Low wind force and ultra-high wind pressure is achieved by using the specially developed multistage centrifugal impeller.
    · Equipped as standard with an energy saving fully-closed external fan motor for continuous operation and load fluctuation.
    · For both 50 and 60 Hz.
    [Applications]
    · For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
    From: ฿ 77,165.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Heavy Duty High Pressure Electric Fan (Turbofan) IE3 Motor Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Heavy Duty High Pressure Electric Fan (Turbofan) IE3 Motor Type

    YODOGAWA ELECTRIC

    [Features]
    · Has an IE3 motor manufactured by the same company.
    · The high-pressure turbo electric fan utilizes high-efficiency turbo fans in propellers, a series developed for intermediate wind speeds and high wind speeds. Ideal for equipment which requires high wind pressure, such as combustion or air transportation of powders and solids. Light alloy is used as material to achieve great reductions in weight and noise.
    [Applications]
    · For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
    From: ฿ 61,675.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Pressure Electric Fan (Turbofan) IE3 Motor Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    High Pressure Electric Fan (Turbofan) IE3 Motor Type

    YODOGAWA ELECTRIC

    [Features]
    · Has an IE3 motor manufactured by the same company.
    · The high-pressure turbo electric fan utilizes high-efficiency turbo fans in propellers, a series developed for intermediate wind speeds and high wind speeds. Ideal for equipment which requires high wind pressure, such as combustion or air transportation of powders and solids. Light alloy is used as material to achieve great reductions in weight and noise.
    [Applications]
    · For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
    From: ฿ 60,716.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Pressure Electric Fan (Turbofan)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    High Pressure Electric Fan (Turbofan)

    YODOGAWA ELECTRIC

    [Features]
    · A product series for medium and high volumes of air, which uses a high efficiency turbo fan for the impeller.
    · Ideal for equipment which requires high wind volumes, such as combustion or transportation of powders and solids.
    · The high-pressure turbo electric fan utilizes high-efficiency turbo fans in propellers, a series developed for intermediate wind speeds and high wind speeds. Ideal for equipment which requires high wind pressure, such as combustion or air transportation of powders and solids. Light alloy is used as material to achieve great reductions in weight and noise.
    [Applications]
    · Dust collectors, dust suction machinery, printing machinery, foam stirrers, pumps, pneumatic transport.
    From: ฿ 15,626.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Low Noise Electric Fan (Airfoil Fan) IE3 Motor Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Low Noise Electric Fan (Airfoil Fan) IE3 Motor Type

    YODOGAWA ELECTRIC

    [Features]
    · Has an IE3 motor manufactured by the same company.
    · The development of air wheel fans with superior efficiency achieves remarkably quiet performance. Quiet electric fan with high efficiency and excellent energy efficiency. This product can be used for a wide range of applications such as device embedding.
    [Applications]
    · For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
    From: ฿ 69,350.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Low Noise Electric Fan (Airfoil Fan) Premium Motor Type
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Low Noise Electric Fan (Airfoil Fan) Premium Motor Type

    YODOGAWA ELECTRIC

    [Features]
    · The development of air wheel fans with superior efficiency achieves remarkably quiet performance.
    · Quiet electric fan with high efficiency and excellent energy efficiency. This product can be used for a wide range of applications such as device embedding.
    [Applications]
    · Incinerators, dryers, printing machines, dry cleaning machines, hot-air generators, plastics extruders, machinery for confectionery production etc., medical equipment, device cooling, general air supply and discharge.
    From: ฿ 32,482.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Aluminum Ducting Non-Combustible Type φ230 mm x 5 m / φ280 mm x 5 m

    Flexible Aluminum Ducting Non-Combustible Type φ230 mm x 5 m / φ280 mm x 5 m

    TRUSCO

    [Features]
    · Suitable for on-site welding and fusion cutting work.
    · Uses a fire-resistant fabric made from fiberglass coated with silicone resin.
    · Even if weld sparks land onto it, they do not develop into flames, and it is also highly heat resistant (no abnormality is evident in its exterior when exposed under 200°C for 48 hours).
    From: ฿ 22,596.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Reducer

    Flexible Reducer

    SUIDEN

    [Features]
    · Use when connecting a flexible duct to the inlet side of the jet water fan L series.
    [Applications]
    · Prevention of gas poisoning / oxygen deprivation.
    · When working in narrow locations.
    · At locations where construction of fixed ducts is not possible.
    · Work in manholes for power and communication cables.
    From: ฿ 2,493.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Accessory for Exhaust Hose Hose Socket

    Accessory for Exhaust Hose Hose Socket

    YAMADA

    [Features]
    · A connection metal fitting required when connecting or extending an exhaust hose.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Duct Fan EA897K-200

    Duct Fan EA897K-200

    ESCO

    [Features]
    ·Duct for fan (5 m)
    ·Can be added
    ・ Standard type
    From: ฿ 12,682.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Duct Fan EA897K-230

    Duct Fan EA897K-230

    ESCO

    【Product Specifications】
    ・Extensible
    ・Standard Type
    ・Duct dim.…Dia 230mm ×5m
    ・Weight …3.7kg
    ・Applicable Body Code …EA897K-6A, -11A
    From: ฿ 12,682.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Duct Fan EA897K-280

    Duct Fan EA897K-280

    ESCO

    【Product Specifications】
    ・Extensible
    ・Standard Type
    ・Duct dim.…Dia 280mm×5m
    ・Applicable Body Code …EA897K-7A, -12A
    From: ฿ 15,597.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Duct Fan EA897K-320

    Duct Fan EA897K-320

    ESCO

    【Product Specifications】
    ・Extensible
    ・Standard Type
    ・Duct dim.…Dia 320mm×5m
    ・Weight …5.2kg
    ・Applicable Body Code …EA897K-13A, -3D, -3E, -8A
    From: ฿ 18,120.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Duct Fan EA897K-3D

    Duct Fan EA897K-3D

    ESCO

    [Features]
    ·Fan diameter: 288 mm
    ·Duct size: 320 mm
    ·Cord length: 2.0 m
    ·Accessories: Duct band, 1 pc.
    ·Thermal protection: Built-in/None
    From: ฿ 19,264.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Duct Fan EA897K-3E

    Duct Fan EA897K-3E

    ESCO

    【Product Specifications】
    ・Fan dia.-288mm
    ・Airflow rate (50/60Hz)-50/58m3/min
    ・Weight-12.8kg
    ・Duct dim.-320mm
    ・Cord length-2.0m
    ・Power supply…3-phase 200V
    ・Specification…No thermal protect
    From: ฿ 19,264.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    7.5m Duct EA897L-7.5

    7.5m Duct EA897L-7.5

    ESCO

    【Product Specifications】
    ・Dim.…Dia. 203mm x 7.5m
    ・Applicable blower…EA897LA to LE
    From: ฿ 27,454.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Duct Blower EA897LD-15

    Duct Blower EA897LD-15

    ESCO

    【Product Specifications】
    ・Power supply-115VAC, 3A, 250W
    ・Airflow rate-Straight: 23m3/min, With one 90° corner: 20m3/min, With two 90° corners: 16m3/min
    ・Duct dim.-Dia. 203mm x 4.5m
    ・Plenum dia.-Dia. 250mm
    ・Cord length-1.8m
    ・Dim.-812 x 342 x 368(H)mm
    ・Weight-14.9kg
    ・Exhaust and ventilation can be performed with 1 unit.
    From: ฿ 59,104.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 2kW Fan Heater, Floor Mounted, Type C - European Plug
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 2kW Fan Heater, Floor Mounted, Type C - European Plug

    RS Pro

    Specifications
    Heat Type = Fan
    Maximum Output Power = 2kW
    Mounting = Floor Mounted
    Control Type = Thermostat
    Voltage Rating = 230V ac
    Plug Type = Type C - European Plug
    Power Settings = 2
    Air Flow = 197m³/h
    From: ฿ 3,228.70
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 2kW Fan Heater, Floor Mounted, Type G - British 3-pin
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 2kW Fan Heater, Floor Mounted, Type G - British 3-pin

    RS Pro

    Specifications
    Heat Type = Fan
    Maximum Output Power = 2kW
    Mounting = Floor Mounted
    Control Type = Thermostat
    Voltage Rating = 230V ac
    Plug Type = Type G - British 3-pin
    Power Settings = 2
    Air Flow = 197m³/h
    From: ฿ 1,548.05
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 38W Fan Motor for use with RS PRO Impellers and Motor Brackets
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 38W Fan Motor for use with RS PRO Impellers and Motor Brackets

    RS Pro

    Specifications
    For Use With = RS PRO Impellers and Motor Brackets
    Maximum Rotational Speed = 1300rpm
    Power Consumption = 38W
    Supply Voltage = 220 → 240 V
    From: ฿ 1,055.70
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 3kW Fan Heater, Floor Mounted, Type G - British 3-pin
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 3kW Fan Heater, Floor Mounted, Type G - British 3-pin

    RS Pro

    Specifications
    Heat Type = Fan
    Maximum Output Power = 3kW
    Mounting = Floor Mounted
    Control Type = Thermostat
    Voltage Rating = 230V ac
    Plug Type = Type G - British 3-pin
    Power Settings = 2
    Air Flow = 386m³/h
    From: ฿ 3,694.37
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Heatsink Transistor Mount Kit for use with TO-3
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Heatsink Transistor Mount Kit for use with TO-3

    RS Pro

    Specifications
    Accessory Type = Transistor Mount Kit
    For Use With = TO-3
    From: ฿ 227.67
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Rivet Fan Mount
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Rivet Fan Mount【50 Pieces Per Package】

    RS Pro

    RS PRO Fan Mount Rivet 32,3mm 40A

    Specifications
    Mount Type = Rivet
    From: ฿ 778.38
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Duct Diameter X Length(mmxm)
Power Supply(V)
Maximum air flow(m3/min)(50/60Hz)
Noise value (dB(A))(50/60Hz)
Other
You can add up to 6 items per a category to the compare list.
Portable Exhaust Fan - SJF-300LA-8BT
You can add up to 6 items per a category to the compare list.
Sale
Electric Fan (Sirocco Fan)
Until 30/04/2024
Electric Fan (Sirocco Fan)
Electric Fan (Sirocco Fan)
You can add up to 6 items per a category to the compare list.
Universal Series Electric Fan (E Type)
You can add up to 6 items per a category to the compare list.
Exhaust Fan Suiden Jet Fan RS Series
You can add up to 6 items per a category to the compare list.
Flexible Duct (Explosion-Proof, Double-Sided Earth Clip Provided), Comes with Tassles
You can add up to 6 items per a category to the compare list.
Industrial Exhaust Fan [50cm] EA897E-50B
You can add up to 6 items per a category to the compare list.
Portable Exhaust Fan - SJF-T604A-9B
You can add up to 6 items per a category to the compare list.
Electric Blowers Generic Series (SB Types)
You can add up to 6 items per a category to the compare list.
Flexible Ducting for Air Pipe/Standard Type
You can add up to 6 items per a category to the compare list.
Exhaust Fan Suiden Jet Fan L Series (Energy Saving / Low Noise Type)
You can add up to 6 items per a category to the compare list.
Factory Fan (Stand Type) EA897AF-11
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 5kW Fan Heater, Floor Mounted, 415 V BS4343/IEC60309
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Explosion-Proof Type Blower (Turbo Fan)
You can add up to 6 items per a category to the compare list.
Air Blower Large Air Flow Type Fan
You can add up to 6 items per a category to the compare list.
Air Blower Dodeca Fan
Air Blower Dodeca Fan
Air Blower Dodeca Fan
You can add up to 6 items per a category to the compare list.
Exhaust Fan Suiden Jet Fan (Explosion Proof)
You can add up to 6 items per a category to the compare list.
Flexible Ducting Antistatic Type
You can add up to 6 items per a category to the compare list.
High Efficiency Electric Blowers Multi-Stage Series (U Type)
You can add up to 6 items per a category to the compare list.
High Efficiency Electric Blowers Low-Noise Series (AH Type)
You can add up to 6 items per a category to the compare list.
Flexible Ducting (Disposable Resin Wire Type)
You can add up to 6 items per a category to the compare list.
Blower, Handy Jet
You can add up to 6 items per a category to the compare list.
Duct for Air Blower (Standard Type)
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 9kW Fan Heater, Floor Mounted, 415 V BS4343/IEC60309
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Centrifugal Fan 120 x 120 x 31mm, 30cfm, 12 V DC DC
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Fan (Plate Fan)
Until 30/04/2024
Electric Fan (Plate Fan)
Electric Fan (Plate Fan)
Electric Fan (Plate Fan)
Electric Fan (Plate Fan)
You can add up to 6 items per a category to the compare list.
Sale
Electric Fan (Fan Shape: Multistage Turbo)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Low Noise Electric Fan
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Heavy Duty High Pressure Turbo Electric Fan
Until 30/04/2024
Heavy Duty High Pressure Turbo Electric Fan
Heavy Duty High Pressure Turbo Electric Fan
You can add up to 6 items per a category to the compare list.
Filter for Blower
You can add up to 6 items per a category to the compare list.
Sale
Heavy Duty High Pressure Electric Fan (Turbofan) High Efficiency Motor Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 3kW Fan Heater, Floor Mounted, Type C - European Plug
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Pneumatic Ventilator AFR Series
Pneumatic Ventilator AFR Series
Pneumatic Ventilator AFR Series
Pneumatic Ventilator AFR Series
You can add up to 6 items per a category to the compare list.
General Purpose Series Electric Fan (SF/SB Type)
You can add up to 6 items per a category to the compare list.
High Efficiency Electric Blowers High Pressure Series (KSB Type)
You can add up to 6 items per a category to the compare list.
Sale
Electric Fan (Turbofan)
Until 30/04/2024
Electric Fan (Turbofan)
Electric Fan (Turbofan)
You can add up to 6 items per a category to the compare list.
Sale
Reverse Flow Type Electric Fan
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Handy Jet (made with stainless steel)
You can add up to 6 items per a category to the compare list.
Storage Type Flexible Duct Storage Bag Included TFD
You can add up to 6 items per a category to the compare list.
Flexible Ducting (Fastener Connection Type)
You can add up to 6 items per a category to the compare list.
Flexible Ducting (Disposable Hard Steel Wire Type)
You can add up to 6 items per a category to the compare list.
Flexible Aluminum Ducting Non-Combustible Type φ200 mm x 5 m / φ320 mm x 5 m
You can add up to 6 items per a category to the compare list.
Sale
High Pressure Turbo Electric Fan
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Blower, Handy Jet, Single-Phase 200 V Type
You can add up to 6 items per a category to the compare list.
Flexible Ducting (One-Touch Belt Type)
You can add up to 6 items per a category to the compare list.
Duct repair tape
You can add up to 6 items per a category to the compare list.
Universal hanging bracket set, hanging bracket only
You can add up to 6 items per a category to the compare list.
Universal hanging bracket set
You can add up to 6 items per a category to the compare list.
Electric Fan (Sirocco Fan) IE3 Motor Type
You can add up to 6 items per a category to the compare list.
Sale
Electric Fan (Plate Fan) IE3 Motor Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Fan (Turbofan) IE3 Motor Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Fan (Multistage Turbofan) IE3 Motor Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Heavy Duty High Pressure Electric Fan (Turbofan) IE3 Motor Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
High Pressure Electric Fan (Turbofan) IE3 Motor Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
High Pressure Electric Fan (Turbofan)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Low Noise Electric Fan (Airfoil Fan) IE3 Motor Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Low Noise Electric Fan (Airfoil Fan) Premium Motor Type
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Flexible Aluminum Ducting Non-Combustible Type φ230 mm x 5 m / φ280 mm x 5 m
You can add up to 6 items per a category to the compare list.
Flexible Reducer
You can add up to 6 items per a category to the compare list.
Accessory for Exhaust Hose Hose Socket
You can add up to 6 items per a category to the compare list.
Duct Fan EA897K-200
You can add up to 6 items per a category to the compare list.
Duct Fan EA897K-230
You can add up to 6 items per a category to the compare list.
Duct Fan EA897K-280
You can add up to 6 items per a category to the compare list.
Duct Fan EA897K-320
You can add up to 6 items per a category to the compare list.
Duct Fan EA897K-3D
You can add up to 6 items per a category to the compare list.
Duct Fan EA897K-3E
You can add up to 6 items per a category to the compare list.
7.5m Duct EA897L-7.5
You can add up to 6 items per a category to the compare list.
Duct Blower EA897LD-15
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 2kW Fan Heater, Floor Mounted, Type C - European Plug
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 2kW Fan Heater, Floor Mounted, Type G - British 3-pin
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 38W Fan Motor for use with RS PRO Impellers and Motor Brackets
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 3kW Fan Heater, Floor Mounted, Type G - British 3-pin
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Heatsink Transistor Mount Kit for use with TO-3
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Rivet Fan Mount
Until 30/06/2024
Brand

SUIDEN

YODOGAWA ELECTRIC

SHOWADENKI

SUIDEN

SUIDEN

ESCO

SUIDEN

SHOWADENKI

TRUSCO

SUIDEN

ESCO

RS Pro

SUIDEN

SUIDEN

SUIDEN

SUIDEN

TRUSCO

SHOWADENKI

SHOWADENKI

TRUSCO

TRUSCO

SUIDEN

RS Pro

RS Pro

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

TRUSCO

YODOGAWA ELECTRIC

RS Pro

AQUASYSTEM

SHOWADENKI

SHOWADENKI

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

YODOGAWA ELECTRIC

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

TRUSCO

SUIDEN

YAMADA

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Portable Exhaust Fan - SJF-300LA-8BT

Electric Fan (Sirocco Fan)

Universal Series Electric Fan (E Type)

Exhaust Fan Suiden Jet Fan RS Series

Flexible Duct (Explosion-Proof, Double-Sided Earth Clip Provided), Comes with Tassles

Industrial Exhaust Fan [50cm] EA897E-50B

Portable Exhaust Fan - SJF-T604A-9B

Electric Blowers Generic Series (SB Types)

Flexible Ducting for Air Pipe/Standard Type

Exhaust Fan Suiden Jet Fan L Series (Energy Saving / Low Noise Type)

Factory Fan (Stand Type) EA897AF-11

RS PRO 5kW Fan Heater, Floor Mounted, 415 V BS4343/IEC60309

Explosion-Proof Type Blower (Turbo Fan)

Air Blower Large Air Flow Type Fan

Air Blower Dodeca Fan

Exhaust Fan Suiden Jet Fan (Explosion Proof)

Flexible Ducting Antistatic Type

High Efficiency Electric Blowers Multi-Stage Series (U Type)

High Efficiency Electric Blowers Low-Noise Series (AH Type)

Flexible Ducting (Disposable Resin Wire Type)

Blower, Handy Jet

Duct for Air Blower (Standard Type)

RS PRO 9kW Fan Heater, Floor Mounted, 415 V BS4343/IEC60309

RS PRO Centrifugal Fan 120 x 120 x 31mm, 30cfm, 12 V DC DC

Electric Fan (Plate Fan)

Electric Fan (Fan Shape: Multistage Turbo)

Low Noise Electric Fan

Heavy Duty High Pressure Turbo Electric Fan

Filter for Blower

Heavy Duty High Pressure Electric Fan (Turbofan) High Efficiency Motor Type

RS PRO 3kW Fan Heater, Floor Mounted, Type C - European Plug

Pneumatic Ventilator AFR Series

General Purpose Series Electric Fan (SF/SB Type)

High Efficiency Electric Blowers High Pressure Series (KSB Type)

Electric Fan (Turbofan)

Reverse Flow Type Electric Fan

Handy Jet (made with stainless steel)

Storage Type Flexible Duct Storage Bag Included TFD

Flexible Ducting (Fastener Connection Type)

Flexible Ducting (Disposable Hard Steel Wire Type)

Flexible Aluminum Ducting Non-Combustible Type φ200 mm x 5 m / φ320 mm x 5 m

High Pressure Turbo Electric Fan

Blower, Handy Jet, Single-Phase 200 V Type

Flexible Ducting (One-Touch Belt Type)

Duct repair tape

Universal hanging bracket set, hanging bracket only

Universal hanging bracket set

Electric Fan (Sirocco Fan) IE3 Motor Type

Electric Fan (Plate Fan) IE3 Motor Type

Electric Fan (Turbofan) IE3 Motor Type

Electric Fan (Multistage Turbofan) IE3 Motor Type

Heavy Duty High Pressure Electric Fan (Turbofan) IE3 Motor Type

High Pressure Electric Fan (Turbofan) IE3 Motor Type

High Pressure Electric Fan (Turbofan)

Low Noise Electric Fan (Airfoil Fan) IE3 Motor Type

Low Noise Electric Fan (Airfoil Fan) Premium Motor Type

Flexible Aluminum Ducting Non-Combustible Type φ230 mm x 5 m / φ280 mm x 5 m

Flexible Reducer

Accessory for Exhaust Hose Hose Socket

Duct Fan EA897K-200

Duct Fan EA897K-230

Duct Fan EA897K-280

Duct Fan EA897K-320

Duct Fan EA897K-3D

Duct Fan EA897K-3E

7.5m Duct EA897L-7.5

Duct Blower EA897LD-15

RS PRO 2kW Fan Heater, Floor Mounted, Type C - European Plug

RS PRO 2kW Fan Heater, Floor Mounted, Type G - British 3-pin

RS PRO 38W Fan Motor for use with RS PRO Impellers and Motor Brackets

RS PRO 3kW Fan Heater, Floor Mounted, Type G - British 3-pin

RS PRO Heatsink Transistor Mount Kit for use with TO-3

RS PRO Rivet Fan Mount【50 Pieces Per Package】

From

฿ 20,000.00

฿ 8,909.00

Special Price

On Sale Until 30/04/2024

฿ 14,802.45

฿ 12,669.00

฿ 15,002.00

฿ 31,799.00

฿ 72,700.00

฿ 7,868.96

฿ 4,987.00

฿ 20,964.00

฿ 20,429.00

฿ 5,190.77

Special Price

On Sale Until 30/06/2024

฿ 85,330.44

฿ 33,176.00

฿ 121,958.00

฿ 100,308.00

฿ 13,245.00

฿ 30,419.87

฿ 39,469.91

฿ 4,285.57

฿ 9,854.00

฿ 7,944.00

฿ 16,529.63

Special Price

On Sale Until 30/06/2024

฿ 1,609.80

Special Price

On Sale Until 30/06/2024

฿ 7,013.61

Special Price

On Sale Until 30/04/2024

฿ 25,902.00

Special Price

On Sale Until 30/04/2024

฿ 52,666.00

Special Price

On Sale Until 30/04/2024

฿ 48,953.00

Special Price

On Sale Until 30/04/2024

฿ 3,438.00

฿ 32,620.00

Special Price

On Sale Until 30/04/2024

฿ 12,227.75

Special Price

On Sale Until 30/06/2024

฿ 44,854.67

฿ 8,853.86

฿ 55,208.00

฿ 15,215.00

Special Price

On Sale Until 30/04/2024

฿ 13,708.00

Special Price

On Sale Until 30/04/2024

฿ 17,560.00

฿ 6,531.06

฿ 7,597.75

฿ 3,317.42

฿ 20,102.00

฿ 48,025.00

Special Price

On Sale Until 30/04/2024

฿ 10,264.90

฿ 6,241.41

฿ 244.00

฿ 342.00

฿ 994.84

฿ 54,275.00

฿ 52,356.00

Special Price

On Sale Until 30/04/2024

฿ 57,838.00

Special Price

On Sale Until 30/04/2024

฿ 77,165.00

Special Price

On Sale Until 30/04/2024

฿ 61,675.00

Special Price

On Sale Until 30/04/2024

฿ 60,716.00

Special Price

On Sale Until 30/04/2024

฿ 15,626.00

Special Price

On Sale Until 30/04/2024

฿ 69,350.00

Special Price

On Sale Until 30/04/2024

฿ 32,482.00

Special Price

On Sale Until 30/04/2024

฿ 22,596.00

฿ 2,493.00

฿ 999,999,999.00

฿ 12,682.00

฿ 12,682.00

฿ 15,597.00

฿ 18,120.00

฿ 19,264.00

฿ 19,264.00

฿ 27,454.00

฿ 59,104.00

฿ 3,228.70

Special Price

On Sale Until 30/06/2024

฿ 1,548.05

Special Price

On Sale Until 30/06/2024

฿ 1,055.70

Special Price

On Sale Until 30/06/2024

฿ 3,694.37

Special Price

On Sale Until 30/06/2024

฿ 227.67

Special Price

On Sale Until 30/06/2024

฿ 778.38

Special Price

On Sale Until 30/06/2024

Days to Ship 1 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 20 Day(s) 1 Day(s) 12 Day(s) Same day 1 Day(s) 20 Day(s) 7 Day(s) 40 Day(s) 40 Day(s) 35 Day(s) 40 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) Same day 10 Day(s) 7 Day(s) 7 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) Same day 35 Day(s) 7 Day(s) 10 Day(s) 10 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 40 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 35 Day(s) 1 Day(s) 10 Day(s) Quote 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)
Product TypeFanFanFanFanDuct-FanFanDuctFan--FanFanFanFanDuctFanFanDuctFanDuct--FanFanFanFanRelated ProductFan-FanFanFanFanFanFanDuctDuctDuctDuctFanFanDuctRelated ProductRelated ProductRelated ProductFanFanFanFanFanFanFanFanFanDuctDuctRelated Product--------------
Duct Diameter X Length(mmxm)475 mm X 572mm---320×5---200×5 ~ 520×5-------200×5 ~ 320×5--235×5 ~ 330×5-200×5 ~ 520×5---------------230X5 ~ 320X5230x5 ~ 320x5235x5 ~ 330x5200X5 ~ 320X5--230×5 ~ 320×5------------230×5 ~ 280×5----------------
Power Supply(V)200100 / 200100 / 200100 / 200 / Other---100 / 200-100 / 200 / Other--OtherOtherOther100 / 200-200200-100---100 / 200200200200-100 / 200--100 / 200200100 / 200100 / 200100----200200----200200200200200200100 / 200200100 / 200-----------------
Maximum air flow(m3/min)(50/60Hz)821.9/2.3 ~ 38.0/36.04.5/5.5 ~ 30.0/34.020/24 ~ 50/58---1.6/2.0 ~ 2.2/2.6-17/20 ~ 44/53--21.5/2478/91480/550 ~ 740/93039/44-8.1/9.4 ~ 15/1822/26 ~ 100/120-----1.1/1.3 ~ 30.0/35.08.5/9.9 ~ 9.5/6.528.0/32.020.0/- ~ -/20.0-11.5/- ~ -/11.5--1.1/1.2 ~ 23/20-/11.5 ~ -/654.5/5.0 ~ 35.0/42.04.0/5.0 ~ 12.5/14.5-----14.0/16.0-----38.0/36.030.0/35.028.0/32.0 ~ 35.0/42.09.5/6.531.0/- ~ -/31.022.0/24.0 ~ 28.0/33.03.5/4.0 ~ 7.5/10.035.0/42.017.0/20.0-----------------
Noise value (dB(A))(50/60Hz)50Hz-74/78.5 ~ 77/8177.5/80.0 ~ 83.5/87.0--72--65.0/68.0 ~ 71.0/74.5---76.5/8180.0/83.0 ~ 87.0/89.576/80----71/74 ~ 78/81--------79.5--70/73 ~ 75.5/79.5---71/74 ~ 78/81-----71/74 ~ 78/81----------73/76 ~ 79/83-77/83-----------------
Other----Option-----------Option----Option----------------------------------OptionOptionOption--------------

Loading...

  1. 1

Related Categories to Fans