(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dust Collectors

Dust collectors are devices used to suction and remove dust or other particles from the air when working with machinery. Dust collectors use high suction force to capture the dust by passing the air through a filter. Some dust collector types use activated charcoal in the filter to also remove odors. Dust collectors are used in many different types of work. Examples include polishing the artificial teeth created by dental technicians, removing flour particles from the air when processing food products, and cutting woodworking materials. Different dust collector models can be selected to match the amount of dust generated by the work, with dust collection capacities ranging from small (about 10 liters) to large (over 100 liters). Compact desktop models are available with weights of up to 10 kg, handy for desktop work. Filters can be replaced just by removing a band, for easy replacement without getting hands dirty. Models used by attaching a hood or duct pipe are the most common type.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
33 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cartridge Filter Dust Collector DET Series
    Until 30/04/2024
    Cartridge Filter Dust Collector DET Series
    Cartridge Filter Dust Collector DET Series
    Cartridge Filter Dust Collector DET Series

    Sale
    Until 30/04/2024

    Cartridge Filter Dust Collector DET Series

    YODOGAWA ELECTRIC

    [Features]
    ·The wide filter area ensures high dust collection efficiency and maintains strong suction power.
    ·A non-woven fabric filter that does not easily clog.
    ·Short maintenance time is realized by a simple unit system that does not require tools.
    ·We have a wide range of products from small to large.
    [Applications]
    ·For connection to various industrial machines and powder processing equipment, dust collection for various polishing work, powder transportation and bagging work.
    From: ฿ 34,742.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Amano Filter for Dust Collector

    Amano Filter for Dust Collector

    AMANO

    [Features]
    · Standard filter for pulse jet dust collector PiE.
    · For general powders.
    From: ฿ 5,945.19
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose Dust Collector

    General Purpose Dust Collector

    AMANO

    [Features]
    · A standard dust collector of the VNA series with proved records and reliability.
    · Classic dust collection machine configured with a sewn filter.
    [Applications]
    · Dust collector for dry dust.
    From: ฿ 112,030.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collector Dust Collection Capacity (L) 68 L/200 L/450 L
    Dust Collector Dust Collection Capacity (L) 68 L/200 L/450 L
    Dust Collector Dust Collection Capacity (L) 68 L/200 L/450 L

    Dust Collector Dust Collection Capacity (L) 68 L/200 L/450 L

    MURAKOSHI

    [Features]
    ·It is a simple dust collector with a filter that stands up.
    ·Adopts a unique method that directly pushes dust into the filter with a plate fan.
    ·Space-saving design with a small footprint
    ·Lower bag/upper bag filters can be installed with one touch.
    ·Excellent maintainability
    ·With casters, it can be easily moved, and the installation area is small, so you don't have to worry about where to put it.
    ·Easy to move with casters
    [Applications]
    ·general dust
    From: ฿ 102,000.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collector for Clean Room
    Dust Collector for Clean Room
    Dust Collector for Clean Room
    Dust Collector for Clean Room

    Dust Collector for Clean Room

    KOTOHIRA

    [Features]
    ·Clean air is exhausted through a HEPA filter.
    ·Made of stainless steel, it is resistant to rust and the paint will not peel off.
    ·The activated carbon sheet also collects gaseous components.
    ·There are many convenient options such as air volume control, differential pressure gauge, various communication signals, and 200 V specifications.
    ·Compact size, large air volume, high static pressure, and a wide lineup.
    [Applications]
    ·For collection of fine dust generated in clean rooms, food, medicine, and cosmetics factories.
    ·For research that requires a high level of cleanliness, dust collection in laboratories, and smoke collection.
    From: ฿ 118,623.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Optional Equipment "Dust Collecting Cyclone" for Dust Collectors

    Optional Equipment "Dust Collecting Cyclone" for Dust Collectors

    SUIDEN

    Powder dust sucked in from the inlet enters the cyclone and swirls around the wall of the cyclone while descending, and the change in flow speed and cyclone effect are used to sift out the large powder dust and collect it in the dust tank. Polishing, cutting, bagging, side blasting. Manufacturing machinery, food machining equipment, liquid processing equipment.
    From: ฿ 55,469.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collector (Small General Purpose Type)

    Dust Collector (Small General Purpose Type)

    MURAKOSHI

    [Features]
    · Simple and compact design. Easy-to-handle compact dust collector.
    · Employs a unique method using a plate fan to push powder dust directly into the filter.
    · A single-action band for mounting is attached to the filter for easy maintenance.
    [Applications]
    · For various work such as polishing, grinding and cutting.
    · For bagging/inserting powder, etc.
    From: ฿ 128,446.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collector Dustresa (Compact Type)

    Dust Collector Dustresa (Compact Type)

    SHOWADENKI

    A portable compact dust collector ideal for processing locally-occurring dust.
    From: ฿ 44,317.43
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Compact General Purpose Dust Collector

    Compact General Purpose Dust Collector

    AMANO

    【Feature】
    ・Dust collection method: pleated filter
    ・Power supply (V): Three phase 200
    ・Output (kW) (50/60Hz): 0.4
    ・Dust collection capacity (L): 6.5
    ・Frequency (Hz): 60
    ・Suction diameter (mm): φ63.5
    ・Power cord length (m): 2.7 (4 cores, no plug)
    ・Dust removal method: manual dust removal
    ・Static pressure (kPa): 2.65 (maximum static pressure)
    ・Air volume ((M3)/min) (50/60Hz): 6.0 / 6.0 (maximum air volume)
    ・Output (kW): 0.4
    From: ฿ 97,067.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust Collection Work Bench "Personal YES" (Wide-View Hood Specification)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Dust Collection Work Bench "Personal YES" (Wide-View Hood Specification)

    YODOGAWA ELECTRIC

    [Features]
    · Has built-in high-performance filter for dry fine dust.
    · The sloping angle of the hood is an ideal angle for inserting and removing goods.
    · The window on the front of the hood is made of a transparent acrylic which ensures a good field of view.
    · This unit demonstrates its power during polishing work, air blowing work, and other work where dust is generated or must not be tolerated.
    [Applications]
    · For polishing work, air blowing, and more.
    · Used for digital and electronic devices / IT-related equipment.
    · Related to optics, precision equipment, or plastic.
    · Medical, dental, powder, education related.
    · Dust collection for cell production
    · For tasks that generate a relatively large amount of dust.
    From: ฿ 50,285.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collectors

    Dust Collectors

    AVT

    Features
    AIR FLOW : 2,824  CFM
    STATIC PRESSURE : 460 MM.WG.
    MOTOR : 5.5 kW 7.5HP  380V 50Hz 
    FILTER  BAG : 325 x 660 MM. 
    FILTERING AREA : 60 SQ.M.
    BAG CLEANING : JET PULSE
    COMPRESSED AIR : 4 BAR

    Use to trap dust, use to filter dust, help trap dust from falling out.
    Can be used to trap many types of dust, medium size
    Suitable for use in industrial dust collection, has a jet pulse system that can set the time for cleaning the filter bag inside
    From: ฿ 151,666.67
    Days to Ship: day to ship 36 Day(s)
    day to ship 36 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fume Suction Unit
    Fume Suction Unit
    Fume Suction Unit
    Fume Suction Unit
    Fume Suction Unit
    Fume Suction Unit

    Fume Suction Unit

    KOTOHIRA

    Equipment for improving the work environment by sucking and filtering smoke generated by soldering, laser marking, etc.
    [Features]
    ·A high-performance filter (quasi-HEPA) collects more than 95% of fine particles up to 0.3 µm.
    ·Equipped with granular activated carbon to absorb odor components. Demonstrates deodorant effect.
    ·Equipped with casters as standard, compact and easy to install and move.
    ·Easy maintenance, such as filter replacement, does not require tools.
    ·You can choose from a wide range of options, including a foot switch, air volume adjustment, and differential pressure gauge (clogging detection).
    ·We have an extensive lineup of products, including high static pressure types and large air volume types, to suit the usage environment.
    [Applications]
    ·Local smoke absorption in work environments such as soldering and laser marking.
    From: ฿ 99,050.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cartridge Filter for Dust Collector

    Cartridge Filter for Dust Collector

    AVT

    Cartridge Filter for Dust Collector (AVT Brand)
    From: ฿ 6,766.67
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pulse Jet Type Dust Collectors

    Pulse Jet Type Dust Collectors

    NIVAC

    [Features]
    ·The high-performance pulse jet method continuously removes dust and supports 24-hour operation.
    ·The installation area is small and can be installed close to the rear wall.
    ·A special cartridge filter from newspapers expands the dust collection area and maintains high performance.
    ·Uses an auto-drain filter regulator. (easy maintenance)
    [Applications]
    ·Metal processing factories, powder manufacturing factories, maintenance workshops, food factories.
    ·For general dust (high-concentration, relatively difficult-to-remove dust).
    From: ฿ 776,393.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Combined Filter Solder Fume Extractor Accessory, for use with T1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Combined Filter Solder Fume Extractor Accessory, for use with T1

    RS Pro

    Specifications
    Type = Combined Filter
    ESD Safe = No
    For Use With = T1
    From: ฿ 12,112.37
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collector Rigid Duct for Clean Room

    Dust Collector Rigid Duct for Clean Room

    KOTOHIRA

    A rigid duct / duct band for dust collectors for cleanroom
    Compatible models: KSC-Z01, KSC-Z01-200, KSC-Y01, KSC-Y01-200, KSC-X01
    From: ฿ 5,635.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)
    Until 30/04/2024
    Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)
    Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)
    Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)

    Sale
    Until 30/04/2024

    Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)

    YODOGAWA ELECTRIC

    [Features]
    ·A compact dust collection workbench developed with the concept of L (lightweight) & L (bright).
    ·A high-performance filter for dry dust and a hood have been added for added convenience.
    ·It is lightweight and compact with excellent dust collection efficiency, quiet design, anti-vibration design, maintainability, and continuous operation.
    [Applications]
    ·Digital, electronic equipment, IT equipment related.
    ·Optical/precision equipment/plastic related.
    ·Medical/Dental/Powder/School related.
    ·Dust collection workbench for cell production.
    From: ฿ 50,285.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust Collector SET Series for Welding Fumes
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Dust Collector SET Series for Welding Fumes

    YODOGAWA ELECTRIC

    · Using a special porous metal baffle, it can suction safely while settling sputter and sparks.
    · Uses a filter that can collect a wide range of fumes, with the unit's pulse jet dust removal designed to work effectively.
    · Maintenance is modular, and can be done easily without tools.
    From: ฿ 400,319.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (For wet and dry use) Dust Collector for Electric Tools

    (For wet and dry use) Dust Collector for Electric Tools

    HITACHIKOKI

    [Features]
    · Small/lightweight, convenient for carrying.
    · Operability is greatly improved by using a large power supply switch.
    From: ฿ 21,040.83
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    (For dry use) Dust Collector for Electric Tools

    (For dry use) Dust Collector for Electric Tools

    HITACHIKOKI

    [Features]
    · Small/lightweight, convenient for carrying.
    From: ฿ 24,864.32
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO V250, 230V AC Solder Fume Extractor, HEPA H13, 135W, Type C - EuroPlug to Type G - British 3-pin
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO V250, 230V AC Solder Fume Extractor, HEPA H13, 135W, Type C - EuroPlug to Type G - British 3-pin

    RS Pro

    Specifications
    Model Number = V250
    Pre Filter Type = F7 96% @ 2 microns
    Main Filter Type = H14 99.997% @ 0.3 microns
    Noise Level = 55dB(A)
    Voltage Rating = 230V ac
    Wattage = 135W
    ESD Safe = Yes
    Plug Type = Type C - EuroPlug to Type G - British 3-pin
    Depth = 260mm
    Height = 390mm
    Width = 260mm
    Filter Full Alarm = Yes
    Maximum Airflow Rate = 180m³/h
    Speed Setting = No
    Extraction Type = Volume
    From: ฿ 50,212.40
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collector Duct Band for Clean Room

    Dust Collector Duct Band for Clean Room

    KOTOHIRA

    A duct band for dust collectors for cleanroom / optional product
    ·Compatible duct: 75 mm
    From: ฿ 2,444.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collector Suction Feed for Clean Room

    Dust Collector Suction Feed for Clean Room

    KOTOHIRA

    Dust collector for cleanroom / optional product
    ·Suction hood, duct band
    From: ฿ 20,463.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)
    Until 30/04/2024
    Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)
    Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)

    Sale
    Until 30/04/2024

    Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)

    YODOGAWA ELECTRIC

    [Features]
    · Suctions up the oil and cutting powder scattered by air blowing on the machine tool side together.
    · Has a built-in special filter which can be refreshed and whose performance does not decrease even when wet.
    · A liquid recovery tank with drain plug is equipped at the bottom of the main body.
    · Main body parts have a simple anti-corrosion treatment, and for rubber portions, an oil resistant type is used.
    · The hood is made from iron which is very scratch-resistant, and has excellent durability.
    · Fitted with casters for easy placement alongside machining tools to streamline air blowing operations.
    [Applications]
    · Ideal for preventing scattering around machine tools when working with air blowers.
    · Ideal for workpieces with multiple machining areas in tapping centers or NCs.
    From: ฿ 65,673.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust Collection Work Bench "Personal YES" (with Dust Barrier Specification)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Dust Collection Work Bench "Personal YES" (with Dust Barrier Specification)

    YODOGAWA ELECTRIC

    [Features]
    · Has built-in high-performance filter for dry fine dust.
    · Design in which the 3 dust barriers on the left, right, and back are removable (with one touch).
    · Using the dust barrier also enables work where powder scatters.
    · By removing the dust barrier, this product can also be used for long and large items.
    [Applications]
    · Absorption of dust adhered to products and components on a line by installing at the line intake point.
    · Bagging work and mixing operation for various dry powders.
    · For tasks that generate a relatively small amount of dust.
    From: ฿ 48,829.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust Collection Work Bench "Personal YES" (Desktop Type)
    Until 30/04/2024
    Dust Collection Work Bench "Personal YES" (Desktop Type)
    Dust Collection Work Bench "Personal YES" (Desktop Type)

    Sale
    Until 30/04/2024

    Dust Collection Work Bench "Personal YES" (Desktop Type)

    YODOGAWA ELECTRIC

    [Features]
    · Workbench with dry dust collector (desktop type).
    · Simply install it to an existing workbench to give it a dust collecting function.
    · The installation is simple and does not require piping. It can be used immediately.
    [Applications]
    · As a workbench for detailed polishing or cleaning of precision parts.
    · For preventing reattachment of dust.
    · For users processing light electric or precision products, etc.
    From: ฿ 56,845.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Computer Controlled Dust Collector PET Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Computer Controlled Dust Collector PET Series

    YODOGAWA ELECTRIC

    Equipped with monitor signage and digital signage indicating the condition of the dust collector. Provides the ideal pulse jet dustproofing effect with a dedicated filter.
    From: ฿ 326,243.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Duct for Dust Collector

    Duct for Dust Collector

    TAKAHASHI HOUSEI

    [Features]
    ·The pitch of the hard steel wire is narrow for intake.
    ·Because it contains hard steel wire, it can be stretched and bent, making it easy to use in tight spaces.
    ·It has excellent compressibility.
    From: ฿ 10,465.30
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Combined Filter Solder Fume Extractor Accessory, for use with V200
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Combined Filter Solder Fume Extractor Accessory, for use with V200

    RS Pro

    Specifications
    Type = Combined Filter
    ESD Safe = No
    For Use With = FumeCab250, V200, V250
    From: ฿ 16,018.92
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Fume Extraction Kit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Fume Extraction Kit

    RS Pro

    Specifications
    BOFA Additional Accessories. A range of accessories to fit the BOFA fume extraction range of products Arms are supplied in Stainless Steel ; black Adjustable iron kits are for the T Series of Extraction Units. Compatibility. RS Stock no: ; 764-5760 764-5760 compatible with RS Stock no: ; 764-5739 764-5739 ; ; 764-5723 764-5723 RS Stock no: ; 764-5764 764-5764 compatible with RS Stock no: ; 764-5720 764-5720 ; ; 764-5726 764-5726 RS Stock no: ; 764-5773 764-5773 compatible with RS Stock no: ; 764-5720 764-5720 ; ; 764-5726 764-5726 RS Stock no: ; 764-5776 764-5776 compatible with RS Stock no: ; 764-5720 764-5720 ; ; 764-5726 764-5726
    From: ฿ 8,248.30
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO LED Light Arm Solder Fume Extractor Accessory, for use with V200
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO LED Light Arm Solder Fume Extractor Accessory, for use with V200

    RS Pro

    Specifications
    Type = LED Light Arm - White
    ESD Safe = Yes
    Nozzle Type = Funnel
    Depth = 50mm
    Height = 650mm
    Width = 50mm
    For Use With = V200, V250
    From: ฿ 16,497.35
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Pre-Filter Solder Fume Extractor Accessory, for use with V200
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Pre-Filter Solder Fume Extractor Accessory, for use with V200

    RS Pro

    Specifications
    Type = Pre Filter
    ESD Safe = No
    For Use With = FumeCab250, V200, V250
    From: ฿ 2,193.63
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO T1, 230V AC Solder Fume Extractor, HEPA H13, 40W, Type C - EuroPlug to Type G - British 3-pin
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO T1, 230V AC Solder Fume Extractor, HEPA H13, 40W, Type C - EuroPlug to Type G - British 3-pin

    RS Pro

    Specifications
    Model Number = T1
    Pre Filter Type = F7 96% @ 2 microns
    Main Filter Type = H14 99.997% @ 0.3 microns
    Noise Level = 48dB(A)
    Voltage Rating = 230V ac
    Wattage = 40W
    ESD Safe = No
    Remote Control = No
    Depth = 171mm
    Height = 250mm
    Width = 171mm
    Filter Full Alarm = No
    Maximum Airflow Rate = 24L/min
    Speed Setting = No
    Extraction Type = Tip
    From: ฿ 31,779.95
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Power supply (V)
Output (kW)
Dust collection capacity (L)
Other
You can add up to 6 items per a category to the compare list.
Sale
Cartridge Filter Dust Collector DET Series
Until 30/04/2024
Cartridge Filter Dust Collector DET Series
Cartridge Filter Dust Collector DET Series
Cartridge Filter Dust Collector DET Series
You can add up to 6 items per a category to the compare list.
Amano Filter for Dust Collector
You can add up to 6 items per a category to the compare list.
General Purpose Dust Collector
You can add up to 6 items per a category to the compare list.
Dust Collector Dust Collection Capacity (L) 68 L/200 L/450 L
Dust Collector Dust Collection Capacity (L) 68 L/200 L/450 L
Dust Collector Dust Collection Capacity (L) 68 L/200 L/450 L
You can add up to 6 items per a category to the compare list.
Dust Collector for Clean Room
Dust Collector for Clean Room
Dust Collector for Clean Room
Dust Collector for Clean Room
You can add up to 6 items per a category to the compare list.
Optional Equipment "Dust Collecting Cyclone" for Dust Collectors
You can add up to 6 items per a category to the compare list.
Dust Collector (Small General Purpose Type)
You can add up to 6 items per a category to the compare list.
Dust Collector Dustresa (Compact Type)
You can add up to 6 items per a category to the compare list.
Compact General Purpose Dust Collector
You can add up to 6 items per a category to the compare list.
Sale
Dust Collection Work Bench "Personal YES" (Wide-View Hood Specification)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Dust Collectors
You can add up to 6 items per a category to the compare list.
Fume Suction Unit
Fume Suction Unit
Fume Suction Unit
Fume Suction Unit
Fume Suction Unit
Fume Suction Unit
You can add up to 6 items per a category to the compare list.
Cartridge Filter for Dust Collector
You can add up to 6 items per a category to the compare list.
Pulse Jet Type Dust Collectors
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Combined Filter Solder Fume Extractor Accessory, for use with T1
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Dust Collector Rigid Duct for Clean Room
You can add up to 6 items per a category to the compare list.
Sale
Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)
Until 30/04/2024
Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)
Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)
Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)
You can add up to 6 items per a category to the compare list.
Sale
Dust Collector SET Series for Welding Fumes
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
(For wet and dry use) Dust Collector for Electric Tools
You can add up to 6 items per a category to the compare list.
(For dry use) Dust Collector for Electric Tools
You can add up to 6 items per a category to the compare list.
Sale
RS PRO V250, 230V AC Solder Fume Extractor, HEPA H13, 135W, Type C - EuroPlug to Type G - British 3-pin
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Dust Collector Duct Band for Clean Room
You can add up to 6 items per a category to the compare list.
Dust Collector Suction Feed for Clean Room
You can add up to 6 items per a category to the compare list.
Sale
Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)
Until 30/04/2024
Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)
Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)
You can add up to 6 items per a category to the compare list.
Sale
Dust Collection Work Bench "Personal YES" (with Dust Barrier Specification)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Dust Collection Work Bench "Personal YES" (Desktop Type)
Until 30/04/2024
Dust Collection Work Bench "Personal YES" (Desktop Type)
Dust Collection Work Bench "Personal YES" (Desktop Type)
You can add up to 6 items per a category to the compare list.
Sale
Computer Controlled Dust Collector PET Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Duct for Dust Collector
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Combined Filter Solder Fume Extractor Accessory, for use with V200
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Fume Extraction Kit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO LED Light Arm Solder Fume Extractor Accessory, for use with V200
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Pre-Filter Solder Fume Extractor Accessory, for use with V200
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO T1, 230V AC Solder Fume Extractor, HEPA H13, 40W, Type C - EuroPlug to Type G - British 3-pin
Until 30/06/2024
Brand

YODOGAWA ELECTRIC

AMANO

AMANO

MURAKOSHI

KOTOHIRA

SUIDEN

MURAKOSHI

SHOWADENKI

AMANO

YODOGAWA ELECTRIC

AVT

KOTOHIRA

AVT

NIVAC

RS Pro

KOTOHIRA

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

HITACHIKOKI

HITACHIKOKI

RS Pro

KOTOHIRA

KOTOHIRA

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

YODOGAWA ELECTRIC

TAKAHASHI HOUSEI

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Cartridge Filter Dust Collector DET Series

Amano Filter for Dust Collector

General Purpose Dust Collector

Dust Collector Dust Collection Capacity (L) 68 L/200 L/450 L

Dust Collector for Clean Room

Optional Equipment "Dust Collecting Cyclone" for Dust Collectors

Dust Collector (Small General Purpose Type)

Dust Collector Dustresa (Compact Type)

Compact General Purpose Dust Collector

Dust Collection Work Bench "Personal YES" (Wide-View Hood Specification)

Dust Collectors

Fume Suction Unit

Cartridge Filter for Dust Collector

Pulse Jet Type Dust Collectors

RS PRO Combined Filter Solder Fume Extractor Accessory, for use with T1

Dust Collector Rigid Duct for Clean Room

Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)

Dust Collector SET Series for Welding Fumes

(For wet and dry use) Dust Collector for Electric Tools

(For dry use) Dust Collector for Electric Tools

RS PRO V250, 230V AC Solder Fume Extractor, HEPA H13, 135W, Type C - EuroPlug to Type G - British 3-pin

Dust Collector Duct Band for Clean Room

Dust Collector Suction Feed for Clean Room

Air Blow Dedicated Workbench (Machine Tools Side Dedicated / Iron Hood Specification)

Dust Collection Work Bench "Personal YES" (with Dust Barrier Specification)

Dust Collection Work Bench "Personal YES" (Desktop Type)

Computer Controlled Dust Collector PET Series

Duct for Dust Collector

RS PRO Combined Filter Solder Fume Extractor Accessory, for use with V200

RS PRO Fume Extraction Kit

RS PRO LED Light Arm Solder Fume Extractor Accessory, for use with V200

RS PRO Pre-Filter Solder Fume Extractor Accessory, for use with V200

RS PRO T1, 230V AC Solder Fume Extractor, HEPA H13, 40W, Type C - EuroPlug to Type G - British 3-pin

From

฿ 34,742.00

Special Price

On Sale Until 30/04/2024

฿ 5,945.19

฿ 112,030.00

฿ 102,000.00

฿ 118,623.00

฿ 55,469.00

฿ 128,446.00

฿ 44,317.43

฿ 97,067.00

฿ 50,285.00

Special Price

On Sale Until 30/04/2024

฿ 151,666.67

฿ 99,050.00

฿ 6,766.67

฿ 776,393.00

฿ 12,112.37

Special Price

On Sale Until 30/06/2024

฿ 5,635.00

฿ 50,285.00

Special Price

On Sale Until 30/04/2024

฿ 400,319.00

Special Price

On Sale Until 30/04/2024

฿ 21,040.83

฿ 24,864.32

฿ 50,212.40

Special Price

On Sale Until 30/06/2024

฿ 2,444.00

฿ 20,463.00

฿ 65,673.00

Special Price

On Sale Until 30/04/2024

฿ 48,829.00

Special Price

On Sale Until 30/04/2024

฿ 56,845.00

Special Price

On Sale Until 30/04/2024

฿ 326,243.00

Special Price

On Sale Until 30/04/2024

฿ 10,465.30

฿ 16,018.92

Special Price

On Sale Until 30/06/2024

฿ 8,248.30

Special Price

On Sale Until 30/06/2024

฿ 16,497.35

Special Price

On Sale Until 30/06/2024

฿ 2,193.63

Special Price

On Sale Until 30/06/2024

฿ 31,779.95

Special Price

On Sale Until 30/06/2024

Days to Ship Same day 1 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 17 Day(s) 40 Day(s) 36 Day(s) 40 Day(s) 6 Day(s) 40 Day(s) 7 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 19 Day(s) 12 Day(s) 7 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)
Product TypeDust collectorDust collectorDust collectorDust collectorDust collectorRelated ProductDust collectorDust collector-Workbench with dust collectorDust collectorDust collector-Dust collector-Related ProductWorkbench with dust collectorDust collectorDust collectorDust collector-Related ProductRelated ProductWorkbench with dust collectorWorkbench with dust collectorWorkbench with dust collectorDust collectorRelated Product-----
Power supply (V)100V ~ 200V-200V100V ~ 200V100V-100V ~ 200V100V-100V ~ 200V-100V ~ 200V-200V--100V ~ 200V200V100V100V---100V ~ 200V100V ~ 200V100V200V------
Output (kW)0.05 ~ 0.4-0.75 ~ 3.70.75 ~ 2.20.12 ~ 0.34-0.46 ~ 2.20.2-0.05 ~ 0.75-0.12 ~ 0.385-5.5--0.05 ~ 0.751.5 ~ 2.21.141.14---0.20.05 ~ 0.750.2 ~ 0.31.5 ~ 2.2------
Dust collection capacity (L)0.5 ~ 7-18 ~ 5068 ~ 2001.7 ~ 2.538 ~ 908 ~ 403.1-0.5 ~ 10---72--0.5 ~ 1027 ~ 3925 ~ 3525 ~ 35---130.5 ~ 102.7 ~ 425 ~ 36------
Other-Option-------------Option-----OptionOption----------

Loading...

  1. 1

Related Categories to Dust Collectors