(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulbs

A light bulb is an electric lamp that emits electricity by passing current through a filament or light-emitting diode. The main material is glass, and spheres are characterized by various shapes such as cylinder, cone, and long sphere. There are types such as krypton, halogen, jujube sphere, and LED. Krypton can suppress evaporation and oxidation of the filament by using krypton gas with low thermal conductivity. Halogen is characterized by being brighter than ordinary incandescent bulbs due to the halogen cycle, and is used for interior lighting. Jujube bulb is also called Komaru bulb. It is small and has the shape of a jujube fruit . LEDs are lighting that use light emitting diodes. They are characterized by long life and low power consumption.
Filter By
CAD
Days to Ship
  • All
  • 3 Day(s) or Less
  • 8 Day(s) or Less
  • 12 Day(s) or Less
  • 15 Day(s) or Less
  • 19 Day(s) or Less
  • Others
65 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    BA15d Indicator Light
    Until 30/09/2024

    Sale
    Until 30/09/2024

    BA15d Indicator Light【5 Pieces Per Package】

    RS Pro

    A wide range of tubular and round lamps with applications in the automotive and gambling machine industries.
    MBC lamps that are rated above 50V should only be used in a suitably rated lampholder.
    From: ฿ 552.55
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Glow Bulb, Glow Starter, For 1-40 W
    From: ฿ 120.96
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Light Bulb, BA9s Indicator Light, Clear, 24 V
    Until 31/12/2024

    Sale
    Until 31/12/2024

    Light Bulb, BA9s Indicator Light, Clear, 24 V

    Schneider Electric

    24 V lamp, type BA 9s (ref. DL1-CE024).
    Signalling element for XAL units
    ref. XAL-V6).
    Insulating blanking caps: black (ref. ZB2-SZ3), grey (ZB2-S24) and blue (ZB2-SZ2).
    Blue metal blanking cap 030 (ZB2-S2).
    From: ฿ 144.92
    Special Price
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Mercury Lamp, Reflector Type

    Light Bulb, Mercury Lamp, Reflector Type

    PANASONIC

    [Features]
    · A high luminance discharge lamp that discharges during mercury vaporization to produce light.
    From: ฿ 2,710.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    BA9s Indicator Light
    Until 30/09/2024

    Sale
    Until 30/09/2024

    BA9s Indicator Light【10 Pieces Per Package】

    RS Pro

    Lamps from RS Pro
    From: ฿ 588.68
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Indoor Lamps FE-701-GLOVE

    Light Bulb, Indoor Lamps FE-701-GLOVE

    TAKIGEN

    Impact-and vibration-resistant airtight structure.
    Keep constant illumination regardless of ambient temperature variations.
    Lighting prices are reasonable compared with fluorescent lams.
    Connection of multiple indoor lamps is possible.
    From: ฿ 1,162.00
    Days to Ship: day to ship 29 Day(s)
    day to ship 29 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Telephone Slide Indicator Light, Clear, 24 V, 5000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Telephone Slide Indicator Light, Clear, 24 V, 5000h【5 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 24 V
    Lamp Base = Telephone Slide
    Diameter = 4.2mm
    Lamp Size = T4.5
    Length = 16.5 mm
    Lens Colour = Clear
    Luminosity = 0.8 lm
    Life Hours = 5000h
    From: ฿ 551.75
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silica Light Bulb, E26 Base

    Silica Light Bulb, E26 Base

    PANASONIC

    [Features]
    · Light bulb with an electrostatic coating of silica powder on the inner surface.
    · Achieves a soft glow with low glare compared with the manufacturer's clear light bulbs, etc.
    From: ฿ 168.25
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, AC 100 V/150 W Bulb / Halogen (Earthquake-Resistant) EA814EB-159

    Light Bulb, AC 100 V/150 W Bulb / Halogen (Earthquake-Resistant) EA814EB-159

    ESCO

    【Product Specifications】
    ・150W Earthquake-resistant Halogen Ball (for EA814EB-150 )
    From: ฿ 1,390.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Telephone Slide Indicator Light
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Telephone Slide Indicator Light【5 Pieces Per Package】

    RS Pro

    This RS Pro T5.5 telephone slide lamp has a black base. Commonly used for signalisation within industrial indicator applications that demand durable and energy efficient light sources.
    High-quality light Long lifespan, average life expectancy: 6000 hours
    Durable and efficient light source
    From: ฿ 514.87
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Midget Groove Indicator Light
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Midget Groove Indicator Light【5-10 Pieces Per Package】

    RS Pro

    T - 1 midget groove lamps suitable for use in a variety of applications including illuminated switches and indicators
    From: ฿ 289.63
    Special Price
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    E5 Indicator Light
    Until 30/09/2024

    Sale
    Until 30/09/2024

    E5 Indicator Light【10 Pieces Per Package】

    RS Pro

    Filament lamps will perform to specification and give optimum life when: they are powered at the rated voltage from a stabilised 50Hz ac supply; the ambient temperature is in the range +20°C to +25°C; and where no mechanical vibration is present.

    Deviations from these criteria can have a significant effect on lamp life, particularly with low current filaments (<80mA).

    Operation from a DC supply at rated voltage can reduce specified life by up to 50%. The effect of variation from the rated operating voltage should be noted: 5% above will reduce lamp life by up to 50%. 5% below will significantly increase lamp life. Current consumption can vary by up to ±10% on stated values at rated supply voltage. Care should therefore be exercised when running a number of lamps in series. In such applications it is recommended that the rated voltage be reduced by 10% to prevent premature failure of individual lamps.

    Conversion of light output units: Lumens = MSCP x 12.6, MSCP = Lumens / 12.6.
    From: ฿ 836.35
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Telephone Slide Indicator Light, Clear, 24 V, 50 mA, 5000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Telephone Slide Indicator Light, Clear, 24 V, 50 mA, 5000h【5 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 24 V
    Lamp Base = Telephone Slide
    Current Rating = 50 mA
    Diameter = 6.8mm
    Lamp Size = T6.8
    Length = 44 mm
    Lens Colour = Clear
    Luminosity = 3.5 lm
    Life Hours = 5000h
    From: ฿ 487.05
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Neo Cool Halogen, 75 W, 100 W, 150 W

    Light Bulb, Neo Cool Halogen, 75 W, 100 W, 150 W

    YAZAWA

    An energy-saving lamp with infrared reflection film applied on the luminous tube.

    [Features]
    · Lowers power consumption by approx. 10%.
    From: ฿ 525.95
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Open Stack, S-TNG Series, 2 Shelves / 4 Shelves
    Until 31/08/2024
    Open Stack, S-TNG Series, 2 Shelves / 4 Shelves
    Open Stack, S-TNG Series, 2 Shelves / 4 Shelves
    Open Stack, S-TNG Series, 2 Shelves / 4 Shelves
    Open Stack, S-TNG Series, 2 Shelves / 4 Shelves

    Sale
    Until 31/08/2024

    Open Stack, S-TNG Series, 2 Shelves / 4 Shelves

    TOYOJIMUKI

    ·Materials: steel (SPCC). · Finished product. ·Color: new gray. ·Shelf pitch (mm): 30
    From: ฿ 9,715.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Electric Bulb/Xenon (For EA758SB) EA758SB-9

    Light Bulb, Electric Bulb/Xenon (For EA758SB) EA758SB-9

    ESCO

    【Product Specifications】
    ・For exchanges Xenon Bulb (EA758SBFor )
    From: ฿ 637.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Replacement Bulb For Xenon Light (For EA758SD-1, SD-2, SD-3) EA758SD-1C

    Light Bulb, Replacement Bulb For Xenon Light (For EA758SD-1, SD-2, SD-3) EA758SD-1C

    ESCO

    【Product Specifications】
    ・For exchanges Xenon Bulb (EA758SD-1、-2、-3For )
    From: ฿ 840.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Replacement Bulb For Submersible Inspection Light (EA758SK) EA758SK-9

    Light Bulb, Replacement Bulb For Submersible Inspection Light (EA758SK) EA758SK-9

    ESCO

    【Product Specifications】
    ・For EA758SK exchanges Bulb
    From: ฿ 244.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Bulb Cover EA758XZ-22

    Light Bulb, Bulb Cover EA758XZ-22

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Dim.…120(W) x 120(D) x 145(H)mm
    ・Weight…50g
    ・Hanging the bulb socket and locking screw for fix
    ・Guard type…Split in two
    ・Bulb…Up to 60W
    From: ฿ 660.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb Cover EA758XZ-23

    Light Bulb Cover EA758XZ-23

    ESCO

    【Product Specifications】
    ・Material-Steel wire
    ・Folded dim.: -23: 105(W) x 105(D) x 90(H)mm-24: 130(W) x 130(D) x 135(H)mm
    ・Weight…61g
    ・Bulb…Up to 100W
    From: ฿ 500.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Heavy-Duty Underwater EA758ZD-9.6

    Light Bulb, Heavy-Duty Underwater EA758ZD-9.6

    ESCO

    【Product Specifications】
    ・Old EA758M-21For Spare Halogen Lamp
    From: ฿ 760.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, AC 100 V/200 W Bulb (For EA814AB-2) EA814AB-29

    Light Bulb, AC 100 V/200 W Bulb (For EA814AB-2) EA814AB-29

    ESCO

    【Product Specifications】
    ・Specification…200W replacement bulb
    From: ฿ 602.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, AC 100 V/300 W Bulb (For EA814AB-3, 13, AC-3, 13) EA814AB-39

    Light Bulb, AC 100 V/300 W Bulb (For EA814AB-3, 13, AC-3, 13) EA814AB-39

    ESCO

    【Product Specifications】
    ・Specification…300W replacement bulb
    From: ฿ 797.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, AC 100 V/500 W (For EA814AB-5,15,AC-5,15 ) Replacement Bulb EA814AB-59

    Light Bulb, AC 100 V/500 W (For EA814AB-5,15,AC-5,15 ) Replacement Bulb EA814AB-59

    ESCO

    【Product Specifications】
    ・Specification…500W replacement bulb
    From: ฿ 934.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Light Bulb (For EA814AD-2) EA814AD-29

    Replacement Light Bulb (For EA814AD-2) EA814AD-29

    ESCO

    【Product Specifications】
    ・For EA814AD-2 Replacement Bulb
    ・32W
    From: ฿ 674.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Light Bulb For Worklight EA814DF-102

    Replacement Light Bulb For Worklight EA814DF-102

    ESCO

    【Product Specifications】
    ・200W for EA814DF-1~-3 Replacement light bulb
    From: ฿ 695.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Light Bulb For Worklight EA814DF-103

    Replacement Light Bulb For Worklight EA814DF-103

    ESCO

    【Product Specifications】
    ・300W for EA814DF-11~-13 Replacement light bulb
    From: ฿ 1,029.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Light Bulb For Worklight EA814DF-105

    Replacement Light Bulb For Worklight EA814DF-105

    ESCO

    【Product Specifications】
    ・500W EA814DF-11 To -13For Replacement light bulb
    From: ฿ 1,195.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, AC 100 V/ 27 W (E26) Fluorescent Lamp Bulb EA815LB-9

    Light Bulb, AC 100 V/ 27 W (E26) Fluorescent Lamp Bulb EA815LB-9

    ESCO

    【Product Specifications】
    ・For EA815LB-6, -7 Replacement light bulb
    From: ฿ 1,187.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Cerameta, Single Base, E Type

    Light Bulb, Cerameta, Single Base, E Type

    PANASONIC

    [Features]
    · Compact HID lamp that uses ceramic luminous tubes. Low color shifting when illuminated, and high efficiency / high-color rendering reduces variances in light color.
    · It has a long rated lifespan of 16,000 hours to reduce the hassle of regularly replacing lamp bulbs.
    · Features characteristics of electronic ballasts.
    · The rated useful life for copper-iron ballasts is 12,000 hours.
    · Adopts a UV-cutting structure that greatly reduces ultraviolet radiation.
    · Prevents color fading and discoloration when displaying merchandise, etc.
    From: ฿ 7,156.57
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, L Type / Mercury Lamp Ballast Lighting Type

    Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, L Type / Mercury Lamp Ballast Lighting Type

    PANASONIC

    [Features]
    · A highly efficient multi-halogen lamp that uses light generated from sodium and scandium.
    · Highly efficient (400 W downward lighting) at approx. 1.7-times greater than the manufacturer's mercury lamps makes this suited for ceiling lights in high ceiling stores, factories, sports facilities, etc., as well as for projection lighting such as for outdoor competition events, school grounds, etc.
    From: ฿ 6,027.82
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Light Bulb, Multi-Halogen Lamp, SC Type, Upward Lighting, L Type / Mercury Lamp Ballast Lighting Type
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Light Bulb, Multi-Halogen Lamp, SC Type, Upward Lighting, L Type / Mercury Lamp Ballast Lighting Type

    PANASONIC

    [Features]
    · A highly efficient multi-halogen lamp that uses light generated from sodium and scandium.
    · Highly efficient (400 W downward lighting) at approx. 1.7-times greater than the manufacturer's mercury lamps makes this suited for ceiling lights in high ceiling stores, factories, sports facilities, etc., as well as for projection lighting such as for outdoor competition events, school grounds, etc.
    From: ฿ 4,859.10
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, S Type / Dedicated Ballast Lighting Type
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, S Type / Dedicated Ballast Lighting Type

    PANASONIC

    [Features]
    · A highly efficient multi-halogen lamp that uses light generated from sodium and scandium.
    · Highly efficient (400 W downward lighting) at approx. 1.7-times greater than the manufacturer's mercury lamps makes this suited for ceiling lights in high ceiling stores, factories, sports facilities, etc., as well as for projection lighting such as for outdoor competition events, school grounds, etc.
    From: ฿ 13,442.15
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Light Bulb, Multi-Halogen Lamp, SC Type, Horizontal Lighting, S Type / Dedicated Ballast Lighting Type
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Light Bulb, Multi-Halogen Lamp, SC Type, Horizontal Lighting, S Type / Dedicated Ballast Lighting Type

    PANASONIC

    [Features]
    · A highly efficient multi-halogen lamp that uses light generated from sodium and scandium.
    · Highly efficient (400 W downward lighting) at approx. 1.7-times greater than the manufacturer's mercury lamps makes this suited for ceiling lights in high ceiling stores, factories, sports facilities, etc., as well as for projection lighting such as for outdoor competition events, school grounds, etc.
    From: ฿ 10,252.15
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Rendering Type

    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Rendering Type

    PANASONIC

    [Features]
    · Color rendering standard type high-pressure sodium lamp with even higher sodium vapor pressure while illuminated.
    · Light source that produces a warm lighting color that resembles incandescent light bulbs with good color rendering and vibrant colors. Approx. 2.5-times higher efficiency than the manufacturer's general light bulbs (high-color rendering type / 150 W), and a high rated useful life of 9,000 hours makes this product highly cost-efficient.
    From: ฿ 11,238.57
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Ball Type, High-Rendering Type
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Ball Type, High-Rendering Type

    PANASONIC

    [Features]
    · Color rendering standard type high-pressure sodium lamp with even higher sodium vapor pressure while illuminated.
    · Light source that produces a warm lighting color that resembles incandescent light bulbs with good color rendering and vibrant colors. Approx. 2.5-times higher efficiency than the manufacturer's general light bulbs (high-color rendering type / 150 W), and a high rated useful life of 9,000 hours makes this product highly cost-efficient.
    From: ฿ 13,354.23
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Rendering Type
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Rendering Type

    PANASONIC

    [Features]
    · Color rendering standard type high-pressure sodium lamp with even higher sodium vapor pressure while illuminated.
    · Light source that produces a warm lighting color that resembles incandescent light bulbs with good color rendering and vibrant colors. Approx. 2.5-times higher efficiency than the manufacturer's general light bulbs (high-color rendering type / 150 W), and a high rated useful life of 9,000 hours makes this product highly cost-efficient.
    From: ฿ 13,354.23
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Intensity Type

    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Intensity Type

    PANASONIC

    [Features]
    · Color rendering standard type high-pressure sodium lamp with even higher sodium vapor pressure while illuminated.
    · Light source that produces a warm lighting color that resembles incandescent light bulbs with good color rendering and vibrant colors. Approx. 2.5-times higher efficiency than the manufacturer's general light bulbs (high-color rendering type / 150 W), and a high rated useful life of 9,000 hours makes this product highly cost-efficient.
    From: ฿ 11,238.57
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Intensity Type
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Intensity Type

    PANASONIC

    [Features]
    ・ It is a true color rendering type high pressure sodium lamp with further increased sodium vapor pressure during lighting
    ・ It is a light source that emits a warm light color similar to an incandescent light bulb, has a good color rendering property, and shows vivid colors.It is approx. 2.5 times more efficient than a general light bulb (high color rendering type/150 type) and has a rated lifespan of 9,000 hours, and demonstrates excellent economy
    ・ High color rendering type and high saturation type, suitable for commercial facilities, etc.
    From: ฿ 13,354.23
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Florescent Mercury Lamp, General Type

    Light Bulb, Florescent Mercury Lamp, General Type

    PANASONIC

    [Features]
    · A high luminance discharge lamp that discharges during mercury vaporization to produce light.
    From: ฿ 1,311.05
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Ballastless Mercury Lamp, Ball Type

    Light Bulb, Ballastless Mercury Lamp, Ball Type

    PANASONIC

    [Features]
    · A mercury lamp with embedded ballast filament that drives the ballast.
    · Can be used without a direct connection to a power source since it does not require a ballast.
    · Produces a cocktail light that mixes warm light from the filament with cool light from the mercury lamp.
    · The ball type is suited for street lamps and garden lights.
    From: ฿ 2,061.73
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Ballastless Mercury Lamp, General Type

    Light Bulb, Ballastless Mercury Lamp, General Type

    PANASONIC

    [Features]
    · A mercury lamp with embedded ballast filament that drives the ballast.
    · Can be used without a direct connection to a power source since it does not require a ballast.
    · Produces a cocktail light that mixes warm light from the filament with cool light from the mercury lamp.
    · The general type is used in illumination of construction sites, signboards, etc.
    From: ฿ 1,898.90
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Light Bulb, Ballastless Mercury Lamp, Reflector Type

    Light Bulb, Ballastless Mercury Lamp, Reflector Type

    PANASONIC

    [Features]
    · A mercury lamp with embedded ballast filament that drives the ballast.
    · Can be used without a direct connection to a power source since it does not require a ballast.
    · Produces a cocktail light that mixes warm light from the filament with cool light from the mercury lamp.
    · The ballastless type is used in illumination of construction sites, signboards, etc.
    From: ฿ 2,419.30
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wire Terminal Indicator Light
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Wire Terminal Indicator Light【10 Pieces Per Package】

    RS Pro

    A range of T-1 (3mm) wire ended filament indicators, specifically intended for illumination in confined spaces, e.g. meters, switches, etc.
    From: ฿ 433.60
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wedge Indicator Light
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Wedge Indicator Light【10 Pieces Per Package】

    RS Pro

    Wedge Indicator Light from RS Pro
    From: ฿ 166.36
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SES/E14 Indicator Light
    Until 30/09/2024

    Sale
    Until 30/09/2024

    SES/E14 Indicator Light【5 Pieces Per Package】

    RS Pro

    Filament lamps will perform to specification and give optimum life when: they are powered at the rated voltage from a stabilised 50Hz ac supply; the ambient temperature is in the range +20°C to +25°C; and where no mechanical vibration is present.

    Deviations from these criteria can have a significant effect on lamp life, particularly with low current filaments (<80mA).

    Operation from a DC supply at rated voltage can reduce specified life by up to 50%. The effect of variation from the rated operating voltage should be noted: 5% above will reduce lamp life by up to 50%. 5% below will significantly increase lamp life. Current consumption can vary by up to ±10% on stated values at rated supply voltage. Care should therefore be exercised when running a number of lamps in series. In such applications it is recommended that the rated voltage be reduced by 10% to prevent premature failure of individual lamps.

    Conversion of light output units: Lumens = MSCP x 12.6, MSCP = Lumens / 12.6.
    From: ฿ 521.68
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Midget Flange Indicator Light
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Midget Flange Indicator Light【10 Pieces Per Package】

    RS Pro

    Midget flange T1-3/4 indcandescent bulbs.
    From: ฿ 556.31
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Midget Flange Indicator Light, Clear, 6 V, 200 mA, 1000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Midget Flange Indicator Light, Clear, 6 V, 200 mA, 1000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 6 V
    Lamp Base = Midget Flange
    Current Rating = 200 mA
    Diameter = 5.84mm
    Lamp Size = T1 3/4
    Length = 16.1 mm
    Lens Colour = Clear
    Luminosity = 7.5 lm
    Life Hours = 1000h
    From: ฿ 730.20
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO BA9s Indicator Light, Clear, 24 V, 116 mA, 4000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO BA9s Indicator Light, Clear, 24 V, 116 mA, 4000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 24 V
    Lamp Base = BA9s
    Current Rating = 116 mA
    Diameter = 11.5mm
    Lamp Size = G3 1/2
    Length = 25 mm
    Lens Colour = Clear
    Luminosity = 12 lm
    Life Hours = 4000h
    From: ฿ 605.24
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Bi-Pin Indicator Light, Clear, 28 V, 40 mA, 1000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Bi-Pin Indicator Light, Clear, 28 V, 40 mA, 1000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 28 V
    Lamp Base = Lead Pins
    Current Rating = 40 mA
    Diameter = 4.14mm
    Lamp Size = T1 1/4
    Length = 20.35 mm
    Lens Colour = Clear
    Luminosity = 4 lm
    Life Hours = 1000h
    From: ฿ 1,109.96
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Wire Terminal Indicator Light, Clear, 28 V, 40 mA, 10000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Wire Terminal Indicator Light, Clear, 28 V, 40 mA, 10000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 28 V
    Lamp Base = Wire Terminal
    Current Rating = 40 mA
    Diameter = 5.7mm
    Lamp Size = T1 3/4
    Length = 13.2 mm
    Lens Colour = Clear
    Luminosity = 3.8 lm
    Life Hours = 10000h
    From: ฿ 405.00
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO BA9s Indicator Light, Clear, 24 to 28 V, 71/83 mA, 25000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO BA9s Indicator Light, Clear, 24 to 28 V, 71/83 mA, 25000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 24 → 28 V
    Lamp Base = BA9s
    Current Rating = 71/83 mA
    Diameter = 10.5mm
    Lamp Size = T3 1/4
    Length = 29 mm
    Lens Colour = Clear
    Luminosity = 4.5 lm
    Life Hours = 25000h
    From: ฿ 785.16
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Telephone Slide Indicator Light, Clear, 30 V, 40 mA, 5000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Telephone Slide Indicator Light, Clear, 30 V, 40 mA, 5000h【5 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 30 V
    Lamp Base = Telephone Slide
    Current Rating = 40 mA
    Diameter = 6.8mm
    Lamp Size = T6.8
    Length = 44 mm
    Lens Colour = Clear
    Luminosity = 3.6 lm
    Life Hours = 5000h
    From: ฿ 483.29
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Telephone Slide Indicator Light, Clear, 60 V, 20 mA, 5000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Telephone Slide Indicator Light, Clear, 60 V, 20 mA, 5000h【5 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 60 V
    Lamp Base = Telephone Slide
    Current Rating = 20 mA
    Diameter = 6.8mm
    Lamp Size = T6.8
    Length = 44 mm
    Lens Colour = Clear
    Luminosity = 1.8 lm
    Life Hours = 5000h
    From: ฿ 563.08
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO BA15d Indicator Light, Clear, 12 V, 400 mA, 3000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO BA15d Indicator Light, Clear, 12 V, 400 mA, 3000h【5 Pieces Per Package】

    RS Pro

    Specifications
    Wattage = 5 W
    Lamp Base = BA15d
    Current Rating = 400 mA
    Diameter = 16mm
    Lamp Size = T16
    Length = 35 mm
    Lens Colour = Clear
    Luminosity = 35 lm
    Life Hours = 3000h
    From: ฿ 563.08
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Midget Flange Indicator Light, Clear, 28 V, 40 mA, 10000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Midget Flange Indicator Light, Clear, 28 V, 40 mA, 10000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 28 V
    Lamp Base = Midget Flange
    Current Rating = 40 mA
    Diameter = 5.84mm
    Lamp Size = T1 3/4
    Length = 15.87 mm
    Lens Colour = Clear
    Luminosity = 3.8 lm
    Life Hours = 10000h
    From: ฿ 776.84
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Midget Groove Indicator Light, Clear, 6.3 V, 200 mA, 20000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Midget Groove Indicator Light, Clear, 6.3 V, 200 mA, 20000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 6.3 V
    Lamp Base = Midget Groove
    Current Rating = 200 mA
    Diameter = 5.84mm
    Lamp Size = T1 3/4
    Length = 15.87 mm
    Lens Colour = Clear
    Luminosity = 5 lm
    Life Hours = 20000h
    From: ฿ 766.33
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO BA9s Indicator Light, Clear, 24 V, 50 mA, 10000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO BA9s Indicator Light, Clear, 24 V, 50 mA, 10000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Wattage = 1.2 W
    Lamp Base = BA9s
    Current Rating = 50 mA
    Diameter = 9mm
    Lamp Size = T9
    Length = 24 mm
    Lens Colour = Clear
    Luminosity = 3.15 lm
    Life Hours = 10000h
    From: ฿ 588.68
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO BA9s Indicator Light, Clear, 24 V, 80 mA, 7000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO BA9s Indicator Light, Clear, 24 V, 80 mA, 7000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 24 V
    Lamp Base = BA9s
    Current Rating = 80 mA
    Diameter = 10mm
    Lamp Size = T10
    Length = 28 mm
    Lens Colour = Clear
    Luminosity = 6.3 lm
    Life Hours = 7000h
    From: ฿ 627.83
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO BA9s Indicator Light, Clear, 24 V, 120 mA, 5000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO BA9s Indicator Light, Clear, 24 V, 120 mA, 5000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Wattage = 3 W
    Lamp Base = BA9s
    Current Rating = 120 mA
    Diameter = 10mm
    Lamp Size = T10
    Length = 28 mm
    Lens Colour = Clear
    Luminosity = 10.7 lm
    Life Hours = 5000h
    From: ฿ 627.83
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO BA9s Indicator Light, Clear, 28 V, 100 mA, 1000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO BA9s Indicator Light, Clear, 28 V, 100 mA, 1000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 28 V
    Lamp Base = BA9s
    Current Rating = 100 mA
    Diameter = 10mm
    Lamp Size = T10
    Length = 28 mm
    Lens Colour = Clear
    Luminosity = 20 lm
    Life Hours = 1000h
    From: ฿ 601.48
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Midget Flange Indicator Light, Clear, 12 V, 60 mA, 10000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Midget Flange Indicator Light, Clear, 12 V, 60 mA, 10000h

    RS Pro

    Specifications
    Voltage Rating = 12 V
    Lamp Base = Midget Flange
    Current Rating = 60 mA
    Diameter = 3.18mm
    Lamp Size = T1
    Length = 9.53 mm
    Lens Colour = Clear
    Luminosity = 1.9 lm
    Life Hours = 10000h
    From: ฿ 106.15
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO E5 Indicator Light, Clear, 24 V, 40 mA, 7000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO E5 Indicator Light, Clear, 24 V, 40 mA, 7000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 24 V
    Lamp Base = E5
    Current Rating = 40 mA
    Diameter = 5.7mm
    Lamp Size = T1 1/2
    Length = 17.5 mm
    Lens Colour = Clear
    Luminosity = 3 lm
    Life Hours = 7000h
    From: ฿ 908.61
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Bi-Pin Indicator Light, Clear, 5 V, 60 mA, 100000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Bi-Pin Indicator Light, Clear, 5 V, 60 mA, 100000h【5 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 5 V
    Lamp Base = Lead Pins
    Current Rating = 60 mA
    Diameter = 3.15mm
    Lamp Size = T1
    Length = 16.5 mm
    Lens Colour = Clear
    Luminosity = 0.63 lm
    Life Hours = 100000h
    From: ฿ 288.41
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO BA9s Indicator Light, Clear, 14.4 V, 100 mA, 3000h
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO BA9s Indicator Light, Clear, 14.4 V, 100 mA, 3000h【10 Pieces Per Package】

    RS Pro

    Specifications
    Voltage Rating = 14.4 V
    Lamp Base = BA9s
    Current Rating = 100 mA
    Diameter = 10.5mm
    Lamp Size = T3 1/4
    Length = 29 mm
    Lens Colour = Clear
    Life Hours = 3000h
    From: ฿ 640.63
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Type
Power Consumption(W)
Mouth Ring
Total Luminous Flux(lm)
You can add up to 6 items per a category to the compare list.
Sale
BA15d Indicator Light
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Light Bulb, Glow Bulb, Glow Starter, For 1-40 W
You can add up to 6 items per a category to the compare list.
Sale
Light Bulb, BA9s Indicator Light, Clear, 24 V
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Light Bulb, Mercury Lamp, Reflector Type
You can add up to 6 items per a category to the compare list.
Sale
BA9s Indicator Light
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Light Bulb, Indoor Lamps FE-701-GLOVE
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Telephone Slide Indicator Light, Clear, 24 V, 5000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Silica Light Bulb, E26 Base
You can add up to 6 items per a category to the compare list.
Light Bulb, AC 100 V/150 W Bulb / Halogen (Earthquake-Resistant) EA814EB-159
You can add up to 6 items per a category to the compare list.
Sale
Telephone Slide Indicator Light
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Midget Groove Indicator Light
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
E5 Indicator Light
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Telephone Slide Indicator Light, Clear, 24 V, 50 mA, 5000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Light Bulb, Neo Cool Halogen, 75 W, 100 W, 150 W
You can add up to 6 items per a category to the compare list.
Sale
Open Stack, S-TNG Series, 2 Shelves / 4 Shelves
Until 31/08/2024
Open Stack, S-TNG Series, 2 Shelves / 4 Shelves
Open Stack, S-TNG Series, 2 Shelves / 4 Shelves
Open Stack, S-TNG Series, 2 Shelves / 4 Shelves
Open Stack, S-TNG Series, 2 Shelves / 4 Shelves
You can add up to 6 items per a category to the compare list.
Light Bulb, Electric Bulb/Xenon (For EA758SB) EA758SB-9
You can add up to 6 items per a category to the compare list.
Light Bulb, Replacement Bulb For Xenon Light (For EA758SD-1, SD-2, SD-3) EA758SD-1C
You can add up to 6 items per a category to the compare list.
Light Bulb, Replacement Bulb For Submersible Inspection Light (EA758SK) EA758SK-9
You can add up to 6 items per a category to the compare list.
Light Bulb, Bulb Cover EA758XZ-22
You can add up to 6 items per a category to the compare list.
Light Bulb Cover EA758XZ-23
You can add up to 6 items per a category to the compare list.
Light Bulb, Heavy-Duty Underwater EA758ZD-9.6
You can add up to 6 items per a category to the compare list.
Light Bulb, AC 100 V/200 W Bulb (For EA814AB-2) EA814AB-29
You can add up to 6 items per a category to the compare list.
Light Bulb, AC 100 V/300 W Bulb (For EA814AB-3, 13, AC-3, 13) EA814AB-39
You can add up to 6 items per a category to the compare list.
Light Bulb, AC 100 V/500 W (For EA814AB-5,15,AC-5,15 ) Replacement Bulb EA814AB-59
You can add up to 6 items per a category to the compare list.
Replacement Light Bulb (For EA814AD-2) EA814AD-29
You can add up to 6 items per a category to the compare list.
Replacement Light Bulb For Worklight EA814DF-102
You can add up to 6 items per a category to the compare list.
Replacement Light Bulb For Worklight EA814DF-103
You can add up to 6 items per a category to the compare list.
Replacement Light Bulb For Worklight EA814DF-105
You can add up to 6 items per a category to the compare list.
Light Bulb, AC 100 V/ 27 W (E26) Fluorescent Lamp Bulb EA815LB-9
You can add up to 6 items per a category to the compare list.
Light Bulb, Cerameta, Single Base, E Type
You can add up to 6 items per a category to the compare list.
Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, L Type / Mercury Lamp Ballast Lighting Type
You can add up to 6 items per a category to the compare list.
Sale
Light Bulb, Multi-Halogen Lamp, SC Type, Upward Lighting, L Type / Mercury Lamp Ballast Lighting Type
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Sale
Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, S Type / Dedicated Ballast Lighting Type
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Sale
Light Bulb, Multi-Halogen Lamp, SC Type, Horizontal Lighting, S Type / Dedicated Ballast Lighting Type
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Rendering Type
You can add up to 6 items per a category to the compare list.
Sale
Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Ball Type, High-Rendering Type
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Sale
Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Rendering Type
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Intensity Type
You can add up to 6 items per a category to the compare list.
Sale
Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Intensity Type
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Light Bulb, Florescent Mercury Lamp, General Type
You can add up to 6 items per a category to the compare list.
Light Bulb, Ballastless Mercury Lamp, Ball Type
You can add up to 6 items per a category to the compare list.
Light Bulb, Ballastless Mercury Lamp, General Type
You can add up to 6 items per a category to the compare list.
Light Bulb, Ballastless Mercury Lamp, Reflector Type
You can add up to 6 items per a category to the compare list.
Sale
Wire Terminal Indicator Light
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Wedge Indicator Light
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
SES/E14 Indicator Light
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Midget Flange Indicator Light
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Midget Flange Indicator Light, Clear, 6 V, 200 mA, 1000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO BA9s Indicator Light, Clear, 24 V, 116 mA, 4000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Bi-Pin Indicator Light, Clear, 28 V, 40 mA, 1000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Wire Terminal Indicator Light, Clear, 28 V, 40 mA, 10000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO BA9s Indicator Light, Clear, 24 to 28 V, 71/83 mA, 25000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Telephone Slide Indicator Light, Clear, 30 V, 40 mA, 5000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Telephone Slide Indicator Light, Clear, 60 V, 20 mA, 5000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO BA15d Indicator Light, Clear, 12 V, 400 mA, 3000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Midget Flange Indicator Light, Clear, 28 V, 40 mA, 10000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Midget Groove Indicator Light, Clear, 6.3 V, 200 mA, 20000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO BA9s Indicator Light, Clear, 24 V, 50 mA, 10000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO BA9s Indicator Light, Clear, 24 V, 80 mA, 7000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO BA9s Indicator Light, Clear, 24 V, 120 mA, 5000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO BA9s Indicator Light, Clear, 28 V, 100 mA, 1000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Midget Flange Indicator Light, Clear, 12 V, 60 mA, 10000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO E5 Indicator Light, Clear, 24 V, 40 mA, 7000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Bi-Pin Indicator Light, Clear, 5 V, 60 mA, 100000h
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO BA9s Indicator Light, Clear, 14.4 V, 100 mA, 3000h
Until 30/09/2024
Brand

RS Pro

OHM ELECTRIC IN

Schneider Electric

PANASONIC

RS Pro

TAKIGEN

RS Pro

PANASONIC

ESCO

RS Pro

RS Pro

RS Pro

RS Pro

YAZAWA

TOYOJIMUKI

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

BA15d Indicator Light【5 Pieces Per Package】

Light Bulb, Glow Bulb, Glow Starter, For 1-40 W

Light Bulb, BA9s Indicator Light, Clear, 24 V

Light Bulb, Mercury Lamp, Reflector Type

BA9s Indicator Light【10 Pieces Per Package】

Light Bulb, Indoor Lamps FE-701-GLOVE

RS PRO Telephone Slide Indicator Light, Clear, 24 V, 5000h【5 Pieces Per Package】

Silica Light Bulb, E26 Base

Light Bulb, AC 100 V/150 W Bulb / Halogen (Earthquake-Resistant) EA814EB-159

Telephone Slide Indicator Light【5 Pieces Per Package】

Midget Groove Indicator Light【5-10 Pieces Per Package】

E5 Indicator Light【10 Pieces Per Package】

RS PRO Telephone Slide Indicator Light, Clear, 24 V, 50 mA, 5000h【5 Pieces Per Package】

Light Bulb, Neo Cool Halogen, 75 W, 100 W, 150 W

Open Stack, S-TNG Series, 2 Shelves / 4 Shelves

Light Bulb, Electric Bulb/Xenon (For EA758SB) EA758SB-9

Light Bulb, Replacement Bulb For Xenon Light (For EA758SD-1, SD-2, SD-3) EA758SD-1C

Light Bulb, Replacement Bulb For Submersible Inspection Light (EA758SK) EA758SK-9

Light Bulb, Bulb Cover EA758XZ-22

Light Bulb Cover EA758XZ-23

Light Bulb, Heavy-Duty Underwater EA758ZD-9.6

Light Bulb, AC 100 V/200 W Bulb (For EA814AB-2) EA814AB-29

Light Bulb, AC 100 V/300 W Bulb (For EA814AB-3, 13, AC-3, 13) EA814AB-39

Light Bulb, AC 100 V/500 W (For EA814AB-5,15,AC-5,15 ) Replacement Bulb EA814AB-59

Replacement Light Bulb (For EA814AD-2) EA814AD-29

Replacement Light Bulb For Worklight EA814DF-102

Replacement Light Bulb For Worklight EA814DF-103

Replacement Light Bulb For Worklight EA814DF-105

Light Bulb, AC 100 V/ 27 W (E26) Fluorescent Lamp Bulb EA815LB-9

Light Bulb, Cerameta, Single Base, E Type

Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, L Type / Mercury Lamp Ballast Lighting Type

Light Bulb, Multi-Halogen Lamp, SC Type, Upward Lighting, L Type / Mercury Lamp Ballast Lighting Type

Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, S Type / Dedicated Ballast Lighting Type

Light Bulb, Multi-Halogen Lamp, SC Type, Horizontal Lighting, S Type / Dedicated Ballast Lighting Type

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Rendering Type

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Ball Type, High-Rendering Type

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Rendering Type

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Intensity Type

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Intensity Type

Light Bulb, Florescent Mercury Lamp, General Type

Light Bulb, Ballastless Mercury Lamp, Ball Type

Light Bulb, Ballastless Mercury Lamp, General Type

Light Bulb, Ballastless Mercury Lamp, Reflector Type

Wire Terminal Indicator Light【10 Pieces Per Package】

Wedge Indicator Light【10 Pieces Per Package】

SES/E14 Indicator Light【5 Pieces Per Package】

Midget Flange Indicator Light【10 Pieces Per Package】

RS PRO Midget Flange Indicator Light, Clear, 6 V, 200 mA, 1000h【10 Pieces Per Package】

RS PRO BA9s Indicator Light, Clear, 24 V, 116 mA, 4000h【10 Pieces Per Package】

RS PRO Bi-Pin Indicator Light, Clear, 28 V, 40 mA, 1000h【10 Pieces Per Package】

RS PRO Wire Terminal Indicator Light, Clear, 28 V, 40 mA, 10000h【10 Pieces Per Package】

RS PRO BA9s Indicator Light, Clear, 24 to 28 V, 71/83 mA, 25000h【10 Pieces Per Package】

RS PRO Telephone Slide Indicator Light, Clear, 30 V, 40 mA, 5000h【5 Pieces Per Package】

RS PRO Telephone Slide Indicator Light, Clear, 60 V, 20 mA, 5000h【5 Pieces Per Package】

RS PRO BA15d Indicator Light, Clear, 12 V, 400 mA, 3000h【5 Pieces Per Package】

RS PRO Midget Flange Indicator Light, Clear, 28 V, 40 mA, 10000h【10 Pieces Per Package】

RS PRO Midget Groove Indicator Light, Clear, 6.3 V, 200 mA, 20000h【10 Pieces Per Package】

RS PRO BA9s Indicator Light, Clear, 24 V, 50 mA, 10000h【10 Pieces Per Package】

RS PRO BA9s Indicator Light, Clear, 24 V, 80 mA, 7000h【10 Pieces Per Package】

RS PRO BA9s Indicator Light, Clear, 24 V, 120 mA, 5000h【10 Pieces Per Package】

RS PRO BA9s Indicator Light, Clear, 28 V, 100 mA, 1000h【10 Pieces Per Package】

RS PRO Midget Flange Indicator Light, Clear, 12 V, 60 mA, 10000h

RS PRO E5 Indicator Light, Clear, 24 V, 40 mA, 7000h【10 Pieces Per Package】

RS PRO Bi-Pin Indicator Light, Clear, 5 V, 60 mA, 100000h【5 Pieces Per Package】

RS PRO BA9s Indicator Light, Clear, 14.4 V, 100 mA, 3000h【10 Pieces Per Package】

From

฿ 552.55

Special Price

On Sale Until 30/09/2024

฿ 120.96

฿ 144.92

Special Price

On Sale Until 31/12/2024

฿ 2,710.00

฿ 588.68

Special Price

On Sale Until 30/09/2024

฿ 1,162.00

฿ 551.75

Special Price

On Sale Until 30/09/2024

฿ 168.25

฿ 1,390.00

฿ 514.87

Special Price

On Sale Until 30/09/2024

฿ 289.63

Special Price

On Sale Until 30/09/2024

฿ 836.35

Special Price

On Sale Until 30/09/2024

฿ 487.05

Special Price

On Sale Until 30/09/2024

฿ 525.95

฿ 9,715.00

Special Price

On Sale Until 31/08/2024

฿ 637.00

฿ 840.00

฿ 244.00

฿ 660.00

฿ 500.00

฿ 760.00

฿ 602.00

฿ 797.00

฿ 934.00

฿ 674.00

฿ 695.00

฿ 1,029.00

฿ 1,195.00

฿ 1,187.00

฿ 7,156.57

฿ 6,027.82

฿ 4,859.10

Special Price

On Sale Until 31/08/2024

฿ 13,442.15

Special Price

On Sale Until 31/08/2024

฿ 10,252.15

Special Price

On Sale Until 31/08/2024

฿ 11,238.57

฿ 13,354.23

Special Price

On Sale Until 31/08/2024

฿ 13,354.23

Special Price

On Sale Until 31/08/2024

฿ 11,238.57

฿ 13,354.23

Special Price

On Sale Until 31/08/2024

฿ 1,311.05

฿ 2,061.73

฿ 1,898.90

฿ 2,419.30

฿ 433.60

Special Price

On Sale Until 30/09/2024

฿ 166.36

Special Price

On Sale Until 30/09/2024

฿ 521.68

Special Price

On Sale Until 30/09/2024

฿ 556.31

Special Price

On Sale Until 30/09/2024

฿ 730.20

Special Price

On Sale Until 30/09/2024

฿ 605.24

Special Price

On Sale Until 30/09/2024

฿ 1,109.96

Special Price

On Sale Until 30/09/2024

฿ 405.00

Special Price

On Sale Until 30/09/2024

฿ 785.16

Special Price

On Sale Until 30/09/2024

฿ 483.29

Special Price

On Sale Until 30/09/2024

฿ 563.08

Special Price

On Sale Until 30/09/2024

฿ 563.08

Special Price

On Sale Until 30/09/2024

฿ 776.84

Special Price

On Sale Until 30/09/2024

฿ 766.33

Special Price

On Sale Until 30/09/2024

฿ 588.68

Special Price

On Sale Until 30/09/2024

฿ 627.83

Special Price

On Sale Until 30/09/2024

฿ 627.83

Special Price

On Sale Until 30/09/2024

฿ 601.48

Special Price

On Sale Until 30/09/2024

฿ 106.15

Special Price

On Sale Until 30/09/2024

฿ 908.61

Special Price

On Sale Until 30/09/2024

฿ 288.41

Special Price

On Sale Until 30/09/2024

฿ 640.63

Special Price

On Sale Until 30/09/2024

Days to Ship 3 Day(s) 31 Day(s) 60 Day(s) Quote 8 Day(s) 29 Day(s) 8 Day(s) Quote 20 Day(s) 8 Day(s) 3 Day(s) 8 Day(s) 8 Day(s) 20 Day(s) 40 Day(s) 15 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 19 Day(s) Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote Quote 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Product Type-Glow starter-Light bulb, lamp---Light bulb, lamp-----Light bulb, lamp---------------Light bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lampLight bulb, lamp----------------------
Type-Other-Other---Other-----Other---------------OtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOther----------------------
Power Consumption(W)-------150 ~ 200-----65 ~ 130---------------------------------------------------
Mouth Ring-P21-E39---E26-----E11---------------E26E39E26 ~ E39E39E39E26E26E39E26E39E26 ~ E39E26E26 ~ E39E26 ~ E39----------------------
Total Luminous Flux(lm)---7,000 ~ 45,000---2,400 ~ 3,330---------------------6,500 ~ 15,00020,000 ~ 36,5007,500 ~ 73,50097,000 ~ 115,00068,000 ~ 98,0006,700 ~ 7,0006,200 ~ 6,4006,600 ~ 20,5004,900 ~ 5,2005,300 ~ 17,0001,250 ~ 59,5001,150 ~ 9501,900 ~ 12,8001,400 ~ 8,000----------------------

Loading...

  1. 1

Related Categories to Light Bulbs