Light Bulb, Bulb Cover EA758XZ-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Polypropylene
・Dim.…120(W) x 120(D) x 145(H)mm
・Weight…50g
・Hanging the bulb socket and locking screw for fix
・Guard type…Split in two
・Bulb…Up to 60W