Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, L Type / Mercury Lamp Ballast Lighting Type

Brand :
PANASONIC

Caution

  • For 100 W / 250 W multi-halogen lamps to be used in low temperature HID devices, use lamps for low temperature HID devices. Use this product while ensuring that the tube lamp circuit length from the ballast to the lamp is no greater than 50 m and the wiring capacitance is no greater than 5.0 nF (100 W: the tube lamp circuit length from the ballast to the lamp should be no greater than 25 m and the wiring capacitance should be no greater than 2.5 nF). (The VVF-3C has a tube lamp circuit length of 50 m and a wiring capacitance of approx. 5.0 nF.)
  • Use in ambient temperatures of -20°C to +40°C. The stabilization time is approx. 5 minutes. The restart time is approx. 8 minutes for 100 W and 200 W, approx. 13 minutes for 250 W, 300 W, and 400 W, and approx. 18 minutes for 700 W and 1,000 W. Avoid looking directly at the lamp when working for long periods of time when the lamp is placed nearby. Otherwise, you may get burned or your eyes may be injured. (Shatter-resistant structure) The 100 W, 200 W, and 300 W types feature a fluoropolymer film, and the 250 W, 400 W, 700 W, and 1,000 W types use a triple tube structure.

Product Description

[Features]
· A highly efficient multi-halogen lamp that uses light generated from sodium and scandium.
· Highly efficient (400 W downward lighting) at approx. 1.7-times greater than the manufacturer's mercury lamps makes this suited for ceiling lights in high ceiling stores, factories, sports facilities, etc., as well as for projection lighting such as for outdoor competition events, school grounds, etc.

Multi-Halogen Lamp, SC Type, Downward Lighting, L Type / Mercury Lamp Ballast Lighting Type: related images

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, L Type / Mercury Lamp Ballast Lighting Type | PANASONIC | MISUMI Thailand