(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laminators

Laminators products from the Safety & General Supplies category can be selected based on many product specifications such as Supported sizes (laminator), Size (Laminate Film), Product Type, Thickness. The recommended brands for Laminators are A-RYUNG, AS ONE, ESCO. The products of Laminators are offered in a total of 11 items and the product details can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. Wide range variety of product, on time delivery free of charge and no minimum order.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 16 Day(s) or Less
  • 19 Day(s) or Less
11 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Laminate Film, Standard Type
    From: ฿ 203.13
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OHM Electric Personal Laminator
    OHM Electric Personal Laminator
    OHM Electric Personal Laminator

    OHM Electric Personal Laminator

    OHM ELECTRIC IN

    [Features]
    · Easy-to-use machine to laminate photos, letters and documents with 2 rollers
    · Compatible with 100/150 micrometer films
    · Jam release button available
    From: ฿ 2,420.44
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Laminate Film 100 Microns
    Laminate Film 100 Microns
    Laminate Film 100 Microns
    Laminate Film 100 Microns
    Laminate Film 100 Microns
    Laminate Film 100 Microns
    Laminate Film 100 Microns
    Laminate Film 100 Microns
    Laminate Film 100 Microns
    Laminate Film 100 Microns
    Laminate Film 100 Microns

    Laminate Film 100 Microns

    OHM ELECTRIC IN

    [Features]
    · Laminate film keeps the document clean and vivid.
    · No dioxins. Dioxins are not generated even when incinerated.
    From: ฿ 80.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Laminate Film 100 μm, Business Cards/A4/B4/B5

    Laminate Film 100 μm, Business Cards/A4/B4/B5

    AS ONE

    [Features]
    · Resistant to water and dirt and can be written on with an oil-based marker.
    From: ฿ 217.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Laminate Film 150 Microns

    Laminate Film 150 Microns

    OHM ELECTRIC IN

    [Features]
    · Laminate film keeps the document clean and vivid.
    · 150 micron type. With excellent resilience, gloss, and strength.
    · This product does not generate dioxins, even when incinerated.
    From: ฿ 242.31
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Film for Laminator EA761HE-22

    Film for Laminator EA761HE-22

    ESCO

    【Product Specifications】
    ・Thickness-100 microns
    ・Material-Polyester
    ・Application…L size photo
    ・Dim. (mm)…95 x 135
    ・Qty…20 sheets
    From: ฿ 139.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aurora Laminator
    Aurora Laminator
    Aurora Laminator
    Aurora Laminator
    Aurora Laminator
    Aurora Laminator
    Aurora Laminator
    Aurora Laminator

    Aurora Laminator

    A-RYUNG

    [Features]
    · Laminator with release lever that is compatible with 100μ
    From: ฿ 1,586.73
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Aurora Laminate Film 100 Sheets
    Aurora Laminate Film 100 Sheets
    Aurora Laminate Film 100 Sheets
    Aurora Laminate Film 100 Sheets
    Aurora Laminate Film 100 Sheets
    Aurora Laminate Film 100 Sheets
    Aurora Laminate Film 100 Sheets
    Aurora Laminate Film 100 Sheets

    Aurora Laminate Film 100 Sheets

    A-RYUNG

    [Features]
    · 100 μ value type with 100 sheets
    From: ฿ 146.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Aurora Laminate Film 150 μ, 20 Sheets
    Aurora Laminate Film 150 μ, 20 Sheets
    Aurora Laminate Film 150 μ, 20 Sheets
    Aurora Laminate Film 150 μ, 20 Sheets
    Aurora Laminate Film 150 μ, 20 Sheets
    Aurora Laminate Film 150 μ, 20 Sheets
    Aurora Laminate Film 150 μ, 20 Sheets

    Aurora Laminate Film 150 μ, 20 Sheets

    A-RYUNG

    [Features]
    · 150 μ low quantity type with 20 sheets
    From: ฿ 75.48
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    4-Roller Laminator

    4-Roller Laminator

    IRISOHYAMA

    [Features]
    · Produces glossy and firm sheets, while protecting them from water and dirt.
    · Beautiful finish by using 4 rollers.
    · Incorporates an auto reverse function to prevent paper jams.
    · Equipped with an automatic OFF function to prevent the power remaining ON.
    [Materials]
    · ABS resin, steel
    From: ฿ 6,751.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OHM Electric Laminator Cleaning Sheet
    OHM Electric Laminator Cleaning Sheet
    OHM Electric Laminator Cleaning Sheet

    OHM Electric Laminator Cleaning Sheet

    OHM ELECTRIC IN

    [Features]
    · Simply run it through the laminator to remove any glue residue left on the rollers.
    [Supported devices]
    · A3 size laminator, A4 size laminator
    [Applications]
    · To fix and prevent film jams
    [Usage]
    · Turn on the laminator, wait for it to become ready (get the rollers warmed up), and then insert and run the cleaning sheet through the laminator several times until no residual glue is left on the sheet.
    · Once the cleaning sheet becomes dirty, use a new one.
    From: ฿ 192.80
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Supported sizes (laminator)
Size (Laminate Film)
Product Type
Thickness(μm)
You can add up to 6 items per a category to the compare list.
Laminate Film, Standard Type
You can add up to 6 items per a category to the compare list.
OHM Electric Personal Laminator
OHM Electric Personal Laminator
OHM Electric Personal Laminator
You can add up to 6 items per a category to the compare list.
Laminate Film 100 Microns
Laminate Film 100 Microns
Laminate Film 100 Microns
Laminate Film 100 Microns
Laminate Film 100 Microns
Laminate Film 100 Microns
Laminate Film 100 Microns
Laminate Film 100 Microns
Laminate Film 100 Microns
Laminate Film 100 Microns
Laminate Film 100 Microns
You can add up to 6 items per a category to the compare list.
Laminate Film 100 μm, Business Cards/A4/B4/B5
You can add up to 6 items per a category to the compare list.
Laminate Film 150 Microns
You can add up to 6 items per a category to the compare list.
Film for Laminator EA761HE-22
You can add up to 6 items per a category to the compare list.
Aurora Laminator
Aurora Laminator
Aurora Laminator
Aurora Laminator
Aurora Laminator
Aurora Laminator
Aurora Laminator
Aurora Laminator
You can add up to 6 items per a category to the compare list.
Aurora Laminate Film 100 Sheets
Aurora Laminate Film 100 Sheets
Aurora Laminate Film 100 Sheets
Aurora Laminate Film 100 Sheets
Aurora Laminate Film 100 Sheets
Aurora Laminate Film 100 Sheets
Aurora Laminate Film 100 Sheets
Aurora Laminate Film 100 Sheets
You can add up to 6 items per a category to the compare list.
Aurora Laminate Film 150 μ, 20 Sheets
Aurora Laminate Film 150 μ, 20 Sheets
Aurora Laminate Film 150 μ, 20 Sheets
Aurora Laminate Film 150 μ, 20 Sheets
Aurora Laminate Film 150 μ, 20 Sheets
Aurora Laminate Film 150 μ, 20 Sheets
Aurora Laminate Film 150 μ, 20 Sheets
You can add up to 6 items per a category to the compare list.
4-Roller Laminator
You can add up to 6 items per a category to the compare list.
OHM Electric Laminator Cleaning Sheet
OHM Electric Laminator Cleaning Sheet
OHM Electric Laminator Cleaning Sheet
Brand

IRISOHYAMA

OHM ELECTRIC IN

OHM ELECTRIC IN

AS ONE

OHM ELECTRIC IN

ESCO

A-RYUNG

A-RYUNG

A-RYUNG

IRISOHYAMA

OHM ELECTRIC IN

Product Series

Laminate Film, Standard Type

OHM Electric Personal Laminator

Laminate Film 100 Microns

Laminate Film 100 μm, Business Cards/A4/B4/B5

Laminate Film 150 Microns

Film for Laminator EA761HE-22

Aurora Laminator

Aurora Laminate Film 100 Sheets

Aurora Laminate Film 150 μ, 20 Sheets

4-Roller Laminator

OHM Electric Laminator Cleaning Sheet

From

฿ 203.13

฿ 2,420.44

฿ 80.00

฿ 217.00

฿ 242.31

฿ 139.00

฿ 1,586.73

฿ 146.13

฿ 75.48

฿ 6,751.00

฿ 192.80

Days to Ship 1 Day(s) Quote Quote 19 Day(s) Quote 12 Day(s) Quote Quote 16 Day(s) 10 Day(s) Quote
Supported sizes (laminator)-A3 ~ A4----A3 ~ A4--A3-
Size (Laminate Film)A3 ~ Postcard size-A3 ~ Postcard sizeA4 ~ Business card sizeA3 ~ Business card size-----A4
Product TypeLaminate FilmLaminatorLaminate FilmLaminate FilmLaminate Film-LaminatorLaminate FilmLaminate FilmLaminator-
Thickness(μm)100 ~ 150-100100150-100 ~ 100 to 150100150150350

Loading...

  1. 1

Related Categories to Laminators