(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Check Writers

Check writers are devices used to print checks, promissory notes or similar instruments. They can print numbers and special symbols, and use special fonts different from the fonts normally used. They can also be used to prevent forgeries by embossing the print surface to produce raised and indented areas. There are mechanical and electronic types. Mechanical types print 1 character at a time manually. Electronic types print all the characters entered in the liquid crystal screen. There are also models with calculator functions and models enabling PC connection for entering data. The number of printable digits, type of currency units, size of print area on the paper, and printing speed all varies widely. Word writers are devices with an integrated display and keyboard. They are fitted with a ballpoint or marker pen that they move to write the entered characters. They can write multiple lines at once, and enable detailed settings for each line. The various settings and features available include character size, horizontal/vertical writing, drawing area, font, boldface, character width, character spacing, ornamental borders and right/left justification. The shortcut memory functions provide several different built-in formats to suit a variety of applications. Once registered, they can be recalled to enable reuse whenever needed.
CAD
Days to Ship
  • All
  • 12 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Rotary Check Writer EA761MH-3

    Rotary Check Writer EA761MH-3

    ESCO

    【Product Specifications】
    ・Printable range-Free
    ・Max. printable depth-17 to 54mm
    ・Printing method-Dial type, cross carving
    ・Dim.-97(W) x 235(D) x 123(H)mm
    ・Weight-1.8kg
    ・Paper feed-Knurled system
    From: ฿ 8,812.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electronic Check Writer EA761MA

    Electronic Check Writer EA761MA

    ESCO

    【Product Specifications】
    ・Max. number of printable digits (amount of money)-8 digits
    ・Max. printable depth-48mm
    ・Inking-Ink roll system
    ・Power supply-100VAC, 50/60Hz
    ・Power consumption-25W
    ・Weight-1.3kg
    ・Printing method-Serial printing
    ・Function-Printing, repeat printing, input correction with the clear key
    ・Dim.-110(W) x 230(D) x 95(H)mm
    From: ฿ 17,007.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Rotary Check Writer EA761MH-3
You can add up to 6 items per a category to the compare list.
Electronic Check Writer EA761MA
Brand

ESCO

ESCO

Product Series

Rotary Check Writer EA761MH-3

Electronic Check Writer EA761MA

From

฿ 8,812.00

฿ 17,007.00

Days to Ship 12 Day(s) 12 Day(s)

Loading...

  1. 1

Related Categories to Check Writers