Rechargeable Batteries
Rechargeable batteries are batteries that can be recharged and used repeatedly, and devices used for charging. There are types such as nickel-metal hydride battery, nickel-cadmium battery, and lithium battery. Nickel-metal hydride batteries include products that can be used even at low temperatures of -20° C and products that can be recharged 3,000 times. Nickel-cadmium batteries are suitable as a power supply for tools. Lithium batteries include high output types suitable for cameras and LED lights, and coin-type types suitable for small electronic devices such as watch digital notebooks and game consoles. Related products include the chargers with an overcharge prevention function that automatically stops charging after detecting full charge, and those which allow quick charging. Most of the chargers compatible with 100 to 240 V AC are products that can be used internationally. In addition, there is also a battery spacer that can be used with AA batteries as size D or size C.