(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Batteries

Dry cell batteries are a type of battery that can be used up without being charged. There are types such as zinc-carbon battery, alkaline battery and lithium battery, and the main shapes are cylindrical, square and button-shaped. Cylindrical/square batteries are generally in the size of D to AAA, but there are also AAAA size batteries suitable for small devices such as penlights and digitizer pens. The button batteries, which are characterized by their thinness, are used for LED lights, card radios, measuring instruments, etc. There are also special products such as long-lifespan lithium batteries with a heat protection function that are resistant to high and low temperatures and can be stored for a long time. As related items for dry cell batteries, there are adapters that can use batteries of one size as batteries of different sizes, checkers and testers that can check the remaining amount of batteries, and battery cases used for storing and carrying batteries.
CAD
Days to Ship
  • All
  • Same day
  • 12 Day(s) or Less
  • 15 Day(s) or Less
  • 16 Day(s) or Less
  • 19 Day(s) or Less
  • Others
18 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    MISUMI Alkaline Battery, AAA
    MISUMI Alkaline Battery, AAA
    MISUMI Alkaline Battery, AAA
    MISUMI Alkaline Battery, AAA

    Recommended

    MISUMI Alkaline Battery, AAA【4-20 Pieces Per Package】

    MISUMI

    MISUMI-VONA PB Alkaline Battery, AAA

    Alkaline batteries at astonishingly low prices, perfect for general application (remote controls, digital cameras, electronic dictionaries, flashlights, portable radios, all kinds of wireless equipment, etc.)

    Product Specifications Battery

    A total of 2 kinds, Types AA and AAA are available in a pack of 4 (4P), and in a bargain box of 20 (20P).

    Model NumberStandardProduct DetailsExternal Appearance of Individual ProductOperating Temperature RangeVoltage
    DECHA-3-4PAA Type4 Included in Standard PackBattery MISUMI-VONA PB Alkaline Battery, AA-18 ถึง 50 ℃1.5 V
    DECHA-4-4PAAA Type4 Included in Standard PackBattery MISUMI-VONA PB Alkaline Battery, AA
    DECHA-3-20PAA Type20 Included in Bargain PackBattery MISUMI-VONA PB Alkaline Battery, AA
    DECHA-4-20PAAA Type20 Included in Bargain PackMISUMI-VONA PB Alkaline Battery, AA

    In performance tests, it exhibits a high-quality level of pulse discharges over 500 times, and continuous discharge of up to 0.9 V for 20 h.

    Change during continuous discharge

    Change during continuous discharge

    Change during pulse discharge

    Change during pulse discharge

    Usage Precautions Battery

    • if alkaline solution from a battery adheres to eyes, skin, or clothes, rinse off with clean water immedialely, and get medical treatment from a doctor.
    • Do not connect the batteries in reverse, short-circuit, disassemble, heat, put info fire, etc. or it may cause heat, liquid leakage, rupture, injury, or equipment failure. Do not put into fire, or anything similar.
    • Do not mix new batteries with used batteries, or other kinds of battery.
    • This product is not a rechargeable type. Remove used batteries from the device immediately.
    Recommended
    From: ฿ 40.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • Recommended
    You can add up to 6 items per a category to the compare list.
    MISUMI Alkaline Battery, AA
    MISUMI Alkaline Battery, AA
    MISUMI Alkaline Battery, AA
    MISUMI Alkaline Battery, AA

    Recommended

    MISUMI Alkaline Battery, AA【4-20 Pieces Per Package】

    MISUMI

    MISUMI-VONA PB Alkaline Battery, AAA

    Alkaline batteries at astonishingly low prices, perfect for general application (remote controls, digital cameras, electronic dictionaries, flashlights, portable radios, all kinds of wireless equipment, etc.)

    Product Specifications Battery

    A total of 2 kinds, Types AA and AAA are available in a pack of 4 (4P), and in a bargain box of 20 (20P).

    Model NumberStandardProduct DetailsExternal Appearance of Individual ProductOperating Temperature RangeVoltage
    DECHA-3-4PAA Type4 Included in Standard PackBattery MISUMI-VONA PB Alkaline Battery, AA-18 ถึง 50 ℃1.5 V
    DECHA-4-4PAAA Type4 Included in Standard PackBattery MISUMI-VONA PB Alkaline Battery, AA
    DECHA-3-20PAA Type20 Included in Bargain PackBattery MISUMI-VONA PB Alkaline Battery, AA
    DECHA-4-20PAAA Type20 Included in Bargain PackMISUMI-VONA PB Alkaline Battery, AA

    In performance tests, it exhibits a high-quality level of pulse discharges over 500 times, and continuous discharge of up to 0.9 V for 20 h.

    Change during continuous discharge

    Change during continuous discharge

    Change during pulse discharge

    Change during pulse discharge

    Usage Precautions Battery

    • if alkaline solution from a battery adheres to eyes, skin, or clothes, rinse off with clean water immedialely, and get medical treatment from a doctor.
    • Do not connect the batteries in reverse, short-circuit, disassemble, heat, put info fire, etc. or it may cause heat, liquid leakage, rupture, injury, or equipment failure. Do not put into fire, or anything similar.
    • Do not mix new batteries with used batteries, or other kinds of battery.
    • This product is not a rechargeable type. Remove used batteries from the device immediately.
    Recommended
    From: ฿ 45.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Coin Type Lithium Batteries, CR Series

    Coin Type Lithium Batteries, CR Series

    PANASONIC

    [Features]• Offers high-rate pulse discharge
    • Available in a range of compact sizes and capacities, from thin-type to high-capacity models
    • Excellent low-temperature performance enhanced by manganese-dioxide positive pole
    From: ฿ 300.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PANASONIC Alkaline Batteries AA

    PANASONIC Alkaline Batteries AA【4-20 Pieces Per Package】

    PANASONIC

    Panasonic Alkaline is the technologies for a better-performing battery,longer storage capability works even after long months in the cupboard or kitchen drawer. High-quality materials prevent degradation and ensure long-life stability.
    From: ฿ 92.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PANASONIC Alkaline Batteries AAA

    PANASONIC Alkaline Batteries AAA【20 Pieces Per Package】

    PANASONIC

    Panasonic Alkaline is the technologies for a better-performing battery,longer storage capability works even after long months in the cupboard or kitchen drawer. High-quality materials prevent degradation and ensure long-life stability.
    From: ฿ 325.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Alkali Dry Cell Battery, N, 2 Pack

    Alkali Dry Cell Battery, N, 2 Pack【2 Pieces Per Package】

    PANASONIC

    [Features]
    With recommended usage period of 10 years (D, C, AA, AAA types), long-term storage is secure.
    Uses zero mercury.

    [Product Specifications]
    · Model: N Type (1.5 V)
    · Quantity: 2 pcs
    · JAN Code etc.: 4984824720022
    From: ฿ 616.67
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Alkaline Button Battery
    Alkaline Button Battery
    Alkaline Button Battery
    Alkaline Button Battery

    Alkaline Button Battery

    HITACHI

    Alkaline button battery.
    [Features]
    · Recommended usage period: 2 years.
    [Applications]
    · Ideal for card radios, calculators, electronic games, and more.
    From: ฿ 62.47
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Button Buttery

    Button Buttery

    AS ONE

    Eco-package button battery in resource-saving eco packaging.
    From: ฿ 88.19
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Alkali Evolta, C, 10 Pieces

    Alkali Evolta, C, 10 Pieces

    PANASONIC

    [Features]
    The world's No. 1 battery that never stops evolving. AA alkaline battery known as the world's No. 1 "longest-lasting" alkaline battery.
    Long-life performance of AA types is increased by 30% with continuous use at medium currents. *Certified with Guinness world record on January 15th, 2008. Re-certified on March 31, 2014.
    From the average value in the full electric discharge mode according to IEC standards. 250 mA 1-day 1-hour discharge cutoff voltage 0.9 V (temperature: 20°C ±2°C, relative humidity: 50% ±20%).

    [Product Specifications]
    · Model: C Type (1.5 V)
    · Quantity: 10 pcs
    · JAN Code etc.: 4984824832558
    From: ฿ 594.49
    Days to Ship: day to ship 33 Day(s)
    day to ship 33 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Alkaline Battery 1.5 V

    Alkaline Battery 1.5 V

    TRUSCO

    Alkaline batteries with excellent cost-performance that can be used in all devices and applications.
    [Features]
    · Exhibits its performance with any device, or for any application.
    · Power/long-lasting/charge, a highly reliable voltage 1.5 V type.
    · An anti-leakage structure of JIS standard.
    · Recommended usage period: 5 years.
    [Applications]
    · Ideal for stockpiling in offices and stores.
    From: ฿ 112.50
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Manganese Battery Stacked Capacitor 9 V
    From: ฿ 167.16
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Full Size Battery Adapter

    Full Size Battery Adapter

    OHM ELECTRIC IN

    Turn your AAA battery into AA, C, and D batteries, AA battery into C and D batteries, and C battery into D battery with this 6-way convenient set. Works when needed.

    [Features]
    · Size can be changed just by putting your batteries into the adapter.
    · Can be used in combination with an adapter.
    From: ฿ 154.15
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Alkali Dry Cell Battery, C, 10 Pieces

    Alkali Dry Cell Battery, C, 10 Pieces【10 Pieces Per Package】

    PANASONIC

    [Features]
    With recommended usage period of 10 years (D, C, AA, AAA types), long-term storage is secure.
    Uses zero mercury.

    [Product Specifications]
    · Model: C Type (1.5 V)
    · Quantity: 10 pcs
    · JAN Code etc.: 4984824733930
    From: ฿ 1,100.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dry Cell Case EA508KF-11

    Dry Cell Case EA508KF-11

    ESCO

    【Product Specifications】
    ・For Safekeeping And The Carrying Around Of The Battery
    ・Stacking Possible
    ・Capacity (Example)…AA Battery ×12 Pcs (Lower Stage )、AAA ×16 Pcs (Upper Stage )
    ・Size …205(W)×66(D)×33(H)mm
    ・Color…Clear
    From: ฿ 637.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dry Cell Case EA508KF-12

    Dry Cell Case EA508KF-12

    ESCO

    【Product Specifications】
    ・For Safekeeping And The Carrying Around Of The Battery
    ・Stacking Possible
    ・Capacity (Example)…AA battery ×24 Pcs (Upper Stage 12 Pcs 、Lower Stage 12 Pcs )
    ・Size …205(W)×66(D)×36(H)mm
    ・Color…Clear
    From: ฿ 637.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dry Cell Case EA508KF-2

    Dry Cell Case EA508KF-2

    ESCO

    【Product Specifications】
    ・Both AAA Sized And AAAA Sized Batteries Can Be Stored Together.
    ・Size …120(W)×90(D)×21(H)mm
    ・Easy To Take Out The Batteries Due To The Design Where The Battery Would Be Tilted Up When You Try To Take One Out
    ・Color …Blue
    From: ฿ 355.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dry Cell Case EA508KF-21

    Dry Cell Case EA508KF-21

    ESCO

    【Product Specifications】
    ・For Safekeeping And The Carrying Around Of The Battery
    ・Stacking Possible
    ・Capacity (Example)…AA battery ×12 Pcs (Lower Stage )、AAA ×16 Pcs (Upper Stage )
    ・Size …205(W)×66(D)×33(H)mm
    ・Color…Blue
    From: ฿ 637.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Battery Checker EA710BW-1

    Battery Checker EA710BW-1

    ESCO

    【Product Specifications】
    ・Display method…LCD 18 stage voltage display
    ・Measured batteries… Batteries of 1.5 V rated voltage including D, C, AA, AAA, N, 1.5V Button Cells
    ・Size…69(W) x 16(D) x 104(H)mm
    ・Weight…About 40g
    ・Material…ABS resin
    ・Set Details…Body,battery for test(AA battery) x 1pc
    ・You can know the remaining levels of almost all batteries for domestic use at a glance.
    ・It measures residual voltage in batteries and is useful for effective use of resources.
    From: ฿ 1,192.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Type
Function
You can add up to 6 items per a category to the compare list.
MISUMI Alkaline Battery, AAA
MISUMI Alkaline Battery, AAA
MISUMI Alkaline Battery, AAA
MISUMI Alkaline Battery, AAA
You can add up to 6 items per a category to the compare list.
MISUMI Alkaline Battery, AA
MISUMI Alkaline Battery, AA
MISUMI Alkaline Battery, AA
MISUMI Alkaline Battery, AA
You can add up to 6 items per a category to the compare list.
Coin Type Lithium Batteries, CR Series
You can add up to 6 items per a category to the compare list.
PANASONIC Alkaline Batteries AA
You can add up to 6 items per a category to the compare list.
PANASONIC Alkaline Batteries AAA
You can add up to 6 items per a category to the compare list.
Alkali Dry Cell Battery, N, 2 Pack
You can add up to 6 items per a category to the compare list.
Alkaline Button Battery
Alkaline Button Battery
Alkaline Button Battery
Alkaline Button Battery
You can add up to 6 items per a category to the compare list.
Button Buttery
You can add up to 6 items per a category to the compare list.
Alkali Evolta, C, 10 Pieces
You can add up to 6 items per a category to the compare list.
Alkaline Battery 1.5 V
You can add up to 6 items per a category to the compare list.
Manganese Battery Stacked Capacitor 9 V
You can add up to 6 items per a category to the compare list.
Full Size Battery Adapter
You can add up to 6 items per a category to the compare list.
Alkali Dry Cell Battery, C, 10 Pieces
You can add up to 6 items per a category to the compare list.
Dry Cell Case EA508KF-11
You can add up to 6 items per a category to the compare list.
Dry Cell Case EA508KF-12
You can add up to 6 items per a category to the compare list.
Dry Cell Case EA508KF-2
You can add up to 6 items per a category to the compare list.
Dry Cell Case EA508KF-21
You can add up to 6 items per a category to the compare list.
Battery Checker EA710BW-1
Brand

MISUMI

MISUMI

PANASONIC

PANASONIC

PANASONIC

PANASONIC

HITACHI

AS ONE

PANASONIC

TRUSCO

AS ONE

OHM ELECTRIC IN

PANASONIC

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

MISUMI Alkaline Battery, AAA【4-20 Pieces Per Package】

MISUMI Alkaline Battery, AA【4-20 Pieces Per Package】

Coin Type Lithium Batteries, CR Series

PANASONIC Alkaline Batteries AA【4-20 Pieces Per Package】

PANASONIC Alkaline Batteries AAA【20 Pieces Per Package】

Alkali Dry Cell Battery, N, 2 Pack【2 Pieces Per Package】

Alkaline Button Battery

Button Buttery

Alkali Evolta, C, 10 Pieces

Alkaline Battery 1.5 V

Manganese Battery Stacked Capacitor 9 V

Full Size Battery Adapter

Alkali Dry Cell Battery, C, 10 Pieces【10 Pieces Per Package】

Dry Cell Case EA508KF-11

Dry Cell Case EA508KF-12

Dry Cell Case EA508KF-2

Dry Cell Case EA508KF-21

Battery Checker EA710BW-1

From

฿ 40.00

฿ 45.00

฿ 300.00

฿ 92.00

฿ 325.00

฿ 616.67

฿ 62.47

฿ 88.19

฿ 594.49

฿ 112.50

฿ 167.16

฿ 154.15

฿ 1,100.00

฿ 637.00

฿ 637.00

฿ 355.00

฿ 637.00

฿ 1,192.00

Days to Ship Same day Same day Same day Same day Quote 15 Day(s) Quote Quote 33 Day(s) 19 Day(s) Quote Quote 16 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Product TypeAlkaline batteryAlkaline battery-Alkaline batteryAlkaline battery-Button butteryButton buttery-Alkaline batteryManganese Dry BatteryOther------
TypeAAA TypeAA Type-AA TypeAAA Type----D Type / C Type / AA Type / AAA Type-Other------
Function-----------Other------

Loading...

  1. 1

Related Categories to Batteries