(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Maxim Integrated] Battery Management
MAXIM
From: ฿ 424.77 |
---|
Days to Ship: |
ROHM
From: ฿ 50.31 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
AC Input current (Maximum) |
Function |
Battery type |
Supply Voltage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MAXIM | ROHM |
Product Series | ||
From | ฿ 424.77 | ฿ 50.31 |
Days to Ship | Quote | 6 Day(s) |
AC Input current (Maximum) | Surface Mount | Surface Mount |
Function | Dual-Battery Controller / Charging Management / Fuel, Gas Gauge/Monitor | Charging Management / Overvoltage/Undervoltage Protection |
Battery type | All Battery Types ~ Lithium Ion, Lithium Polymer, NiCd, NiMH | All Battery Types ~ Lithium Ion, NiMH |
Supply Voltage | 2.5V~10V ~ 6V~28V | 0.625V~1.98V ~ 2.2V~28V |
Loading...
How can we improve?
How can we improve?