(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Power-Management-Related

Power management-related components are electronic components that manage power supply, such as the power supply required for electronic circuits, prevention of power supply backflow, and improvement of power efficiency. Mounting types include through-hole mounting, surface mounted IC package and surface mounted module. Power supply ICs include AC / DC converters, voltage regulators and PoE controllers. A PoE controller is an IC that can supply power alongside data communication over Ethernet. It is suitable for environments where power cable installation is difficult. To prevent power supply backflow, a low-loss OR connection module that uses a MOS-FET switch mechanism is suitable instead of a conventional Schottky diode. Power factor correction ICs are components that correct the phase difference between voltage and current to improve power efficiency.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 20 Day(s) or Less
  • 98 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [ROHM] Power Management Related Device

    [ROHM] Power Management Related Device

    ROHM

    Various packaged products of power manager ICs such as through hole mounting type, surface mounting type, AC/DC converter, power supply monitor, etc.
    From: ฿ 8.26
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Analog Devices] Power Management Related Device

    [Analog Devices] Power Management Related Device

    Analog Devices

    Various packaged products such as surface mounting type. Various power management ICs such as RMS/DC converter, current adjustment/management, power controllers, etc.
    From: ฿ 143.16
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Maxim Integrated] Power Management Related Products

    [Maxim Integrated] Power Management Related Products

    MAXIM

    Various bulk items of through-hole mount type, surface mount type. Power management ICs, power supply controller, monitor, etc.
    From: ฿ 116.19
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [ON Semiconductor] Power Management Related Products

    [ON Semiconductor] Power Management Related Products【1-20 Pieces Per Package】

    ONSEMICONDUCTOR

    Various bulk items of through-hole mount type, surface mount type. Power management ICs, gate driver, monitoring circuit, AC/DC converter, etc.
    From: ฿ 20.96
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Texas Instruments] Power Management Related Device

    [Texas Instruments] Power Management Related Device

    TI

    Various packaged products such as through-hole mounting type and surface mounting type. Various power management ICs such as wireless, general purpose, power controller, etc.
    From: ฿ 77.77
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
[ROHM] Power Management Related Device
You can add up to 6 items per a category to the compare list.
[Analog Devices] Power Management Related Device
You can add up to 6 items per a category to the compare list.
[Maxim Integrated] Power Management Related Products
You can add up to 6 items per a category to the compare list.
[ON Semiconductor] Power Management Related Products
You can add up to 6 items per a category to the compare list.
[Texas Instruments] Power Management Related Device
Brand

ROHM

Analog Devices

MAXIM

ONSEMICONDUCTOR

TI

Product Series

[ROHM] Power Management Related Device

[Analog Devices] Power Management Related Device

[Maxim Integrated] Power Management Related Products

[ON Semiconductor] Power Management Related Products【1-20 Pieces Per Package】

[Texas Instruments] Power Management Related Device

From

฿ 8.26

฿ 143.16

฿ 116.19

฿ 20.96

฿ 77.77

Days to Ship 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s)

Loading...

  1. 1

Related Categories to Power-Management-Related