(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Maxim Integrated] Voltage Reference
MAXIM
From: ฿ 39.68 |
---|
Days to Ship: |
[Analog Devices] Voltage Reference
Analog Devices
From: ฿ 116.76 |
---|
Days to Ship: |
[Texas Instruments] Voltage Reference
TI
From: ฿ 37.17 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Reference Type |
Output Type |
Output Voltage (Min/Fixed) |
Output Voltage (Max) |
Output Current |
Allowable Error |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MAXIM | Analog Devices | TI |
Product Series | |||
From | ฿ 39.68 | ฿ 116.76 | ฿ 37.17 |
Days to Ship | 2 Day(s) | 5 Day(s) | 5 Day(s) |
Installation Type | Surface Mount / Through Hole | Surface Mount / Through Hole | Surface Mount |
Reference Type | Shunt / Series / Series, Embedded Zener | Shunt / Series / Series, Shunt | Shunt / Series |
Output Type | Fixed / Variable | Fixed | Fixed / Variable |
Output Voltage (Min/Fixed) | 0.2V ~ 10V | 1.235V ~ 10V | 2.048V ~ 4.096V |
Output Voltage (Max) | 18V ~ - | - | 36V ~ - |
Output Current | 1 mA ~ 500µA | 5mA ~ 15 mA | 25mA ~ 100 mA |
Allowable Error | ±0.02% ~ ±1% | -2.83%、+1.22% ~ ±0.6% | ±0.4% ~ ±2% |
Loading...
How can we improve?
How can we improve?