(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Maxim Integrated] I/O Expander
MAXIM
From: ฿ 275.64 |
---|
Days to Ship: |
ROHM
From: ฿ 69.94 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
AC Input current (Maximum) |
I/O Number |
Operating Frequency |
Data Transmission Interface |
Supply Voltage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MAXIM | ROHM |
Product Series | ||
From | ฿ 275.64 | ฿ 69.94 |
Days to Ship | 5 Day(s) | 6 Day(s) |
AC Input current (Maximum) | Surface Mount | Surface Mount |
I/O Number | 4 ~ 18 | 8 |
Operating Frequency | 400 kHz ~ Other | 400 kHz |
Data Transmission Interface | 1線 ~ I2C | I2C |
Supply Voltage | 1.71V~5.5V ~ 2.8V~5.25V | 1.65V~3.6V |
Loading...
How can we improve?
How can we improve?