(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[ROHM] Communication Interface
ROHM
From: ฿ 56.00 |
---|
Days to Ship: 5 Day(s) |
From: ฿ 95.73 |
---|
Days to Ship: 6 Day(s) |
[Analog Devices] Communication Interface
Analog Devices
From: ฿ 209.76 |
---|
Days to Ship: 5 Day(s) |
[Linear Technology] Communication Interface
LTC
From: ฿ 262.86 |
---|
Days to Ship: 5 Day(s) |
[Maxim Integrated] Communication Interface
MAXIM
From: ฿ 280.39 |
---|
Days to Ship: 2 Day(s) |
[Texas Instruments] Communication Interface
TI
From: ฿ 41.97 |
---|
Days to Ship: 5 Day(s) |
[Exar] Communication Interface
EXAR
From: ฿ 46.45 |
---|
Days to Ship: 1 Day(s) |
UPD720115 USB 2.0 Hub Controller
RENESAS
From: ฿ 253.47 |
---|
Days to Ship: 5 Day(s) |
UPD720202 USB 3.0 Host Controller
RENESAS
From: ฿ 362.51 |
---|
Days to Ship: 5 Day(s) |
UPD720211 USB 3.0 Host Controller
RENESAS
From: ฿ 178.20 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Series |
Supply Voltage (Range) |
Supply Voltage (Max) |
Supply Voltage (Min) |
Performance |
Type |
Data Rate |
Input Type |
Output Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ROHM | RENESAS | Analog Devices | LTC | MAXIM | TI | EXAR | RENESAS | RENESAS | RENESAS |
Product Series | ||||||||||
From | ฿ 56.00 | ฿ 95.73 | ฿ 209.76 | ฿ 262.86 | ฿ 280.39 | ฿ 41.97 | ฿ 46.45 | ฿ 253.47 | ฿ 362.51 | ฿ 178.20 |
Days to Ship | 5 Day(s) | 6 Day(s) | 5 Day(s) | 5 Day(s) | 2 Day(s) | 5 Day(s) | 1 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) |
Installation Type | Surface Mount | - | Surface Mount / Through Hole | Surface Mount / Through Hole | Surface Mount / Through Hole | Surface Mount / Through Hole | Surface Mount | - | - | - |
Series | - | - | - | - | - | - ~ FlatLink | - | - | - | - |
Supply Voltage (Range) | 2.7V~5.5V ~ 3V~3.6V | - | 2.7V to 3.6V ~ 4.75V to 5.25V | 1.6V ~ 5.5V ~ 5V ~ 15V | 1.71V~3.6V ~ 5V、7.5V~13.2V | 2.3V~3.6V ~ 4.75V~5.25V | 2.25V~3.6V ~ 4.75V~5.25V | - | - | - |
Supply Voltage (Max) | 3.6V ~ 5.5V | - | - | - | 3.6V | - | - | - | - | - |
Supply Voltage (Min) | 2.7V ~ 3V | - | - | - | - | - | - | - | - | - |
Performance | - | - | - | - | * ~ 直並列変換器 | - | - | - | - | - |
Type | Driver ~ Transceiver | - | Transceiver | アクセラレ-タ ~ レシ-バ | LowPower,Multifunction,PolyphaseAFE ~ レシ-バ | buffer, redriver ~ transceiver | トランシ-バ | - | - | - |
Data Rate | 784Mbps ~ - | - | 5Mbps ~ 920Kbps | 2.5Mbps ~ - | 1 Mbps ~ - | 30Mbps ~ - | 1Mbps ~ 500kbps | - | - | - |
Input Type | LVCMOS ~ LVDS | - | - | - | LVCMOS ~ LVDS | - | - | - | - | - |
Output Type | LVCMOS ~ LVDS | - | - | - | LVCMOS ~ LVDS | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?