(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Variable Resistors (Potentiometers, Trimmers)

Variable resistors (potentiometers, trimmers) are electronic components that can change the resistance value and make the electrical current pass less easily. Resistance value can be modified by turning the knob on the variable resistor. They are used in electronic devices for adjusting the volume on radios and amplifiers. 3 types of resistors are available: the inexpensive carbon film types, cermet types with excellent durability and noise characteristics, coiled types that can withstand large currents. Variable resistors differ not only in the variety of resistors, but also in durability, resistance taper and shape. 2 types of resistance taper are available, "A" for logarithmic change against the rotation angle, and "B" for linear change, and they must be selected according to application. Volume type and trimmer type shapes are available, and should be selected according to how frequently the resistance needs to be adjusted.
Filter By
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 60 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Potentiometer - Operating Head

    Potentiometer - Operating Head

    Schneider Electric

    Potentiometers used must have a 44 to 55mm long shaft
    Panel mounted
    From: ฿ 1,049.88
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 47Ω 10% 300W Adjustable Wire Wound Resistor 50ppm/°C
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 47Ω 10% 300W Adjustable Wire Wound Resistor 50ppm/°C

    RS Pro

    Specifications
    Resistance = 47Ω
    Tolerance = 10%
    Power Rating = 300W
    Temperature Coefficient = 50ppm/°C
    Termination Style = Tab
    Technology = Wire Wound
    Mounting Style = Bracket
    Case Style = Vitreous Enamel
    Maximum Operating Temperature = +400°C
    From: ฿ 4,626.64
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Potentiometer - Operating Head
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 47Ω 10% 300W Adjustable Wire Wound Resistor 50ppm/°C
Until 30/06/2024
Brand

Schneider Electric

RS Pro

Product Series

Potentiometer - Operating Head

RS PRO 47Ω 10% 300W Adjustable Wire Wound Resistor 50ppm/°C

From

฿ 1,049.88

฿ 4,626.64

Special Price

On Sale Until 30/06/2024

Days to Ship 60 Day(s) 8 Day(s)

Loading...

  1. 1

Related Categories to Variable Resistors (Potentiometers, Trimmers)