(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[ROHM] Resistor Array / Network
ROHM
From: ฿ 1.27 |
---|
Days to Ship: 5 Day(s) |
KOA
From: ฿ 20.96 |
---|
Days to Ship: 5 Day(s) |
KOA
From: ฿ 4.19 |
---|
Days to Ship: 5 Day(s) |
[Linear Technology] Resistor Array And Network
LTC
From: ฿ 831.62 |
---|
Days to Ship: 7 Day(s) |
CN Chip Networks, CN-K Chip Networks
KOA
From: ฿ 6.27 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Circuit Type |
Resistance Value(Ω) |
Rated Power(W) |
Allowable Error |
Temperature Coefficient(%) |
Number Of Pins |
No. Of Resistors |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ROHM | KOA | KOA | LTC | KOA |
Product Series | |||||
From | ฿ 1.27 | ฿ 20.96 | ฿ 4.19 | ฿ 831.62 | ฿ 6.27 |
Days to Ship | 5 Day(s) | 5 Day(s) | 5 Day(s) | 7 Day(s) | 5 Day(s) |
Installation Type | Surface Mount | Through Hole | Surface Mount | Surface Mount | Surface Mount |
Circuit Type | Insulation Type | With Bus | Insulation Type | Insulation Type | Insulation Type |
Resistance Value(Ω) | 2.4k ~ 470k | 10k | 22 ~ 51k | 10 k ~ 10k、100k | 1M |
Rated Power(W) | 62.5mW | 0.125 | - | 800mW | 0.063 |
Allowable Error | ±5% | ±5% | - | ±15% / ±7.5% | ±5% |
Temperature Coefficient(%) | ±200ppm/°C | ±200ppm/K | 200PPM/C | ±25ppm/°C | ±200ppm/K |
Number Of Pins | 8 | 5 | 8 | 8 | 8 |
No. Of Resistors | 4 | 4 | 4 | 4 | 4 |
Loading...
How can we improve?
How can we improve?