(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Angle Adjustment Bracket for the LF1 Series (LED Lighting)
IDEC
From: ฿ 2,581.67 |
---|
Special Price |
Days to Ship: |
LED Lighting (Optional, Dimmer)
MISUMI
From: ฿ 2,173.72 |
---|
Days to Ship: |
PATLITE
From: ฿ 9,397.35 |
---|
Days to Ship: |
Mounting Bracket for LED Lighting, for CLA Type, Rear Mounting (Screw Mount, 2 Pcs. Included)
PATLITE
From: ฿ 346.00 |
---|
Days to Ship: |
Mounting Bracket for LED Lighting, for CLA Type, Material: Polycarbonate
PATLITE
From: ฿ 613.00 |
---|
Days to Ship: |
PATLITE
From: ฿ 852.08 |
---|
Days to Ship: |
Vinyl Cover For Fluorescent Lights
MIRAI INDUSTRY
From: ฿ 147.00 |
---|
Days to Ship: |
LED Lighting Unit Mounting Bracket
IDEC
From: ฿ 540.00 |
---|
Special Price |
Days to Ship: |
Cable for LF1D/LF2D Type LED Lighting Unit
IDEC
From: ฿ 1,805.00 |
---|
Special Price |
Days to Ship: |
Cable Ground for LF1D/LF2D Type LED Lighting Unit
IDEC
From: ฿ 1,080.00 |
---|
Special Price |
Days to Ship: |
PATLITE
From: ฿ 11,000.00 |
---|
Days to Ship: |
Mounting Bracket for LED Lighting, for CLA Type, Supported Models: CLA
PATLITE
From: ฿ 346.00 |
---|
Days to Ship: |
Mounting Bracket for LED Lighting, for CLA Type, Side Mounting (Screw Mount, 2 Pcs. Included)
PATLITE
From: ฿ 224.01 |
---|
Days to Ship: |
MIRAI INDUSTRY
From: ฿ 5,272.33 |
---|
Days to Ship: |
MIRAI INDUSTRY
From: ฿ 30.52 |
---|
Days to Ship: |
MIRAI INDUSTRY
From: ฿ 122.26 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Rated Voltage(V) |
Rated Current(A) |
Color |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | IDEC | MISUMI | PATLITE | PATLITE | PATLITE | PATLITE | MIRAI INDUSTRY | IDEC | IDEC | IDEC | PATLITE | PATLITE | PATLITE | MIRAI INDUSTRY | MIRAI INDUSTRY | MIRAI INDUSTRY |
Product Series | Mounting Bracket for LED Lighting, for CLA Type, Rear Mounting (Screw Mount, 2 Pcs. Included) | Mounting Bracket for LED Lighting, for CLA Type, Material: Polycarbonate | Mounting Bracket for LED Lighting, for CLA Type, Supported Models: CLA | Mounting Bracket for LED Lighting, for CLA Type, Side Mounting (Screw Mount, 2 Pcs. Included) | ||||||||||||
From | ฿ 2,581.67 Special Price On Sale Until 31/03/2025 | ฿ 2,173.72 | ฿ 9,397.35 | ฿ 346.00 | ฿ 613.00 | ฿ 852.08 | ฿ 147.00 | ฿ 540.00 Special Price On Sale Until 31/03/2025 | ฿ 1,805.00 Special Price On Sale Until 31/03/2025 | ฿ 1,080.00 Special Price On Sale Until 31/03/2025 | ฿ 11,000.00 | ฿ 346.00 | ฿ 224.01 | ฿ 5,272.33 | ฿ 30.52 | ฿ 122.26 |
Days to Ship | Same day | Same day | 7 Day(s) | Same day | 21 Day(s) | 5 Day(s) | 6 Day(s) | Same day | Same day | Same day | 7 Day(s) | 21 Day(s) | 7 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) |
Type | Lighting Related Part (Other) | Lighting Related Part (Rated) | Lighting Related Part (Rated) | Lighting Related Part (Other) | Lighting Related Part (Other) | Lighting Related Part (Rated) | Lighting Related Part (Other) | - | - | - | Lighting Related Part (Rated) | Lighting Related Part (Other) | Lighting Related Part (Other) | Lighting Related Part (Rated) | Lighting Related Part (Other) | Lighting Related Part (Other) |
Rated Voltage(V) | - | DC24 | AC100 ±10% 50/60Hz | - | - | - | - | - | - | - | DC10.5~28 | - | - | - | - | - |
Rated Current(A) | - | 2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Color | - | Black | Milky White | White | White | - | Clear | - | - | - | Black | White | White | - | Black | White |
Loading...
How can we improve?
How can we improve?