(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

LED Lights

An LED light is a device that generates light by applying light to a light emitting diode (LED). Compared to conventional fluorescent lamps, it has a longer life, can reduce power consumption, generates less heat, which contributes to safety, and is mercury-free and clean. There are waterproof, drip-proof and oil-resistant products as well as wide-angle and high-illuminance ones. They are mainly used for indoor lighting in factories and offices, panel lighting for power distribution boards, etc., and lighting for product inspection processes. When selecting an LED light, it is necessary to check the installation location as well as the shape, illuminance, input voltage, etc.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
15 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Waterproof Slim Type LED Light Work Light

    Waterproof Slim Type LED Light Work Light

    PATLITE

    Despite being a popular type, LED light that achieved a protection rating of "IP69K" with a view to high-pressure hot water cleaning at food processing plants, etc.
    From: ฿ 2,640.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LED Lighting (Straight, Waterproof)

    LED Lighting (Straight, Waterproof)

    MISUMI

    It is made smaller/lighter by a special board and conversion into IP67
    From: ฿ 2,778.58
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LED Slim Mini SS / LED Slim Mini S
    LED Slim Mini SS / LED Slim Mini S
    LED Slim Mini SS / LED Slim Mini S

    LED Slim Mini SS / LED Slim Mini S

    SUS

    Power-saving, long lasting LED lighting fixture
    Features a lightweight and slim body ideal for space-saving installation in control panels and facilities.
    Units with connectors that are convenient for connecting and branching are also available.
    From: ฿ 2,419.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LED Lighting (Straight, Wide Angle)

    LED Lighting (Straight, Wide Angle)

    MISUMI

    [Features]Straight, wide-angle type white LED light. Approx. 10% more illuminance than the conventional LZ1B. Continuous light is possible because the side cable raceway is semi-transparent milky white. Compliant with IP64 (dust-proof and drip-proof). You can choose from 3 different lengths. Illuminance equivalent to a 6 W to 15 W fluorescent lamp. LEDs manufactured by Nichia Corporation are used. Made in Japan. MISUMI NAVC cable used for easy routing of wiring. [Applications]The wide-angle, uniform illumination makes it ideal for work lighting.
    From: ฿ 2,975.61
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LED lighting (long size)

    LED lighting (long size)

    SHINOHARA ELECTRIC

    A long size version of the popular CLED type is now available. Can be used for large panel boards and inspection passage lighting inside boards.

    [Use]
    ● Please use for lighting purposes for panels such as power receiving and distributing panels, distribution boards, and control panels.
    [Features]
    ● Long life. Lasts five times longer than conventional fluorescent lighting.
    ● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
    ● ECO. A clean light that does not use mercury.
    ● Low heat generation. Does not become hot and is safe like fluorescent lighting.
    ● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
    ● Shock resistant. Because no glass is used, they are safe from impacts that occur during transport or installation.
    ● Long size. With a long size equivalent to a 20W straight tube fluorescent lamp, illuminates inside the board more brightly.
    ● The LED device used is made by Nichia Chemical Co., Ltd.
    ● Uses halogen-free type UL3385 electric wire.
    From: ฿ 8,250.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Lighting (straight, wide angle / high illumination)

    LED Lighting (straight, wide angle / high illumination)

    MISUMI

    [Features]Straight, wide-angle, high-illuminance type white LED light. A 150° wide-angle type, a revolutionary innovation in LED lights. Compared to the LZ14 (former product), the power consumption is reduced by approx. 50% compared to the conventional model. It achieves a spread equivalent to that of a fluorescent lamp. IP64 (dust-proof and drip-proof) type. A high-illuminance type with the same shape but 1.5 times the brightness is also available. LEDs manufactured by Nichia Corporation are used. Made in Japan.
    From: ฿ 4,489.59
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LF1A Type LED Lighting Unit

    LF1A Type LED Lighting Unit

    IDEC

    Features a thin profile made possible by the use of an LED module and highly efficient heat dissipation technology.

    [Features]
    · Energy saving with approximately 1/3 the power consumption of fluorescent lighting.
    · Boasts a long service life of about 40,000 maintenance-free hours.
    · Radiates low levels of heat thanks to the use of an LED module and highly efficient heat dissipation technology.
    · Features a slim profile of 22 mm thin that is attachable in narrow spaces such as inside machinery and between devices.
    · A total of four light colors: white, incandescent, yellow, and red.
    From: ฿ 13,115.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    LED Light

    LED Light

    PATLITE

    A light with an LED light source. Quiet and generates no heat, making it safe.

    [Features]
    · Uses high-luminance LEDs as its light source, ensuring a brightness of 130 cd (CLE-24N), while saving approx. 3 W of power. (20 cd for wide angle type CLE-24)
    · Uses stainless steel for threads, etc., making it resistant to corrosion.
    · Uses reinforced glass for the lens surface to provide impact-resistance and prevent the lenses from clouding over time.
    · The LED light source emits minimal heat and noise.
    · The protective structure IP65F enables use in environments subject to large amounts of water, oil, or dust.
    · The light illumination area is approx. 300 mm in diameter at a 0.5 m distance.
    From: ฿ 4,125.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LF1D Type and LF2D Type LED Lighting Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    LF1D Type and LF2D Type LED Lighting Unit

    IDEC

    Achieves top class Illuminance in the industry while saving power. By optimizing the optical design, achieves high illuminance, both in front and around its periphery. Features the excellent environmental resistance of an IP67f protective structure.

    [Features]
    · Achieves the high level of waterproof, dust-proof, and oil-proof performance required of industrial machinery lighting in a slim and compact size.
    · Available in different sizes and light distributions, enabling the optimal lighting to be selected for the size and type of the machine.
    · Provides IP67, IP67F (only when the surface of the lighting part is tempered glass), IP69K (LF1D type only) waterproof, dustproof, and oil-proof performance.
    · The main body is a robust body made of stainless steel, aluminum, and tempered glass.
    · LF1D-C type (mini type.)
    · A compact size of 100 × 50 × 25 mm.
    · Contributes to improvements in processing accuracy since it suppresses multi-shadows and enables users to check for scratches and minute unevennesses on the object being processed.
    · Features a wide light distribution of approximately 120°.
    From: ฿ 7,318.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LED Unit (Magnet Type for Maintenance and Inspections)

    LED Unit (Magnet Type for Maintenance and Inspections)

    SHINOHARA ELECTRIC

    Comes with a magnet sheet to enable easy removal.

    [Use]
    ● Please use for lighting during the maintenance and inspection of power receiving and distributing panels, distribution boards, and control panels, etc.
    [Features]
    ● Long life. Lasts five times longer than conventional fluorescent lighting.
    ● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
    ● ECO. A clean light that does not use mercury.
    ● Low heat generation. Does not become hot and is safe like fluorescent lighting.
    ● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
    ● Compact. Featuring a simple design that is compact and lightweight and which can be easily installed to boards.
    ● Low noise. A design that suppresses radiation and conduction noises.
    ● Can be mounted as desired. Because mounting is performed using a magnet sheet, illumination can be provided from the sides or from below, as well as from the upper portion in the board.
    ● The LED device used is made by Nichia Chemical Co., Ltd.
    From: ฿ 6,750.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Unit CLED-1004U

    LED Unit CLED-1004U

    SHINOHARA ELECTRIC

    LED light for panels such as power distribution panel, power distribution board, control panel, etc.
    [Features]
    · Lasts five times longer than conventional fluorescent lighting.
    · Power consumption is about half that of conventional fluorescent lighting.
    · A clean light that does not use mercury. Does not become hot like fluorescent lighting and is safe.
    · Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
    · Because no glass is used, they are safe from impacts that occur during transport or installation.
    · Featuring a simple design that is compact and lightweight and which can be easily installed to boards.
    · Realizes about 1.5 times the brightness of fluorescent lights (FL10W).
    [Applications]
    · Suitable for lights for panels such as power distribution panel, power distribution board, control panel, etc.
    From: ฿ 7,750.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    New Model LED Unit

    New Model LED Unit

    SHINOHARA ELECTRIC

    A long sized version of the popular CLED type unit is now available. Equivalent with an FL20W tube, illuminates inside the board more brightly.

    [Use]
    ● Please use for lighting purposes for panels such as power receiving and distributing panels, distribution boards, and control panels.
    [Features]
    ● Long life. Lasts five times longer than conventional fluorescent lighting.
    ● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
    ● ECO. A clean light that does not use mercury.
    ● Low heat generation. Does not become hot and is safe like fluorescent lighting.
    ● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
    ● Shock resistant. Because no glass is used, they are safe from impacts that occur during transport or installation.
    ● Long size. With a long size equivalent to a 20W straight tube fluorescent lamp, illuminates inside the board more brightly.
    ● The position of the door switch can be adjusted forward and backward. (Slide width: 30 mm) switch motion stroke: 12.05 mm
    ● The LED device used is made by Nichia Chemical Co., Ltd.
    ● Uses halogen-free type UL3385 electric wire.
    From: ฿ 14,533.00
    Days to Ship: day to ship 39 Day(s)
    day to ship 39 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LF1B-N Type LED Lighting Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    LF1B-N Type LED Lighting Unit

    IDEC

    A thin and slim type that features an IP65 protective structure (waterproof and dust-proof). Optimal for attachment in narrow spaces and those subject to moisture.
    From: ฿ 2,479.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LED Irradiation Light (Wide-Angle Type)

    LED Irradiation Light (Wide-Angle Type)

    PATLITE

    [Features]
    ・ It is an irradiating light that uses LEDs as the light source with no concerns about noise and heat generation, which allows for safe operation.
    ・ Since it has a protective structure of IP65F, it can be used in environments with substantial amount of water, oil and dust.
    ・ It is hard to rust by using stainless steel for screws, etc.
    ・ Uses reinforced glass for the lens surface to provide impact-resistance and prevent the lenses from clouding over time.
    From: ฿ 4,125.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    LF9Z Type LED Lighting Unit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    LF9Z Type LED Lighting Unit

    IDEC

    [Features]L-shaped mounting bracket for the LF9Z-shaped LED light that combines handiness with high functionality and pursues ease of use (10 pcs. included).
    From: ฿ 82.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
CAD
From
Days to Ship
Specifications
Input Voltage
LED color
Illuminance(lx)
Protection Grade
Shape
Dimension length(mm)
Dimension width(mm)
Dimension thickness(mm)
Representative Standard
You can add up to 6 items per a category to the compare list.
Waterproof Slim Type LED Light Work Light
You can add up to 6 items per a category to the compare list.
LED Lighting (Straight, Waterproof)
You can add up to 6 items per a category to the compare list.
LED Slim Mini SS / LED Slim Mini S
LED Slim Mini SS / LED Slim Mini S
LED Slim Mini SS / LED Slim Mini S
You can add up to 6 items per a category to the compare list.
LED Lighting (Straight, Wide Angle)
You can add up to 6 items per a category to the compare list.
LED lighting (long size)
You can add up to 6 items per a category to the compare list.
LED Lighting (straight, wide angle / high illumination)
You can add up to 6 items per a category to the compare list.
LF1A Type LED Lighting Unit
You can add up to 6 items per a category to the compare list.
LED Light
You can add up to 6 items per a category to the compare list.
Sale
LF1D Type and LF2D Type LED Lighting Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
LED Unit (Magnet Type for Maintenance and Inspections)
You can add up to 6 items per a category to the compare list.
LED Unit CLED-1004U
You can add up to 6 items per a category to the compare list.
New Model LED Unit
You can add up to 6 items per a category to the compare list.
Sale
LF1B-N Type LED Lighting Unit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
LED Irradiation Light (Wide-Angle Type)
You can add up to 6 items per a category to the compare list.
Sale
LF9Z Type LED Lighting Unit
Until 31/03/2025
Brand

PATLITE

MISUMI

SUS

MISUMI

SHINOHARA ELECTRIC

MISUMI

IDEC

PATLITE

IDEC

SHINOHARA ELECTRIC

SHINOHARA ELECTRIC

SHINOHARA ELECTRIC

IDEC

PATLITE

IDEC

Product Series

Waterproof Slim Type LED Light Work Light

LED Lighting (Straight, Waterproof)

LED Slim Mini SS / LED Slim Mini S

LED Lighting (Straight, Wide Angle)

LED lighting (long size)

LED Lighting (straight, wide angle / high illumination)

LF1A Type LED Lighting Unit

LED Light

LF1D Type and LF2D Type LED Lighting Unit

LED Unit (Magnet Type for Maintenance and Inspections)

LED Unit CLED-1004U

New Model LED Unit

LF1B-N Type LED Lighting Unit

LED Irradiation Light (Wide-Angle Type)

LF9Z Type LED Lighting Unit

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 2,640.00

฿ 2,778.58

฿ 2,419.00

฿ 2,975.61

฿ 8,250.00

฿ 4,489.59

฿ 13,115.00

฿ 4,125.00

฿ 7,318.00

Special Price

On Sale Until 31/03/2025

฿ 6,750.00

฿ 7,750.00

฿ 14,533.00

฿ 2,479.00

Special Price

On Sale Until 31/03/2025

฿ 4,125.00

฿ 82.00

Special Price

On Sale Until 31/03/2025

Days to Ship Same day Same day Same day Same day 60 Day(s) Same day Quote 21 Day(s) Same day 21 Day(s) Quote 39 Day(s) Same day 21 Day(s) Quote
Specifications
                                Input Voltage-DC24VDC24VDC24VOtherDC24VDC24VDC24VDC24VOtherOtherOtherDC24VDC24V-
                                LED colorWhite / YellowWhiteWhiteNeutral WhiteWhiteNeutral WhiteWhite / Light Bulb Color-WhiteWhiteWhiteWhiteOtherWhite-
                                Illuminance(lx)-85 ~ 125285 ~ 44865 ~ 175290275130 ~ 760-18015015029027 ~ 840--
                                Protection GradeAvailableAvailableAvailableAvailableNAAvailableAvailableAvailableAvailableNANANAAvailableAvailable-
                                ShapeStraightStraightStraightStraightStraightStraightFlatSpotFlatStraightStraightStraightStraightSpot-
                                Dimension length(mm)-268 ~ 388350 ~ 656.5245 ~ 725568517120 ~ 300-100304415720134 ~ 580--
                                Dimension width(mm)-252435424055715042185184.827.571-
                                Dimension thickness(mm)-14.315.5314127.72260254195951660-
                                Representative StandardCE / UL / CSA-----CE / UL / CUL / CSACE-----CE-

                                Loading...

                                1. 1

                                Related Categories to LED Lights